Beam Style Load Cells
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
Beam Style Load Cells
Steel or aluminum sensors feature impressive measuring accuracy for even very low bending forces & small dimensions for easy system integration.
Honeywell offers two types of economical beam style load cells, built either of one-piece, nickel plated carbon alloy steel or aluminum. Both offer impressive measuring accuracies to measure even very low bending forces and small dimensions for easy integration into existing systems. Integral cables are included with each model. If you need special modifications or a complete custom design to meet your unique requirements, please don’t hesitate to contact us.
Mettiamoci in contatto!
Iscrivetevi per ricevere comunicazioni esclusive da parte di Honeywell su aggiornamenti di prodotti, informazioni tecniche, nuove offerte, eventi e notizie, sondaggi, offerte speciali e argomenti correlati tramite telefono, e-mail e altre forme di comunicazione elettronica.
Copyright © 2023 Honeywell International Inc