/content/sps/it/it/search-results.html

Digital Gauges

Model JH

Digital pressure gauge. High pressure grade. 15000 psi to 60000 psi. 0.2% FS accuracy. 15-5 PH Stainess steel wetted material

Panoramica

Using high pressure autoclave fittings, the Series JH digital pressure test gauge with 0.2 % full scale accuracy uses transducer technology and is manufactured from 15-5 PH Stainess Steel wetted material for high over pressure protection. The transducer technology provides enhanced accuracy over the entire pressure range.

The JH has no moving parts and thus, may provide a long life with fewer re-calibrations. The stainless steel NEMA construction also provides EMI and RFI protection. The JH provides high resolution with an easy to read digital display. There are no operator errors due to interpolation of hash marks or parallax errors. The units can be scaled to read in various engineering units. PSI pressures are read x 10 with the 4½-digit display.

The Model JHB provides a 4 mA to 20 mA, two-wire output. The Model JHE provides a 0 Vdc to 5 Vdc output. The Model JHR has two programmable limits and relays with no analog output. The Model JHX provides a 0 Vdc to 5 Vdc output with two programmable limits and relays for process control or alarm indication. The Model JHW is powered by one or two common 9 V alkaline batteries. The Model JHT is powered by a 110 Vac adapter. The JHV, JHB, JHE, JHR and JHX models are powered by an 11 Vdc to 32 Vdc power supply.

Each unit has a membrane face with raised buttons and tactile feedback for setup and operation. The high, low, and clear but­tons are easily accessible on this front membrane. Zero adjust­ment and zero offset/tare functions are standard on each unit. Calibration and setup parameters are stored on a memory chip to protect from loss even when power is interrupted. Unauthorized set ups and calibrations are also blocked with internal security. Various combinations of the front panel buttons can be deactivated.

Features
  • Pressure ranges from 15000 psi to 60000 psi gage
  • Two programmable limits and relays (optional)
  • Accuracy - 0.2 % full scale
  • High and low detection - Microprocessor based
  • 4 mA to 20 mA (two-wire) and 0 Vdc to 5 Vdc analog outputs (optional)
  • Customer recalibration
  • 4½ digit display with 0.5 in height
  • Zero offset/tare
  • On/off switch disable feature
  • Two programmable limits and relays (optional)
  • NEMA 4 rating (optional)
  • NIST statement (standard)
  • NIST traceable (optional)
  • Optional carrying case and panel mounting ring
Scheda Tecnica
Nome
Descrizione
Dimensione file
Data
Dimensione
Pressure Accessories Datasheet
application/pdf 379.5 KB
9/20/2021
379.5 KB
Model JH High Pressure Digital Gauge Datasheet
application/pdf 310.14 KB
9/20/2021
310.14 KB
Manuali e Guide
Nome
Descrizione
Dimensione file
Data
Dimensione
Test & Measurement Pressure Transducer Range Guide
application/pdf 1.03 MB
9/20/2021
1.03 MB
Opuscolo
Nome
Descrizione
Dimensione file
Data
Dimensione
T&M Overview Brochure
application/pdf 418.77 KB
9/20/2021
418.77 KB
Nota Tecnica
Nome
Descrizione
Dimensione file
Data
Dimensione
Model JH External Wiring Diagram - X Power Code
application/pdf 52.9 KB
9/20/2021
52.9 KB
Model JH External Wiring Diagram - V Power Code
application/pdf 40.94 KB
9/20/2021
40.94 KB
Model JH External Wiring Diagram - T Power Code
application/pdf 85.28 KB
9/20/2021
85.28 KB
Model JH External Wiring Diagram - W Power Code
application/pdf 75.59 KB
9/20/2021
75.59 KB
Model JH External Wiring Diagram - R Power Code
application/pdf 52.65 KB
9/20/2021
52.65 KB
Model JH External Wiring Diagram - B Power Code
application/pdf 96.84 KB
9/20/2021
96.84 KB
Model JH External Wiring Diagram - E Power Code
application/pdf 40.94 KB
9/20/2021
40.94 KB
Nota Applicativa
Nome
Descrizione
Dimensione file
Data
Dimensione
Aerospace Test and Measurement Capabilities
application/pdf 1.94 MB
9/20/2021
1.94 MB
eBook
Nome
Descrizione
Dimensione file
Data
Dimensione
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Fotografia Prodotto
Nome
Descrizione
Dimensione file
Data
Dimensione
Model JH Product Photo
application/zip 1017.97 KB
9/20/2021
1017.97 KB
Nome
Descrizione
Dimensione file
Data
Dimensione
Model JH External Wiring Diagram - X Power Code
52.9 KB
9/20/2021
52.9 KB
Pressure Accessories Datasheet
379.5 KB
9/20/2021
379.5 KB
Model JH Product Photo
1017.97 KB
9/20/2021
1017.97 KB
Aerospace Test and Measurement Capabilities
1.94 MB
9/20/2021
1.94 MB
Model JH External Wiring Diagram - V Power Code
40.94 KB
9/20/2021
40.94 KB
Model JH External Wiring Diagram - T Power Code
85.28 KB
9/20/2021
85.28 KB
Model JH External Wiring Diagram - W Power Code
75.59 KB
9/20/2021
75.59 KB
Model JH External Wiring Diagram - R Power Code
52.65 KB
9/20/2021
52.65 KB
Model JH High Pressure Digital Gauge Datasheet
310.14 KB
9/20/2021
310.14 KB
Test & Measurement Pressure Transducer Range Guide
1.03 MB
9/20/2021
1.03 MB
Model JH External Wiring Diagram - B Power Code
96.84 KB
9/20/2021
96.84 KB
T&M Overview Brochure
418.77 KB
9/20/2021
418.77 KB
Model JH External Wiring Diagram - E Power Code
40.94 KB
9/20/2021
40.94 KB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Nome
Descrizione
Dimensione file
Data
Dimensione
Pressure Accessories Datasheet
379.5 KB
9/20/2021
Model JH High Pressure Digital Gauge Datasheet
310.14 KB
9/20/2021
Test & Measurement Pressure Transducer Range Guide
1.03 MB
9/20/2021
T&M Overview Brochure
418.77 KB
9/20/2021
Model JH External Wiring Diagram - X Power Code
52.9 KB
9/20/2021
Model JH External Wiring Diagram - V Power Code
40.94 KB
9/20/2021
Model JH External Wiring Diagram - T Power Code
85.28 KB
9/20/2021
Model JH External Wiring Diagram - W Power Code
75.59 KB
9/20/2021
Model JH External Wiring Diagram - R Power Code
52.65 KB
9/20/2021
Model JH External Wiring Diagram - B Power Code
96.84 KB
9/20/2021
Model JH External Wiring Diagram - E Power Code
40.94 KB
9/20/2021
Aerospace Test and Measurement Capabilities
1.94 MB
9/20/2021
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Model JH Product Photo
1017.97 KB
9/20/2021