- Automazione
- Solutions by Technology
- Palletizing & Depalletizing
- Auxiliary Products and Accessories
Auxiliary Products and Accessories
Automate Manual Palletizing and Depalletizing Tasks With Stackers, Dispensers, Turntables and Transfers
Additional pallet-handling products are available as stand-alone equipment or as part of a fully integrated pallet handling system.
- Pallet load stackers: Eliminate manual pallet load stacking with this automatic in-line stacker of heavy loads. These offer small footprints and minimal maintenance and are pre-wired and tested prior to shipment.
- Pallet stackers: Fully automatic stackers designed to stack pallets to a defined height
- Pallet dispensers: Fully automatic dispensers designed to release one pallet from the bottom of the stack
- Sheet dispensers: Fully automatic dispensers that separate one sheet from the bottom of the stack
- Pallet conveyor: A low-maintenance conveyor designed to economically transport palletized loads of different product types. Pallet conveyors can be integrated into any palletizing or depalletizing solution.
- Turns and transfers: Multiple options for redirecting pallets to a different flow path are available, including:
- Turntables: Provide smooth, stable and reliable rotation to ensure proper load orientation
- Pivoting chain transfers: A cost-effective way to merge loads from multiple lanes into a common trunk line
- Right-angle transfers: Facilitate 90-degree changes in direction of pallet flow
Auxiliary Products and Accessories
Mettiamoci in contatto!
Iscrivetevi per ricevere comunicazioni esclusive da parte di Honeywell su aggiornamenti di prodotti, informazioni tecniche, nuove offerte, eventi e notizie, sondaggi, offerte speciali e argomenti correlati tramite telefono, e-mail e altre forme di comunicazione elettronica.
Copyright © 2023 Honeywell International Inc