Sicurezza -
Soluzioni di rilevamento
Soluzioni di rilevamento-
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
Magnetic Position Sensors
Respond to the presence or to the interruption of a magnetic field. Measure linear, angular, or rotary movement of magnet attached to moving object.
Precise Position Performance. Honeywell offers a full line of position sensors to meet a variety of operating environments and application needs – all built to deliver robust, long-lasting performance and enhanced product life.
Honeywell SMART Position Sensors (Superior Measurement, Accuracy, Reliability, and Thinking) enable highly accurate motion control, improving operational efficiency and safety. Measuring linear, angular, or rotary movement of a magnet attached to a moving object, their non-contact design eliminates mechanical failure mechanisms, reducing wear and tear, improving reliability and durability, and minimizing downtime. They are also easy to install, reducing setup costs.
Mettiamoci in contatto!
Iscrivetevi per ricevere comunicazioni esclusive da parte di Honeywell su aggiornamenti di prodotti, informazioni tecniche, nuove offerte, eventi e notizie, sondaggi, offerte speciali e argomenti correlati tramite telefono, e-mail e altre forme di comunicazione elettronica.
Copyright © 2024 Honeywell International Inc