Sicurezza -
Soluzioni di rilevamento
Soluzioni di rilevamento-
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
Dove acquistare
Dove acquistare
Stai sfogliando il catalogo prodotti per
- Prodotti
- Soluzioni di rilevamento
- Rilevamento nell'industria
- Prodotti per test e misurazione
- Pressure Transducers
- General Process Pressure Transducers
General Process Pressure Transducers
Pressure & differential pressure sensors in either silicon based or foil based strain gage technology perfect for many types of applications.
Honeywell offers both pressure and differential pressure sensors in either silicon based or foil based strain gage technology perfect for many types of applications in automotive, aerospace, chemical, semiconductor manufacturing and general industry. In fact, Honeywell is among a handful of companies offering pressure sensors that can measure pressure up to 175,000 psi with enhanced accuracy and reliability.
Honeywell’s foil-based strain gage technology enables our pressure sensors to withstand pressure that would destroy silicon based or micro-machined pressure sensors. Honeywell pressure sensors feature all welded, stainless steel construction and are built for rugged industrial applications that require high accuracy, enhanced reliability and measurement stability. All of our pressure products are highly configurable to meet a customer’s unique requirements and environments. Intrinsically safe options for use in hazardous locations are available on select pressure sensor models.
CATEGORIE CORRELATE
- Aerospace Pressure Transducers
- Calibration Pressure Transducers
- Digital Output Pressure Transducers
- Digital Gauges
- Flush Pressure Transducers
- Hazardous Location Pressure Transducers
- High Pressure Transducers
- Industrial Pressure Transducers
- Subminiature Differential Pressure Transducers
- Miniature Flush Pressure Transducers
- Oil & Gas Pressure Transducers
- Precision/Technical Grade Pressure Transducers
- Sanitary Pressure Transducers
- Submersible Pressure Transducers
Mettiamoci in contatto!
Iscrivetevi per ricevere comunicazioni esclusive da parte di Honeywell su aggiornamenti di prodotti, informazioni tecniche, nuove offerte, eventi e notizie, sondaggi, offerte speciali e argomenti correlati tramite telefono, e-mail e altre forme di comunicazione elettronica.
Copyright © 2024 Honeywell International Inc
Dimensioni massime file
Numero massimo di file superato
A causa dell'inattività verrai disconnesso 000 secondi.