Arc Flash PPE
Arc Flash protection Premium Coverall Kits
Arc Flash protection Premium Coverall Kits
8 & 12 cal/cm2 HRC 2
Salisbury PRO-WEAR® Arc Flash Protection Coverall Kits are clothing kits containing arc flash coveralls in an ATPV rating of either 8 cal/cm2 or 12 cal/cm2, an AS1000HAT, an appropriate ATPV rated AFHOOD, ASBAG, SKBAG and safety glasses.
Features & Benefits:
● Arc Flash Protection Coverall Kits are clothing kits containing arc flash coveralls in an ATPV rating of either 8 cal/cm2 or 12 cal/cm2, a NEW AS1200HAT, an appropriate ATPV rated AFHOOD, ASBAG, SKBAG and safety glasses.
● Sizes S, M, L, XL, 2XL, and 3XL available from stock. Other sizes and orange color available by special order.
● These kits meet NFPA 70E Hazard Risk Category 2.
● SALISBURY ADVANTAGE: LARGEST SELECTION OF KIT OPTIONS AVAILABLE.
● NOTE: Available in orange upon request. Contact your local Salisbury Representative.
OPTION: Add suffix “-BP” to replace the SKBAG Large Storage Bag with a SKBACKPACK Specialty Reinforced Back Pack. Add suffix “-1200” to replace AS1000HAT w/ AS1200HAT.
● Important : The ma ximum Arc Flash Protection of a kit is equal to the lowest cal/cm2 rating of any component in the selected safety kit.