/content/sps/us/en/search-results.html

Grounding Equipment

4.4” Aluminum Bus Bar Clamps "T" Handle

4.4” Aluminum Bus Bar Clamps 'T' Handle

Overview
4.4” Aluminum Bus Bar Clamps - Pin - Without Strain Relief System, 'T' Handle

Features & Benefits:
  • ASTM Grade/Class: 5/B SerratedJaw
  • Main Line Range: 0.31” - 4.25” 7.9mm - 112mm
  • Continuous Current Rating: 400 RMS Amps 60Hz
  • Additional screw options available.
Product Number
Image
SKU
Description
alt
7541E
Ground Clamp Bus Bar W/Eye 4
Image
SKU
Description
alt
7541E
Ground Clamp Bus Bar W/Eye 4