Products
Products
News and Events
Part Numbers
General Content
/content/sps/us/en/search-results.html

Harnesses

Miller H700 Full Body Harness Construction Comfort

Integrating ergonomic design to provide comfort, style and safety to workers when working at heights in all operations.

Overview
sps-his-sps-his-millerh700-h7cc2a1-front
As a global leader in fall protection, our legacy informs our future. To keep you and your work safe, compliant and efficient we have developed the new Honeywell Miller® H700 Full Body Harness, utilizing ergonomic scientific findings to improve safety and comfort.

Evidence Driven Features and Benefits

Designed for Ergonomic Safety
  • ERGONOMICALLY-SUPERIOR CHEST DESIGN
Our new chest design enhances freedom of movement of the upper body area enabling workers to keep their eyes on the job and not get distracted.
  • CONFIGURABLE LEG STRAP DESIGN for customizable comfort
The new Pivot Strap Adjuster offers worker mobility and comfort, enabling workers to adjust the shape of their leg straps, depending on the action that needs to be performed (crouching, bending, crawling, etc.) It also allows for adjustment of the back webbing, for a more customized comfort fit.
  • ROTATIVE BELT for enhanced freedom of movement
Some models offer a rotative belt to minimize overexertion that can lead to musculoskeletal disorder (MSD).
  • PRACTICAL INTEGRATED SRL CONNECTOR
The convenient Self-Retracting Lifeline (SRL) integrated connector allows for easy attachment of personal single/twin SRLs and carabiners.
  • USER-FRIENDLY LANYARD KEEPERS AND TOOL TETHER ANCHORS
Tool tether anchors and lanyard keepers are also positioned in several convenient locations, including front and waist.


 
 
Engineered with Innovative Materials
  • HIGH TECH 3D PADDING
New-generation 3D movement-focused waist padding provides a more even pressure distribution, allowing for prolonged work positioning, increased safety and productivity which – for businesses – translates into less downtime and higher operational efficiency.
 
Designed for enhanced breathability and venting, the padding keeps workers drier and cooler by combining airflow channel breathability, moisture dispersion technology and 3D knitted fabric.
 
Our shoulder back padding has also been designed to protect workers from the robust twin personal SRLs. Workers can also remove the shoulder back padding if needed for cleaning purposes.
 
Smart and Intuitive Features
 
Innovated to Help Protect Lives
  • ONE-PULL TRAUMA RELIEF STEP for suspension trauma relief
We've radically simplified what is usually a complicated four-step process. By integrating a patented release mechanism for quick deployment of our two high-performance One-Pull Trauma Relief Steps (one for each foot), the suspended person conveniently stands up in the Miller H700 harness. The pressure that is being applied to the arteries and veins around the top of the legs is quickly relieved, avoiding the risk of serious injury or death. See user instructions.
  • REMOVABLE LUMBAR PROTECTOR
 
Find out more about the Honeywell Miller® H700 safety harnesses:

Miller H700 Harness CC
Miller H700 Harness IC
 
Specifications

Others

  • Attachment Point Type
    • D-ring
  • Webbing Type
    • premium water repelent
  • Webbing Material
    • Polyester
  • Webbing Color
    • Dark grey
  • Webbing Breaking Strength
    • 5000
    • 5000 US Pound
  • Water Permeability
    • yes
  • Suspension Loops
    • no
  • Sub-Pelvic Strap
    • yes
  • Standards & Certifications
    • OSHA 1926.502- ANSI Z359.11 – 2021
  • Shoulder Strap Buckle Type
    • Pass through buckle
  • Shoulder Strap Buckle Material
    • Anodized aluminum
  • Shoulder Strap Buckle Breaking Strength
    • 4000 US Pound BRP
  • Shoulder Padding
    • yes
  • Rescue Loops
    • yes
  • RFID
    • no
  • Product Weight
    • 8.00 - 8.88
    • 8.00 - 8.88 US Pound
  • Product Type
    • Harness Degrees Celsius
  • Product Family
    • Full Body Harness
  • Padding Material
    • Polyester/Polyurethane
  • Padding Location
    • Shoulder/back; Lumbar
  • Maximum Weight Capacity
    • 420
    • 420 US Pound
  • Leg Strap Buckle Type
    • Quick-Connect (QC)
  • Leg Strap Buckle Material
    • Anodized aluminum
  • Leg Strap Buckle Breaking Strength
    • 4000
    • 4000 US Pound
  • Lanyard Rings
    • yes
  • Harness Style
    • Vest style
  • Harness Size
    • 1,2,3,4
  • D-Ring Material
    • Anodized aluminum
  • D-Ring Locations
    • Back; Front; Side; Shoulders
  • Chest Strap Buckle Type
    • Quick-Connect (QC)
  • Chest Strap Buckle Material
    • Anodized aluminum
  • Chest Strap Buckle Breaking Strength
    • 4000
    • 4000 US Pound
  • Belt Type
    • non removable
  • Belt Material
    • Polyester
  • Belt Buckle Type
    • Quick-Connect (QC)
  • Belt Buckle Material
    • Brass Plating
  • Belt Buckle Breaking Strength
    • 4000
    • 4000 US Pound

Others

  • Attachment Point Type
    • D-ring
  • Webbing Type
    • premium water repelent
  • Webbing Material
    • Polyester
  • Webbing Color
    • Dark grey
  • Webbing Breaking Strength
    • 5000
    • 5000 US Pound
  • Water Permeability
    • yes
  • Suspension Loops
    • no
  • Sub-Pelvic Strap
    • yes
  • Standards & Certifications
    • OSHA 1926.502- ANSI Z359.11 – 2021
  • Shoulder Strap Buckle Type
    • Pass through buckle
  • Shoulder Strap Buckle Material
    • Anodized aluminum
  • Shoulder Strap Buckle Breaking Strength
    • 4000 US Pound BRP
  • Shoulder Padding
    • yes
  • Rescue Loops
    • yes
  • RFID
    • no
  • Product Weight
    • 8.00 - 8.88
    • 8.00 - 8.88 US Pound
  • Product Type
    • Harness Degrees Celsius
  • Product Family
    • Full Body Harness
  • Padding Material
    • Polyester/Polyurethane
  • Padding Location
    • Shoulder/back; Lumbar
  • Maximum Weight Capacity
    • 420
    • 420 US Pound
  • Leg Strap Buckle Type
    • Quick-Connect (QC)
  • Leg Strap Buckle Material
    • Anodized aluminum
  • Leg Strap Buckle Breaking Strength
    • 4000
    • 4000 US Pound
  • Lanyard Rings
    • yes
  • Harness Style
    • Vest style
  • Harness Size
    • 1,2,3,4
  • D-Ring Material
    • Anodized aluminum
  • D-Ring Locations
    • Back; Front; Side; Shoulders
  • Chest Strap Buckle Type
    • Quick-Connect (QC)
  • Chest Strap Buckle Material
    • Anodized aluminum
  • Chest Strap Buckle Breaking Strength
    • 4000
    • 4000 US Pound
  • Belt Type
    • non removable
  • Belt Material
    • Polyester
  • Belt Buckle Type
    • Quick-Connect (QC)
  • Belt Buckle Material
    • Brass Plating
  • Belt Buckle Breaking Strength
    • 4000
    • 4000 US Pound
  • Attachment Point Type : D-ring|
  • Webbing Type : premium water repelent|
  • Webbing Material : Polyester|
  • Webbing Color : Dark grey|
  • Webbing Breaking Strength : 5000|5000 US Pound|
  • Water Permeability : yes|
  • Suspension Loops : no|
  • Sub-Pelvic Strap : yes|
  • Standards & Certifications : OSHA 1926.502- ANSI Z359.11 – 2021|
  • Shoulder Strap Buckle Type : Pass through buckle|
  • Shoulder Strap Buckle Material : Anodized aluminum|
  • Shoulder Strap Buckle Breaking Strength : 4000 US Pound BRP|
  • Shoulder Padding : yes|
  • Rescue Loops : yes|
  • RFID : no|
  • Product Weight : 8.00 - 8.88|8.00 - 8.88 US Pound|
  • Product Type : Harness Degrees Celsius|
  • Product Family : Full Body Harness|
  • Padding Material : Polyester/Polyurethane|
  • Padding Location : Shoulder/back; Lumbar|
  • Maximum Weight Capacity : 420|420 US Pound|
  • Leg Strap Buckle Type : Quick-Connect (QC)|
  • Leg Strap Buckle Material : Anodized aluminum|
  • Leg Strap Buckle Breaking Strength : 4000|4000 US Pound|
  • Lanyard Rings : yes|
  • Harness Style : Vest style|
  • Harness Size : 1,2,3,4|
  • D-Ring Material : Anodized aluminum|
  • D-Ring Locations : Back; Front; Side; Shoulders|
  • Chest Strap Buckle Type : Quick-Connect (QC)|
  • Chest Strap Buckle Material : Anodized aluminum|
  • Chest Strap Buckle Breaking Strength : 4000|4000 US Pound|
  • Belt Type : non removable|
  • Belt Material : Polyester|
  • Belt Buckle Type : Quick-Connect (QC)|
  • Belt Buckle Material : Brass Plating|
  • Belt Buckle Breaking Strength : 4000|4000 US Pound|
Data Sheet
Name
Description
File Size
Date
Size
H700 harness test data - Air flow
application/pdf 164.87 KB
8/2/2022
164.87 KB
H700 harness test data - Heat dispersion
application/pdf 126.11 KB
8/2/2022
126.11 KB
H700 harness datasheet
application/pdf 495.49 KB
6/22/2022
495.49 KB
H700 harness test data - Pressure distribution
application/pdf 568.09 KB
8/2/2022
568.09 KB
H700 harness test data - RET breathability
application/pdf 1.67 MB
11/4/2022
1.67 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Miller H700 - User Manual
application/pdf 1.26 MB
10/5/2023
1.26 MB
Harnesses and body belts user manual
application/pdf 2.81 MB
6/22/2022
2.81 MB
H700 harness model guide
application/pdf 419.24 KB
6/22/2022
419.24 KB
Harness User Manual Rev G
application/pdf 2.8 MB
9/23/2022
2.8 MB
Brochure
Name
Description
File Size
Date
Size
Fall H700 harness brochure
application/pdf 5.96 MB
8/2/2022
5.96 MB
H700 harness brochure
application/pdf 5.96 MB
8/2/2022
5.96 MB
Name
Description
File Size
Date
Size
Miller H700 - User Manual
application/pdf 1.26 MB
10/5/2023
1.26 MB
Fall H700 harness brochure
application/pdf 5.96 MB
8/2/2022
5.96 MB
Harnesses and body belts user manual
application/pdf 2.81 MB
6/22/2022
2.81 MB
H700 harness test data - Air flow
application/pdf 164.87 KB
8/2/2022
164.87 KB
H700 harness test data - Heat dispersion
application/pdf 126.11 KB
8/2/2022
126.11 KB
H700 harness datasheet
application/pdf 495.49 KB
6/22/2022
495.49 KB
H700 harness model guide
application/pdf 419.24 KB
6/22/2022
419.24 KB
H700 harness test data - Pressure distribution
application/pdf 568.09 KB
8/2/2022
568.09 KB
H700 harness test data - RET breathability
application/pdf 1.67 MB
11/4/2022
1.67 MB
H700 harness brochure
application/pdf 5.96 MB
8/2/2022
5.96 MB
Harness User Manual Rev G
application/pdf 2.8 MB
9/23/2022
2.8 MB
Product Number
Part Number
Description
Leaf Category
Thumbnail
H7CC1A0
Miller H700 CC1 ALUM 2 pt Full Body Harness wwaist pad wtongue buckle legs QC chest buckle wfront & Side D-rings size XS
https://honeywell.scene7.com/is/image/Honeywell65/sps-his-sps-his-millerh700-h7cc2a1-front
H7CC1A0
Miller H700 CC1 ALUM 2 pt Full Body Harness wwaist pad wtongue buckle legs QC chest buckle wfront & Side D-rings size XS
https://honeywell.scene7.com/is/image/Honeywell65/sps-his-sps-his-millerh700-h7cc2a1-front
H7CC1A1
Miller H700 CC1 ALUM 2 pt Full Body Harness wwaist pad wtongue buckle legs QC chest buckle wfront & Side D-rings size SM
https://honeywell.scene7.com/is/image/Honeywell65/sps-his-sps-his-millerh700-h7cc2a1-front
H7CC1A1
Miller H700 CC1 ALUM 2 pt Full Body Harness wwaist pad wtongue buckle legs QC chest buckle wfront & Side D-rings size SM
https://honeywell.scene7.com/is/image/Honeywell65/sps-his-sps-his-millerh700-h7cc2a1-front
H7CC1A2
Miller H700 CC1 ALUM 2 pt Full Body Harness wwaist pad wtongue buckle legs QC chest buckle wfront & Side D-rings size UNIV
https://honeywell.scene7.com/is/image/Honeywell65/sps-his-sps-his-millerh700-h7cc2a1-front
H7CC1A2
Miller H700 CC1 ALUM 2 pt Full Body Harness wwaist pad wtongue buckle legs QC chest buckle wfront & Side D-rings size UNIV
https://honeywell.scene7.com/is/image/Honeywell65/sps-his-sps-his-millerh700-h7cc2a1-front
H7CC1A3
Miller H700 CC1 ALUM 2 pt Full Body Harness wwaist pad wtongue buckle legs QC chest buckle wfront & Side D-rings size XXL
https://honeywell.scene7.com/is/image/Honeywell65/sps-his-sps-his-millerh700-h7cc2a1-front
H7CC1A3
Miller H700 CC1 ALUM 2 pt Full Body Harness wwaist pad wtongue buckle legs QC chest buckle wfront & Side D-rings size XXL
https://honeywell.scene7.com/is/image/Honeywell65/sps-his-sps-his-millerh700-h7cc2a1-front
H7CC1A4
Miller H700 CC1 ALUM 2 pt Full Body Harness wwaist pad wtongue buckle legs QC chest buckle wfront & Side D-rings size 34XL
https://honeywell.scene7.com/is/image/Honeywell65/sps-his-sps-his-millerh700-h7cc2a1-front
H7CC1A4
Miller H700 CC1 ALUM 2 pt Full Body Harness wwaist pad wtongue buckle legs QC chest buckle wfront & Side D-rings size 34XL
https://honeywell.scene7.com/is/image/Honeywell65/sps-his-sps-his-millerh700-h7cc2a1-front
H7CC2A0
Miller H700 CC2 ALUM 1 pt Full Body Harness wwaist pad wtongue buckle legs QC chest buckle wSide D-rings size XS
https://honeywell.scene7.com/is/image/Honeywell65/sps-his-sps-his-millerh700-h7cc2a1-front
H7CC2A0
Miller H700 CC2 ALUM 1 pt Full Body Harness wwaist pad wtongue buckle legs QC chest buckle wSide D-rings size XS
https://honeywell.scene7.com/is/image/Honeywell65/sps-his-sps-his-millerh700-h7cc2a1-front
H7CC2A1
Miller H700 CC2 ALUM 1 pt Full Body Harness wwaist pad wtongue buckle legs QC chest buckle wSide D-rings size SM
https://honeywell.scene7.com/is/image/Honeywell65/sps-his-sps-his-millerh700-h7cc2a1-front
H7CC2A1
Miller H700 CC2 ALUM 1 pt Full Body Harness wwaist pad wtongue buckle legs QC chest buckle wSide D-rings size SM
https://honeywell.scene7.com/is/image/Honeywell65/sps-his-sps-his-millerh700-h7cc2a1-front
H7CC2A2
Miller H700 CC2 ALUM 1 pt Full Body Harness wwaist pad wtongue buckle legs QC chest buckle wSide D-rings size UNIV
https://honeywell.scene7.com/is/image/Honeywell65/sps-his-sps-his-millerh700-h7cc2a1-front
H7CC2A2
Miller H700 CC2 ALUM 1 pt Full Body Harness wwaist pad wtongue buckle legs QC chest buckle wSide D-rings size UNIV
https://honeywell.scene7.com/is/image/Honeywell65/sps-his-sps-his-millerh700-h7cc2a1-front
H7CC2A3
Miller H700 CC2 ALUM 1 pt Full Body Harness wwaist pad wtongue buckle legs QC chest buckle wSide D-rings size XXL
https://honeywell.scene7.com/is/image/Honeywell65/sps-his-sps-his-millerh700-h7cc2a1-front
H7CC2A3
Miller H700 CC2 ALUM 1 pt Full Body Harness wwaist pad wtongue buckle legs QC chest buckle wSide D-rings size XXL
https://honeywell.scene7.com/is/image/Honeywell65/sps-his-sps-his-millerh700-h7cc2a1-front
H7CC2A4
Miller H700 CC2 ALUM 1 pt Full Body Harness wwaist pad wtongue buckle legs QC chest buckle wSide D-rings size 34XL
https://honeywell.scene7.com/is/image/Honeywell65/sps-his-sps-his-millerh700-h7cc2a1-front
H7CC2A4
Miller H700 CC2 ALUM 1 pt Full Body Harness wwaist pad wtongue buckle legs QC chest buckle wSide D-rings size 34XL
https://honeywell.scene7.com/is/image/Honeywell65/sps-his-sps-his-millerh700-h7cc2a1-front