Products
Products
News and Events
Part Numbers
General Content
/content/sps/us/en/search-results.html

First Responder Boots

Honeywell™ Series BT1000

PREMIUM MODEL

Overview
Ranger™ Series BT1000

Premium, top of the line model, offers complete protection and lightweight comfort. Only rubber boot on the market utilizing athletic spacer mesh material laminated to buoyant, waterproof neoprene. A combination of natural rubber and butyl rubber ensures complete chemical protection to certified standards.

Features and Benefits:

  • 13″ Rubber Pull-on
  • Structural and Liquid Splash Boot
  • Weight (approx) – 6.3 lbs
  • Made in North America
  • Widths: Narrow, Medium Wide Full and half sizes 5 to 16

Certifications:

  • NFPA 1971
  • NFPA 1992
  • CSA and Mustard HD Protocol TOP-8-2-501 (24 hrs)
Others
Name
Description
File Size
Date
Size
First Responder Boots
application/pdf 9.12 MB
9/13/2021
9.12 MB
Name
Description
File Size
Date
Size
First Responder Boots
application/pdf 9.12 MB
9/13/2021
9.12 MB
Name
Description
File Size
Date
Size
First Responder Boots
9.12 MB
9/13/2021
Showing 1 to 10 of 87 parts
Product Number
Part Number
Description
Leaf Category
Thumbnail
BT1000
1000 - Pull on bunker-Insulated,spacer meshing-Lug sole
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-Honeywell-Series-BT1000-main
BT1000
1000 - Pull on bunker-Insulated,spacer meshing-Lug sole
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-Honeywell-Series-BT1000-main
BT1000-030M
RGR RUBBERAEROSPACER - 3M
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-Honeywell-Series-BT1000-main
BT1000-030M
RGR RUBBERAEROSPACER - 3M
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-Honeywell-Series-BT1000-main
BT1000-040M
RGR RUBBERAEROSPACER - 4M
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-Honeywell-Series-BT1000-main
BT1000-040M
RGR RUBBERAEROSPACER - 4M
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-Honeywell-Series-BT1000-main
BT1000-050M
RGR RUBBERAEROSPACER - 5M
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-Honeywell-Series-BT1000-main
BT1000-050M
RGR RUBBERAEROSPACER - 5M
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-Honeywell-Series-BT1000-main
BT1000-050N
RGR RUBBERAEROSPACER - 5N
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-Honeywell-Series-BT1000-main
BT1000-050N
RGR RUBBERAEROSPACER - 5N
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-Honeywell-Series-BT1000-main
BT1000-050W
RGR RUBBERAEROSPACER - 5W
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-Honeywell-Series-BT1000-main
BT1000-050W
RGR RUBBERAEROSPACER - 5W
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-Honeywell-Series-BT1000-main
BT1000-055M
RGR RUBBERAEROSPACER - 5.5M
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-Honeywell-Series-BT1000-main
BT1000-055M
RGR RUBBERAEROSPACER - 5.5M
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-Honeywell-Series-BT1000-main
BT1000-055N
RGR RUBBERAEROSPACER - 5.5N
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-Honeywell-Series-BT1000-main
BT1000-055N
RGR RUBBERAEROSPACER - 5.5N
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-Honeywell-Series-BT1000-main
BT1000-055W
RGR RUBBERAEROSPACER - 5.5W
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-Honeywell-Series-BT1000-main
BT1000-055W
RGR RUBBERAEROSPACER - 5.5W
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-Honeywell-Series-BT1000-main
BT1000-060M
RGR RUBBERAEROSPACER - 6M
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-Honeywell-Series-BT1000-main
BT1000-060M
RGR RUBBERAEROSPACER - 6M
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppe-Honeywell-Series-BT1000-main
Feedback