Portables
Calibration Gases
Single-gas and multi-gas mixtures for monitor calibration
Ensure maximum accuracy with your RAE monitors through effective and efficient calibration with our calibration gases. Stand-alone gas cylinders range in size from 11 liters to 103 liters, and convenient multi-gas mixtures enable calibration of multiple gases at once, including common mixtures such as carbon monoxide, hydrogen sulfide, and combustibles for LEL sensor calibration. Calibration gases can also be purchased as part of portable kits for calibration in the field. Choose between demand-flow and constant-flow regulators based on your needs.
Features and Benefits:
• 300+ gases and vapors available
• 11 - 103 liter volumes
• Single gas and multi-gas mixtures
• Available as portable kits
• Demand-flow and constant-flow regulators
Application:
• Emergency Response
• Environmental Cleanups/ Remediation
• Hazmat Response
• Venue Protection
Technical Note
Name
Description
File Size
Date
Size
Technical Note 173 Operation Guide For Demand-Flow Regulators For Calibration Gases
960.25 KB
12/4/2020
PDF 960.25 KB
Name
Description
File Size
Date
Size
Technical Note 173 Operation Guide For Demand-Flow Regulators For Calibration Gases
960.25 KB
12/4/2020
PDF 960.25 KB
Image
SKU
Description
GASCO2-2000AIR-34
2000ppm CO₂inAir 34L
CG-RK-1
Bottle Striker-Depressurizes gas cylinders permanently for discarding, recycling and secure transport
GASCO2-2500N2-34
2500ppm CO₂inN2 34L
008-3052-000
Demand-flow reg-pumped Instrs
REG-750L-DF
Demand Flow Regulator For 750L aluminium bottles with CGA connector
REG-DF-1
Demand Flow Regulator For disposable bottles and aluminium threaded steel valves, 0.3 LPM chrome brass
GASCO2-2000N2-58
2000ppm CO₂inN2 58L
CB-01
Soft Carry Case For 3 gas cylinders
REG-750L
Manual Regulator For 750L aluminium bottles with CGA connector (0.5 LPM)
400-0073-020
Male Luer connector (pack of 20)