Industrial VRS
VRS General Purpose Series
Medium to high speeds or in electrically noisy environments with relatively small air gaps.
General Purpose VRS sensors are designed for use in applications with medium to high speeds or in electrically noisy environments with relatively small air gaps.
- Self-powered operation
- Direct conversion of actuator speed to output frequency
- Simple installation
- No moving parts
- Designed for use over a wide range of speeds
- Adaptable to a wide variety of configurations
- Customized VRS products for unique speed sensing applications
- Housing diameters: 5/8 in (M16), 3/8 in (M12) mm, 1/4 in (M8), 10/32 in
- Housing materials/styles: stainless steel threaded or smooth
- Terminations: MS3106 connector, preleaded
- Output voltages: 8 Vp-p to 40 Vp-p
Others
- Operating Temperature
- -40 °C to 107 °C [-40 °F to 225 °F]
- -55 °C to 120 °C [-67 °F to 250 °F]
- Vibration
- MIL-STD 202F, Method 204D
- Output Voltage (Peak to Peak) Min.
- 12 Vp-p
- 8 Vp-p
- 20 Vp-p
- 40 Vp-p
- Termination
- MS3106 Connector
- 30 AWG Vinyl-Insulated Leads, 610 mm [24 in]
- 20 AWG Teflon-Insulated Leads, 610 mm [24 in], Conduit Mount
- 32 AWG Teflon-Insulated Leads, 610 mm [24 in]
- 24 AWG Vinyl-Insulated Leads, 610 mm [24 in]
- 20 AWG Teflon-Insulated Leads, 610 mm [24 in]
- Material
- Stainless Steel Threaded
- Surface Speed
- 0,75 m/s [30 in/s]
- 0,50 m/s [20 in/s]
- Optimum Actuator
- 26 DP (Module 0.98) Ferrous Metal Gear
- 28 DP (Module 0.90) Ferrous Metal Gear
- 24 DP (Module 1.06) Ferrous Metal Gear
- 20 DP (Module 1.27) Ferrous Metal Gear
- Coil Resistance
- 155 Ohm
- 190 Ohm
- 45 Ohm to 65 Ohm
- 45 Ohm to 85 Ohm
- Test Condition Specifications
- Surface Speed = 25 m/s [1000 in/s], Gear = 20 DP [Module 1.27), Air Gap = 0.127 mm [0.005 in], Load Resistance = 100 kOhm
- Weight
- 128 g [4.5 oz]
- 35 g [1.2 oz]
- 140 g [5.0 oz]
- 14 g [0.5 oz]
- 42 g [1.5 oz]
- 98 g [3.5 oz]
- 70 g [2.5 oz]
- 84 g [3.0 oz]
- 28 g [1.0 oz]
- Mounting Thread
- 1/4-40 UNS-2A
- 3/8-24 UNF-2A
- 10-32 UNF-2A
- 5/8-18 UNF-2A
- Operating Frequency
- 60 kHz
- 50 kHz
- Inductance
- 15 mH
- 16 mH
- 14 mH
- 25 mH
- Housing Length
- 64 mm [2.50 in]
- 51 mm [2.00 in]
- 55 mm [2.15 in]
- 92 mm [3.60 in]
- 104 mm [4.10 in]
- 23 mm [0.90 in]
- 56 mm [2.20 in]
- 156 mm [6.10 in]
- 13 mm [0.50 in]
- 130 mm [5.10 in]
- 39 mm [1.50 in]
- 59 mm [2.30 in]
- 83 mm [3.25 in]
- 76 mm [3.00 in]
- 25 mm [1.00 in]
- 32 mm [1.25 in]
- 31 mm [1.20 in]
- 100 mm [3.95 in]
- Gear Pitch Range
- 36 DP (Module 0.70) or Coarser
- 32 DP (Module 0.80) or Coarser
- 26 DP (Module 0.98) or Coarser
- 24 DP (Module 1.06) or Coarser
- Pole Piece Shape and Size
- Round; 1,02 mm [0.040 in] Diameter
- Round; 2,36 mm [0.093 in] Diameter
- Round; 1,57 mm [0.062 in] Diameter
- Round; 2,69 mm [0.106 in] Diameter
- Series Name
- General Purpose
- Diameter
- 8,0 mm [0.313 in]
- 9,5 mm [0.375 in]
- 6,4 mm [0.250 in]
- 15,9 mm [0.625 in]
- Available Metric Thread
- M8
Others
- Operating Temperature
- -40 °C to 107 °C [-40 °F to 225 °F]
- -55 °C to 120 °C [-67 °F to 250 °F]
- Vibration
- MIL-STD 202F, Method 204D
- Output Voltage (Peak to Peak) Min.
- 12 Vp-p
- 8 Vp-p
- 20 Vp-p
- 40 Vp-p
- Termination
- MS3106 Connector
- 30 AWG Vinyl-Insulated Leads, 610 mm [24 in]
- 20 AWG Teflon-Insulated Leads, 610 mm [24 in], Conduit Mount
- 32 AWG Teflon-Insulated Leads, 610 mm [24 in]
- 24 AWG Vinyl-Insulated Leads, 610 mm [24 in]
- 20 AWG Teflon-Insulated Leads, 610 mm [24 in]
- Material
- Stainless Steel Threaded
- Surface Speed
- 0,75 m/s [30 in/s]
- 0,50 m/s [20 in/s]
- Optimum Actuator
- 26 DP (Module 0.98) Ferrous Metal Gear
- 28 DP (Module 0.90) Ferrous Metal Gear
- 24 DP (Module 1.06) Ferrous Metal Gear
- 20 DP (Module 1.27) Ferrous Metal Gear
- Coil Resistance
- 155 Ohm
- 190 Ohm
- 45 Ohm to 65 Ohm
- 45 Ohm to 85 Ohm
- Test Condition Specifications
- Surface Speed = 25 m/s [1000 in/s], Gear = 20 DP [Module 1.27), Air Gap = 0.127 mm [0.005 in], Load Resistance = 100 kOhm
- Weight
- 128 g [4.5 oz]
- 35 g [1.2 oz]
- 140 g [5.0 oz]
- 14 g [0.5 oz]
- 42 g [1.5 oz]
- 98 g [3.5 oz]
- 70 g [2.5 oz]
- 84 g [3.0 oz]
- 28 g [1.0 oz]
- Mounting Thread
- 1/4-40 UNS-2A
- 3/8-24 UNF-2A
- 10-32 UNF-2A
- 5/8-18 UNF-2A
- Operating Frequency
- 60 kHz
- 50 kHz
- Inductance
- 15 mH
- 16 mH
- 14 mH
- 25 mH
- Housing Length
- 64 mm [2.50 in]
- 51 mm [2.00 in]
- 55 mm [2.15 in]
- 92 mm [3.60 in]
- 104 mm [4.10 in]
- 23 mm [0.90 in]
- 56 mm [2.20 in]
- 156 mm [6.10 in]
- 13 mm [0.50 in]
- 130 mm [5.10 in]
- 39 mm [1.50 in]
- 59 mm [2.30 in]
- 83 mm [3.25 in]
- 76 mm [3.00 in]
- 25 mm [1.00 in]
- 32 mm [1.25 in]
- 31 mm [1.20 in]
- 100 mm [3.95 in]
- Gear Pitch Range
- 36 DP (Module 0.70) or Coarser
- 32 DP (Module 0.80) or Coarser
- 26 DP (Module 0.98) or Coarser
- 24 DP (Module 1.06) or Coarser
- Pole Piece Shape and Size
- Round; 1,02 mm [0.040 in] Diameter
- Round; 2,36 mm [0.093 in] Diameter
- Round; 1,57 mm [0.062 in] Diameter
- Round; 2,69 mm [0.106 in] Diameter
- Series Name
- General Purpose
- Diameter
- 8,0 mm [0.313 in]
- 9,5 mm [0.375 in]
- 6,4 mm [0.250 in]
- 15,9 mm [0.625 in]
- Available Metric Thread
- M8
- Operating Temperature : -40 °C to 107 °C [-40 °F to 225 °F]|-55 °C to 120 °C [-67 °F to 250 °F]
- Vibration : MIL-STD 202F, Method 204D
- Output Voltage (Peak to Peak) Min. : 12 Vp-p|8 Vp-p|20 Vp-p|40 Vp-p
- Termination : MS3106 Connector|30 AWG Vinyl-Insulated Leads, 610 mm [24 in]|20 AWG Teflon-Insulated Leads, 610 mm [24 in], Conduit Mount|32 AWG Teflon-Insulated Leads, 610 mm [24 in]|24 AWG Vinyl-Insulated Leads, 610 mm [24 in]|20 AWG Teflon-Insulated Leads, 610 mm [24 in]
- Material : Stainless Steel Threaded
- Surface Speed : 0,75 m/s [30 in/s]|0,50 m/s [20 in/s]
- Optimum Actuator : 26 DP (Module 0.98) Ferrous Metal Gear|28 DP (Module 0.90) Ferrous Metal Gear|24 DP (Module 1.06) Ferrous Metal Gear|20 DP (Module 1.27) Ferrous Metal Gear
- Coil Resistance : 155 Ohm|190 Ohm|45 Ohm to 65 Ohm|45 Ohm to 85 Ohm
- Test Condition Specifications : Surface Speed = 25 m/s [1000 in/s], Gear = 20 DP [Module 1.27), Air Gap = 0.127 mm [0.005 in], Load Resistance = 100 kOhm
- Weight : 128 g [4.5 oz]|35 g [1.2 oz]|140 g [5.0 oz]|14 g [0.5 oz]|42 g [1.5 oz]|98 g [3.5 oz]|70 g [2.5 oz]|84 g [3.0 oz]|28 g [1.0 oz]
- Mounting Thread : 1/4-40 UNS-2A|3/8-24 UNF-2A|10-32 UNF-2A|5/8-18 UNF-2A
- Operating Frequency : 60 kHz|50 kHz
- Inductance : 15 mH|16 mH|14 mH|25 mH
- Housing Length : 64 mm [2.50 in]|51 mm [2.00 in]|55 mm [2.15 in]|92 mm [3.60 in]|104 mm [4.10 in]|23 mm [0.90 in]|56 mm [2.20 in]|156 mm [6.10 in]|13 mm [0.50 in]|130 mm [5.10 in]|39 mm [1.50 in]|59 mm [2.30 in]|83 mm [3.25 in]|76 mm [3.00 in]|25 mm [1.00 in]|32 mm [1.25 in]|31 mm [1.20 in]|100 mm [3.95 in]
- Gear Pitch Range : 36 DP (Module 0.70) or Coarser|32 DP (Module 0.80) or Coarser|26 DP (Module 0.98) or Coarser|24 DP (Module 1.06) or Coarser
- Pole Piece Shape and Size : Round; 1,02 mm [0.040 in] Diameter|Round; 2,36 mm [0.093 in] Diameter|Round; 1,57 mm [0.062 in] Diameter|Round; 2,69 mm [0.106 in] Diameter
- Series Name : General Purpose
- Diameter : 8,0 mm [0.313 in]|9,5 mm [0.375 in]|6,4 mm [0.250 in]|15,9 mm [0.625 in]
- Available Metric Thread : M8
Application Note
Name
Description
File Size
Date
Size
Sensors and Switches in Front Loaders
2.58 MB
9/10/2020
PDF 2.58 MB
VRS Industrial Magnetic Speed Sensors Application Note
537.58 KB
9/10/2020
PDF 537.58 KB
Brochure
Name
Description
File Size
Date
Size
Data Sheet
Name
Description
File Size
Date
Size
General Purpose Series Industrial VRS Magnetic Speed Sensors
156.08 KB
9/10/2020
PDF 156.08 KB
Technical Note
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Sensors and Switches in Front Loaders
2.58 MB
9/10/2020
PDF 2.58 MB
VRS Industrial Magnetic Speed Sensors Application Note
537.58 KB
9/10/2020
PDF 537.58 KB
General Purpose Series Industrial VRS Magnetic Speed Sensors
156.08 KB
9/10/2020
PDF 156.08 KB