/content/sps/au/en/search-results.html

Particulate Matter Sensors

IPM Series

Laser-based light scattering particle sensing. PM1.0, PM2.5, PM4.0, PM10. I2C, UART, PWM outputs. Automated intelligent self-calibration.

Overview
Honeywell Intelligent Particulate Matter Sensor (IPM Series) is a laser-based sensor that detects and measures particle concentration using light scattering for monitoring air quality.The detection concentration range is 0 µg/m3 to 1,000 µg/m3. A laser light source illuminates a particle as it is pulled through the detection chamber. As particles pass through the laser beam, the light reflects off the particles and is recorded on the photo or light detector. The light is then analyzed and converted to an electrical signal to calculate particle concentration. Intelligent Self Calibration through a built-in algorithm compensates for sensor drift over lifetime. This self-calibration occurs on each power-on cycle. Features
  • Laser based (class 1) particle light scattering particle sensing
  • Concentration range: 0 µg/m3 to 1,000 µg/m3
  • Long life of up to 8 years with continuous operation
  • Factory calibrated
  • RoHS & REACH compliant
Differentiation
  • Highly accurate particle measurement of (±10 µg/m3 for PM2.5 and PM10) with calibrated sensor outputs
  • Low power consumption, ideal for battery-powered applications
  • Intelligent self-calibration through a built-in algorithm to compensate for sensor drift over lifetime
  • Sleek and robust design achieved through metal housing
  • Flexibility in outputs - two digital – I2C and UART, and one analog – PWM
Value to Customers
  • Allows measurement of particles ranging from 0.3 µm to 10 µm
  • Enables the ability to more accurately and cost-competitively monitor or control environmental particulate
  • Fast response time, responds to environmental conditions in near real time
  • Robust metal design allows for use in harsh environments
Applications
  • Air quality monitors (indoors and outdoors)
  • Air purifiers (commercial and residential)
  • Automotive cabin air purifiers
  • Air quality protection systems (industrial and transportation) HVAC (commercial and residential)
Specifications

Others

  • Accuracy
    • Accuracy of PM2.5: ±10 mg/m³, ±10 % Measured value // PM1,4,10: ±15 mg/m³, ±15 % Measured value
  • Storage Temperature
    • Minimum -30C, typical 25C, maximum 70C
  • Operating Principle
    • Laser-based (class 1) particle light scattering particle sensing
  • Concentration Range
    • 0 mg/m3 to 1,000 mg/m3
  • Output Protocol
    • Flexibility in outputs – two digital: I2C and UART, and one analog: PWM
  • Supply Voltage
    • min 4.75V, typical 5V, max 5.25V -- (5 ±0.25V)
  • Operating Time
    • product life > 8 years ; response time of <6 seconds and data update time of 1 second
  • Package Type
    • Robust metal design allows for use in harsh environments ; regarding actual packaging of the product, the sensors are packed in a plastic tray with 25 sensors per tray (p.9 Section 5 of datasheet)
  • Series Name
    • Intelligent Particulate Matter Sensor (IPM Series)
  • Output Data
    • I2C 16 bits ; UART 8 bits ; PWM output cycle 1000 ms ±5 %
  • Detection
    • Detects particles ranging from 0.3 mm to 10 mm

Others

  • Accuracy
    • Accuracy of PM2.5: ±10 mg/m³, ±10 % Measured value // PM1,4,10: ±15 mg/m³, ±15 % Measured value
  • Storage Temperature
    • Minimum -30C, typical 25C, maximum 70C
  • Operating Principle
    • Laser-based (class 1) particle light scattering particle sensing
  • Concentration Range
    • 0 mg/m3 to 1,000 mg/m3
  • Output Protocol
    • Flexibility in outputs – two digital: I2C and UART, and one analog: PWM
  • Supply Voltage
    • min 4.75V, typical 5V, max 5.25V -- (5 ±0.25V)
  • Operating Time
    • product life > 8 years ; response time of <6 seconds and data update time of 1 second
  • Package Type
    • Robust metal design allows for use in harsh environments ; regarding actual packaging of the product, the sensors are packed in a plastic tray with 25 sensors per tray (p.9 Section 5 of datasheet)
  • Series Name
    • Intelligent Particulate Matter Sensor (IPM Series)
  • Output Data
    • I2C 16 bits ; UART 8 bits ; PWM output cycle 1000 ms ±5 %
  • Detection
    • Detects particles ranging from 0.3 mm to 10 mm
  • Accuracy : Accuracy of PM2.5: ±10 mg/m³, ±10 % Measured value // PM1,4,10: ±15 mg/m³, ±15 % Measured value
  • Storage Temperature : Minimum -30C, typical 25C, maximum 70C
  • Operating Principle : Laser-based (class 1) particle light scattering particle sensing
  • Concentration Range : 0 mg/m3 to 1,000 mg/m3
  • Output Protocol : Flexibility in outputs – two digital: I2C and UART, and one analog: PWM
  • Supply Voltage : min 4.75V, typical 5V, max 5.25V -- (5 ±0.25V)
  • Operating Time : product life > 8 years ; response time of <6 seconds and data update time of 1 second
  • Package Type : Robust metal design allows for use in harsh environments ; regarding actual packaging of the product, the sensors are packed in a plastic tray with 25 sensors per tray (p.9 Section 5 of datasheet)
  • Series Name : Intelligent Particulate Matter Sensor (IPM Series)
  • Output Data : I2C 16 bits ; UART 8 bits ; PWM output cycle 1000 ms ±5 %
  • Detection : Detects particles ranging from 0.3 mm to 10 mm
Data Sheet
Name
Description
File Size
Date
Size
IPM Series - Intelligent Particulate Matter Sensor Datasheet
application/pdf 621.26 KB
4/26/2023
621.26 KB
Installation Instructions
Name
Description
File Size
Date
Size
IPM Series - Installation Instructions
application/pdf 630.17 KB
5/25/2023
630.17 KB
Name
Description
File Size
Date
Size
IPM Series - Intelligent Particulate Matter Sensor Datasheet
621.26 KB
4/26/2023
621.26 KB
IPM Series - Installation Instructions
630.17 KB
5/25/2023
630.17 KB
Name
Description
File Size
Date
Size
IPM Series - Intelligent Particulate Matter Sensor Datasheet
621.26 KB
4/26/2023
IPM Series - Installation Instructions
630.17 KB
5/25/2023