Particulate Matter Sensors
IPM Series
Laser-based light scattering particle sensing. PM1.0, PM2.5, PM4.0, PM10. I2C, UART, PWM outputs. Automated intelligent self-calibration.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Laser based (class 1) particle light scattering particle sensing
- Concentration range: 0 µg/m3 to 1,000 µg/m3
- Long life of up to 8 years with continuous operation
- Factory calibrated
- RoHS & REACH compliant
- Highly accurate particle measurement of (±10 µg/m3 for PM2.5 and PM10) with calibrated sensor outputs
- Low power consumption, ideal for battery-powered applications
- Intelligent self-calibration through a built-in algorithm to compensate for sensor drift over lifetime
- Sleek and robust design achieved through metal housing
- Flexibility in outputs - two digital – I2C and UART, and one analog – PWM
- Allows measurement of particles ranging from 0.3 µm to 10 µm
- Enables the ability to more accurately and cost-competitively monitor or control environmental particulate
- Fast response time, responds to environmental conditions in near real time
- Robust metal design allows for use in harsh environments
- Air quality monitors (indoors and outdoors)
- Air purifiers (commercial and residential)
- Automotive cabin air purifiers
- Air quality protection systems (industrial and transportation) HVAC (commercial and residential)
Others
- Supply Voltage
- min 4.75V, typical 5V, max 5.25V -- (5 ±0.25V)
- Storage Temperature
- Minimum -30C, typical 25C, maximum 70C
- Package Type
- Robust metal design allows for use in harsh environments ; regarding actual packaging of the product, the sensors are packed in a plastic tray with 25 sensors per tray (p.9 Section 5 of datasheet)
- Output Data
- I2C 16 bits ; UART 8 bits ; PWM output cycle 1000 ms ±5 %
- Detection
- Detects particles ranging from 0.3 mm to 10 mm
- Output Protocol
- Flexibility in outputs – two digital: I2C and UART, and one analog: PWM
- Series Name
- Intelligent Particulate Matter Sensor (IPM Series)
- Concentration Range
- 0 mg/m3 to 1,000 mg/m3
- Operating Principle
- Laser-based (class 1) particle light scattering particle sensing
- Accuracy
- Accuracy of PM2.5: ±10 mg/m³, ±10 % Measured value // PM1,4,10: ±15 mg/m³, ±15 % Measured value
- Operating Time
- product life > 8 years ; response time of <6 seconds and data update time of 1 second
Others
- Supply Voltage
- min 4.75V, typical 5V, max 5.25V -- (5 ±0.25V)
- Storage Temperature
- Minimum -30C, typical 25C, maximum 70C
- Package Type
- Robust metal design allows for use in harsh environments ; regarding actual packaging of the product, the sensors are packed in a plastic tray with 25 sensors per tray (p.9 Section 5 of datasheet)
- Output Data
- I2C 16 bits ; UART 8 bits ; PWM output cycle 1000 ms ±5 %
- Detection
- Detects particles ranging from 0.3 mm to 10 mm
- Output Protocol
- Flexibility in outputs – two digital: I2C and UART, and one analog: PWM
- Series Name
- Intelligent Particulate Matter Sensor (IPM Series)
- Concentration Range
- 0 mg/m3 to 1,000 mg/m3
- Operating Principle
- Laser-based (class 1) particle light scattering particle sensing
- Accuracy
- Accuracy of PM2.5: ±10 mg/m³, ±10 % Measured value // PM1,4,10: ±15 mg/m³, ±15 % Measured value
- Operating Time
- product life > 8 years ; response time of <6 seconds and data update time of 1 second
- Supply Voltage : min 4.75V, typical 5V, max 5.25V -- (5 ±0.25V)
- Storage Temperature : Minimum -30C, typical 25C, maximum 70C
- Package Type : Robust metal design allows for use in harsh environments ; regarding actual packaging of the product, the sensors are packed in a plastic tray with 25 sensors per tray (p.9 Section 5 of datasheet)
- Output Data : I2C 16 bits ; UART 8 bits ; PWM output cycle 1000 ms ±5 %
- Detection : Detects particles ranging from 0.3 mm to 10 mm
- Output Protocol : Flexibility in outputs – two digital: I2C and UART, and one analog: PWM
- Series Name : Intelligent Particulate Matter Sensor (IPM Series)
- Concentration Range : 0 mg/m3 to 1,000 mg/m3
- Operating Principle : Laser-based (class 1) particle light scattering particle sensing
- Accuracy : Accuracy of PM2.5: ±10 mg/m³, ±10 % Measured value // PM1,4,10: ±15 mg/m³, ±15 % Measured value
- Operating Time : product life > 8 years ; response time of <6 seconds and data update time of 1 second