Fixed Mount
HF800
The HF800 is a Fixed-mount scanner with DPM capability in a compact design that fits multiple workflows.
Features
- Features
- Integrated LED illumination
Dimensions
- Overall Dimensions
- 54.5x52.5x29mm
Scanning Specifications
- Scanning Range
- 22-480 mm
- Motion Tolerance
- 2.5 m/s
- Scan Pattern
- square
- Decode Capability
- DPM
Hardware
- Engine Type
- 2D
- Host System Interface
- RS-232
Environmental
- Operating Humidity
- <90%
- Storage Temperature Range
- negative 20C to 70C
Standards & Approvals
- Protection Ratings
- IP65
Others
- For Use With
- Auxiliary external illumination
- Form Factor
- Compact industrial scanner
- Application
- Industrial Scanning
- Input Voltage
- 10V-30Vdc
- Standby Current
- 5mA
- Operating Current
- Max 5W
- Operating Temperature
- 0-50 C
- Warranty Duration
- 3 years
- Power Connector Type
- RS-232
Features
- Features
- Integrated LED illumination
Dimensions
- Overall Dimensions
- 54.5x52.5x29mm
Scanning Specifications
- Scanning Range
- 22-480 mm
- Motion Tolerance
- 2.5 m/s
- Scan Pattern
- square
- Decode Capability
- DPM
Hardware
- Engine Type
- 2D
- Host System Interface
- RS-232
Environmental
- Operating Humidity
- <90%
- Storage Temperature Range
- negative 20C to 70C
Standards & Approvals
- Protection Ratings
- IP65
Others
- For Use With
- Auxiliary external illumination
- Form Factor
- Compact industrial scanner
- Application
- Industrial Scanning
- Input Voltage
- 10V-30Vdc
- Standby Current
- 5mA
- Operating Current
- Max 5W
- Operating Temperature
- 0-50 C
- Warranty Duration
- 3 years
- Power Connector Type
- RS-232
- For Use With : Auxiliary external illumination
- Form Factor : Compact industrial scanner
- Application : Industrial Scanning
- Features : Integrated LED illumination
- Overall Dimensions : 54.5x52.5x29mm
- Scanning Range : 22-480 mm
- Motion Tolerance : 2.5 m/s
- Scan Pattern : square
- Decode Capability : DPM
- Engine Type : 2D
- Host System Interface : RS-232
- Input Voltage : 10V-30Vdc
- Standby Current : 5mA
- Operating Current : Max 5W
- Operating Humidity : <90%
- Operating Temperature : 0-50 C
- Storage Temperature Range : negative 20C to 70C
- Protection Ratings : IP65
- Warranty Duration : 3 years
- Power Connector Type : RS-232