/content/sps/au/en/search-results.html

Fixed Mount

HF811

Fixed Mount Scanner

Overview
With Honeywell’s state-of-the-art technology in encoding and decoding, HF811 Fixed-mount 2D Industrial Scanner offers powerful performance, including DPM capabilities, in a compact form factor that can be networked to build a complete manufacturing or warehouse management solution for end users.
Specifications

Features

  • Features
    • Network ready

Dimensions

  • Overall Dimensions
    • (H x W x D): 70 mm x 55 mm x 45 mm

Scanning Specifications

  • Scan Pattern
    • 2D imager
  • Depth of Field
    • 0-1000 mm
  • Decode Capability
    • 1D
    • 2D (QR, Datamatrix, Maxicode, Aztec)
    • DPM
    • PDF417
  • Brightness
    • 0-100k lux

Hardware

  • Host System Interface
    • Ethernet
    • RS232
    • RS485
  • Wireless
    • No

Environmental

  • Storage Temperature Range
    • -20˚C to 70˚C
  • Operating Humidity
    • 0 to 95% relative humidity non-condensing

Standards & Approvals

  • Protection Ratings
    • IP65

Network

  • Communication Protocols
    • Field Bus Protocol (Profinet, EthernetIP, Modbus TCP) voltage alternating current
    • RS232 voltage alternating current
    • RS485 voltage alternating current
    • TCP\IP voltage alternating current

Others

  • Application
    • Industrial Fixed Mount
  • For Use With
    • Auxiliary handheld scanners
  • Form Factor
    • Slot Scanner
  • Input Voltage
    • 10-26.5 volts
  • Operating Temperature
    • 0°C to 50°C
  • Warranty Duration
    • 3 years
  • Power Connector Type
    • M12

Features

  • Features
    • Network ready

Dimensions

  • Overall Dimensions
    • (H x W x D): 70 mm x 55 mm x 45 mm

Scanning Specifications

  • Scan Pattern
    • 2D imager
  • Depth of Field
    • 0-1000 mm
  • Decode Capability
    • 1D
    • 2D (QR, Datamatrix, Maxicode, Aztec)
    • DPM
    • PDF417
  • Brightness
    • 0-100k lux

Hardware

  • Host System Interface
    • Ethernet
    • RS232
    • RS485
  • Wireless
    • No

Environmental

  • Storage Temperature Range
    • -20˚C to 70˚C
  • Operating Humidity
    • 0 to 95% relative humidity non-condensing

Standards & Approvals

  • Protection Ratings
    • IP65

Network

  • Communication Protocols
    • Field Bus Protocol (Profinet, EthernetIP, Modbus TCP) voltage alternating current
    • RS232 voltage alternating current
    • RS485 voltage alternating current
    • TCP\IP voltage alternating current

Others

  • Application
    • Industrial Fixed Mount
  • For Use With
    • Auxiliary handheld scanners
  • Form Factor
    • Slot Scanner
  • Input Voltage
    • 10-26.5 volts
  • Operating Temperature
    • 0°C to 50°C
  • Warranty Duration
    • 3 years
  • Power Connector Type
    • M12
  • Application : Industrial Fixed Mount
  • For Use With : Auxiliary handheld scanners
  • Features : Network ready
  • Form Factor : Slot Scanner
  • Overall Dimensions : (H x W x D): 70 mm x 55 mm x 45 mm
  • Scan Pattern : 2D imager
  • Depth of Field : 0-1000 mm
  • Decode Capability : 1D|2D (QR, Datamatrix, Maxicode, Aztec)|DPM|PDF417
  • Brightness : 0-100k lux
  • Host System Interface : Ethernet|RS232|RS485
  • Wireless : No
  • Input Voltage : 10-26.5 volts
  • Storage Temperature Range : -20˚C to 70˚C
  • Operating Temperature : 0°C to 50°C
  • Operating Humidity : 0 to 95% relative humidity non-condensing
  • Protection Ratings : IP65
  • Warranty Duration : 3 years
  • Communication Protocols : Field Bus Protocol (Profinet, EthernetIP, Modbus TCP) voltage alternating current|RS232 voltage alternating current|RS485 voltage alternating current|TCP\IP voltage alternating current
  • Power Connector Type : M12
Data Sheet
Name
Description
File Size
Date
Size
HF810 & HF811 Fixed Mount Scanners Datasheet
application/pdf 89.4 KB
10/14/2022
89.4 KB
Manuals and Guides
Name
Description
File Size
Date
Size
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
User Guide: HF810 and HF811 Fixed Mount Scanners (HF81x-EN-UG-01 Rev A)
application/pdf 2.46 MB
5/22/2023
2.46 MB
Quick Start Guide: HF810 and HF811 Fixed Mount Scanners (HF81x-EN-QS-01 Rev A)
application/pdf 246.59 KB
2/22/2023
246.59 KB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: HF810 and HF811 Fixed Mount Scanners (HF81x-ML-RS-02 Rev A)
application/pdf 941.78 KB
1/9/2023
941.78 KB
Name
Description
File Size
Date
Size
HF810 & HF811 Fixed Mount Scanners Datasheet
89.4 KB
10/14/2022
89.4 KB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
1.16 MB
11/17/2023
1.16 MB
User Guide: HF810 and HF811 Fixed Mount Scanners (HF81x-EN-UG-01 Rev A)
2.46 MB
5/22/2023
2.46 MB
Quick Start Guide: HF810 and HF811 Fixed Mount Scanners (HF81x-EN-QS-01 Rev A)
246.59 KB
2/22/2023
246.59 KB
Regulatory Sheet: HF810 and HF811 Fixed Mount Scanners (HF81x-ML-RS-02 Rev A)
941.78 KB
1/9/2023
941.78 KB
Name
Description
File Size
Date
Size
HF810 & HF811 Fixed Mount Scanners Datasheet
89.4 KB
10/14/2022
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
1.16 MB
11/17/2023
User Guide: HF810 and HF811 Fixed Mount Scanners (HF81x-EN-UG-01 Rev A)
2.46 MB
5/22/2023
Quick Start Guide: HF810 and HF811 Fixed Mount Scanners (HF81x-EN-QS-01 Rev A)
246.59 KB
2/22/2023
Regulatory Sheet: HF810 and HF811 Fixed Mount Scanners (HF81x-ML-RS-02 Rev A)
941.78 KB
1/9/2023