/content/sps/au/en/search-results.html

General Purpose Handheld

Fusion 3780 Handheld/Hands-Free Scanner

Fusion 3780 Handheld/Hands-Free Scanner

Overview

The Fusion™: 3780 laser barcode scanner is ideal for medium-volume retailers. It combines omnidirectional and single-line laser scanning into a lightweight, ergonomic handheld device that’:s also affordable. And the scanner&apos:s automatic stand detection lets you seamlessly switch from handheld to hands-free presentation scanning on the fly.

  • Automatic In-Stand Detection: Hands-free operation for presentation scanning reduces operator fatigue.
  • Sleep Mode With IR Wake Up: Multiple sleep modes reduce power consumption, extending life and lowering cost of operation.
  • Optional Integration of RF EAS Antenna: Increases efficiency by simultaneously deactivating RF EAS tags and decoding bar codes.
  • Primary Omnidirectional Scan Pattern: Aggressive scanning in any orientation, increasing throughput.
  • Secondary Single-Line Scan Pattern: With a push of a button, switch to a targeted single-line for menu scanning applications.

The Fusion 3780 is an affordable handheld devices that provides omnidirectional laser scanning plus single-line scanning capability for standard 1D and GS1 DataBar symbologies. The device’:s 20-line scan pattern provides superior scanning over existing single line handheld scanners making it ideal for medium-volume retailers, including specialty stores, pharmacies, liquor stores, and convenience stores.The Fusion 3780 scanner also offers attractive features and options that increase operator control, productivity and ease of use even further.Patented CodeGate™: technology lets you easily target the desired barcode and complete data transmission with the press of a single button. Automatic in-stand operation lets you scan barcodes hands free. The adjustable stand features 50 degrees of tilt and three locking positions so your cashiers can position the scanner for their individual comfort and optimal performance. Stabilized with a weighted metal base: hard-mount the stand to a checkout counter or wall. Optional integration of RF EAS Antenna increases efficiency by letting you simultaneously deactivate RF EAS tags and decode barcodes. Standard features such as Flash ROM, MetroSelect™: and MetroSet™:2 programming, and user replaceable cables protect your investment by enabling the Fusion 3780 scanner to grow with you and your application needs.

Specifications

Features

  • Features
    • CodeGate™ Technology
    • Flash ROM, MetroSelect™ and MetroSet™2 Programming
    • Omni-Directional & Single Line Scanning
    • Simultaneous Deactivation of RF EAS Tags & Barcode Decoding

Dimensions

  • Overall Dimensions
    • 18.9 x 6.5 x 7.3 cm
    • 7.4 x 2.6 x 2.9 in

Scanning Specifications

  • Depth of Field
    • 1 - 12 in
  • Decode Capability
    • 1D
  • Scan Pattern
    • Omni-Directional
  • Print Contrast
    • 35
  • Skew
    • 60
  • Scanning Range
    • Standard range (SR)
  • Pitch
    • 60

Network

  • Bluetooth
    • No
  • Bluetooth Specifications
    • N/A

Hardware

  • Wireless
    • No
  • Host System Interface
    • KBW
    • OCIA
    • RS-232
    • RS-485
    • USB
  • Engine Type
    • 1D Laser

Electrical

  • Standby Power
    • 1

Environmental

  • Operating Humidity
    • 5 - 95 %

Standards & Approvals

  • Drop Specifications
    • Multiple 1.5 m (5 ft) drops

Others

  • Form Factor
    • Gun Shape
  • Input Voltage
    • 5 V DC
  • Operating Power
    • 1.4 W
  • Operating Temperature
    • - 20 - 40 °C
  • Warranty Duration
    • 3 yr
  • Brand
    • Honeywell
  • Power Connector Type
    • Corded

Features

  • Features
    • CodeGate™ Technology
    • Flash ROM, MetroSelect™ and MetroSet™2 Programming
    • Omni-Directional & Single Line Scanning
    • Simultaneous Deactivation of RF EAS Tags & Barcode Decoding

Dimensions

  • Overall Dimensions
    • 18.9 x 6.5 x 7.3 cm
    • 7.4 x 2.6 x 2.9 in

Scanning Specifications

  • Depth of Field
    • 1 - 12 in
  • Decode Capability
    • 1D
  • Scan Pattern
    • Omni-Directional
  • Print Contrast
    • 35
  • Skew
    • 60
  • Scanning Range
    • Standard range (SR)
  • Pitch
    • 60

Network

  • Bluetooth
    • No
  • Bluetooth Specifications
    • N/A

Hardware

  • Wireless
    • No
  • Host System Interface
    • KBW
    • OCIA
    • RS-232
    • RS-485
    • USB
  • Engine Type
    • 1D Laser

Electrical

  • Standby Power
    • 1

Environmental

  • Operating Humidity
    • 5 - 95 %

Standards & Approvals

  • Drop Specifications
    • Multiple 1.5 m (5 ft) drops

Others

  • Form Factor
    • Gun Shape
  • Input Voltage
    • 5 V DC
  • Operating Power
    • 1.4 W
  • Operating Temperature
    • - 20 - 40 °C
  • Warranty Duration
    • 3 yr
  • Brand
    • Honeywell
  • Power Connector Type
    • Corded
  • Form Factor : Gun Shape
  • Features : CodeGate™ Technology|Flash ROM, MetroSelect™ and MetroSet™2 Programming|Omni-Directional & Single Line Scanning|Simultaneous Deactivation of RF EAS Tags & Barcode Decoding
  • Overall Dimensions : 18.9 x 6.5 x 7.3 cm|7.4 x 2.6 x 2.9 in
  • Depth of Field : 1 - 12 in
  • Decode Capability : 1D
  • Scan Pattern : Omni-Directional
  • Print Contrast : 35
  • Skew : 60
  • Scanning Range : Standard range (SR)
  • Pitch : 60
  • Bluetooth : No
  • Bluetooth Specifications : N/A
  • Wireless : No
  • Host System Interface : KBW|OCIA|RS-232|RS-485|USB
  • Engine Type : 1D Laser
  • Standby Power : 1
  • Input Voltage : 5 V DC
  • Operating Power : 1.4 W
  • Operating Humidity : 5 - 95 %
  • Operating Temperature : - 20 - 40 °C
  • Drop Specifications : Multiple 1.5 m (5 ft) drops
  • Warranty Duration : 3 yr
  • Brand : Honeywell
  • Power Connector Type : Corded
Data Sheet
Name
Description
File Size
Date
Size
Fusion 3780 Handheld Scanner Data Sheet
application/pdf 327.85 KB
10/7/2021
327.85 KB
Manuals and Guides
Name
Description
File Size
Date
Size
MS3780 Fusion User's Guide - English (00-02269 Rev J)
application/pdf 718.53 KB
10/7/2021
718.53 KB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
Name
Description
File Size
Date
Size
MS3780 Fusion User's Guide - English (00-02269 Rev J)
718.53 KB
10/7/2021
718.53 KB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
1.16 MB
11/17/2023
1.16 MB
Fusion 3780 Handheld Scanner Data Sheet
327.85 KB
10/7/2021
327.85 KB
Name
Description
File Size
Date
Size
Fusion 3780 Handheld Scanner Data Sheet
327.85 KB
10/7/2021
MS3780 Fusion User's Guide - English (00-02269 Rev J)
718.53 KB
10/7/2021
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
1.16 MB
11/17/2023
Product Number
Image
SKU
Description
alt
3780-38-7
3780 Scanner Gray, USB
alt
3780-41
3780 Scanner RS-232
alt
3780-41-BD
BULK FUSION SCR,RS232/LTPN
alt
3780-47-7
3780 Scanner KBW
alt
MK3780-61A38
USB Kit: dark gray scanner (MS3780-38), stand (46-00225-3), coiled low speed USB cable (53-53235-N-3), and documentation
alt
MK3780-61A38/EAS
USB Kit: dark gray scanner w/ EAS (MS3780-120/EAS), stand (46-00225-3), USB EAS No PowerLink cable (55-55809x-N-E-3) and documentation
alt
MK3780-61A40
3780 Scanner Dark Gray, Stand, USB Cable
alt
MK3780-61A40-PS4
3780 Scanner USB Cable
alt
MK3780-61B41
RS232 Kit: dark gray scanner (MS3780-41), stand (46-00225-3), US power supply (46-00525), coiled RS232 PowerLink cable (53-53000-3) and documentation
alt
MK3780-61C41
Fusion RS232 kit (EU power): dark gray scanner (MS3780-41), stand (46-00225-3), EU power supply (46-00526), coiled RS232 PowerLink cable (53-53000-3) and documentation
Image
SKU
Description
alt
3780-38-7
3780 Scanner Gray, USB
alt
3780-41
3780 Scanner RS-232
alt
3780-41-BD
BULK FUSION SCR,RS232/LTPN
alt
3780-47-7
3780 Scanner KBW
alt
MK3780-61A38
USB Kit: dark gray scanner (MS3780-38), stand (46-00225-3), coiled low speed USB cable (53-53235-N-3), and documentation
alt
MK3780-61A38/EAS
USB Kit: dark gray scanner w/ EAS (MS3780-120/EAS), stand (46-00225-3), USB EAS No PowerLink cable (55-55809x-N-E-3) and documentation
alt
MK3780-61A40
3780 Scanner Dark Gray, Stand, USB Cable
alt
MK3780-61A40-PS4
3780 Scanner USB Cable
alt
MK3780-61B41
RS232 Kit: dark gray scanner (MS3780-41), stand (46-00225-3), US power supply (46-00525), coiled RS232 PowerLink cable (53-53000-3) and documentation
alt
MK3780-61C41
Fusion RS232 kit (EU power): dark gray scanner (MS3780-41), stand (46-00225-3), EU power supply (46-00526), coiled RS232 PowerLink cable (53-53000-3) and documentation