/content/sps/au/en/search-results.html

General Purpose Handheld

HH490 Handheld 2D Area-Imaging Scanner

HH490 is designed for commercial environments requiring high speed 1D/2D scanning operations. The imager is able to read bar codes rapidly and continuously, even when reading damaged, partially obscured, or poorly printed bar codes.

Overview
The HH490 is a new generation of handheld 2D area-imaging scanner, designed to fulfill a wide variety of customers’ scanning needs in various applications and scenarios. Examples include membership identification, payment at shopping malls and supermarkets, hotel registration, applications at hospitals and schools, or any place where data needs to be read and identified quickly. HH490 offers excellent 1D and 2D barcode scanning performance at an affordable price. It provides fast scanning for a variety of scanning needs, helps customers quickly obtain data, simplifies operational procedures, and greatly improves the management efficiency of your business. Put simply, the HH490 makes scanning easier and faster! To handle today’s commercial deployment challenges and large-scale infrastructures, the HH490 is equipped with Honeywell’s advanced EZ Config and POS drivers, which greatly simplify the configuration process and saves time. HH490 is fully backward-compatible with existing HH400 accessories, it helps original customers greatly reduce cost and protect original investment.
Specifications

Features

  • Features
    • Honeywell Operational Intelligence

Dimensions

  • Overall Dimensions
    • 72.5mm×125mm×154mm (2.85 in *4.92 in *6.06 in)

Scanning Specifications

  • Scanning Range
    • 35mm-430mm(13mil UPC-A)
  • Decode Capability
    • 1D/2D
  • Scan Pattern
    • Array
  • Brightness
    • 0 - 100000 lux
  • Depth of Field
    • 35mm-430mm(13mil UPC-A)
  • Motion Tolerance
    • 75 cm/s

Hardware

  • Engine Type
    • 2D
  • Aimer Type
    • Area Image
  • Host System Interface
    • USB, RS-232
  • Wireless
    • Corded

Electrical

  • Smart Battery
    • N/A

Environmental

  • Storage Temperature Range
    • -40°C to 60°C (-40°F to 140°F)
  • Operating Humidity
    • 0% to 95% relative humidity

Standards & Approvals

  • Tumble Specifications
    • 250, 0.5 m (1.6 ft tumbles)
  • Drop Specifications
    • 1.2m
  • Protection Ratings
    • IP40

Others

  • Form Factor
    • Gun shape
  • For Use With
    • EZ Config Tool
  • Application
    • Point of Sale, Retail
  • Operating Power
    • 2 W
  • Input Voltage
    • 4 - 5.5 V DC
  • Operating Temperature
    • 0 - 50 °C32 - 122 °F
  • Warranty Duration
    • 3 years
  • Power Connector Type
    • usb

Features

  • Features
    • Honeywell Operational Intelligence

Dimensions

  • Overall Dimensions
    • 72.5mm×125mm×154mm (2.85 in *4.92 in *6.06 in)

Scanning Specifications

  • Scanning Range
    • 35mm-430mm(13mil UPC-A)
  • Decode Capability
    • 1D/2D
  • Scan Pattern
    • Array
  • Brightness
    • 0 - 100000 lux
  • Depth of Field
    • 35mm-430mm(13mil UPC-A)
  • Motion Tolerance
    • 75 cm/s

Hardware

  • Engine Type
    • 2D
  • Aimer Type
    • Area Image
  • Host System Interface
    • USB, RS-232
  • Wireless
    • Corded

Electrical

  • Smart Battery
    • N/A

Environmental

  • Storage Temperature Range
    • -40°C to 60°C (-40°F to 140°F)
  • Operating Humidity
    • 0% to 95% relative humidity

Standards & Approvals

  • Tumble Specifications
    • 250, 0.5 m (1.6 ft tumbles)
  • Drop Specifications
    • 1.2m
  • Protection Ratings
    • IP40

Others

  • Form Factor
    • Gun shape
  • For Use With
    • EZ Config Tool
  • Application
    • Point of Sale, Retail
  • Operating Power
    • 2 W
  • Input Voltage
    • 4 - 5.5 V DC
  • Operating Temperature
    • 0 - 50 °C32 - 122 °F
  • Warranty Duration
    • 3 years
  • Power Connector Type
    • usb
  • Features : Honeywell Operational Intelligence
  • Form Factor : Gun shape
  • For Use With : EZ Config Tool
  • Application : Point of Sale, Retail
  • Overall Dimensions : 72.5mm×125mm×154mm (2.85 in *4.92 in *6.06 in)
  • Scanning Range : 35mm-430mm(13mil UPC-A)
  • Decode Capability : 1D/2D
  • Scan Pattern : Array
  • Brightness : 0 - 100000 lux
  • Depth of Field : 35mm-430mm(13mil UPC-A)
  • Motion Tolerance : 75 cm/s
  • Engine Type : 2D
  • Aimer Type : Area Image
  • Host System Interface : USB, RS-232
  • Wireless : Corded
  • Smart Battery : N/A
  • Operating Power : 2 W
  • Input Voltage : 4 - 5.5 V DC
  • Storage Temperature Range : -40°C to 60°C (-40°F to 140°F)
  • Operating Temperature : 0 - 50 °C32 - 122 °F
  • Operating Humidity : 0% to 95% relative humidity
  • Tumble Specifications : 250, 0.5 m (1.6 ft tumbles)
  • Drop Specifications : 1.2m
  • Protection Ratings : IP40
  • Warranty Duration : 3 years
  • Power Connector Type : usb
Data Sheet
Name
Description
File Size
Date
Size
HH490 Scanner Data Sheet
application/pdf 163.44 KB
6/13/2022
163.44 KB
Manuals and Guides
Name
Description
File Size
Date
Size
HH490 Guick Start Guide (HH490-EN-QS-01 Rev A)
application/pdf 395.16 KB
6/13/2022
395.16 KB
HH490 User Guide (HH490-EN-UG-01 REV A)
application/pdf 5.64 MB
6/13/2022
5.64 MB
Regulatory Information
Name
Description
File Size
Date
Size
HH490 Regulatory Sheet (HH490-ML-RS-01 Rev A)
application/pdf 1.28 MB
6/13/2022
1.28 MB
Name
Description
File Size
Date
Size
HH490 Guick Start Guide (HH490-EN-QS-01 Rev A)
395.16 KB
6/13/2022
395.16 KB
HH490 Scanner Data Sheet
163.44 KB
6/13/2022
163.44 KB
HH490 User Guide (HH490-EN-UG-01 REV A)
5.64 MB
6/13/2022
5.64 MB
HH490 Regulatory Sheet (HH490-ML-RS-01 Rev A)
1.28 MB
6/13/2022
1.28 MB
Name
Description
File Size
Date
Size
HH490 Scanner Data Sheet
163.44 KB
6/13/2022
HH490 Guick Start Guide (HH490-EN-QS-01 Rev A)
395.16 KB
6/13/2022
HH490 User Guide (HH490-EN-UG-01 REV A)
5.64 MB
6/13/2022
HH490 Regulatory Sheet (HH490-ML-RS-01 Rev A)
1.28 MB
6/13/2022