/content/sps/au/en/search-results.html

General Purpose Handheld

HH492 Handheld 2D Area-Imaging Performance Scanner

HH492 is designed for business environment requiring fast scanning solution with industrial grade durability, delivering optimal scanning capabilities.

Overview
As Honeywell’s new-generation 2D image wireless scanner, HH492 integrates GEN7 platform and 1472 module to decode all standard 1D/2D barcodes. The base allows for data transmission through the BLE module while also charging the device. These key features make the HH492 a valuable asset in inventory management in government departments, distribution centers express delivery outlets, retail, where fast barcode scanning and identification are required.

The Honeywell HH492 makes scanning easier and faster helping users quickly obtain data and minimizing input errors, which allows for increased productivity and simplified workflow.
Specifications

Dimensions

  • Overall Dimensions
    • Charger/Communication Base: 130 mm x 86 mm x 85 mm (5.1 in x 3.4 in x 3.3 in)
    • Dimensions (L x W x H): 64 mm x 166 mm x 84 mm (2.5 in x 6.5 in x 3.3 in

Scanning Specifications

  • Scanning Range
    • Max: 400mm for 13 mil UPC
    • Min: 5mm for 20 mil QR
  • Number of Scans
    • Up to 50,000 scans per charge
  • Scan Pattern
    • Area Imager CMOS (1040 x 720 pixel array)
  • Motion Tolerance
    • 25cm/s (9.8in/s) for 13 mil UPC at optimal focus
  • Decode Capability
    • 1D
    • 2D
    • DotCode
    • PDF
  • Depth of Field
    • Up to 400mm for 13 mil UPC

Network

  • Bluetooth Specifications
    • 5.0
  • Bluetooth
    • Yes

Hardware

  • Wireless
    • Yes
  • Engine Type
    • Area Imager Scanning
  • Host System Interface
    • HID
    • USB
  • Aimer Type
    • Area Imager

Electrical

  • Battery Types
    • Li-Ion

Environmental

  • Storage Temperature Range
    • Scanner/Communication Base: -40°C to 60°C (-40°F to 140°F)
  • Operating Humidity
    • 0% to 95% relative humidity

Standards & Approvals

  • Drop Specifications
    • Communication Base: 1.0m (3.3ft) concrete floor
    • Scanner: 1.5m (4.9ft) concrete floor
  • Protection Ratings
    • IP40

Others

  • Form Factor
    • Charger/Communication Base: 130 mm x 86 mm x 85 mm (5.1 in x 3.4 in x 3.3 in)
    • Dimensions (L x W x H): 64 mm x 166 mm x 84 mm (2.5 in x 6.5 in x 3.3 in
  • For Use With
    • Charge and Communication base
    • USB Dongle
  • Application
    • Manufacturing
    • Retail
    • T&L
  • Battery Capacity
    • 2730 mAh
  • Operating Power
    • 2.5 W (500mA @ 5V USB input)
    • 5W (1000mA @ 5V Adaptor input)
  • Operating Temperature
    • Communication Base: Charging: 5°C to 40°C (41°F to 104°F) Non-Charging: 0°C to 50°C (32°F to 122°F)
    • Scanner: Charging: 5°C to 40°C (41°F to 104°F) Non-Charging: -20°C to 50°C (-4°F to 122°F)
  • Warranty Duration
    • 3 years
  • Power Connector Type
    • Charge and Communication base
    • USB Dongle

Dimensions

  • Overall Dimensions
    • Charger/Communication Base: 130 mm x 86 mm x 85 mm (5.1 in x 3.4 in x 3.3 in)
    • Dimensions (L x W x H): 64 mm x 166 mm x 84 mm (2.5 in x 6.5 in x 3.3 in

Scanning Specifications

  • Scanning Range
    • Max: 400mm for 13 mil UPC
    • Min: 5mm for 20 mil QR
  • Number of Scans
    • Up to 50,000 scans per charge
  • Scan Pattern
    • Area Imager CMOS (1040 x 720 pixel array)
  • Motion Tolerance
    • 25cm/s (9.8in/s) for 13 mil UPC at optimal focus
  • Decode Capability
    • 1D
    • 2D
    • DotCode
    • PDF
  • Depth of Field
    • Up to 400mm for 13 mil UPC

Network

  • Bluetooth Specifications
    • 5.0
  • Bluetooth
    • Yes

Hardware

  • Wireless
    • Yes
  • Engine Type
    • Area Imager Scanning
  • Host System Interface
    • HID
    • USB
  • Aimer Type
    • Area Imager

Electrical

  • Battery Types
    • Li-Ion

Environmental

  • Storage Temperature Range
    • Scanner/Communication Base: -40°C to 60°C (-40°F to 140°F)
  • Operating Humidity
    • 0% to 95% relative humidity

Standards & Approvals

  • Drop Specifications
    • Communication Base: 1.0m (3.3ft) concrete floor
    • Scanner: 1.5m (4.9ft) concrete floor
  • Protection Ratings
    • IP40

Others

  • Form Factor
    • Charger/Communication Base: 130 mm x 86 mm x 85 mm (5.1 in x 3.4 in x 3.3 in)
    • Dimensions (L x W x H): 64 mm x 166 mm x 84 mm (2.5 in x 6.5 in x 3.3 in
  • For Use With
    • Charge and Communication base
    • USB Dongle
  • Application
    • Manufacturing
    • Retail
    • T&L
  • Battery Capacity
    • 2730 mAh
  • Operating Power
    • 2.5 W (500mA @ 5V USB input)
    • 5W (1000mA @ 5V Adaptor input)
  • Operating Temperature
    • Communication Base: Charging: 5°C to 40°C (41°F to 104°F) Non-Charging: 0°C to 50°C (32°F to 122°F)
    • Scanner: Charging: 5°C to 40°C (41°F to 104°F) Non-Charging: -20°C to 50°C (-4°F to 122°F)
  • Warranty Duration
    • 3 years
  • Power Connector Type
    • Charge and Communication base
    • USB Dongle
  • Form Factor : Charger/Communication Base: 130 mm x 86 mm x 85 mm (5.1 in x 3.4 in x 3.3 in)|Dimensions (L x W x H): 64 mm x 166 mm x 84 mm (2.5 in x 6.5 in x 3.3 in
  • For Use With : Charge and Communication base|USB Dongle
  • Application : Manufacturing|Retail|T&L
  • Overall Dimensions : Charger/Communication Base: 130 mm x 86 mm x 85 mm (5.1 in x 3.4 in x 3.3 in)|Dimensions (L x W x H): 64 mm x 166 mm x 84 mm (2.5 in x 6.5 in x 3.3 in
  • Scanning Range : Max: 400mm for 13 mil UPC|Min: 5mm for 20 mil QR
  • Number of Scans : Up to 50,000 scans per charge
  • Scan Pattern : Area Imager CMOS (1040 x 720 pixel array)
  • Motion Tolerance : 25cm/s (9.8in/s) for 13 mil UPC at optimal focus
  • Decode Capability : 1D|2D|DotCode|PDF
  • Depth of Field : Up to 400mm for 13 mil UPC
  • Bluetooth Specifications : 5.0
  • Bluetooth : Yes
  • Wireless : Yes
  • Engine Type : Area Imager Scanning
  • Host System Interface : HID|USB
  • Aimer Type : Area Imager
  • Battery Capacity : 2730 mAh
  • Operating Power : 2.5 W (500mA @ 5V USB input)|5W (1000mA @ 5V Adaptor input)
  • Battery Types : Li-Ion
  • Storage Temperature Range : Scanner/Communication Base: -40°C to 60°C (-40°F to 140°F)
  • Operating Temperature : Communication Base: Charging: 5°C to 40°C (41°F to 104°F) Non-Charging: 0°C to 50°C (32°F to 122°F)|Scanner: Charging: 5°C to 40°C (41°F to 104°F) Non-Charging: -20°C to 50°C (-4°F to 122°F)
  • Operating Humidity : 0% to 95% relative humidity
  • Drop Specifications : Communication Base: 1.0m (3.3ft) concrete floor|Scanner: 1.5m (4.9ft) concrete floor
  • Protection Ratings : IP40
  • Warranty Duration : 3 years
  • Power Connector Type : Charge and Communication base|USB Dongle
Data Sheet
Name
Description
File Size
Date
Size
HH492 Scanner Data Sheet - EN
application/pdf 64.13 KB
8/7/2023
64.13 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Quick Start Guide: HH492 (HH492-EN-QS-01 Rev B)
application/pdf 202.1 KB
9/27/2023
202.1 KB
User Guide: HH492 - English (HH492-EN-UG-01 Rev B)
application/pdf 1.57 MB
9/27/2023
1.57 MB
Regulatory Information
Name
Description
File Size
Date
Size
HH492VGA OSS License
application/pdf 8.39 MB
10/18/2023
8.39 MB
Name
Description
File Size
Date
Size
HH492 Scanner Data Sheet - EN
application/pdf 64.13 KB
8/7/2023
64.13 KB
HH492VGA OSS License
application/pdf 8.39 MB
10/18/2023
8.39 MB
Quick Start Guide: HH492 (HH492-EN-QS-01 Rev B)
application/pdf 202.1 KB
9/27/2023
202.1 KB
User Guide: HH492 - English (HH492-EN-UG-01 Rev B)
application/pdf 1.57 MB
9/27/2023
1.57 MB
Name
Description
File Size
Date
Size
HH492 Scanner Data Sheet - EN
64.13 KB
8/7/2023
Quick Start Guide: HH492 (HH492-EN-QS-01 Rev B)
202.1 KB
9/27/2023
User Guide: HH492 - English (HH492-EN-UG-01 Rev B)
1.57 MB
9/27/2023
HH492VGA OSS License
8.39 MB
10/18/2023
Product Number
Image
SKU
Description
alt
HH492-R1-1USB
Scanner KIT,HH492,Wireless,2D,BLK,Charge and Communication Base(Base-100-2-492),1.5m USB CBL(50177360-001),India
alt
HH492-R1-1USB-5
Scanner KIT,HH492,Wireless,2D,BLK,Charge and Communication Base(Base-100-2-492),1.5m USB CBL(50177360-001)
alt
HH492-R1-1USB-5-I
HH492,Wireless,2D,BLK,Charge and Communication Base(Base-100-2-492),1.5m USB CBL(50177360-001),India
alt
HH492-R1-1USB-I
Scanner KIT,HH492,Wireless, 2D,BLK,DONGLE, 1.5m USB CBL(50177348-001) for Charging, India
Image
SKU
Description
alt
HH492-R1-1USB
Scanner KIT,HH492,Wireless,2D,BLK,Charge and Communication Base(Base-100-2-492),1.5m USB CBL(50177360-001),India
alt
HH492-R1-1USB-5
Scanner KIT,HH492,Wireless,2D,BLK,Charge and Communication Base(Base-100-2-492),1.5m USB CBL(50177360-001)
alt
HH492-R1-1USB-5-I
HH492,Wireless,2D,BLK,Charge and Communication Base(Base-100-2-492),1.5m USB CBL(50177360-001),India
alt
HH492-R1-1USB-I
Scanner KIT,HH492,Wireless, 2D,BLK,DONGLE, 1.5m USB CBL(50177348-001) for Charging, India