/content/sps/au/en/search-results.html

General Purpose Handheld

Hyperion 1300g Light Industrial Scanner

Hyperion 1300g Light Industrial Scanner

Overview

The Hyperion™: 1300g linear-imaging barcode scanner is ideal for scan-intensive and light industrial applications. It features an ideal balance of performance, ergonomics and best-in-class durability (as in tough-enough-to-hammer-nails durable). For years of hassle-free, getting-the-job-done performance, the Hyperion 1300g scanner is the one.

  • Highly Versatile: Eliminates the need to purchase specialty scanners by providing the ability to read out to 18 inches (457mm) on 13 mil bar codes, as well as high density bar code reading in a single device.
  • Superior Hand-Held Scanning: Increases throughput by offering intuitive and aggressive hand-held scanning performance.
  • Remote MasterMind®: Scanner Management Software: Provides a quick and convenient solution for IT administrators seeking to manage all scanners within their network from a single remote location.
  • Automatic Interface Detection: Supports all popular interfaces in one device, replacing the time consuming process of scanning programming bar codes with automatic interface detection and configuration.
  • Comfortable, Ergonomic Design: Ensures operator comfort and productivity with a gun-shaped form factor optimized for intensive hand-held scanning.
  • Class-Leading Durability: Increases up time and reduces service costs with a reliable design that utilizes no moving parts and full impact resistant bumpers.

We built the Hyperion 1300g linear-imaging barcode scanner to give you outstanding performance, versatility and durability.The 1300g scanner is fast and intuitive to use. Even better, it eliminates the need to buy specialty scanners. That’:s because the 1300g scanner lets you read 13 mil barcodes out to 45.7 cm (18 in) and high-density barcodes as small as 3 mil.And with no moving parts to wear out, the Hyperion 1300g scanner is one of the toughest general duty scanners on the market –: so tough, in fact, you can hammer nails with it!If you value aggressive scan performance and outstanding durability in a general duty handheld linear scanner, the Hyperion 1300g scanner is the one.

Specifications

Features

  • Features
    • Automatic Interface Detection

Dimensions

  • Overall Dimensions
    • 15 x 11.2 x 7.9 cm
    • 5.9 x 4.4 x 3.1 in

Scanning Specifications

  • Depth of Field
    • 0.5 - 26 in
  • Scanning Range
    • Standard range (SR)
  • Print Contrast
    • 20
  • Pitch
    • 65
  • Brightness
    • 0 - 70000 lux
  • Skew
    • 65
  • Scan Pattern
    • Single Scan Line
  • Motion Tolerance
    • 51 cm/s (20 in/s)
  • Decode Capability
    • 1D

Network

  • Bluetooth
    • No
  • Bluetooth Specifications
    • N/A

Hardware

  • Host System Interface
    • KBW
    • RS-232
    • RS-232C
    • RS-485
    • USB
  • Wireless
    • No
  • Engine Type
    • 1D Imager

Electrical

  • Standby Power
    • 0.63

Environmental

  • Storage Temperature Range
    • - 40 - 140 °F
    • - 40 - 60 °C
  • Operating Humidity
    • 0 - 95 %

Standards & Approvals

  • Drop Specifications
    • 50 1.5 m (5 ft) drops to concrete
  • Protection Ratings
    • IP41

Others

  • Form Factor
    • Gun Shape
  • Operating Power
    • 1 W
  • Input Voltage
    • 5 V DC
  • Operating Temperature
    • 0 - 50 °C
    • 32 - 122 °F
  • Warranty Duration
    • 5 yr
  • Brand
    • Honeywell
  • Power Connector Type
    • Corded

Features

  • Features
    • Automatic Interface Detection

Dimensions

  • Overall Dimensions
    • 15 x 11.2 x 7.9 cm
    • 5.9 x 4.4 x 3.1 in

Scanning Specifications

  • Depth of Field
    • 0.5 - 26 in
  • Scanning Range
    • Standard range (SR)
  • Print Contrast
    • 20
  • Pitch
    • 65
  • Brightness
    • 0 - 70000 lux
  • Skew
    • 65
  • Scan Pattern
    • Single Scan Line
  • Motion Tolerance
    • 51 cm/s (20 in/s)
  • Decode Capability
    • 1D

Network

  • Bluetooth
    • No
  • Bluetooth Specifications
    • N/A

Hardware

  • Host System Interface
    • KBW
    • RS-232
    • RS-232C
    • RS-485
    • USB
  • Wireless
    • No
  • Engine Type
    • 1D Imager

Electrical

  • Standby Power
    • 0.63

Environmental

  • Storage Temperature Range
    • - 40 - 140 °F
    • - 40 - 60 °C
  • Operating Humidity
    • 0 - 95 %

Standards & Approvals

  • Drop Specifications
    • 50 1.5 m (5 ft) drops to concrete
  • Protection Ratings
    • IP41

Others

  • Form Factor
    • Gun Shape
  • Operating Power
    • 1 W
  • Input Voltage
    • 5 V DC
  • Operating Temperature
    • 0 - 50 °C
    • 32 - 122 °F
  • Warranty Duration
    • 5 yr
  • Brand
    • Honeywell
  • Power Connector Type
    • Corded
  • Features : Automatic Interface Detection
  • Form Factor : Gun Shape
  • Overall Dimensions : 15 x 11.2 x 7.9 cm|5.9 x 4.4 x 3.1 in
  • Depth of Field : 0.5 - 26 in
  • Scanning Range : Standard range (SR)
  • Print Contrast : 20
  • Pitch : 65
  • Brightness : 0 - 70000 lux
  • Skew : 65
  • Scan Pattern : Single Scan Line
  • Motion Tolerance : 51 cm/s (20 in/s)
  • Decode Capability : 1D
  • Bluetooth : No
  • Bluetooth Specifications : N/A
  • Host System Interface : KBW|RS-232|RS-232C|RS-485|USB
  • Wireless : No
  • Engine Type : 1D Imager
  • Operating Power : 1 W
  • Standby Power : 0.63
  • Input Voltage : 5 V DC
  • Storage Temperature Range : - 40 - 140 °F|- 40 - 60 °C
  • Operating Humidity : 0 - 95 %
  • Operating Temperature : 0 - 50 °C|32 - 122 °F
  • Drop Specifications : 50 1.5 m (5 ft) drops to concrete
  • Protection Ratings : IP41
  • Warranty Duration : 5 yr
  • Brand : Honeywell
  • Power Connector Type : Corded
Data Sheet
Name
Description
File Size
Date
Size
Hyperion 1300g Light-Industrial Scanner Data Sheet
application/pdf 180.96 KB
10/7/2021
180.96 KB
Manuals and Guides
Name
Description
File Size
Date
Size
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
Hyperion 1300g Linear Scanner Quick Start Guide
application/pdf 419.2 KB
10/7/2021
419.2 KB
Hyperion 1300g User's Guide
application/pdf 1.42 MB
10/7/2021
1.42 MB
Honeywell Hyperion 1300g Scanner Stand Installation Guide
application/pdf 192.92 KB
10/7/2021
192.92 KB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: Hyperion 1300g (RegSht-1300-02 Rev B)
application/pdf 950.21 KB
3/7/2023
950.21 KB
Name
Description
File Size
Date
Size
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
1.16 MB
11/17/2023
1.16 MB
Regulatory Sheet: Hyperion 1300g (RegSht-1300-02 Rev B)
950.21 KB
3/7/2023
950.21 KB
Hyperion 1300g Light-Industrial Scanner Data Sheet
180.96 KB
10/7/2021
180.96 KB
Hyperion 1300g Linear Scanner Quick Start Guide
419.2 KB
10/7/2021
419.2 KB
Hyperion 1300g User's Guide
1.42 MB
10/7/2021
1.42 MB
Honeywell Hyperion 1300g Scanner Stand Installation Guide
192.92 KB
10/7/2021
192.92 KB
Name
Description
File Size
Date
Size
Hyperion 1300g Light-Industrial Scanner Data Sheet
180.96 KB
10/7/2021
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
1.16 MB
11/17/2023
Hyperion 1300g Linear Scanner Quick Start Guide
419.2 KB
10/7/2021
Hyperion 1300g User's Guide
1.42 MB
10/7/2021
Honeywell Hyperion 1300g Scanner Stand Installation Guide
192.92 KB
10/7/2021
Regulatory Sheet: Hyperion 1300g (RegSht-1300-02 Rev B)
950.21 KB
3/7/2023
Product Number
Image
SKU
Description
alt
1300G-1
Scanner only: 1D, ivory, RS232/USB/KBW/IBM
alt
1300G-1-07835
1300G,ID,IVORY,KBW,USB,232,GERMAN,CORDED
alt
1300G-1KBW
KBW Kit: 1D, ivory scanner (1300g-1), KBW PS2 5V Power 3m coiled cable (CBL-720-300-C00) and documentation
alt
1300G-1USB
USB Kit: 1D, ivory scanner (1300g-1), USB Type A 3m straight cable (CBL-500-300-S00) and documentation
alt
1300G-2
Scanner only: 1D, black, RS232/USB/KBW/IBM
alt
1300G-2-05416
1300G-2,BLACK,KBW,USB,232,IBM,CORDED
alt
1300G-2-05654
1300G-2,BLACK,CARESTREAM CUSTOM
alt
1300G-2-05853K
1300G-2 KIT, DELL, CUSTOM CR
alt
1300G-2-06211K
1300G-2,BLACK SCANNER ONLY INTUIT CUS DE
alt
1300G-2-06270K
1300G-2 KIT FOR BMX, RS232 CUSTOM DR
Image
SKU
Description
alt
1300G-1
Scanner only: 1D, ivory, RS232/USB/KBW/IBM
alt
1300G-1-07835
1300G,ID,IVORY,KBW,USB,232,GERMAN,CORDED
alt
1300G-1KBW
KBW Kit: 1D, ivory scanner (1300g-1), KBW PS2 5V Power 3m coiled cable (CBL-720-300-C00) and documentation
alt
1300G-1USB
USB Kit: 1D, ivory scanner (1300g-1), USB Type A 3m straight cable (CBL-500-300-S00) and documentation
alt
1300G-2
Scanner only: 1D, black, RS232/USB/KBW/IBM
alt
1300G-2-05416
1300G-2,BLACK,KBW,USB,232,IBM,CORDED
alt
1300G-2-05654
1300G-2,BLACK,CARESTREAM CUSTOM
alt
1300G-2-05853K
1300G-2 KIT, DELL, CUSTOM CR
alt
1300G-2-06211K
1300G-2,BLACK SCANNER ONLY INTUIT CUS DE
alt
1300G-2-06270K
1300G-2 KIT FOR BMX, RS232 CUSTOM DR