/content/sps/au/en/search-results.html

General Purpose Handheld

SG20T Tethered Scanner

SG20T Tethered Scanner

Overview

Speed up your customers’: checkout experience with an SG20 handheld scanner –: ergonomically designed for countertop scanning applications in retail, office, library, and light manufacturing.

  • Available with 2D imaging technology for highly responsive, dependable scanning.
  • Distinctive, ergonomic styling maximizes comfort and saves countertop space.
  • Integrates seamlessly with point of sale systems, iOS and AndroidTM devices, personal computers and common software solutions.
  • Choice of options matched to your scanning needs: 1D or 2D scan engines, laser- or LED-based aimer, tethered or Bluetooth wireless.
  • Large LED indicator provides effective visual operational feedback.

With more motion tolerance than competing devices, the SG20 series ensures you can scan all common 1D and 2D barcodes easily and consistently.The SG20 series&apos: arching profile is perfect for tight spaces. Its over-sized multi-color LED lightpipe provides a bright, visual cue to confirm a successful scan –: a helpful feature in noisy environments. And options abound.Choose the scan engine matched to your needs: either 1D (linear), 2D with laser aimer, or 2D with LED aimer ideal for customer-facing applications. Now you can standardize on a single scanner family across your operation, while providing the right solution for your varied applications.For healthcare or food service applications with special sanitation requirements, the SG20 series also includes a healthcare configuration. It features a disinfectant-ready housing to withstand the harmful effects of frequent chemical wipe downs. This healthcare model also includes an LED-based aimer that&apos:s ideal for patient-facing applications.And regardless of the configuration, the entire SG20 line is priced for affordability and value.The SG20 series is also available with matching accessories, such as scan stands and holders that enable hands-free scanning. They free up counter or desktop space too.

Specifications

Features

  • Features
    • Multi-Color LED Lightpipe

Dimensions

  • Overall Dimensions
    • 20 x 6.1 x 6.5 cm
    • 7.9 x 2.4 x 2.6 in

Scanning Specifications

  • Decode Capability
    • 1D/2D
  • Scanning Range
    • Standard range (SR)
  • Print Contrast
    • 20
  • Brightness
    • 0 - 100000 lux

Network

  • Bluetooth Specifications
    • v2.1
  • Bluetooth
    • Yes

Hardware

  • Engine Type
    • 2D
  • Host System Interface
    • KBW
    • RS-232
    • USB
  • Wireless
    • No

Environmental

  • Operating Humidity
    • 5 - 95 %
  • Storage Temperature Range
    • - 20 - 60 °C
    • - 4 - 140 °F

Standards & Approvals

  • Protection Ratings
    • IP30
  • Drop Specifications
    • Multiple 1.2 m (4 ft) drops to concrete

Others

  • Form Factor
    • Curved
  • Operating Temperature
    • 0 - 50 °C
    • 32 - 122 °F
  • Warranty Duration
    • 5 yr
  • Brand
    • Honeywell
  • Power Connector Type
    • Corded

Features

  • Features
    • Multi-Color LED Lightpipe

Dimensions

  • Overall Dimensions
    • 20 x 6.1 x 6.5 cm
    • 7.9 x 2.4 x 2.6 in

Scanning Specifications

  • Decode Capability
    • 1D/2D
  • Scanning Range
    • Standard range (SR)
  • Print Contrast
    • 20
  • Brightness
    • 0 - 100000 lux

Network

  • Bluetooth Specifications
    • v2.1
  • Bluetooth
    • Yes

Hardware

  • Engine Type
    • 2D
  • Host System Interface
    • KBW
    • RS-232
    • USB
  • Wireless
    • No

Environmental

  • Operating Humidity
    • 5 - 95 %
  • Storage Temperature Range
    • - 20 - 60 °C
    • - 4 - 140 °F

Standards & Approvals

  • Protection Ratings
    • IP30
  • Drop Specifications
    • Multiple 1.2 m (4 ft) drops to concrete

Others

  • Form Factor
    • Curved
  • Operating Temperature
    • 0 - 50 °C
    • 32 - 122 °F
  • Warranty Duration
    • 5 yr
  • Brand
    • Honeywell
  • Power Connector Type
    • Corded
  • Form Factor : Curved
  • Features : Multi-Color LED Lightpipe
  • Overall Dimensions : 20 x 6.1 x 6.5 cm|7.9 x 2.4 x 2.6 in
  • Decode Capability : 1D/2D
  • Scanning Range : Standard range (SR)
  • Print Contrast : 20
  • Brightness : 0 - 100000 lux
  • Bluetooth Specifications : v2.1
  • Bluetooth : Yes
  • Engine Type : 2D
  • Host System Interface : KBW|RS-232|USB
  • Wireless : No
  • Operating Humidity : 5 - 95 %
  • Storage Temperature Range : - 20 - 60 °C|- 4 - 140 °F
  • Operating Temperature : 0 - 50 °C|32 - 122 °F
  • Protection Ratings : IP30
  • Drop Specifications : Multiple 1.2 m (4 ft) drops to concrete
  • Warranty Duration : 5 yr
  • Brand : Honeywell
  • Power Connector Type : Corded
Data Sheet
Name
Description
File Size
Date
Size
SG20 General Duty Handheld Scanner Data Sheet
application/pdf 390.12 KB
10/7/2021
390.12 KB
Manuals and Guides
Name
Description
File Size
Date
Size
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
SG20 Desktop Adjustable Stand Instructions
application/pdf 335.68 KB
10/7/2021
335.68 KB
SG20 Bluetooth Base Station Quick Start guide
application/pdf 822.79 KB
10/7/2021
822.79 KB
SG20B Cordless Scanner and Bluetooth Base Station User's Guide
application/pdf 5.3 MB
10/7/2021
5.3 MB
SG20 Charge Base Instructions
application/pdf 3.77 MB
10/7/2021
3.77 MB
SG20 Desktop/Wall Mount Holder Instructions
application/pdf 336.03 KB
10/7/2021
336.03 KB
SG20T Tethered Scanner User's Guide
application/pdf 3.11 MB
10/7/2021
3.11 MB
SG20 Flexible Stand Instructions
application/pdf 457.89 KB
10/7/2021
457.89 KB
SG20 Holder Base Instructions (P/N DOC-SG20-HBI02)
application/pdf 438.5 KB
10/7/2021
438.5 KB
SG20B Battery Information
application/pdf 512.91 KB
10/7/2021
512.91 KB
SG20B Cordless Scanner Quick Start Guide
application/pdf 940 KB
10/7/2021
940 KB
Regulatory Information
Name
Description
File Size
Date
Size
SG20 Bluetooth Base Station Compliance Insert (DOC-SG20BS-CI05 Rev B)
application/pdf 1.13 MB
10/7/2021
1.13 MB
SG20T Compliance Insert (P/N DOC-SG20T-CI06)
application/pdf 2.42 MB
10/7/2021
2.42 MB
SG20B Compliance Insert (P/N DOC-SG20B-CI07)
application/pdf 3.34 MB
10/7/2021
3.34 MB
SG20B Charge Base Compliance Insert (DOC-SG20BC-CI03 Rev B)
application/pdf 783.31 KB
10/7/2021
783.31 KB
Name
Description
File Size
Date
Size
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
SG20 Bluetooth Base Station Compliance Insert (DOC-SG20BS-CI05 Rev B)
application/pdf 1.13 MB
10/7/2021
1.13 MB
SG20 Desktop Adjustable Stand Instructions
application/pdf 335.68 KB
10/7/2021
335.68 KB
SG20 Bluetooth Base Station Quick Start guide
application/pdf 822.79 KB
10/7/2021
822.79 KB
SG20T Compliance Insert (P/N DOC-SG20T-CI06)
application/pdf 2.42 MB
10/7/2021
2.42 MB
SG20B Cordless Scanner and Bluetooth Base Station User's Guide
application/pdf 5.3 MB
10/7/2021
5.3 MB
SG20 Charge Base Instructions
application/pdf 3.77 MB
10/7/2021
3.77 MB
SG20B Compliance Insert (P/N DOC-SG20B-CI07)
application/pdf 3.34 MB
10/7/2021
3.34 MB
SG20 Desktop/Wall Mount Holder Instructions
application/pdf 336.03 KB
10/7/2021
336.03 KB
SG20T Tethered Scanner User's Guide
application/pdf 3.11 MB
10/7/2021
3.11 MB
SG20 Flexible Stand Instructions
application/pdf 457.89 KB
10/7/2021
457.89 KB
SG20B Charge Base Compliance Insert (DOC-SG20BC-CI03 Rev B)
application/pdf 783.31 KB
10/7/2021
783.31 KB
SG20 General Duty Handheld Scanner Data Sheet
application/pdf 390.12 KB
10/7/2021
390.12 KB
SG20 Holder Base Instructions (P/N DOC-SG20-HBI02)
application/pdf 438.5 KB
10/7/2021
438.5 KB
SG20B Battery Information
application/pdf 512.91 KB
10/7/2021
512.91 KB
SG20B Cordless Scanner Quick Start Guide
application/pdf 940 KB
10/7/2021
940 KB
Name
Description
File Size
Date
Size
SG20 General Duty Handheld Scanner Data Sheet
390.12 KB
10/7/2021
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
1.16 MB
11/17/2023
SG20 Desktop Adjustable Stand Instructions
335.68 KB
10/7/2021
SG20 Bluetooth Base Station Quick Start guide
822.79 KB
10/7/2021
SG20B Cordless Scanner and Bluetooth Base Station User's Guide
5.3 MB
10/7/2021
SG20 Charge Base Instructions
3.77 MB
10/7/2021
SG20 Desktop/Wall Mount Holder Instructions
336.03 KB
10/7/2021
SG20T Tethered Scanner User's Guide
3.11 MB
10/7/2021
SG20 Flexible Stand Instructions
457.89 KB
10/7/2021
SG20 Holder Base Instructions (P/N DOC-SG20-HBI02)
438.5 KB
10/7/2021
SG20B Battery Information
512.91 KB
10/7/2021
SG20B Cordless Scanner Quick Start Guide
940 KB
10/7/2021
SG20 Bluetooth Base Station Compliance Insert (DOC-SG20BS-CI05 Rev B)
1.13 MB
10/7/2021
SG20T Compliance Insert (P/N DOC-SG20T-CI06)
2.42 MB
10/7/2021
SG20B Compliance Insert (P/N DOC-SG20B-CI07)
3.34 MB
10/7/2021
SG20B Charge Base Compliance Insert (DOC-SG20BC-CI03 Rev B)
783.31 KB
10/7/2021