/content/sps/au/en/search-results.html

General Purpose Handheld

Voyager 1200g General Duty Scanner

Voyager 1200g General Duty Scanner

Overview

Voyager™: 1200g (wired) laser barcode scanners are built on the world’:s best-selling single-line laser scanner platform. They aggressively scan virtually all linear barcodes. And they do an exceptional job of reading poor quality and even damaged barcodes.

  • Superior Out-of-Box Experience: Simplifies set up with tool-free stand assembly: automatic in-stand detection and configuration: and automatic interface detection and configuration.
  • CodeGate®: Technology: Enables users to ensure that the desired bar code is scanned before transmitting data, making the scanner ideal for use in menu scanning applications.
  • Multi-Interface: Minimizes costs by delivering support for USB, keyboard wedge, and RS232 interfaces in a single scanner.
  • Class-Leading Presentation Scanning: Increases throughput by providing object detection and automatic in-stand detection and configuration.
  • Outstanding Scan Performance on Poor Quality and Damaged Bar Codes: Maintains productivity by providing a worry-free linear scanning solution that minimizes the need for manual data entry.
  • Contemporary, Ergonomic Design: Ensures operator comfort and productivity by incorporating an integrated finger groove in a sleek, lightweight industrial design that fits well in most hands.

The Voyager 1200g (wired) barcode scanners give you able-bodied performance and flexibility for a wide variety of hands-free and handheld scanning applications. Regardless of the model you choose, these Voyager scanners deliver aggressive scan performance on virtually all linear barcodes.Decode poorly printed, smudged, faded and other difficult-to-read barcodes with ease. Scan high-density barcodes, too, with resolution down to 3.5 mil. In most cases, that eliminates the need to purchase specialty scanners. And take advantage of the Voyager scanner’:s class-leading, hands-free presentation scanning. It maximizes throughput with updated object detection and automatic in-stand detection and configuration.We designed these Voyager scanners to decrease your downtime and service costs too. Single shock-mounted PCB delivers greater impact resistance. Recessed button is protected by an integrated rubber co-mold that minimizes the impact of accidental drops. Designed with a protected, scratch-resistant glass window and an IP42-rating. And if you ever misplace a scanner, the Voyager’:s paging system uses visual and auditory signals to help you find the missing device quickly.

Specifications

Features

  • Features
    • CodeGate™ Technology
    • Object Detection

Dimensions

  • Overall Dimensions
    • 3 x 7.1 x 3.8 in
    • 6.6 x 18 x 9.7 cm

Scanning Specifications

  • Skew
    • 70
  • Depth of Field
    • 0 - 14.4 in
  • Scanning Range
    • Standard range (SR)
  • Scan Pattern
    • Single Scan Line
  • Pitch
    • 60
  • Brightness
    • 0 - 70000 lux
  • Print Contrast
    • 10
  • Decode Capability
    • 1D

Network

  • Bluetooth Specifications
    • N/A
  • Bluetooth
    • No

Hardware

  • Engine Type
    • 1D Laser
  • Host System Interface
    • KBW
    • RS-232
    • RS-232C
    • RS-485
    • USB
  • Aimer Type
    • LED
  • Wireless
    • No

Electrical

  • Standby Power
    • 0.35

Environmental

  • Storage Temperature Range
    • - 20 - 60 °C
    • - 4 - 140 °F
  • Operating Humidity
    • 0 - 95 %

Standards & Approvals

  • Protection Ratings
    • IP42
  • Drop Specifications
    • 30 1.5 m (5 ft) drops to concrete

Others

  • Form Factor
    • Curved
  • Input Voltage
    • 5 V DC
  • Operating Power
    • 0.7 W
  • Operating Temperature
    • 0 - 50 °C
    • 32 - 122 °F
  • Warranty Duration
    • 5 yr
  • Brand
    • Honeywell
  • Power Connector Type
    • Corded

Features

  • Features
    • CodeGate™ Technology
    • Object Detection

Dimensions

  • Overall Dimensions
    • 3 x 7.1 x 3.8 in
    • 6.6 x 18 x 9.7 cm

Scanning Specifications

  • Skew
    • 70
  • Depth of Field
    • 0 - 14.4 in
  • Scanning Range
    • Standard range (SR)
  • Scan Pattern
    • Single Scan Line
  • Pitch
    • 60
  • Brightness
    • 0 - 70000 lux
  • Print Contrast
    • 10
  • Decode Capability
    • 1D

Network

  • Bluetooth Specifications
    • N/A
  • Bluetooth
    • No

Hardware

  • Engine Type
    • 1D Laser
  • Host System Interface
    • KBW
    • RS-232
    • RS-232C
    • RS-485
    • USB
  • Aimer Type
    • LED
  • Wireless
    • No

Electrical

  • Standby Power
    • 0.35

Environmental

  • Storage Temperature Range
    • - 20 - 60 °C
    • - 4 - 140 °F
  • Operating Humidity
    • 0 - 95 %

Standards & Approvals

  • Protection Ratings
    • IP42
  • Drop Specifications
    • 30 1.5 m (5 ft) drops to concrete

Others

  • Form Factor
    • Curved
  • Input Voltage
    • 5 V DC
  • Operating Power
    • 0.7 W
  • Operating Temperature
    • 0 - 50 °C
    • 32 - 122 °F
  • Warranty Duration
    • 5 yr
  • Brand
    • Honeywell
  • Power Connector Type
    • Corded
  • Form Factor : Curved
  • Features : CodeGate™ Technology|Object Detection
  • Overall Dimensions : 3 x 7.1 x 3.8 in|6.6 x 18 x 9.7 cm
  • Skew : 70
  • Depth of Field : 0 - 14.4 in
  • Scanning Range : Standard range (SR)
  • Scan Pattern : Single Scan Line
  • Pitch : 60
  • Brightness : 0 - 70000 lux
  • Print Contrast : 10
  • Decode Capability : 1D
  • Bluetooth Specifications : N/A
  • Bluetooth : No
  • Engine Type : 1D Laser
  • Host System Interface : KBW|RS-232|RS-232C|RS-485|USB
  • Aimer Type : LED
  • Wireless : No
  • Standby Power : 0.35
  • Input Voltage : 5 V DC
  • Operating Power : 0.7 W
  • Storage Temperature Range : - 20 - 60 °C|- 4 - 140 °F
  • Operating Humidity : 0 - 95 %
  • Operating Temperature : 0 - 50 °C|32 - 122 °F
  • Protection Ratings : IP42
  • Drop Specifications : 30 1.5 m (5 ft) drops to concrete
  • Warranty Duration : 5 yr
  • Brand : Honeywell
  • Power Connector Type : Corded
Data Sheet
Name
Description
File Size
Date
Size
Voyager 1200g Laser Scanner Data Sheet
application/pdf 353.74 KB
10/7/2021
353.74 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Honeywell CCBOO-010BT Scanner Mount Wall Installation User Guide (CCB00-010BT-INST Rev B)
application/pdf 100.07 KB
10/7/2021
100.07 KB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
User Guide for Voyager 1200g, 1202g, 1202g-BF - English (VG1200-UG Rev H)
application/pdf 3.75 MB
1/26/2024
3.75 MB
Voyager 1200g Single-Line Laser Scanner Quick Start Guide
application/pdf 423.1 KB
10/7/2021
423.1 KB
Voyager 1200g Holder Installation
application/pdf 220.54 KB
10/7/2021
220.54 KB
Voyager 1200g Scanner Stand Installation Guide
application/pdf 361.09 KB
10/7/2021
361.09 KB
Voyager 1202 Battery End Cap and Battery Latch Installation Instructions
application/pdf 848.01 KB
10/7/2021
848.01 KB
Voyager 1202g Cordless Single-Line Bar Code Scanner Quick Start Guide
application/pdf 762.33 KB
10/7/2021
762.33 KB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: Voyager 1200g (RegSht-1200-01 Rev B)
application/pdf 1.98 MB
1/10/2023
1.98 MB
Regulatory Sheet: CCB00 (CCB00-MULT-RS-05 Rev A)
application/pdf 1.57 MB
10/31/2022
1.57 MB
Regulatory Sheet: Multi-Bay Battery Charger MB4-BAT-SCN01 (RegSht-MBC-01 Rev A)
application/pdf 739.37 KB
1/12/2023
739.37 KB
Name
Description
File Size
Date
Size
Honeywell CCBOO-010BT Scanner Mount Wall Installation User Guide (CCB00-010BT-INST Rev B)
application/pdf 100.07 KB
10/7/2021
100.07 KB
Regulatory Sheet: Voyager 1200g (RegSht-1200-01 Rev B)
application/pdf 1.98 MB
1/10/2023
1.98 MB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
Voyager 1200g Laser Scanner Data Sheet
application/pdf 353.74 KB
10/7/2021
353.74 KB
User Guide for Voyager 1200g, 1202g, 1202g-BF - English (VG1200-UG Rev H)
application/pdf 3.75 MB
1/26/2024
3.75 MB
Voyager 1200g Single-Line Laser Scanner Quick Start Guide
application/pdf 423.1 KB
10/7/2021
423.1 KB
Voyager 1200g Holder Installation
application/pdf 220.54 KB
10/7/2021
220.54 KB
Regulatory Sheet: CCB00 (CCB00-MULT-RS-05 Rev A)
application/pdf 1.57 MB
10/31/2022
1.57 MB
Voyager 1200g Scanner Stand Installation Guide
application/pdf 361.09 KB
10/7/2021
361.09 KB
Regulatory Sheet: Multi-Bay Battery Charger MB4-BAT-SCN01 (RegSht-MBC-01 Rev A)
application/pdf 739.37 KB
1/12/2023
739.37 KB
Voyager 1202 Battery End Cap and Battery Latch Installation Instructions
application/pdf 848.01 KB
10/7/2021
848.01 KB
Voyager 1202g Cordless Single-Line Bar Code Scanner Quick Start Guide
application/pdf 762.33 KB
10/7/2021
762.33 KB
Name
Description
File Size
Date
Size
Voyager 1200g Laser Scanner Data Sheet
353.74 KB
10/7/2021
Honeywell CCBOO-010BT Scanner Mount Wall Installation User Guide (CCB00-010BT-INST Rev B)
100.07 KB
10/7/2021
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
1.16 MB
11/17/2023
User Guide for Voyager 1200g, 1202g, 1202g-BF - English (VG1200-UG Rev H)
3.75 MB
1/26/2024
Voyager 1200g Single-Line Laser Scanner Quick Start Guide
423.1 KB
10/7/2021
Voyager 1200g Holder Installation
220.54 KB
10/7/2021
Voyager 1200g Scanner Stand Installation Guide
361.09 KB
10/7/2021
Voyager 1202 Battery End Cap and Battery Latch Installation Instructions
848.01 KB
10/7/2021
Voyager 1202g Cordless Single-Line Bar Code Scanner Quick Start Guide
762.33 KB
10/7/2021
Regulatory Sheet: Voyager 1200g (RegSht-1200-01 Rev B)
1.98 MB
1/10/2023
Regulatory Sheet: CCB00 (CCB00-MULT-RS-05 Rev A)
1.57 MB
10/31/2022
Regulatory Sheet: Multi-Bay Battery Charger MB4-BAT-SCN01 (RegSht-MBC-01 Rev A)
739.37 KB
1/12/2023
Product Number
Image
SKU
Description
alt
1200G-1KBW-1
KBW Kit: 1D, ivory scanner (1200g-1), rigid presentation stand (STND-19R02-002-4), KBW PS2 5V Power 3m coiled cable (CBL-720-300-C00) and documentation
alt
1200G-2KBW-1
1200G Scanner, KBW Kit, 1D Black
Image
SKU
Description
alt
1200G-1KBW-1
KBW Kit: 1D, ivory scanner (1200g-1), rigid presentation stand (STND-19R02-002-4), KBW PS2 5V Power 3m coiled cable (CBL-720-300-C00) and documentation
alt
1200G-2KBW-1
1200G Scanner, KBW Kit, 1D Black