/content/sps/au/en/search-results.html

General Purpose Handheld

Voyager 1202g General Duty Scanner

Voyager 1202g General Duty Scanner

Overview

Voyager™: 1202g (wireless) laser barcode scanners are built on the world’:s best-selling single-line laser scanner platform. They aggressively scan virtually all linear barcodes. And they do an exceptional job of reading poor quality and even damaged barcodes.

  • Long Battery Life and Tool-Free Battery Removal: The user-preferred Lithium ion battery provides 12 hours or more of use, depending on scanning volume, and the field-replaceable battery can be exchanged quickly and easily, without the use of tools.
  • Remote MasterMind™: Ready: Reduces total cost of ownership by providing a turnkey remote device man-agement solution that easily manages and tracks usage of installed devices.
  • Paging Functionality: Simply press the button on the base to locate your lost scanner: Voyager 1202g responds with a series of beeps and blinking lights on its indicator panel.
  • Excellent Poor Quality Code Reading:Increases throughput and reduces the potential for hand-keyed errors by quickly scanning a variety of 1D bar codes, including those that are damaged or smudged.
  • Automatic Interface Configuration: Supports all popular interfaces in one device, replacing the time consuming process of scanning programming bar codes with auto-matic interface detection and configuration.
  • Bluetooth®:WirelessTechnology: Facilitates scanning of all standard 1D bar codes 10 meters (33 feet) or more away from the base, depending on the user’:s environment.

The Voyager 1202g (wireless) barcode scanners give you able-bodied performance and flexibility for a wide variety of hands-free and handheld scanning applications. Regardless of the model you choose, these Voyager scanners deliver aggressive scan performance on virtually all linear barcodes.Decode poorly printed, smudged, faded and other difficult-to-read barcodes with ease. Scan high-density barcodes, too, with resolution down to 3.5 mil. In most cases, that eliminates the need to purchase specialty scanners. And take advantage of the Voyager scanner’:s class-leading, hands-free presentation scanning. It maximizes throughput with updated object detection and automatic in-stand detection and configuration.We designed these Voyager scanners to decrease your downtime and service costs too. Single shock-mounted PCB delivers greater impact resistance. Recessed button is protected by an integrated rubber co-mold that minimizes the impact of accidental drops. Designed with a protected, scratch-resistant glass window and an IP42-rating. The Voyager 1202g wireless model incorporates a Bluetooth®: Class 2 radio. You’:ll have unrestricted movement up to 10 m (33 ft) from the base, and up to 30 m (100 ft) with a clear line-of-sight between scanner and base.And if you ever misplace a scanner, the Voyager’:s paging system uses visual and auditory signals to help you find the missing device quickly.

Specifications

Features

  • Features
    • CodeGate™ Technology
    • Object Detection

Dimensions

  • Overall Dimensions
    • 18 x 6.6 x 9.2 cm
    • 7.1 x 2.6 x 3.6 in

Scanning Specifications

  • Scanning Range
    • Standard range (SR)
  • Decode Capability
    • 1D
  • Depth of Field
    • 0 - 14.4 in
  • Brightness
    • 0 - 70000 lux
  • Skew
    • 70
  • Print Contrast
    • 10
  • Pitch
    • 60
  • Number of Scans
    • 45000
  • Scan Pattern
    • Single Scan Line

Network

  • Bluetooth Specifications
    • v2.1
  • Bluetooth
    • Yes

Hardware

  • Host System Interface
    • KBW
    • RS-232
    • RS-485
    • USB
  • Wireless
    • Yes
  • Engine Type
    • 1D Laser
  • Aimer Type
    • LED

Electrical

  • Battery Types
    • Super Capacitor

Environmental

  • Storage Temperature Range
    • - 5 - 35 °C
    • 23 - 95 °F
  • Operating Humidity
    • 0 - 95 %

Standards & Approvals

  • Drop Specifications
    • 30 1.5 m (5ft) drops to concrete
  • Protection Ratings
    • IP42

Others

  • Form Factor
    • Curved
  • Operating Temperature
    • 41 - 104 °F
    • 5 - 40 °C
  • Warranty Duration
    • 3 yr
  • Brand
    • Honeywell
  • Power Connector Type
    • Cordless

Features

  • Features
    • CodeGate™ Technology
    • Object Detection

Dimensions

  • Overall Dimensions
    • 18 x 6.6 x 9.2 cm
    • 7.1 x 2.6 x 3.6 in

Scanning Specifications

  • Scanning Range
    • Standard range (SR)
  • Decode Capability
    • 1D
  • Depth of Field
    • 0 - 14.4 in
  • Brightness
    • 0 - 70000 lux
  • Skew
    • 70
  • Print Contrast
    • 10
  • Pitch
    • 60
  • Number of Scans
    • 45000
  • Scan Pattern
    • Single Scan Line

Network

  • Bluetooth Specifications
    • v2.1
  • Bluetooth
    • Yes

Hardware

  • Host System Interface
    • KBW
    • RS-232
    • RS-485
    • USB
  • Wireless
    • Yes
  • Engine Type
    • 1D Laser
  • Aimer Type
    • LED

Electrical

  • Battery Types
    • Super Capacitor

Environmental

  • Storage Temperature Range
    • - 5 - 35 °C
    • 23 - 95 °F
  • Operating Humidity
    • 0 - 95 %

Standards & Approvals

  • Drop Specifications
    • 30 1.5 m (5ft) drops to concrete
  • Protection Ratings
    • IP42

Others

  • Form Factor
    • Curved
  • Operating Temperature
    • 41 - 104 °F
    • 5 - 40 °C
  • Warranty Duration
    • 3 yr
  • Brand
    • Honeywell
  • Power Connector Type
    • Cordless
  • Form Factor : Curved
  • Features : CodeGate™ Technology|Object Detection
  • Overall Dimensions : 18 x 6.6 x 9.2 cm|7.1 x 2.6 x 3.6 in
  • Scanning Range : Standard range (SR)
  • Decode Capability : 1D
  • Depth of Field : 0 - 14.4 in
  • Brightness : 0 - 70000 lux
  • Skew : 70
  • Print Contrast : 10
  • Pitch : 60
  • Number of Scans : 45000
  • Scan Pattern : Single Scan Line
  • Bluetooth Specifications : v2.1
  • Bluetooth : Yes
  • Host System Interface : KBW|RS-232|RS-485|USB
  • Wireless : Yes
  • Engine Type : 1D Laser
  • Aimer Type : LED
  • Battery Types : Super Capacitor
  • Storage Temperature Range : - 5 - 35 °C|23 - 95 °F
  • Operating Humidity : 0 - 95 %
  • Operating Temperature : 41 - 104 °F|5 - 40 °C
  • Drop Specifications : 30 1.5 m (5ft) drops to concrete
  • Protection Ratings : IP42
  • Warranty Duration : 3 yr
  • Brand : Honeywell
  • Power Connector Type : Cordless
Data Sheet
Name
Description
File Size
Date
Size
Voyager 1200g Laser Scanner Data Sheet
application/pdf 353.74 KB
10/7/2021
353.74 KB
Manuals and Guides
Name
Description
File Size
Date
Size
User Guide for Voyager 1200g, 1202g, 1202g-BF - English (VG1200-UG Rev H)
application/pdf 3.75 MB
1/26/2024
3.75 MB
Honeywell CCBOO-010BT Scanner Mount Wall Installation User Guide (CCB00-010BT-INST Rev B)
application/pdf 100.07 KB
10/7/2021
100.07 KB
Voyager 1200g Holder Installation
application/pdf 220.54 KB
10/7/2021
220.54 KB
Voyager 1200g Single-Line Laser Scanner Quick Start Guide
application/pdf 423.1 KB
10/7/2021
423.1 KB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
Voyager 1202 Battery End Cap and Battery Latch Installation Instructions
application/pdf 848.01 KB
10/7/2021
848.01 KB
Voyager 1200g Scanner Stand Installation Guide
application/pdf 361.09 KB
10/7/2021
361.09 KB
Voyager 1202g Cordless Single-Line Bar Code Scanner Quick Start Guide
application/pdf 762.33 KB
10/7/2021
762.33 KB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: Voyager 1200g (RegSht-1200-01 Rev B)
application/pdf 1.98 MB
1/10/2023
1.98 MB
Battery Insert for BAT-SCN01 (BAT-SCN01-INSERT-1 Rev A)
application/pdf 115.16 KB
1/11/2024
115.16 KB
Regulatory Sheet: CCB00 (CCB00-MULT-RS-05 Rev A)
application/pdf 1.57 MB
10/31/2022
1.57 MB
Voyager 1202g-BF Regulatory Sheet (RegSht-1202BF-02 Rev B)
application/pdf 2.24 MB
10/7/2021
2.24 MB
Regulatory Sheet: Multi-Bay Battery Charger MB4-BAT-SCN01 (RegSht-MBC-01 Rev A)
application/pdf 739.37 KB
1/12/2023
739.37 KB
Voyager 1202g Regulatory Sheet (RegSht-1202-04 Rev A)
application/pdf 2.67 MB
12/13/2021
2.67 MB
White Paper
Name
Description
File Size
Date
Size
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
Name
Description
File Size
Date
Size
User Guide for Voyager 1200g, 1202g, 1202g-BF - English (VG1200-UG Rev H)
application/pdf 3.75 MB
1/26/2024
3.75 MB
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
Regulatory Sheet: Voyager 1200g (RegSht-1200-01 Rev B)
application/pdf 1.98 MB
1/10/2023
1.98 MB
Honeywell CCBOO-010BT Scanner Mount Wall Installation User Guide (CCB00-010BT-INST Rev B)
application/pdf 100.07 KB
10/7/2021
100.07 KB
Voyager 1200g Holder Installation
application/pdf 220.54 KB
10/7/2021
220.54 KB
Voyager 1200g Single-Line Laser Scanner Quick Start Guide
application/pdf 423.1 KB
10/7/2021
423.1 KB
Battery Insert for BAT-SCN01 (BAT-SCN01-INSERT-1 Rev A)
application/pdf 115.16 KB
1/11/2024
115.16 KB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
Voyager 1200g Laser Scanner Data Sheet
application/pdf 353.74 KB
10/7/2021
353.74 KB
Voyager 1202 Battery End Cap and Battery Latch Installation Instructions
application/pdf 848.01 KB
10/7/2021
848.01 KB
Regulatory Sheet: CCB00 (CCB00-MULT-RS-05 Rev A)
application/pdf 1.57 MB
10/31/2022
1.57 MB
Voyager 1202g-BF Regulatory Sheet (RegSht-1202BF-02 Rev B)
application/pdf 2.24 MB
10/7/2021
2.24 MB
Voyager 1200g Scanner Stand Installation Guide
application/pdf 361.09 KB
10/7/2021
361.09 KB
Regulatory Sheet: Multi-Bay Battery Charger MB4-BAT-SCN01 (RegSht-MBC-01 Rev A)
application/pdf 739.37 KB
1/12/2023
739.37 KB
Voyager 1202g Regulatory Sheet (RegSht-1202-04 Rev A)
application/pdf 2.67 MB
12/13/2021
2.67 MB
Voyager 1202g Cordless Single-Line Bar Code Scanner Quick Start Guide
application/pdf 762.33 KB
10/7/2021
762.33 KB
Name
Description
File Size
Date
Size
Voyager 1200g Laser Scanner Data Sheet
353.74 KB
10/7/2021
User Guide for Voyager 1200g, 1202g, 1202g-BF - English (VG1200-UG Rev H)
3.75 MB
1/26/2024
Honeywell CCBOO-010BT Scanner Mount Wall Installation User Guide (CCB00-010BT-INST Rev B)
100.07 KB
10/7/2021
Voyager 1200g Holder Installation
220.54 KB
10/7/2021
Voyager 1200g Single-Line Laser Scanner Quick Start Guide
423.1 KB
10/7/2021
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
1.16 MB
11/17/2023
Voyager 1202 Battery End Cap and Battery Latch Installation Instructions
848.01 KB
10/7/2021
Voyager 1200g Scanner Stand Installation Guide
361.09 KB
10/7/2021
Voyager 1202g Cordless Single-Line Bar Code Scanner Quick Start Guide
762.33 KB
10/7/2021
Regulatory Sheet: Voyager 1200g (RegSht-1200-01 Rev B)
1.98 MB
1/10/2023
Battery Insert for BAT-SCN01 (BAT-SCN01-INSERT-1 Rev A)
115.16 KB
1/11/2024
Regulatory Sheet: CCB00 (CCB00-MULT-RS-05 Rev A)
1.57 MB
10/31/2022
Voyager 1202g-BF Regulatory Sheet (RegSht-1202BF-02 Rev B)
2.24 MB
10/7/2021
Regulatory Sheet: Multi-Bay Battery Charger MB4-BAT-SCN01 (RegSht-MBC-01 Rev A)
739.37 KB
1/12/2023
Voyager 1202g Regulatory Sheet (RegSht-1202-04 Rev A)
2.67 MB
12/13/2021
White Paper: Battery Maintenance for Portable Devices - English
332.35 KB
12/19/2023
Product Number
Image
SKU
Description
alt
1202G-1
Scanner only: 1D, ivory, RS232/USB/KBW/IBM, Bluetooth 10m
alt
1202G-1USB-5
USB Kit: ivory BT 10m scanner (1202g-1), charge & communication base (CCB00-010BT-01N), USB Type A 3m straight cable (CBL-500-300-S00), and documentation
alt
1202G-2
Scanner only: 1D, black, RS232/USB/KBW/IBM, Bluetooth 10m
alt
1202G-2-BF
1202G Scanner, Bluetooth, 10M Black, Battery Free
alt
1202G-2USB-5
USB Kit: black BT 10m scanner (1202g-2), charge & communication base (CCB00-010BT-01N), USB Type A 3m straight cable (CBL-500-300-S00), and documentation
alt
1202G-2USB-5BF
USB Kit : Black BT 10m battery free scanner (1202g-2-BF), charge & communication base (CCB00-010BT-01N-BF), USB Type A 3m straight cable (CBL-500-300-S00), and documentation. Power Supply PS-05-1000W-X can be ordered separately
Image
SKU
Description
alt
1202G-1
Scanner only: 1D, ivory, RS232/USB/KBW/IBM, Bluetooth 10m
alt
1202G-1USB-5
USB Kit: ivory BT 10m scanner (1202g-1), charge & communication base (CCB00-010BT-01N), USB Type A 3m straight cable (CBL-500-300-S00), and documentation
alt
1202G-2
Scanner only: 1D, black, RS232/USB/KBW/IBM, Bluetooth 10m
alt
1202G-2-BF
1202G Scanner, Bluetooth, 10M Black, Battery Free
alt
1202G-2USB-5
USB Kit: black BT 10m scanner (1202g-2), charge & communication base (CCB00-010BT-01N), USB Type A 3m straight cable (CBL-500-300-S00), and documentation
alt
1202G-2USB-5BF
USB Kit : Black BT 10m battery free scanner (1202g-2-BF), charge & communication base (CCB00-010BT-01N-BF), USB Type A 3m straight cable (CBL-500-300-S00), and documentation. Power Supply PS-05-1000W-X can be ordered separately