/content/sps/au/en/search-results.html

General Purpose Handheld

Voyager 1250g General Duty Scanner

Voyager 1250g General Duty Scanner

Overview

Extend your scanning range with the Voyager™: 1250g single-line laser barcode scanner. It aggressively reads linear barcodes up to 58.4 cm (23 in) away, making the job more comfortable and productive for your team. And the scanner is quick to switch to hands-free scanning with the included stand.

  • Automatic Interface Detection: Supports all popular interfaces in one device, replacing the time consuming process of scanning programming bar codes with automatic interface detection and configuration.
  • Extended Depth of Field: Scans out-of-reach items with ease and allows users to scan 13 mil bar codes from as far away as 17.6 inches (447 mm).
  • Remote MasterMindTM Ready: Reduces total cost of ownership by providing a turnkey remote device management solution that easily manages and tracks usage of installed devices.
  • Ergonomic Design: Fits comfortably in most hands, reducing user fatigue in scan-intensive applications.
  • Superior Out-of-Box Experience: Simpli es set up with quick and easy stand assembly: automatic in-stand detection and configuration: increases throughput with true object detection.
  • CodeGate®: Technology: Enables users to ensure that the desired bar code is scanned before transmitting data, making the scanner ideal for use in menu scanning applications.

The Voyager 1250g single-line laser scanner combines the Voyager series’: proven performance with extended depth of field to make scanning out-of-reach items a breeze.The ability to read barcodes up to 58.4 cm (23 in) away will make the job much more comfortable for your workers –: for example, when your cashiers reach to scan larger items left in shopping carts, and your inventory takers scan products stored high atop shelves.The 1250g scanner is easy to use and efficient, so your team can be at its best. It’:s optimized to scan linear barcodes fast –: even poorly printed and damaged codes. That’:s important because it minimizes the need for manual data entry. And that leads to increased productivity and fewer errors.Speaking of productivity, the 1250g scanner’:s stand lets you take advantage of hands-free scanning for those applications that benefit from being able to use both hands.We’:ve also made installation quick and plug-and-play easy. Simply plug the device’:s cable into your host system and the 1250g scanner will automatically configure itself to the appropriate interface. No programming barcodes to scan. No hassle.

Specifications

Features

  • Features
    • Automatic Interface Detection
    • Ergonomic Design
    • Extended Depth of Field

Dimensions

  • Overall Dimensions
    • 2.3 x 6.6 x 2.9 in
    • 6 x 16.8 x 7.4 cm

Scanning Specifications

  • Scanning Range
    • Standard range (SR)
  • Scan Pattern
    • Single Scan Line
  • Brightness
    • 0 - 75000 lux
  • Skew
    • 60
  • Print Contrast
    • 20
  • Depth of Field
    • 0 - 17.6 in
  • Decode Capability
    • 1D
  • Pitch
    • 60

Network

  • Bluetooth Specifications
    • N/A
  • Bluetooth
    • No

Hardware

  • Host System Interface
    • KBW
    • RS-232
    • RS-232C
    • RS-485
    • USB
  • Wireless
    • No
  • Engine Type
    • 1D Laser

Electrical

  • Standby Power
    • 0.43

Environmental

  • Operating Humidity
    • 5 - 95 %
  • Storage Temperature Range
    • - 20 - 60 °C
    • - 4 - 140 °F

Standards & Approvals

  • Drop Specifications
    • 30 1.5 m (5 ft) drops to concrete
  • Protection Ratings
    • IP41

Others

  • Form Factor
    • Gun Shape
  • Input Voltage
    • 5 V DC
  • Operating Power
    • 0.7 W
  • Operating Temperature
    • 0 - 40 °C
    • 32 - 104 °F
  • Warranty Duration
    • 5 yr
  • Brand
    • Honeywell
  • Power Connector Type
    • Corded

Features

  • Features
    • Automatic Interface Detection
    • Ergonomic Design
    • Extended Depth of Field

Dimensions

  • Overall Dimensions
    • 2.3 x 6.6 x 2.9 in
    • 6 x 16.8 x 7.4 cm

Scanning Specifications

  • Scanning Range
    • Standard range (SR)
  • Scan Pattern
    • Single Scan Line
  • Brightness
    • 0 - 75000 lux
  • Skew
    • 60
  • Print Contrast
    • 20
  • Depth of Field
    • 0 - 17.6 in
  • Decode Capability
    • 1D
  • Pitch
    • 60

Network

  • Bluetooth Specifications
    • N/A
  • Bluetooth
    • No

Hardware

  • Host System Interface
    • KBW
    • RS-232
    • RS-232C
    • RS-485
    • USB
  • Wireless
    • No
  • Engine Type
    • 1D Laser

Electrical

  • Standby Power
    • 0.43

Environmental

  • Operating Humidity
    • 5 - 95 %
  • Storage Temperature Range
    • - 20 - 60 °C
    • - 4 - 140 °F

Standards & Approvals

  • Drop Specifications
    • 30 1.5 m (5 ft) drops to concrete
  • Protection Ratings
    • IP41

Others

  • Form Factor
    • Gun Shape
  • Input Voltage
    • 5 V DC
  • Operating Power
    • 0.7 W
  • Operating Temperature
    • 0 - 40 °C
    • 32 - 104 °F
  • Warranty Duration
    • 5 yr
  • Brand
    • Honeywell
  • Power Connector Type
    • Corded
  • Form Factor : Gun Shape
  • Features : Automatic Interface Detection|Ergonomic Design|Extended Depth of Field
  • Overall Dimensions : 2.3 x 6.6 x 2.9 in|6 x 16.8 x 7.4 cm
  • Scanning Range : Standard range (SR)
  • Scan Pattern : Single Scan Line
  • Brightness : 0 - 75000 lux
  • Skew : 60
  • Print Contrast : 20
  • Depth of Field : 0 - 17.6 in
  • Decode Capability : 1D
  • Pitch : 60
  • Bluetooth Specifications : N/A
  • Bluetooth : No
  • Host System Interface : KBW|RS-232|RS-232C|RS-485|USB
  • Wireless : No
  • Engine Type : 1D Laser
  • Standby Power : 0.43
  • Input Voltage : 5 V DC
  • Operating Power : 0.7 W
  • Operating Humidity : 5 - 95 %
  • Operating Temperature : 0 - 40 °C|32 - 104 °F
  • Storage Temperature Range : - 20 - 60 °C|- 4 - 140 °F
  • Drop Specifications : 30 1.5 m (5 ft) drops to concrete
  • Protection Ratings : IP41
  • Warranty Duration : 5 yr
  • Brand : Honeywell
  • Power Connector Type : Corded
Data Sheet
Name
Description
File Size
Date
Size
Voyager 1250g Laser Scanner Data Sheet
application/pdf 92.62 KB
12/13/2022
92.62 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Voyager 1250g Quick Start - English
application/pdf 386.95 KB
10/7/2021
386.95 KB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
User Guide: Voyager 1250g (VG1250-UG Rev F)
application/pdf 2.41 MB
2/6/2023
2.41 MB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: Voyager 1250g (RegSht-1250-02 Rev A)
application/pdf 1.95 MB
1/10/2023
1.95 MB
Name
Description
File Size
Date
Size
Voyager 1250g Quick Start - English
application/pdf 386.95 KB
10/7/2021
386.95 KB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
Regulatory Sheet: Voyager 1250g (RegSht-1250-02 Rev A)
application/pdf 1.95 MB
1/10/2023
1.95 MB
Voyager 1250g Laser Scanner Data Sheet
application/pdf 92.62 KB
12/13/2022
92.62 KB
User Guide: Voyager 1250g (VG1250-UG Rev F)
application/pdf 2.41 MB
2/6/2023
2.41 MB
Name
Description
File Size
Date
Size
Voyager 1250g Laser Scanner Data Sheet
92.62 KB
12/13/2022
Voyager 1250g Quick Start - English
386.95 KB
10/7/2021
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
1.16 MB
11/17/2023
User Guide: Voyager 1250g (VG1250-UG Rev F)
2.41 MB
2/6/2023
Regulatory Sheet: Voyager 1250g (RegSht-1250-02 Rev A)
1.95 MB
1/10/2023
Product Number
Image
SKU
Description
alt
1250G-1
Scanner only: 1D, ivory, RS232/USB/KBW/IBM
alt
1250G-1USB
1250G Scanner, 1D Ivory, USB Kit
alt
1250G-2
Scanner only: 1D, black, RS232/USB/KBW/IBM
alt
1250G-2-18827
SCANNER, BLK, 1D, UPS, EWR-18827
alt
1250G-2KBW-1
KBW Kit: 1D, black scanner (1250g-2), flex neck presentation stand (STND-15F03-009-4), KBW PS2 5V Power 3m coiled cable (CBL-720-300-C00) and documentation
alt
1250G-2USB
USB Kit: 1D, black scanner (1250g-2), no presentation stand, USB Type A 3m coiled cable (CBL-500-300-C00) and documentation
alt
1250G-2USB-1
USB Kit: 1D, black scanner (1250g-2), flex neck presentation stand (STND-15F03-009-4), USB Type A 3m coiled cable (CBL-500-300-C00) and documentation
alt
1250GHD-2USB1LITE
USB Kit: 1D, HD focus black scanner, stand (STND-15F03-009-4), USB Cable and documentation
Image
SKU
Description
alt
1250G-1
Scanner only: 1D, ivory, RS232/USB/KBW/IBM
alt
1250G-1USB
1250G Scanner, 1D Ivory, USB Kit
alt
1250G-2
Scanner only: 1D, black, RS232/USB/KBW/IBM
alt
1250G-2-18827
SCANNER, BLK, 1D, UPS, EWR-18827
alt
1250G-2KBW-1
KBW Kit: 1D, black scanner (1250g-2), flex neck presentation stand (STND-15F03-009-4), KBW PS2 5V Power 3m coiled cable (CBL-720-300-C00) and documentation
alt
1250G-2USB
USB Kit: 1D, black scanner (1250g-2), no presentation stand, USB Type A 3m coiled cable (CBL-500-300-C00) and documentation
alt
1250G-2USB-1
USB Kit: 1D, black scanner (1250g-2), flex neck presentation stand (STND-15F03-009-4), USB Type A 3m coiled cable (CBL-500-300-C00) and documentation
alt
1250GHD-2USB1LITE
USB Kit: 1D, HD focus black scanner, stand (STND-15F03-009-4), USB Cable and documentation