/content/sps/au/en/search-results.html

General Purpose Handheld

Voyager 1400g General Duty Scanner

Voyager 1400g General Duty Scanner

Overview

The Voyager™: 1400g upgradeable scanner lets you ramp up to area-imaging at your own pace –: and in the most cost-effective way. Buy the 1D version today and reserve the option to affordably upgrade the device to enable PDF and 2D barcode scanning at any point in the future, as your data capture needs evolve.

  • Remote MasterMindTM Ready: Reduces total cost of ownership by providing a turnkey remote device management solution that easily manages and tracks usage of installed devices.
  • Flexible Licensing Solution: Meets diverse scanning requirements by offering models with basic functionality –: purchase software licenses to enable additional functionality as the need arises.
  • Future-Proof: Delivers affordable scanning of 2D barcodes, allowing enterprises to meet their current and future barcode scanning needs with a single device.
  • Reliable Data Collection: Offers omnidirectional reading of virtually all linear barcodes and the most widely used 2D barcodes, including poor-quality and mobile barcodes (2D decoding available in select models).

Across many industries, 2D barcoding is becoming the new standard. Not only is it possible to hold much more data in a 2D code, but government regulations and supplier mandates are requiring their adoption.Enterprises are also looking to leverage emerging trends that require area-imaging technology –: today or in the near future –: without the need to purchase additional scanning hardware, or settle for reduced scanning performance.The Voyager 1400g wired scanner allows enterprises to embrace area imaging at their own pace, and in the most cost-effective way.The Voyager 1400g scanner delivers omnidirectional reading of linear barcodes, plus the ability to affordably upgrade the devices to enable PDF and 2D barcode scanning –: either at the time of purchase, or as your data capture needs evolve.And for those who only need the ability to read linear and 2D barcodes, the Voyager 1400g is an ideal solution.By excluding additional area-imaging features such as advanced image capture and processing applications, Honeywell can keep costs down while still offering aggressive linear and 2D scanning at an attractive price.The Voyager 1400g scanner is an excellent value for enterprises that require the versatility of area-imaging technology today or may need it in the future.

Specifications

Features

  • Features
    • Mobile Phone Reading
    • Upgradeable Decode Capability

Dimensions

  • Overall Dimensions
    • 18 x 6.6 x 4.3 cm
    • 7.1 x 2.6 x 1.7 in

Scanning Specifications

  • Print Contrast
    • 35
  • Depth of Field
    • 1 - 14 in
  • Scanning Range
    • Standard range (SR)
  • Brightness
    • 0 - 100000 lux
  • Skew
    • 70
  • Scan Pattern
    • Area Image
  • Pitch
    • 60
  • Decode Capability
    • 1D/2D
  • Motion Tolerance
    • Up to 10 cm/s (4 in/s) for 13 mil UPC at optimal focus

Network

  • Bluetooth Specifications
    • N/A
  • Bluetooth
    • No

Hardware

  • Host System Interface
    • KBW
    • RS-232
    • RS-485
    • USB
  • Aimer Type
    • LED
  • Engine Type
    • 1D Upgradable
    • 2D
    • PDF
  • Wireless
    • No

Electrical

  • Standby Power
    • 0.45

Environmental

  • Operating Humidity
    • 0 - 95 %
  • Storage Temperature Range
    • - 40 - 140 °F
    • - 40 - 60 °C

Standards & Approvals

  • Drop Specifications
    • 30 1.5 m (5 ft) drops to concrete
  • Protection Ratings
    • IP42

Others

  • Form Factor
    • Curved
  • Operating Power
    • 2 W
  • Input Voltage
    • 4 - 5.5 V DC
  • Operating Temperature
    • 0 - 40 °C
    • 32 - 104 °F
  • Warranty Duration
    • 5 yr
  • Brand
    • Honeywell
  • Power Connector Type
    • Corded

Features

  • Features
    • Mobile Phone Reading
    • Upgradeable Decode Capability

Dimensions

  • Overall Dimensions
    • 18 x 6.6 x 4.3 cm
    • 7.1 x 2.6 x 1.7 in

Scanning Specifications

  • Print Contrast
    • 35
  • Depth of Field
    • 1 - 14 in
  • Scanning Range
    • Standard range (SR)
  • Brightness
    • 0 - 100000 lux
  • Skew
    • 70
  • Scan Pattern
    • Area Image
  • Pitch
    • 60
  • Decode Capability
    • 1D/2D
  • Motion Tolerance
    • Up to 10 cm/s (4 in/s) for 13 mil UPC at optimal focus

Network

  • Bluetooth Specifications
    • N/A
  • Bluetooth
    • No

Hardware

  • Host System Interface
    • KBW
    • RS-232
    • RS-485
    • USB
  • Aimer Type
    • LED
  • Engine Type
    • 1D Upgradable
    • 2D
    • PDF
  • Wireless
    • No

Electrical

  • Standby Power
    • 0.45

Environmental

  • Operating Humidity
    • 0 - 95 %
  • Storage Temperature Range
    • - 40 - 140 °F
    • - 40 - 60 °C

Standards & Approvals

  • Drop Specifications
    • 30 1.5 m (5 ft) drops to concrete
  • Protection Ratings
    • IP42

Others

  • Form Factor
    • Curved
  • Operating Power
    • 2 W
  • Input Voltage
    • 4 - 5.5 V DC
  • Operating Temperature
    • 0 - 40 °C
    • 32 - 104 °F
  • Warranty Duration
    • 5 yr
  • Brand
    • Honeywell
  • Power Connector Type
    • Corded
  • Features : Mobile Phone Reading|Upgradeable Decode Capability
  • Form Factor : Curved
  • Overall Dimensions : 18 x 6.6 x 4.3 cm|7.1 x 2.6 x 1.7 in
  • Print Contrast : 35
  • Depth of Field : 1 - 14 in
  • Scanning Range : Standard range (SR)
  • Brightness : 0 - 100000 lux
  • Skew : 70
  • Scan Pattern : Area Image
  • Pitch : 60
  • Decode Capability : 1D/2D
  • Motion Tolerance : Up to 10 cm/s (4 in/s) for 13 mil UPC at optimal focus
  • Bluetooth Specifications : N/A
  • Bluetooth : No
  • Host System Interface : KBW|RS-232|RS-485|USB
  • Aimer Type : LED
  • Engine Type : 1D Upgradable|2D|PDF
  • Wireless : No
  • Operating Power : 2 W
  • Input Voltage : 4 - 5.5 V DC
  • Standby Power : 0.45
  • Operating Temperature : 0 - 40 °C|32 - 104 °F
  • Operating Humidity : 0 - 95 %
  • Storage Temperature Range : - 40 - 140 °F|- 40 - 60 °C
  • Drop Specifications : 30 1.5 m (5 ft) drops to concrete
  • Protection Ratings : IP42
  • Warranty Duration : 5 yr
  • Brand : Honeywell
  • Power Connector Type : Corded
Data Sheet
Name
Description
File Size
Date
Size
Voyager 1400g Area-Imaging Scanner Data Sheet
application/pdf 132.22 KB
10/7/2021
132.22 KB
Manuals and Guides
Name
Description
File Size
Date
Size
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
Voyager 1400g Series Corded Area-Imaging Scanner Quick Start Guide (VG1400-QS, Rev A)
application/pdf 515.05 KB
10/7/2021
515.05 KB
Voyager 1400g Series Area-Imaging Scanner User's Guide - English
application/pdf 1.88 MB
10/7/2021
1.88 MB
Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
application/pdf 197.41 KB
4/10/2023
197.41 KB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: Voyager 1400 (RegSht-1400-02 Rev A)
application/pdf 938.24 KB
2/16/2023
938.24 KB
Name
Description
File Size
Date
Size
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
Voyager 1400g Area-Imaging Scanner Data Sheet
application/pdf 132.22 KB
10/7/2021
132.22 KB
Regulatory Sheet: Voyager 1400 (RegSht-1400-02 Rev A)
application/pdf 938.24 KB
2/16/2023
938.24 KB
Voyager 1400g Series Corded Area-Imaging Scanner Quick Start Guide (VG1400-QS, Rev A)
application/pdf 515.05 KB
10/7/2021
515.05 KB
Voyager 1400g Series Area-Imaging Scanner User's Guide - English
application/pdf 1.88 MB
10/7/2021
1.88 MB
Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
application/pdf 197.41 KB
4/10/2023
197.41 KB
Name
Description
File Size
Date
Size
Voyager 1400g Area-Imaging Scanner Data Sheet
132.22 KB
10/7/2021
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
1.16 MB
11/17/2023
Voyager 1400g Series Corded Area-Imaging Scanner Quick Start Guide (VG1400-QS, Rev A)
515.05 KB
10/7/2021
Voyager 1400g Series Area-Imaging Scanner User's Guide - English
1.88 MB
10/7/2021
Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
197.41 KB
4/10/2023
Regulatory Sheet: Voyager 1400 (RegSht-1400-02 Rev A)
938.24 KB
2/16/2023