/content/sps/au/en/search-results.html

General Purpose Handheld

Voyager 9540 General Duty Scanner

Voyager 9540 General Duty Scanner

Overview

Honeywell&apos:s VoyagerCG™: 9540 handheld, single-line laser scanners feature patented automatic infrared activation and can decode all standard 1D barcodes, including GS1 DataBar™:. The VoyagerCG handheld barcode scanner also includes CodeGate™: technology for menu scanning applications.

  • Automatic Trigger: Use scanner as either a hand-held device or a fixed presentation scanner when mounted in the stand.
  • 650-nanometer Laser: High-visibility laser allows user to place laser line on selected bar code.
  • CodeGate Technology (VoyagerCG 9540 only): Zero in on desired code and complete data transmission with the push of a single button—:ideal for menu scanning applications.
  • Parsing (Data Editing): Format bar code data to meet host system’:s specific requirements.
  • Flash ROM: Future proof POS system with free firmware updates via MetroSet®:2 software and standard PC.
  • The VoyagerCG 9540 handheld, single-line laser scanners offer aggressive scanning of all standard 1D barcodes.Uniting form with function, the Voyager series has become the industry benchmark for value and performance. These sleek scanners feature patented, automatic infrared activation and decode all standard 1D barcodes, including GS1 DataBar™: (formerly known as RSS codes). The VoyagerCG 9540 also includes patented CodeGate™: technology, which allows you to easily target the desired barcode and complete data transmission with the press of a single button.For presentation scanning, Honeywell offers a stand with automatic in-stand detection technology.

Specifications

Features

  • Features
    • Automatic Trigger
    • CodeGate™ Technology
    • MetroSet™2 Software

Dimensions

  • Overall Dimensions
    • 19.8 x 7.8 x 5.6 cm
    • 7.8 x 3.1 x 2.2 in

Scanning Specifications

  • Scanning Range
    • Standard range (SR)
  • Pitch
    • 68
  • Decode Capability
    • 1D
  • Scan Pattern
    • Single Scan Line
  • Print Contrast
    • 35
  • Depth of Field
    • 0 - 10 in
  • Skew
    • 52

Network

  • Bluetooth
    • No
  • Bluetooth Specifications
    • N/A

Hardware

  • Wireless
    • No
  • Host System Interface
    • KBW
    • Laser Emulation
    • Light Pen Wand Emulation
    • OCIA
    • RS-232
    • RS-485
    • USB
  • Engine Type
    • 1D Laser
  • Aimer Type
    • LED

Electrical

  • Standby Power
    • 0.6

Environmental

  • Storage Temperature Range
    • - 40 - 140 °F
    • - 40 - 60 °C
  • Operating Humidity
    • 5 - 95 %

Standards & Approvals

  • Drop Specifications
    • Multiple 1.5 m (5 ft) drops

Others

  • Form Factor
    • Curved
  • Input Voltage
    • 5 V DC
  • Operating Power
    • 0.825 W
  • Operating Temperature
    • 0 - 40 °C
    • 32 - 104 °F
  • Warranty Duration
    • 5 yr
  • Brand
    • Honeywell
  • Power Connector Type
    • Corded

Features

  • Features
    • Automatic Trigger
    • CodeGate™ Technology
    • MetroSet™2 Software

Dimensions

  • Overall Dimensions
    • 19.8 x 7.8 x 5.6 cm
    • 7.8 x 3.1 x 2.2 in

Scanning Specifications

  • Scanning Range
    • Standard range (SR)
  • Pitch
    • 68
  • Decode Capability
    • 1D
  • Scan Pattern
    • Single Scan Line
  • Print Contrast
    • 35
  • Depth of Field
    • 0 - 10 in
  • Skew
    • 52

Network

  • Bluetooth
    • No
  • Bluetooth Specifications
    • N/A

Hardware

  • Wireless
    • No
  • Host System Interface
    • KBW
    • Laser Emulation
    • Light Pen Wand Emulation
    • OCIA
    • RS-232
    • RS-485
    • USB
  • Engine Type
    • 1D Laser
  • Aimer Type
    • LED

Electrical

  • Standby Power
    • 0.6

Environmental

  • Storage Temperature Range
    • - 40 - 140 °F
    • - 40 - 60 °C
  • Operating Humidity
    • 5 - 95 %

Standards & Approvals

  • Drop Specifications
    • Multiple 1.5 m (5 ft) drops

Others

  • Form Factor
    • Curved
  • Input Voltage
    • 5 V DC
  • Operating Power
    • 0.825 W
  • Operating Temperature
    • 0 - 40 °C
    • 32 - 104 °F
  • Warranty Duration
    • 5 yr
  • Brand
    • Honeywell
  • Power Connector Type
    • Corded
  • Form Factor : Curved
  • Features : Automatic Trigger|CodeGate™ Technology|MetroSet™2 Software
  • Overall Dimensions : 19.8 x 7.8 x 5.6 cm|7.8 x 3.1 x 2.2 in
  • Scanning Range : Standard range (SR)
  • Pitch : 68
  • Decode Capability : 1D
  • Scan Pattern : Single Scan Line
  • Print Contrast : 35
  • Depth of Field : 0 - 10 in
  • Skew : 52
  • Bluetooth : No
  • Bluetooth Specifications : N/A
  • Wireless : No
  • Host System Interface : KBW|Laser Emulation|Light Pen Wand Emulation|OCIA|RS-232|RS-485|USB
  • Engine Type : 1D Laser
  • Aimer Type : LED
  • Standby Power : 0.6
  • Input Voltage : 5 V DC
  • Operating Power : 0.825 W
  • Storage Temperature Range : - 40 - 140 °F|- 40 - 60 °C
  • Operating Humidity : 5 - 95 %
  • Operating Temperature : 0 - 40 °C|32 - 104 °F
  • Drop Specifications : Multiple 1.5 m (5 ft) drops
  • Warranty Duration : 5 yr
  • Brand : Honeywell
  • Power Connector Type : Corded
Data Sheet
Name
Description
File Size
Date
Size
Voyager 9520 / VoyagerCG 9540 Single-Line Laser Scanners Data Sheet
application/pdf 416.78 KB
10/7/2021
416.78 KB
Manuals and Guides
Name
Description
File Size
Date
Size
MetroSelect Single-Line Scanner Configuration Guide
application/pdf 1.82 MB
10/7/2021
1.82 MB
MS9500 Voyager Series Stand Installation Guide
application/pdf 516.39 KB
10/7/2021
516.39 KB
MS9500 Voyager Wall Mount Hanger Installation Guide
application/pdf 348.09 KB
10/7/2021
348.09 KB
MS9500 Voyager Series Single-Line Hand Held Laser Scanner User Guide (00-02410 Rev P)
application/pdf 888.05 KB
10/7/2021
888.05 KB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
Voyager 9520/40, Voyager GS9590, Eclipse 5145 Quick Start Guide - English (VG-ECL-QS, Rev C)
application/pdf 314 KB
10/7/2021
314 KB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: Voyager/Eclipse Series (RegSht-VG-ECL-01 Rev A)
application/pdf 1.43 MB
1/13/2023
1.43 MB
Name
Description
File Size
Date
Size
MetroSelect Single-Line Scanner Configuration Guide
application/pdf 1.82 MB
10/7/2021
1.82 MB
MS9500 Voyager Series Stand Installation Guide
application/pdf 516.39 KB
10/7/2021
516.39 KB
Voyager 9520 / VoyagerCG 9540 Single-Line Laser Scanners Data Sheet
application/pdf 416.78 KB
10/7/2021
416.78 KB
MS9500 Voyager Wall Mount Hanger Installation Guide
application/pdf 348.09 KB
10/7/2021
348.09 KB
MS9500 Voyager Series Single-Line Hand Held Laser Scanner User Guide (00-02410 Rev P)
application/pdf 888.05 KB
10/7/2021
888.05 KB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
Voyager 9520/40, Voyager GS9590, Eclipse 5145 Quick Start Guide - English (VG-ECL-QS, Rev C)
application/pdf 314 KB
10/7/2021
314 KB
Regulatory Sheet: Voyager/Eclipse Series (RegSht-VG-ECL-01 Rev A)
application/pdf 1.43 MB
1/13/2023
1.43 MB
Name
Description
File Size
Date
Size
Voyager 9520 / VoyagerCG 9540 Single-Line Laser Scanners Data Sheet
416.78 KB
10/7/2021
MetroSelect Single-Line Scanner Configuration Guide
1.82 MB
10/7/2021
MS9500 Voyager Series Stand Installation Guide
516.39 KB
10/7/2021
MS9500 Voyager Wall Mount Hanger Installation Guide
348.09 KB
10/7/2021
MS9500 Voyager Series Single-Line Hand Held Laser Scanner User Guide (00-02410 Rev P)
888.05 KB
10/7/2021
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
1.16 MB
11/17/2023
Voyager 9520/40, Voyager GS9590, Eclipse 5145 Quick Start Guide - English (VG-ECL-QS, Rev C)
314 KB
10/7/2021
Regulatory Sheet: Voyager/Eclipse Series (RegSht-VG-ECL-01 Rev A)
1.43 MB
1/13/2023
Product Number
Image
SKU
Description
alt
9540-38-3
9540 Scanner USB
alt
9540-41-3
9540 Scanner Gray, RS-232
alt
MK9540-32A00
9540 Scanner Black, Stand, PowerLink Cable
alt
MK9540-32A47
9540 Scanner Black, STand, KBW Cable
alt
MK9540-32B41
9540 Scanner Black, Stand, RS-232 Cable, Power Supply
alt
MK9540-37C41-20
RS232 Kit: black scanner (MS9540-41-3-20), stand (46-46128 and 46-46351), EU power supply (46-00526), coiled RS232 PowerLink cable (53-53089C-3) and Documentation, Without CG
alt
MK9540-47/PM
9540 Scanner Phillips Custom
alt
MK9540-70A48
9540 Scanner KBW, No Stand
alt
MK9540-72A11
9540 Scanner Light Gray, Stand, RS-485 Cable
alt
MK9540-72A40
9540 Scanner Light Gray, Stand, PlusPower USB Cable
Image
SKU
Description
alt
9540-38-3
9540 Scanner USB
alt
9540-41-3
9540 Scanner Gray, RS-232
alt
MK9540-32A00
9540 Scanner Black, Stand, PowerLink Cable
alt
MK9540-32A47
9540 Scanner Black, STand, KBW Cable
alt
MK9540-32B41
9540 Scanner Black, Stand, RS-232 Cable, Power Supply
alt
MK9540-37C41-20
RS232 Kit: black scanner (MS9540-41-3-20), stand (46-46128 and 46-46351), EU power supply (46-00526), coiled RS232 PowerLink cable (53-53089C-3) and Documentation, Without CG
alt
MK9540-47/PM
9540 Scanner Phillips Custom
alt
MK9540-70A48
9540 Scanner KBW, No Stand
alt
MK9540-72A11
9540 Scanner Light Gray, Stand, RS-485 Cable
alt
MK9540-72A40
9540 Scanner Light Gray, Stand, PlusPower USB Cable