/content/sps/au/en/search-results.html

General Purpose Handheld

Voyager XP 1470g General Duty Scanner

Voyager XP 1470g General Duty Scanner

Overview

We designed the Voyager™: Extreme Performance (XP) 1470 series scanner for in-store retail workflows that require a highly accurate 1D/2D scanning solution in a durable form factor. Trust it for industry-leading scanning capability on traditional barcodes and digital screens –: even on damaged and difficult-to-read codes. Backed by a 5-year warranty for corded models, and a 3-year warranty for cordless.

  • Highly accurate and fast scanning of even damaged and poor-quality barcodes, with an extended scan distance to reach the bottom of the cart without bending and wasted time at point of sale.
  • The Honeywell Scanner Management Utility (SMU) creates a holistic solution that automates deployment and updating of the scanner.
  • Honeywell Operational Intelligence software delivers on-demand scan insights, enabling higher employee productivity and throughput.
  • Enhanced performance on the codes stores scan every day, including digital coupons, codes, and wallets on customers’: smartphones, as well as merchandise codes at the register.

For the same competitive price as their predecessor, the Voyager™: XP 1470 series scanners offer you better durability and more powerful scanning capabilities than previous models –: or any competitive scanner in their class. They&apos:re the perfect handheld scanner option for in-store retail workflows that include 1D and 2D barcode reading, and require a more robust and reliable solution.We designed the Voyager XP 1470 series scanners to help ensure a better experience for your retail employees and your customers. Their enhanced ability to read poor-quality and damaged barcodes can save everyone from a frustrating checkout experience. The extended scan distance will reach right to the bottom of the customer’:s shopping cart, and the long Bluetooth range enables greater operational flexibility for line busting or peak season satellite POS stations.The Voyager XP 1470 series scanners are ready for the rigors of busy, point-of sale scanning –: they&apos:re engineered to withstand 30 drops at 1.8 m (6 ft) and 1,000 tumbles at 0.5 m (1.6 ft) –: all while providing much better accuracy than comparable solutions.And because we built the Voyager XP 1470 series scanners on the platform of our iconic Voyager series handheld scanners, they&apos:re fully backward-compatible with any Voyager accessories you already have, reducing your total cost of ownership.

Specifications

Features

  • Features
    • Honeywell Operational Intelligence
    • Honeywell Scanner Management Utility (SMU)

Dimensions

  • Overall Dimensions
    • 2.4 x 6.6 x 3.2 in
    • 6.2 x 16.9 x 8.2 cm

Scanning Specifications

  • Brightness
    • 0 - 100000 lux
  • Depth of Field
    • 0.2 - 15.8 in
  • Skew
    • 70
  • Scanning Range
    • Standard range (SR)
  • Decode Capability
    • 1D/2D
  • Scan Pattern
    • Area Image
  • Pitch
    • 65
  • Motion Tolerance
    • 70 cm/s (27.6 in/s) for 13 mil UPC at optimal focus

Network

  • Bluetooth Specifications
    • N/A
  • Bluetooth
    • No

Hardware

  • Host System Interface
    • KBW
    • RS-232
    • RS-485
    • USB
  • Engine Type
    • 2D
  • Aimer Type
    • LED
  • Wireless
    • No

Electrical

  • Standby Power
    • 0.45

Environmental

  • Operating Humidity
    • 0 - 95 %
  • Storage Temperature Range
    • - 40 - 140 °F
    • - 40 - 60 °C

Standards & Approvals

  • Tumble Specifications
    • 1,000 0.5 m (1.6 ft) tumbles
  • Protection Ratings
    • IP52
  • Drop Specifications
    • 30 1.8 m (6 ft) drops to concrete

Others

  • Application
    • Point of Sale
    • Retail
  • Form Factor
    • Gun Shape
  • Input Voltage
    • 4 - 5.5 V DC
  • Operating Power
    • 2 W
  • Operating Temperature
    • 0 - 50 °C
    • 32 - 122 °F
  • Warranty Duration
    • 5 yr
  • Brand
    • Honeywell
  • Power Connector Type
    • Corded

Features

  • Features
    • Honeywell Operational Intelligence
    • Honeywell Scanner Management Utility (SMU)

Dimensions

  • Overall Dimensions
    • 2.4 x 6.6 x 3.2 in
    • 6.2 x 16.9 x 8.2 cm

Scanning Specifications

  • Brightness
    • 0 - 100000 lux
  • Depth of Field
    • 0.2 - 15.8 in
  • Skew
    • 70
  • Scanning Range
    • Standard range (SR)
  • Decode Capability
    • 1D/2D
  • Scan Pattern
    • Area Image
  • Pitch
    • 65
  • Motion Tolerance
    • 70 cm/s (27.6 in/s) for 13 mil UPC at optimal focus

Network

  • Bluetooth Specifications
    • N/A
  • Bluetooth
    • No

Hardware

  • Host System Interface
    • KBW
    • RS-232
    • RS-485
    • USB
  • Engine Type
    • 2D
  • Aimer Type
    • LED
  • Wireless
    • No

Electrical

  • Standby Power
    • 0.45

Environmental

  • Operating Humidity
    • 0 - 95 %
  • Storage Temperature Range
    • - 40 - 140 °F
    • - 40 - 60 °C

Standards & Approvals

  • Tumble Specifications
    • 1,000 0.5 m (1.6 ft) tumbles
  • Protection Ratings
    • IP52
  • Drop Specifications
    • 30 1.8 m (6 ft) drops to concrete

Others

  • Application
    • Point of Sale
    • Retail
  • Form Factor
    • Gun Shape
  • Input Voltage
    • 4 - 5.5 V DC
  • Operating Power
    • 2 W
  • Operating Temperature
    • 0 - 50 °C
    • 32 - 122 °F
  • Warranty Duration
    • 5 yr
  • Brand
    • Honeywell
  • Power Connector Type
    • Corded
  • Features : Honeywell Operational Intelligence|Honeywell Scanner Management Utility (SMU)
  • Application : Point of Sale|Retail
  • Form Factor : Gun Shape
  • Overall Dimensions : 2.4 x 6.6 x 3.2 in|6.2 x 16.9 x 8.2 cm
  • Brightness : 0 - 100000 lux
  • Depth of Field : 0.2 - 15.8 in
  • Skew : 70
  • Scanning Range : Standard range (SR)
  • Decode Capability : 1D/2D
  • Scan Pattern : Area Image
  • Pitch : 65
  • Motion Tolerance : 70 cm/s (27.6 in/s) for 13 mil UPC at optimal focus
  • Bluetooth Specifications : N/A
  • Bluetooth : No
  • Host System Interface : KBW|RS-232|RS-485|USB
  • Engine Type : 2D
  • Aimer Type : LED
  • Wireless : No
  • Input Voltage : 4 - 5.5 V DC
  • Standby Power : 0.45
  • Operating Power : 2 W
  • Operating Humidity : 0 - 95 %
  • Storage Temperature Range : - 40 - 140 °F|- 40 - 60 °C
  • Operating Temperature : 0 - 50 °C|32 - 122 °F
  • Tumble Specifications : 1,000 0.5 m (1.6 ft) tumbles
  • Protection Ratings : IP52
  • Drop Specifications : 30 1.8 m (6 ft) drops to concrete
  • Warranty Duration : 5 yr
  • Brand : Honeywell
  • Power Connector Type : Corded
Data Sheet
Name
Description
File Size
Date
Size
Voyager XP 1470g Data Sheet
application/pdf 92.39 KB
12/15/2022
92.39 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
application/pdf 197.41 KB
4/10/2023
197.41 KB
Voyager 147Xg 2D Scanner Accessories Guide
application/pdf 386.86 KB
5/28/2024
386.86 KB
General Purpose Disinfectant-Ready Housing Devices Cleaning Guide
application/pdf 471.68 KB
3/26/2024
471.68 KB
Voyager XP 1470g Quick Start Guide (VG1470-EN-QS-01 Rev A)
application/pdf 506.47 KB
10/7/2021
506.47 KB
User Guide: Voyager 147X Series - English (VG147X-UG-01 Rev G)
application/pdf 4.44 MB
3/2/2023
4.44 MB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
Open Source Licensing Information: Xenon XP, Granit XP, Voyager XP, 8690i, 8680i (SCAN-EN-OSL-01 Rev A)
application/pdf 385.71 KB
10/7/2021
385.71 KB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: Voyager 1470 (VG1470-ML-RS-02 Rev B)
application/pdf 999.35 KB
3/15/2023
999.35 KB
Name
Description
File Size
Date
Size
Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
application/pdf 197.41 KB
4/10/2023
197.41 KB
Voyager 147Xg 2D Scanner Accessories Guide
application/pdf 386.86 KB
5/28/2024
386.86 KB
General Purpose Disinfectant-Ready Housing Devices Cleaning Guide
application/pdf 471.68 KB
3/26/2024
471.68 KB
Regulatory Sheet: Voyager 1470 (VG1470-ML-RS-02 Rev B)
application/pdf 999.35 KB
3/15/2023
999.35 KB
Voyager XP 1470g Quick Start Guide (VG1470-EN-QS-01 Rev A)
application/pdf 506.47 KB
10/7/2021
506.47 KB
User Guide: Voyager 147X Series - English (VG147X-UG-01 Rev G)
application/pdf 4.44 MB
3/2/2023
4.44 MB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
Voyager XP 1470g Data Sheet
application/pdf 92.39 KB
12/15/2022
92.39 KB
Open Source Licensing Information: Xenon XP, Granit XP, Voyager XP, 8690i, 8680i (SCAN-EN-OSL-01 Rev A)
application/pdf 385.71 KB
10/7/2021
385.71 KB
Name
Description
File Size
Date
Size
Voyager XP 1470g Data Sheet
92.39 KB
12/15/2022
Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
197.41 KB
4/10/2023
Voyager 147Xg 2D Scanner Accessories Guide
386.86 KB
5/28/2024
General Purpose Disinfectant-Ready Housing Devices Cleaning Guide
471.68 KB
3/26/2024
Voyager XP 1470g Quick Start Guide (VG1470-EN-QS-01 Rev A)
506.47 KB
10/7/2021
User Guide: Voyager 147X Series - English (VG147X-UG-01 Rev G)
4.44 MB
3/2/2023
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
1.16 MB
11/17/2023
Open Source Licensing Information: Xenon XP, Granit XP, Voyager XP, 8690i, 8680i (SCAN-EN-OSL-01 Rev A)
385.71 KB
10/7/2021
Regulatory Sheet: Voyager 1470 (VG1470-ML-RS-02 Rev B)
999.35 KB
3/15/2023