/content/sps/au/en/search-results.html

General Purpose Handheld

Voyager XP 1472g General Duty Scanner

Voyager XP 1472g General Duty Scanner

Overview

We designed the Voyager™: Extreme Performance (XP) 1470 series scanner for in-store retail workflows that require a highly accurate 1D/2D scanning solution in a durable form factor. Trust it for industry-leading scanning capability on traditional barcodes and digital screens –: even on damaged and difficult-to-read codes. Backed by a 5-year warranty for corded models, and a 3-year warranty for cordless.

  • Highly accurate and fast scanning of even damaged and poor-quality barcodes, with an extended scan distance to reach the bottom of the cart without bending and wasted time at point of sale.
  • A longer Bluetooth range compared to competitive devices enables greater operational flexibility for line busting or peak season satellite POS stations.
  • Honeywell Operational Intelligence software delivers on-demand scan insights, enabling higher employee productivity and throughput.
  • Enhanced performance on the codes stores scan every day, including digital coupons, codes, and wallets on customers’: smartphones, as well as merchandise codes at the register.

For the same competitive price as their predecessor, the Voyager™: XP 1470 series scanners offer you better durability and more powerful scanning capabilities than previous models –: or any competitive scanner in their class. They&apos:re the perfect handheld scanner option for in-store retail workflows that include 1D and 2D barcode reading, and require a more robust and reliable solution.We designed the Voyager XP 1470 series scanners to help ensure a better experience for your retail employees and your customers. Their enhanced ability to read poor-quality and damaged barcodes can save everyone from a frustrating checkout experience. The extended scan distance will reach right to the bottom of the customer’:s shopping cart, and the long Bluetooth range enables greater operational flexibility for line busting or peak season satellite POS stations.The Voyager XP 1470 series scanners are ready for the rigors of busy, point-of sale scanning –: they&apos:re engineered to withstand 30 drops at 1.8 m (6 ft) and 1,000 tumbles at 0.5 m (1.6 ft) –: all while providing much better accuracy than comparable solutions.And because we built the Voyager XP 1470 series scanners on the platform of our iconic Voyager series handheld scanners, they&apos:re fully backward-compatible with any Voyager accessories you already have, reducing your total cost of ownership.

Specifications

Features

  • Features
    • Honeywell Operational Intelligence
    • Honeywell Scanner Management Utility (SMU)

Dimensions

  • Overall Dimensions
    • 2.4 x 6.8 x 3.2 in
    • 6.2 x 17.3 x 8.2 cm

Scanning Specifications

  • Motion Tolerance
    • 70 cm/s (27.6 in/s) for 13 mil UPC at optimal focus
  • Brightness
    • 0 - 100000 lux
  • Number of Scans
    • 50000
  • Scanning Range
    • Standard range (SR)
  • Scan Pattern
    • Area Image
  • Decode Capability
    • 1D/2D
  • Depth of Field
    • 0.2 - 15.8 in
  • Skew
    • 70
  • Pitch
    • 65

Network

  • Bluetooth
    • Yes
  • Bluetooth Specifications
    • v4.2

Hardware

  • Host System Interface
    • KBW
    • RS-232
    • RS-485
    • USB
  • Wireless
    • Yes
  • Aimer Type
    • LED

Environmental

  • Operating Humidity
    • 0 - 95 %
  • Storage Temperature Range
    • - 20 - 35 °C
    • - 4 - 95 °F

Standards & Approvals

  • Protection Ratings
    • IP52
  • Drop Specifications
    • 30 1.8 m (6 ft) drops to concrete
  • Tumble Specifications
    • 1,000 0.5 m (1.6 ft) tumbles

Others

  • Application
    • Point of Sale
    • Retail
  • Form Factor
    • Gun Shape
  • Operating Temperature
    • 41 - 104 °F
    • 5 - 40 °C
  • Warranty Duration
    • 3 yr
  • Brand
    • Honeywell
  • Power Connector Type
    • Cordless

Features

  • Features
    • Honeywell Operational Intelligence
    • Honeywell Scanner Management Utility (SMU)

Dimensions

  • Overall Dimensions
    • 2.4 x 6.8 x 3.2 in
    • 6.2 x 17.3 x 8.2 cm

Scanning Specifications

  • Motion Tolerance
    • 70 cm/s (27.6 in/s) for 13 mil UPC at optimal focus
  • Brightness
    • 0 - 100000 lux
  • Number of Scans
    • 50000
  • Scanning Range
    • Standard range (SR)
  • Scan Pattern
    • Area Image
  • Decode Capability
    • 1D/2D
  • Depth of Field
    • 0.2 - 15.8 in
  • Skew
    • 70
  • Pitch
    • 65

Network

  • Bluetooth
    • Yes
  • Bluetooth Specifications
    • v4.2

Hardware

  • Host System Interface
    • KBW
    • RS-232
    • RS-485
    • USB
  • Wireless
    • Yes
  • Aimer Type
    • LED

Environmental

  • Operating Humidity
    • 0 - 95 %
  • Storage Temperature Range
    • - 20 - 35 °C
    • - 4 - 95 °F

Standards & Approvals

  • Protection Ratings
    • IP52
  • Drop Specifications
    • 30 1.8 m (6 ft) drops to concrete
  • Tumble Specifications
    • 1,000 0.5 m (1.6 ft) tumbles

Others

  • Application
    • Point of Sale
    • Retail
  • Form Factor
    • Gun Shape
  • Operating Temperature
    • 41 - 104 °F
    • 5 - 40 °C
  • Warranty Duration
    • 3 yr
  • Brand
    • Honeywell
  • Power Connector Type
    • Cordless
  • Application : Point of Sale|Retail
  • Form Factor : Gun Shape
  • Features : Honeywell Operational Intelligence|Honeywell Scanner Management Utility (SMU)
  • Overall Dimensions : 2.4 x 6.8 x 3.2 in|6.2 x 17.3 x 8.2 cm
  • Motion Tolerance : 70 cm/s (27.6 in/s) for 13 mil UPC at optimal focus
  • Brightness : 0 - 100000 lux
  • Number of Scans : 50000
  • Scanning Range : Standard range (SR)
  • Scan Pattern : Area Image
  • Decode Capability : 1D/2D
  • Depth of Field : 0.2 - 15.8 in
  • Skew : 70
  • Pitch : 65
  • Bluetooth : Yes
  • Bluetooth Specifications : v4.2
  • Host System Interface : KBW|RS-232|RS-485|USB
  • Wireless : Yes
  • Aimer Type : LED
  • Operating Humidity : 0 - 95 %
  • Storage Temperature Range : - 20 - 35 °C|- 4 - 95 °F
  • Operating Temperature : 41 - 104 °F|5 - 40 °C
  • Protection Ratings : IP52
  • Drop Specifications : 30 1.8 m (6 ft) drops to concrete
  • Tumble Specifications : 1,000 0.5 m (1.6 ft) tumbles
  • Warranty Duration : 3 yr
  • Brand : Honeywell
  • Power Connector Type : Cordless
Data Sheet
Name
Description
File Size
Date
Size
Voyager XP 1472g Datasheet
application/pdf 115.62 KB
4/5/2023
115.62 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Multi-Bay Battery Charger MB4-BAT-SCN01 Installation Guide (MBC-INST Rev D)
application/pdf 84.99 KB
10/7/2021
84.99 KB
Voyager 147Xg 2D Scanner Accessories Guide
application/pdf 386.86 KB
5/23/2023
386.86 KB
General Purpose Disinfectant-Ready Housing Devices Cleaning Guide
application/pdf 471.68 KB
3/26/2024
471.68 KB
Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
application/pdf 197.41 KB
4/10/2023
197.41 KB
Open Source Licensing Information: Xenon XP, Granit XP, Voyager XP, 8690i, 8680i (SCAN-EN-OSL-01 Rev A)
application/pdf 385.71 KB
10/7/2021
385.71 KB
Voyager XP 1472g Quick Start Guide (VG1472-EN-QS-01 Rev A)
application/pdf 558.97 KB
10/7/2021
558.97 KB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
User Guide: Voyager 147X Series - English (VG147X-UG-01 Rev G)
application/pdf 4.44 MB
3/2/2023
4.44 MB
Regulatory Information
Name
Description
File Size
Date
Size
Battery Insert for BAT-SCN01 (BAT-SCN01-INSERT-1 Rev A)
application/pdf 115.16 KB
1/11/2024
115.16 KB
Regulatory Sheet: Voyager XP 1472g (1472-ML-RS-02 Rev A)
application/pdf 1.63 MB
10/4/2022
1.63 MB
Regulatory Sheet: Multi-Bay Battery Charger MB4-BAT-SCN01 (RegSht-MBC-01 Rev A)
application/pdf 739.37 KB
1/12/2023
739.37 KB
Regulatory Sheet: CCB01-010BT/CCB01-010BT-BF (CCB01-MULT-RS-05 Rev A)
application/pdf 737.25 KB
2/15/2023
737.25 KB
White Paper
Name
Description
File Size
Date
Size
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
Name
Description
File Size
Date
Size
Multi-Bay Battery Charger MB4-BAT-SCN01 Installation Guide (MBC-INST Rev D)
84.99 KB
10/7/2021
84.99 KB
White Paper: Battery Maintenance for Portable Devices - English
332.35 KB
12/19/2023
332.35 KB
Voyager 147Xg 2D Scanner Accessories Guide
386.86 KB
5/23/2023
386.86 KB
General Purpose Disinfectant-Ready Housing Devices Cleaning Guide
471.68 KB
3/26/2024
471.68 KB
Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
197.41 KB
4/10/2023
197.41 KB
Open Source Licensing Information: Xenon XP, Granit XP, Voyager XP, 8690i, 8680i (SCAN-EN-OSL-01 Rev A)
385.71 KB
10/7/2021
385.71 KB
Battery Insert for BAT-SCN01 (BAT-SCN01-INSERT-1 Rev A)
115.16 KB
1/11/2024
115.16 KB
Voyager XP 1472g Datasheet
115.62 KB
4/5/2023
115.62 KB
Regulatory Sheet: Voyager XP 1472g (1472-ML-RS-02 Rev A)
1.63 MB
10/4/2022
1.63 MB
Voyager XP 1472g Quick Start Guide (VG1472-EN-QS-01 Rev A)
558.97 KB
10/7/2021
558.97 KB
Regulatory Sheet: Multi-Bay Battery Charger MB4-BAT-SCN01 (RegSht-MBC-01 Rev A)
739.37 KB
1/12/2023
739.37 KB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
1.16 MB
11/17/2023
1.16 MB
Regulatory Sheet: CCB01-010BT/CCB01-010BT-BF (CCB01-MULT-RS-05 Rev A)
737.25 KB
2/15/2023
737.25 KB
User Guide: Voyager 147X Series - English (VG147X-UG-01 Rev G)
4.44 MB
3/2/2023
4.44 MB
Name
Description
File Size
Date
Size
Voyager XP 1472g Datasheet
115.62 KB
4/5/2023
Multi-Bay Battery Charger MB4-BAT-SCN01 Installation Guide (MBC-INST Rev D)
84.99 KB
10/7/2021
Voyager 147Xg 2D Scanner Accessories Guide
386.86 KB
5/23/2023
General Purpose Disinfectant-Ready Housing Devices Cleaning Guide
471.68 KB
3/26/2024
Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
197.41 KB
4/10/2023
Open Source Licensing Information: Xenon XP, Granit XP, Voyager XP, 8690i, 8680i (SCAN-EN-OSL-01 Rev A)
385.71 KB
10/7/2021
Voyager XP 1472g Quick Start Guide (VG1472-EN-QS-01 Rev A)
558.97 KB
10/7/2021
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
1.16 MB
11/17/2023
User Guide: Voyager 147X Series - English (VG147X-UG-01 Rev G)
4.44 MB
3/2/2023
Battery Insert for BAT-SCN01 (BAT-SCN01-INSERT-1 Rev A)
115.16 KB
1/11/2024
Regulatory Sheet: Voyager XP 1472g (1472-ML-RS-02 Rev A)
1.63 MB
10/4/2022
Regulatory Sheet: Multi-Bay Battery Charger MB4-BAT-SCN01 (RegSht-MBC-01 Rev A)
739.37 KB
1/12/2023
Regulatory Sheet: CCB01-010BT/CCB01-010BT-BF (CCB01-MULT-RS-05 Rev A)
737.25 KB
2/15/2023
White Paper: Battery Maintenance for Portable Devices - English
332.35 KB
12/19/2023
Product Number
Image
SKU
Description
alt
1472G2D-2
1472g Handheld Scanner Black, 2D
Image
SKU
Description
alt
1472G2D-2
1472g Handheld Scanner Black, 2D