/content/sps/au/en/search-results.html

General Purpose Handheld

Xenon Ultra 1962 Scanner

The Xenon Ultra family of handheld scanners is a premium evolution of the widely known legacy Xenon and Xenon XP general purpose scanners, taking our industry-leading scan performance and reliability one step further.

Overview
Reliable Scanning
  • The Xenon Ultra scanners are designed with green-dot LED aimers, helping users ensure accurate scans with each use.
  • Warm-white illumination and print contrast down to 15% enables users to capture ultra high-density barcodes, even down to 2 mils.
  • The green-dot LED aimer and white illumination aids in easier targeting and enhances scan accuracy on high-density and low-quality codes in high-throughput environments.
  • With added IR capabilities, reduce annoying false activations, enabling illumination only when needed. IR even helps to reduce the gap between point-and-shoot and hands-free modes of operations.
Technology Forward
  • Xenon Ultra scanners are the first of its kind built on the Ultra platform. Taking the trusted performance of the Extreme Performance (XP) platform one step further.
  • With optimized illumination and processor, Xenon Ultra scanners achieve snappier scanning and improved data capture.
  • Offered in both corded and cordless Bluetooth configurations, with premium upgrades such as interchangeable power sources, contactless charging and magnetic retention, Xenon Ultra scanners can easily fit into the workflow you need. 
Ultra Performance
  • The Xenon Ultra scanner offers superior scanning performance even on damaged or poor-quality barcodes and is engineered to perform with a high degree of accuracy minimizing the need to rescan trouble barcodes and help support top-line revenues.
  • A modernized design offers an improved aesthetic enhancing user experience and meets durability needs that businesses depend upon.
  • The Honeywell Scanner Management Utility (SMU) creates a holistic solution helping to automate scanner deployment and updates in any environment. 
Specifications

Features

  • Features
    • In addition to a green-dot aimer to visibly enhance targeting and improve scan accuracy, the newly engineered and innovative scan platform empowers snappy scanning operations.
    • Object Detection (IR): Avoid false scanner wake ups to lower/prevent patient annoyance or disturbances
    • Optimized Illumination
    • Redesigned housing enables full product gasketing reducing the chance of water and dust ingress. Improved optional magnetic retention enables scanner to stay securely connected to the CCB if deployed in kinetic conditions
    • The Xenon Ultra 1962 battery and battery-free is availble in a premium contactless version, reducing the number of failed devices due to corrosion.
    • The Xenon Ultra 1962 scanner can accept a lithium-ion battery or a battery-free supercapacitor, allowing enterprises to have mixed device pools and flexibility in their fleets.

Dimensions

  • Overall Dimensions
    • Desktop/Wall Mount Base: 211.3mm x 74.2mm x 77.7mm
    • Presentation Base: 82.9mm x 90.4mm x 121.6mm
    • Scanner: 108.2mm x 70.4mm x 160.2mm

Scanning Specifications

  • Depth of Field
    • Refer to the datasheet or users' manual for full depth of field specifications
  • Decode Capability
    • 1D/2D
  • Scanning Range
    • Standard Range (SR) and High Density (HD) Capabilites. Refer to datasheet or Users' Manual for further details
  • Number of Scans
    • Battery-Free Super Capacitor: 450
    • Standard Battery: 80,000
  • Motion Tolerance
    • For 13 mil UPC at optimal focus 4 meters/second
  • Brightness
    • 0 - 100,000 Lux
  • Scan Pattern
    • Area Imager

Network

  • Bluetooth Specifications
    • BLE availble
    • Class 1: 100m line of sight (default), programmable to Class 2: 10m line of sight
    • Radio/Range: 2.4GHz Bluetooth radio v4.2 with Adaptive Frequency Hopping.
  • Bluetooth
    • Yes

Hardware

  • Wireless
    • Yes
  • Host System Interface
    • Keyboard Wedge
    • RS-232
    • Supports USB BC1.2 charge ports
    • USB
  • Aimer Type
    • Green Dot LED

Electrical

  • Battery Types
    • Battery-Free Super Capacitor
    • Lithium Ion

Environmental

  • Storage Temperature Range
    • -40°C to 70°C (-40°F to 158°F)
  • Operating Humidity
    • 0 to 95% relative humidity, non-condensing

Standards & Approvals

  • Protection Ratings
    • Environmental Sealing (CCB): IP41
    • Environmental Sealing (Scanner): IP52
  • Drop Specifications
    • Engineered to withstand 50 1.8 m drops to concrete across operating temp range
  • Tumble Specifications
    • Mil Spec Drop: 8'
    • Tumble: 2,000 at 0.5m (1.6ft)

Others

  • Application
    • Assembly Line
    • Component Tracking
    • Electronic Manufacturing and Retail
    • High and low throughput POS
    • In-store inventory
    • Self-Checkout
  • Form Factor
    • Gun Shape
  • Operating Power
    • Operating Power (Charging) Bases: 2.5W (500 mA @ 5V DC) Standard USB 10W (2A @ 5V DC) – when utilizing power adapter
  • Input Voltage
    • 4.4V DC – 5.5V DC
  • Battery Capacity
    • 3300 mAh Li-Ion
  • Operating Temperature
    • Charging: 5°C to 35°C (41°F to 95°F)
    • Non-Charging: 0°C to 50°C (32°F to 122°F)
    • Scanner: 0°C to 50°C (32°F to 122°F)
  • Warranty Duration
    • Lithium-ion Battery Pack: One year
    • Scanner: Three-year factory warranty
    • Supercapacitor: Five-year factory warranty

Features

  • Features
    • In addition to a green-dot aimer to visibly enhance targeting and improve scan accuracy, the newly engineered and innovative scan platform empowers snappy scanning operations.
    • Object Detection (IR): Avoid false scanner wake ups to lower/prevent patient annoyance or disturbances
    • Optimized Illumination
    • Redesigned housing enables full product gasketing reducing the chance of water and dust ingress. Improved optional magnetic retention enables scanner to stay securely connected to the CCB if deployed in kinetic conditions
    • The Xenon Ultra 1962 battery and battery-free is availble in a premium contactless version, reducing the number of failed devices due to corrosion.
    • The Xenon Ultra 1962 scanner can accept a lithium-ion battery or a battery-free supercapacitor, allowing enterprises to have mixed device pools and flexibility in their fleets.

Dimensions

  • Overall Dimensions
    • Desktop/Wall Mount Base: 211.3mm x 74.2mm x 77.7mm
    • Presentation Base: 82.9mm x 90.4mm x 121.6mm
    • Scanner: 108.2mm x 70.4mm x 160.2mm

Scanning Specifications

  • Depth of Field
    • Refer to the datasheet or users' manual for full depth of field specifications
  • Decode Capability
    • 1D/2D
  • Scanning Range
    • Standard Range (SR) and High Density (HD) Capabilites. Refer to datasheet or Users' Manual for further details
  • Number of Scans
    • Battery-Free Super Capacitor: 450
    • Standard Battery: 80,000
  • Motion Tolerance
    • For 13 mil UPC at optimal focus 4 meters/second
  • Brightness
    • 0 - 100,000 Lux
  • Scan Pattern
    • Area Imager

Network

  • Bluetooth Specifications
    • BLE availble
    • Class 1: 100m line of sight (default), programmable to Class 2: 10m line of sight
    • Radio/Range: 2.4GHz Bluetooth radio v4.2 with Adaptive Frequency Hopping.
  • Bluetooth
    • Yes

Hardware

  • Wireless
    • Yes
  • Host System Interface
    • Keyboard Wedge
    • RS-232
    • Supports USB BC1.2 charge ports
    • USB
  • Aimer Type
    • Green Dot LED

Electrical

  • Battery Types
    • Battery-Free Super Capacitor
    • Lithium Ion

Environmental

  • Storage Temperature Range
    • -40°C to 70°C (-40°F to 158°F)
  • Operating Humidity
    • 0 to 95% relative humidity, non-condensing

Standards & Approvals

  • Protection Ratings
    • Environmental Sealing (CCB): IP41
    • Environmental Sealing (Scanner): IP52
  • Drop Specifications
    • Engineered to withstand 50 1.8 m drops to concrete across operating temp range
  • Tumble Specifications
    • Mil Spec Drop: 8'
    • Tumble: 2,000 at 0.5m (1.6ft)

Others

  • Application
    • Assembly Line
    • Component Tracking
    • Electronic Manufacturing and Retail
    • High and low throughput POS
    • In-store inventory
    • Self-Checkout
  • Form Factor
    • Gun Shape
  • Operating Power
    • Operating Power (Charging) Bases: 2.5W (500 mA @ 5V DC) Standard USB 10W (2A @ 5V DC) – when utilizing power adapter
  • Input Voltage
    • 4.4V DC – 5.5V DC
  • Battery Capacity
    • 3300 mAh Li-Ion
  • Operating Temperature
    • Charging: 5°C to 35°C (41°F to 95°F)
    • Non-Charging: 0°C to 50°C (32°F to 122°F)
    • Scanner: 0°C to 50°C (32°F to 122°F)
  • Warranty Duration
    • Lithium-ion Battery Pack: One year
    • Scanner: Three-year factory warranty
    • Supercapacitor: Five-year factory warranty
  • Features : In addition to a green-dot aimer to visibly enhance targeting and improve scan accuracy, the newly engineered and innovative scan platform empowers snappy scanning operations.|Object Detection (IR): Avoid false scanner wake ups to lower/prevent patient annoyance or disturbances|Optimized Illumination|Redesigned housing enables full product gasketing reducing the chance of water and dust ingress. Improved optional magnetic retention enables scanner to stay securely connected to the CCB if deployed in kinetic conditions|The Xenon Ultra 1962 battery and battery-free is availble in a premium contactless version, reducing the number of failed devices due to corrosion.|The Xenon Ultra 1962 scanner can accept a lithium-ion battery or a battery-free supercapacitor, allowing enterprises to have mixed device pools and flexibility in their fleets.
  • Application : Assembly Line|Component Tracking|Electronic Manufacturing and Retail|High and low throughput POS|In-store inventory|Self-Checkout
  • Form Factor : Gun Shape
  • Overall Dimensions : Desktop/Wall Mount Base: 211.3mm x 74.2mm x 77.7mm|Presentation Base: 82.9mm x 90.4mm x 121.6mm|Scanner: 108.2mm x 70.4mm x 160.2mm
  • Depth of Field : Refer to the datasheet or users' manual for full depth of field specifications
  • Decode Capability : 1D/2D
  • Scanning Range : Standard Range (SR) and High Density (HD) Capabilites. Refer to datasheet or Users' Manual for further details
  • Number of Scans : Battery-Free Super Capacitor: 450|Standard Battery: 80,000
  • Motion Tolerance : For 13 mil UPC at optimal focus 4 meters/second
  • Brightness : 0 - 100,000 Lux
  • Scan Pattern : Area Imager
  • Bluetooth Specifications : BLE availble|Class 1: 100m line of sight (default), programmable to Class 2: 10m line of sight|Radio/Range: 2.4GHz Bluetooth radio v4.2 with Adaptive Frequency Hopping.
  • Bluetooth : Yes
  • Wireless : Yes
  • Host System Interface : Keyboard Wedge|RS-232|Supports USB BC1.2 charge ports|USB
  • Aimer Type : Green Dot LED
  • Operating Power : Operating Power (Charging) Bases: 2.5W (500 mA @ 5V DC) Standard USB 10W (2A @ 5V DC) – when utilizing power adapter
  • Input Voltage : 4.4V DC – 5.5V DC
  • Battery Capacity : 3300 mAh Li-Ion
  • Battery Types : Battery-Free Super Capacitor|Lithium Ion
  • Storage Temperature Range : -40°C to 70°C (-40°F to 158°F)
  • Operating Temperature : Charging: 5°C to 35°C (41°F to 95°F)|Non-Charging: 0°C to 50°C (32°F to 122°F)|Scanner: 0°C to 50°C (32°F to 122°F)
  • Operating Humidity : 0 to 95% relative humidity, non-condensing
  • Protection Ratings : Environmental Sealing (CCB): IP41|Environmental Sealing (Scanner): IP52
  • Drop Specifications : Engineered to withstand 50 1.8 m drops to concrete across operating temp range
  • Tumble Specifications : Mil Spec Drop: 8'|Tumble: 2,000 at 0.5m (1.6ft)
  • Warranty Duration : Lithium-ion Battery Pack: One year|Scanner: Three-year factory warranty|Supercapacitor: Five-year factory warranty
Data Sheet
Name
Description
File Size
Date
Size
Xenon Ultra 1962g Handheld Scanner Datasheet
application/pdf 115.83 KB
6/26/2023
115.83 KB
Xenon Ultra 1962li Handheld Scanner Datasheet
application/pdf 106.31 KB
6/26/2023
106.31 KB
Manuals and Guides
Name
Description
File Size
Date
Size
User Guide: Xenon Ultra 196x Series Accessories - Simplified Chinese (196X-ACC-SC-UG-01 Rev A)
application/pdf 1.63 MB
1/4/2024
1.63 MB
User Guide: Xenon Ultra 196x Series Accessories - Traditional Chinese (196X-ACC-TC-UG-01 Rev A)
application/pdf 1.67 MB
1/4/2024
1.67 MB
User Guide: Xenon Ultra 196x Series Accessories - Korean (196X-ACC-KO-UG-01 Rev A)
application/pdf 1.6 MB
12/4/2023
1.6 MB
Quick Start Guide: Xenon Ultra 1962x Series - Simplifed Chinese (1962-SC-QS-01 Rev A)
application/pdf 693.99 KB
10/17/2023
693.99 KB
Quick Start Guide: Xenon Ultra 1962x Series - Korean (1962-KO-QS-01 Rev A)
application/pdf 603.78 KB
10/17/2023
603.78 KB
Quick Start Guide: Xenon Ultra 1962x Series - Japanese (1962-JA-QS-01 Rev A)
application/pdf 603.52 KB
10/17/2023
603.52 KB
Quick Start Guide: Xenon Ultra 1962x Series - Japanese (1962-JA-QS-01 Rev A)
application/pdf 603.52 KB
10/17/2023
603.52 KB
User Guide: Xenon Ultra 196x Series (XEN196X-EN-UG-01 Rev D)
application/pdf 6.03 MB
4/25/2024
6.03 MB
Honeywell OCR Programming User Guide (OCR-UG Rev B)
application/pdf 171.01 KB
7/31/2023
171.01 KB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
General Purpose Disinfectant-Ready Housing Devices Cleaning Guide
application/pdf 471.55 KB
7/16/2024
471.55 KB
Healthcare Disinfectant-Ready Housing Cleaning Guide
application/pdf 466.75 KB
7/16/2024
466.75 KB
Quick Start Guide: Xenon Ultra 1962x Series (1962-EN-QS-01 Rev C)
application/pdf 309.86 KB
4/11/2024
309.86 KB
User Guide: Xenon Ultra 196x Series Accessories (196X-ACC-EN-UG-01 Rev B)
application/pdf 1.54 MB
10/17/2023
1.54 MB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: Xenon Ultra 196x Series (196X-ML-RS-02 Rev A)
application/pdf 786.54 KB
8/1/2023
786.54 KB
Battery Insert: Battery SCN11WC (BAT-SCN11WC-ML-IN-2 Rev A)
application/pdf 139 KB
4/3/2024
139 KB
Battery Insert: Battery SCN11 (BAT-SCN11-ML-IN-01 Rev A)
application/pdf 114.52 KB
7/25/2023
114.52 KB
Regulatory Sheet: Xenon Ultra 196x Series Accessories (196X-ACC-ML-RS-02 Rev A)
application/pdf 2.22 MB
3/12/2024
2.22 MB
White Paper
Name
Description
File Size
Date
Size
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
Name
Description
File Size
Date
Size
Xenon Ultra 1962g Handheld Scanner Datasheet
application/pdf 115.83 KB
6/26/2023
115.83 KB
User Guide: Xenon Ultra 196x Series Accessories - Simplified Chinese (196X-ACC-SC-UG-01 Rev A)
application/pdf 1.63 MB
1/4/2024
1.63 MB
User Guide: Xenon Ultra 196x Series Accessories - Traditional Chinese (196X-ACC-TC-UG-01 Rev A)
application/pdf 1.67 MB
1/4/2024
1.67 MB
User Guide: Xenon Ultra 196x Series Accessories - Korean (196X-ACC-KO-UG-01 Rev A)
application/pdf 1.6 MB
12/4/2023
1.6 MB
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
Quick Start Guide: Xenon Ultra 1962x Series - Simplifed Chinese (1962-SC-QS-01 Rev A)
application/pdf 693.99 KB
10/17/2023
693.99 KB
Quick Start Guide: Xenon Ultra 1962x Series - Korean (1962-KO-QS-01 Rev A)
application/pdf 603.78 KB
10/17/2023
603.78 KB
Quick Start Guide: Xenon Ultra 1962x Series - Japanese (1962-JA-QS-01 Rev A)
application/pdf 603.52 KB
10/17/2023
603.52 KB
Quick Start Guide: Xenon Ultra 1962x Series - Japanese (1962-JA-QS-01 Rev A)
application/pdf 603.52 KB
10/17/2023
603.52 KB
Regulatory Sheet: Xenon Ultra 196x Series (196X-ML-RS-02 Rev A)
application/pdf 786.54 KB
8/1/2023
786.54 KB
User Guide: Xenon Ultra 196x Series (XEN196X-EN-UG-01 Rev D)
application/pdf 6.03 MB
4/25/2024
6.03 MB
Honeywell OCR Programming User Guide (OCR-UG Rev B)
application/pdf 171.01 KB
7/31/2023
171.01 KB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
General Purpose Disinfectant-Ready Housing Devices Cleaning Guide
application/pdf 471.55 KB
7/16/2024
471.55 KB
Healthcare Disinfectant-Ready Housing Cleaning Guide
application/pdf 466.75 KB
7/16/2024
466.75 KB
Battery Insert: Battery SCN11WC (BAT-SCN11WC-ML-IN-2 Rev A)
application/pdf 139 KB
4/3/2024
139 KB
Battery Insert: Battery SCN11 (BAT-SCN11-ML-IN-01 Rev A)
application/pdf 114.52 KB
7/25/2023
114.52 KB
Regulatory Sheet: Xenon Ultra 196x Series Accessories (196X-ACC-ML-RS-02 Rev A)
application/pdf 2.22 MB
3/12/2024
2.22 MB
Quick Start Guide: Xenon Ultra 1962x Series (1962-EN-QS-01 Rev C)
application/pdf 309.86 KB
4/11/2024
309.86 KB
User Guide: Xenon Ultra 196x Series Accessories (196X-ACC-EN-UG-01 Rev B)
application/pdf 1.54 MB
10/17/2023
1.54 MB
Xenon Ultra 1962li Handheld Scanner Datasheet
application/pdf 106.31 KB
6/26/2023
106.31 KB
Name
Description
File Size
Date
Size
Xenon Ultra 1962g Handheld Scanner Datasheet
115.83 KB
6/26/2023
Xenon Ultra 1962li Handheld Scanner Datasheet
106.31 KB
6/26/2023
User Guide: Xenon Ultra 196x Series Accessories - Simplified Chinese (196X-ACC-SC-UG-01 Rev A)
1.63 MB
1/4/2024
User Guide: Xenon Ultra 196x Series Accessories - Traditional Chinese (196X-ACC-TC-UG-01 Rev A)
1.67 MB
1/4/2024
User Guide: Xenon Ultra 196x Series Accessories - Korean (196X-ACC-KO-UG-01 Rev A)
1.6 MB
12/4/2023
Quick Start Guide: Xenon Ultra 1962x Series - Simplifed Chinese (1962-SC-QS-01 Rev A)
693.99 KB
10/17/2023
Quick Start Guide: Xenon Ultra 1962x Series - Korean (1962-KO-QS-01 Rev A)
603.78 KB
10/17/2023
Quick Start Guide: Xenon Ultra 1962x Series - Japanese (1962-JA-QS-01 Rev A)
603.52 KB
10/17/2023
Quick Start Guide: Xenon Ultra 1962x Series - Japanese (1962-JA-QS-01 Rev A)
603.52 KB
10/17/2023
User Guide: Xenon Ultra 196x Series (XEN196X-EN-UG-01 Rev D)
6.03 MB
4/25/2024
Honeywell OCR Programming User Guide (OCR-UG Rev B)
171.01 KB
7/31/2023
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
1.16 MB
11/17/2023
General Purpose Disinfectant-Ready Housing Devices Cleaning Guide
471.55 KB
7/16/2024
Healthcare Disinfectant-Ready Housing Cleaning Guide
466.75 KB
7/16/2024
Quick Start Guide: Xenon Ultra 1962x Series (1962-EN-QS-01 Rev C)
309.86 KB
4/11/2024
User Guide: Xenon Ultra 196x Series Accessories (196X-ACC-EN-UG-01 Rev B)
1.54 MB
10/17/2023
Regulatory Sheet: Xenon Ultra 196x Series (196X-ML-RS-02 Rev A)
786.54 KB
8/1/2023
Battery Insert: Battery SCN11WC (BAT-SCN11WC-ML-IN-2 Rev A)
139 KB
4/3/2024
Battery Insert: Battery SCN11 (BAT-SCN11-ML-IN-01 Rev A)
114.52 KB
7/25/2023
Regulatory Sheet: Xenon Ultra 196x Series Accessories (196X-ACC-ML-RS-02 Rev A)
2.22 MB
3/12/2024
White Paper: Battery Maintenance for Portable Devices - English
332.35 KB
12/19/2023