/content/sps/au/en/search-results.html

General Purpose Handheld

Xenon XP 1952g Battery-Free Scanner

Xenon XP 1952g Battery-Free Scanner

Overview

The Honeywell Xenon™ Extreme Performance (XP) 1952g-bf area-imager scanner is Honeywell’s latest barcode scanner powered by supercapacitors – eliminating the battery for a green, environmentally friendly scanner. This powerhouse solution is capable of scanning over 450 barcodes on a single charge, and can be recharged in less than 60 seconds via a powered USB port.

....
    ....
  • When fully charged, the scanner can typically scan over 450 UPC/EAN codes without the need for recharging – more than enough to check out 25 customers.
  • ....
  • Supercapacitors hold their charge for hours when fully charged. So operators who forget to place their scanner in the charger prior to break won’t impact operations upon return.
  • ....
  • Two independently configurable recharge alerts remind the operator to place the scanner back into the base for charging, ensuring continuous operation.
  • ....
  • The Xenon XP 1952g-bf scanner is fully charged in under two minutes with a simple USB connection, and under 30 seconds when a powered USB or external power supply is used.
  • ....
  • When the scanner is placed in the base, the ready-toscan LED typically flashes in less than 20 seconds to notify the operator that there is sufficient power to support over 100 scans
  • ....
....

The Honeywell Xenon™ Extreme Performance (XP) 1952g-bf area-imager scanner incorporates the latest in battery-free technology, offering the freedom of Bluetooth® low-energy wireless technology without the maintenance hassles or long recharge time associated with traditional batteries. Like all other Xenon scanners, the Xenon XP 1952g-bf scanner delivers aggressive barcode scanning performance – even on poor-quality or damaged barcodes.An integrated Bluetooth low-energy Class 2 radio gives users complete freedom of movement up to 10 meters (33 feet) from the base in a typical work environment. For added convenience, a paging system on the base activates auditory signals that help to locate a misplaced scanner. By eliminating the trip-hazard of tethered cables, the Xenon XP 1952g-bf scanner can provide a safer and more productive environment.The scanner’s wireless technology completely eliminates the battery, replacing it with supercapacitors capable of achieving a full charge in less than two minutes via the USB port (under 30 seconds when using a powered USB port or external wall adapter) and typically providing at least 450 scans on UPC/EAN codes without recharging. This makes the Xenon XP 1952g-bf scanner ideal for applications centered around POS, workstations, and counters – for example, as the secondary scanner to a bioptic (in-counter) scanner, or in support of shipping and receiving functions at warehouses. With no battery, a common maintenance hassle is removed and the scanner is lighter and more environmentally friendly.Built on the proven Xenon platform, the Xenon XP 1952g-bf scanner offers high-performance linear barcode scanning and the convenience of wireless – all without a battery.

Specifications

Dimensions

  • Overall Dimensions
    • 104 mm x 71 mm x 160 mm
    • 4.1 in x 2.8 in x 6.3 in

Scanning Specifications

  • Scanning Range
    • High density (HD)
    • Standard range (SR)
  • Pitch
    • ±45°
  • Skew
    • ±65°
  • Motion Tolerance
    • Up to 400 cm/s (157 in/s) for 13 mil UPC at optimal focus
  • Print Contrast
    • 20% minimum reflectance difference
  • Decode Capability
    • 1D/2D
  • Scan Pattern
    • Area ImageNEWLINE(1280 x 800 pixel array
  • Number of Scans
    • Typically more than 490 scans
  • Brightness
    • 0 to 100,000 lux
    • 9,290 ft-candles

Network

  • Bluetooth Specifications
    • 2.4 GHz (ISM Band) Adaptive Frequency Hopping Bluetooth v4.2
  • Bluetooth
    • Yes

Hardware

  • Host System Interface
    • IBM 46xx (RS485)
    • Keyboard Wedge
    • RS-232
    • USB
  • Wireless
    • Class 2: 10 m (33 ft) line of sight

Electrical

  • Standby Power
    • 0.5W (0.1A @ 5V)

Environmental

  • Operating Humidity
    • 0 to 95% relative humidity, non-condensing
  • Storage Temperature Range
    • -40°C to 70°C
    • -40°F to 158°F

Standards & Approvals

  • Drop Specifications
    • Designed to withstand 50 1.8 m (6 ft) drops to concrete
  • Protection Ratings
    • IP52

Others

  • Operating Power
    • 5W (1A @ 5V)
  • Operating Temperature
    • 0°C to 50°C
    • 32°F to 122°F
  • Warranty Duration
    • Three-year factory warranty
  • Brand
    • Honeywell
  • Power Connector Type
    • Cordless

Dimensions

  • Overall Dimensions
    • 104 mm x 71 mm x 160 mm
    • 4.1 in x 2.8 in x 6.3 in

Scanning Specifications

  • Scanning Range
    • High density (HD)
    • Standard range (SR)
  • Pitch
    • ±45°
  • Skew
    • ±65°
  • Motion Tolerance
    • Up to 400 cm/s (157 in/s) for 13 mil UPC at optimal focus
  • Print Contrast
    • 20% minimum reflectance difference
  • Decode Capability
    • 1D/2D
  • Scan Pattern
    • Area ImageNEWLINE(1280 x 800 pixel array
  • Number of Scans
    • Typically more than 490 scans
  • Brightness
    • 0 to 100,000 lux
    • 9,290 ft-candles

Network

  • Bluetooth Specifications
    • 2.4 GHz (ISM Band) Adaptive Frequency Hopping Bluetooth v4.2
  • Bluetooth
    • Yes

Hardware

  • Host System Interface
    • IBM 46xx (RS485)
    • Keyboard Wedge
    • RS-232
    • USB
  • Wireless
    • Class 2: 10 m (33 ft) line of sight

Electrical

  • Standby Power
    • 0.5W (0.1A @ 5V)

Environmental

  • Operating Humidity
    • 0 to 95% relative humidity, non-condensing
  • Storage Temperature Range
    • -40°C to 70°C
    • -40°F to 158°F

Standards & Approvals

  • Drop Specifications
    • Designed to withstand 50 1.8 m (6 ft) drops to concrete
  • Protection Ratings
    • IP52

Others

  • Operating Power
    • 5W (1A @ 5V)
  • Operating Temperature
    • 0°C to 50°C
    • 32°F to 122°F
  • Warranty Duration
    • Three-year factory warranty
  • Brand
    • Honeywell
  • Power Connector Type
    • Cordless
  • Overall Dimensions : 104 mm x 71 mm x 160 mm|4.1 in x 2.8 in x 6.3 in
  • Scanning Range : High density (HD)|Standard range (SR)
  • Pitch : ±45°
  • Skew : ±65°
  • Motion Tolerance : Up to 400 cm/s (157 in/s) for 13 mil UPC at optimal focus
  • Print Contrast : 20% minimum reflectance difference
  • Decode Capability : 1D/2D
  • Scan Pattern : Area ImageNEWLINE(1280 x 800 pixel array
  • Number of Scans : Typically more than 490 scans
  • Brightness : 0 to 100,000 lux|9,290 ft-candles
  • Bluetooth Specifications : 2.4 GHz (ISM Band) Adaptive Frequency Hopping Bluetooth v4.2
  • Bluetooth : Yes
  • Host System Interface : IBM 46xx (RS485)|Keyboard Wedge|RS-232|USB
  • Wireless : Class 2: 10 m (33 ft) line of sight
  • Standby Power : 0.5W (0.1A @ 5V)
  • Operating Power : 5W (1A @ 5V)
  • Operating Humidity : 0 to 95% relative humidity, non-condensing
  • Operating Temperature : 0°C to 50°C|32°F to 122°F
  • Storage Temperature Range : -40°C to 70°C|-40°F to 158°F
  • Drop Specifications : Designed to withstand 50 1.8 m (6 ft) drops to concrete
  • Protection Ratings : IP52
  • Warranty Duration : Three-year factory warranty
  • Brand : Honeywell
  • Power Connector Type : Cordless
Data Sheet
Name
Description
File Size
Date
Size
Xenon XP 1952g-bf General Duty Scanner Data Sheet
application/pdf 118.28 KB
2/1/2023
118.28 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
application/pdf 197.41 KB
4/10/2023
197.41 KB
General Purpose Disinfectant-Ready Housing Devices Cleaning Guide
application/pdf 471.55 KB
7/16/2024
471.55 KB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
Honeywell OCR Programming User Guide (OCR-UG Rev B)
application/pdf 171.01 KB
7/31/2023
171.01 KB
Xenon XP 1952 Series Horizontal Mounting Kit with Bezel Instructions for CCB1x-01BT bases (1952-HMKB-EN-IN-01 Rev A)
application/pdf 443.11 KB
10/7/2021
443.11 KB
User Guide: User Guide: Xenon XP Series - English (195X-EN-UG-01 Rev T)
application/pdf 9.87 MB
4/25/2024
9.87 MB
Xenon XP 1952g/1952g-BF Quick Start Guide - English (1952-52BF-EN-QS-01 Rev A)
application/pdf 1.05 MB
10/7/2021
1.05 MB
Open Source Licensing Information: Xenon XP, Granit XP, Voyager XP, 8690i, 8680i (SCAN-EN-OSL-01 Rev A)
application/pdf 385.71 KB
10/7/2021
385.71 KB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: Xenon XP 1952g/1952h (1952-ML-RS-04 Rev A)
application/pdf 1.73 MB
1/16/2023
1.73 MB
Regulatory Sheet: CCB01-010BT/CCB01-010BT-BF (CCB01-MULT-RS-05 Rev A)
application/pdf 737.25 KB
2/15/2023
737.25 KB
Regulatory Sheet: CCB-H-010BT/CCB-H-010BT-BF (CCB-H-ML-RS-03 Rev A)
application/pdf 1.43 MB
9/29/2022
1.43 MB
Name
Description
File Size
Date
Size
Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
application/pdf 197.41 KB
4/10/2023
197.41 KB
General Purpose Disinfectant-Ready Housing Devices Cleaning Guide
application/pdf 471.55 KB
7/16/2024
471.55 KB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
Honeywell OCR Programming User Guide (OCR-UG Rev B)
application/pdf 171.01 KB
7/31/2023
171.01 KB
Xenon XP 1952 Series Horizontal Mounting Kit with Bezel Instructions for CCB1x-01BT bases (1952-HMKB-EN-IN-01 Rev A)
application/pdf 443.11 KB
10/7/2021
443.11 KB
User Guide: User Guide: Xenon XP Series - English (195X-EN-UG-01 Rev T)
application/pdf 9.87 MB
4/25/2024
9.87 MB
Regulatory Sheet: Xenon XP 1952g/1952h (1952-ML-RS-04 Rev A)
application/pdf 1.73 MB
1/16/2023
1.73 MB
Xenon XP 1952g-bf General Duty Scanner Data Sheet
application/pdf 118.28 KB
2/1/2023
118.28 KB
Xenon XP 1952g/1952g-BF Quick Start Guide - English (1952-52BF-EN-QS-01 Rev A)
application/pdf 1.05 MB
10/7/2021
1.05 MB
Open Source Licensing Information: Xenon XP, Granit XP, Voyager XP, 8690i, 8680i (SCAN-EN-OSL-01 Rev A)
application/pdf 385.71 KB
10/7/2021
385.71 KB
Regulatory Sheet: CCB01-010BT/CCB01-010BT-BF (CCB01-MULT-RS-05 Rev A)
application/pdf 737.25 KB
2/15/2023
737.25 KB
Regulatory Sheet: CCB-H-010BT/CCB-H-010BT-BF (CCB-H-ML-RS-03 Rev A)
application/pdf 1.43 MB
9/29/2022
1.43 MB
Name
Description
File Size
Date
Size
Xenon XP 1952g-bf General Duty Scanner Data Sheet
118.28 KB
2/1/2023
Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
197.41 KB
4/10/2023
General Purpose Disinfectant-Ready Housing Devices Cleaning Guide
471.55 KB
7/16/2024
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
1.16 MB
11/17/2023
Honeywell OCR Programming User Guide (OCR-UG Rev B)
171.01 KB
7/31/2023
Xenon XP 1952 Series Horizontal Mounting Kit with Bezel Instructions for CCB1x-01BT bases (1952-HMKB-EN-IN-01 Rev A)
443.11 KB
10/7/2021
User Guide: User Guide: Xenon XP Series - English (195X-EN-UG-01 Rev T)
9.87 MB
4/25/2024
Xenon XP 1952g/1952g-BF Quick Start Guide - English (1952-52BF-EN-QS-01 Rev A)
1.05 MB
10/7/2021
Open Source Licensing Information: Xenon XP, Granit XP, Voyager XP, 8690i, 8680i (SCAN-EN-OSL-01 Rev A)
385.71 KB
10/7/2021
Regulatory Sheet: Xenon XP 1952g/1952h (1952-ML-RS-04 Rev A)
1.73 MB
1/16/2023
Regulatory Sheet: CCB01-010BT/CCB01-010BT-BF (CCB01-MULT-RS-05 Rev A)
737.25 KB
2/15/2023
Regulatory Sheet: CCB-H-010BT/CCB-H-010BT-BF (CCB-H-ML-RS-03 Rev A)
1.43 MB
9/29/2022