/content/sps/au/en/search-results.html

Healthcare

Xenon Ultra 1962h Healthcare Scanner

The Xenon Ultra 1962h incorporates Honeywell’s next generation of scanning – allowing patient care to stay top priority for clinicians, improving retention of employees and lowering the total cost of ownership for hospitals.

Overview
Designed for Healthcare
  • The Xenon Ultra 1962h offers an improved disinfectant-ready, anti-microbial housing that helps combat germ proliferation. 
  • Multiple operating modes to support patient comfort while maintaining clinician productivity such patient-do-not-disturb, vibration, scan lamp, and object detection capabilities to illuminate only when needed. 
  • The Xenon Ultra 1962h scanner takes up minimal space, can be mounted or stored in a variety of different places, ensuring nurses’ focus is on patient safety and comfort
Optimized for Clinicians
  • Optional magnetic retention helps the scanner stay secured to WoW carts as clinicians’ move between patients.
  • Contactless charging for both battery and battery free scanning removes the risk of corrosion occurring to better withstand cleaning protocols or more frequent cleanings.
  • Bluetooth configuration offers premium accessory upgrades such as interchangeable power sources and contactless charging capabilities.   
Ultra Performance
  • The Xenon Ultra scanner offers superior scanning performance even on damaged or poor-quality barcodes and is engineered to perform with a high degree of accuracy minimizing the need to rescan trouble barcodes.
  • A modernized design offers an improved aesthetic enhancing user experience and meets durability needs that businesses depend upon.
  • The Xenon Ultra 1962h battery-free scanner typically provides at least 450 scans of UPC/EAN Codes without recharging, making it ideal for bedside scanning for medicine administration or specimen collection. 
Specifications

Features

  • Features
    • In addition to a green-dot aimer to visibly enhance targeting and improve scan accuracy, the newly engineered and innovative scan platform empowers snappy scanning operations.
    • Multiple operating modes are available to help ensure maximum patient comfort while maintaining clinician productivity, such as Patient Do-Not Disturb, Vibration, and Scan Lamp.
    • Optimized Illumination
    • Supercapacitors hold their charge for hours when fully charged. So operators who forget to place their scanner in the charger prior to break won’t impact operations upon return.
    • The Xenon Ultra 1962 battery and battery-free is availble in a premium contactless version, reducing the number of failed devices due to corrosion.
    • The Xenon Ultra 1962 scanner can accept a lithium-ion battery or a battery-free supercapacitor, allowing enterprises to have mixed device pools and flexibility in their fleets.

Dimensions

  • Overall Dimensions
    • Desktop/Wall Mount Base: 211.3mm x 74.2mm x 77.7mm
    • Presentation Base: 82.9mm x 90.4mm x 121.6mm
    • Scanner: 108.2mm x 70.4mm x 160.2mm

Scanning Specifications

  • Brightness
    • 0 - 100,000 Lux
  • Motion Tolerance
    • For 13 mil UPC at optimal focus4 meters/second
  • Decode Capability
    • 1D/2D
  • Depth of Field
    • Refer to the datasheet or users' manual for full depth of field specifications
  • Scan Pattern
    • Area Imager
  • Scanning Range
    • Standard Range (SR) and High Density (HD) Capabilites. Refer to datasheet or Users' Manual for further details
  • Number of Scans
    • Standard Battery: 80,000

Network

  • Bluetooth Specifications
    • Radio/Range: 2.4GHz Bluetooth radio v4.2 with Adaptive Frequency Hopping. Class 1: 100m line of sight (default), programmable to Class 2: 10m line of sightBLE availble
  • Bluetooth
    • Yes

Hardware

  • Wireless
    • Yes
  • Aimer Type
    • Green dot LED
  • Host System Interface
    • USB

Electrical

  • Battery Types
    • Battery-Free Super Capacitor
    • Lithium Ion

Environmental

  • Operating Humidity
    • 0 to 95% relative humidity, non-condensing
  • Storage Temperature Range
    • -40°C to 70°C (-40°F to 158°F)

Standards & Approvals

  • Protection Ratings
    • Environmental Sealing (Scanner): IP52Environmental Sealing (CCB): IP41
  • Tumble Specifications
    • Mil Spec Drop: 8'
    • Tumble: 2,000 at 0.5m (1.6ft)
  • Drop Specifications
    • Engineered to withstand 50 1.8 m drops to concrete across operating temp range

Others

  • Application
    • Bed Side Care
    • Healthcare
    • Inventory / Component Tracking
    • Patient Admissions
    • Pharmacy
    • Specimen Collection
  • Form Factor
    • Gun Shape
  • Input Voltage
    • 4.4V DC – 5.5V DC
  • Operating Power
    • Operating Power (Charging) Bases: 2.5W (500 mA @ 5V DC) Standard USB10W (2A @ 5V DC) – when utilizing power adapter
  • Operating Temperature
    • Bases: Charging: 5°C to 35°C (41°F to 95°F) Non-Charging: 0°C to 50°C (32°F to 122°F)
    • Scanner: 0°C to 50°C (32°F to 122°F)
  • Warranty Duration
    • Lithium-ion Battery Pack: One year
    • Scanner: Three-year factory warranty
    • Supercapacitor: Five-year factory warranty

Features

  • Features
    • In addition to a green-dot aimer to visibly enhance targeting and improve scan accuracy, the newly engineered and innovative scan platform empowers snappy scanning operations.
    • Multiple operating modes are available to help ensure maximum patient comfort while maintaining clinician productivity, such as Patient Do-Not Disturb, Vibration, and Scan Lamp.
    • Optimized Illumination
    • Supercapacitors hold their charge for hours when fully charged. So operators who forget to place their scanner in the charger prior to break won’t impact operations upon return.
    • The Xenon Ultra 1962 battery and battery-free is availble in a premium contactless version, reducing the number of failed devices due to corrosion.
    • The Xenon Ultra 1962 scanner can accept a lithium-ion battery or a battery-free supercapacitor, allowing enterprises to have mixed device pools and flexibility in their fleets.

Dimensions

  • Overall Dimensions
    • Desktop/Wall Mount Base: 211.3mm x 74.2mm x 77.7mm
    • Presentation Base: 82.9mm x 90.4mm x 121.6mm
    • Scanner: 108.2mm x 70.4mm x 160.2mm

Scanning Specifications

  • Brightness
    • 0 - 100,000 Lux
  • Motion Tolerance
    • For 13 mil UPC at optimal focus4 meters/second
  • Decode Capability
    • 1D/2D
  • Depth of Field
    • Refer to the datasheet or users' manual for full depth of field specifications
  • Scan Pattern
    • Area Imager
  • Scanning Range
    • Standard Range (SR) and High Density (HD) Capabilites. Refer to datasheet or Users' Manual for further details
  • Number of Scans
    • Standard Battery: 80,000

Network

  • Bluetooth Specifications
    • Radio/Range: 2.4GHz Bluetooth radio v4.2 with Adaptive Frequency Hopping. Class 1: 100m line of sight (default), programmable to Class 2: 10m line of sightBLE availble
  • Bluetooth
    • Yes

Hardware

  • Wireless
    • Yes
  • Aimer Type
    • Green dot LED
  • Host System Interface
    • USB

Electrical

  • Battery Types
    • Battery-Free Super Capacitor
    • Lithium Ion

Environmental

  • Operating Humidity
    • 0 to 95% relative humidity, non-condensing
  • Storage Temperature Range
    • -40°C to 70°C (-40°F to 158°F)

Standards & Approvals

  • Protection Ratings
    • Environmental Sealing (Scanner): IP52Environmental Sealing (CCB): IP41
  • Tumble Specifications
    • Mil Spec Drop: 8'
    • Tumble: 2,000 at 0.5m (1.6ft)
  • Drop Specifications
    • Engineered to withstand 50 1.8 m drops to concrete across operating temp range

Others

  • Application
    • Bed Side Care
    • Healthcare
    • Inventory / Component Tracking
    • Patient Admissions
    • Pharmacy
    • Specimen Collection
  • Form Factor
    • Gun Shape
  • Input Voltage
    • 4.4V DC – 5.5V DC
  • Operating Power
    • Operating Power (Charging) Bases: 2.5W (500 mA @ 5V DC) Standard USB10W (2A @ 5V DC) – when utilizing power adapter
  • Operating Temperature
    • Bases: Charging: 5°C to 35°C (41°F to 95°F) Non-Charging: 0°C to 50°C (32°F to 122°F)
    • Scanner: 0°C to 50°C (32°F to 122°F)
  • Warranty Duration
    • Lithium-ion Battery Pack: One year
    • Scanner: Three-year factory warranty
    • Supercapacitor: Five-year factory warranty
  • Application : Bed Side Care|Healthcare|Inventory / Component Tracking|Patient Admissions|Pharmacy|Specimen Collection
  • Form Factor : Gun Shape
  • Features : In addition to a green-dot aimer to visibly enhance targeting and improve scan accuracy, the newly engineered and innovative scan platform empowers snappy scanning operations.|Multiple operating modes are available to help ensure maximum patient comfort while maintaining clinician productivity, such as Patient Do-Not Disturb, Vibration, and Scan Lamp.|Optimized Illumination|Supercapacitors hold their charge for hours when fully charged. So operators who forget to place their scanner in the charger prior to break won’t impact operations upon return.|The Xenon Ultra 1962 battery and battery-free is availble in a premium contactless version, reducing the number of failed devices due to corrosion.|The Xenon Ultra 1962 scanner can accept a lithium-ion battery or a battery-free supercapacitor, allowing enterprises to have mixed device pools and flexibility in their fleets.
  • Overall Dimensions : Desktop/Wall Mount Base: 211.3mm x 74.2mm x 77.7mm|Presentation Base: 82.9mm x 90.4mm x 121.6mm|Scanner: 108.2mm x 70.4mm x 160.2mm
  • Brightness : 0 - 100,000 Lux
  • Motion Tolerance : For 13 mil UPC at optimal focus4 meters/second
  • Decode Capability : 1D/2D
  • Depth of Field : Refer to the datasheet or users' manual for full depth of field specifications
  • Scan Pattern : Area Imager
  • Scanning Range : Standard Range (SR) and High Density (HD) Capabilites. Refer to datasheet or Users' Manual for further details
  • Number of Scans : Standard Battery: 80,000
  • Bluetooth Specifications : Radio/Range: 2.4GHz Bluetooth radio v4.2 with Adaptive Frequency Hopping. Class 1: 100m line of sight (default), programmable to Class 2: 10m line of sightBLE availble
  • Bluetooth : Yes
  • Wireless : Yes
  • Aimer Type : Green dot LED
  • Host System Interface : USB
  • Input Voltage : 4.4V DC – 5.5V DC
  • Battery Types : Battery-Free Super Capacitor|Lithium Ion
  • Operating Power : Operating Power (Charging) Bases: 2.5W (500 mA @ 5V DC) Standard USB10W (2A @ 5V DC) – when utilizing power adapter
  • Operating Temperature : Bases: Charging: 5°C to 35°C (41°F to 95°F) Non-Charging: 0°C to 50°C (32°F to 122°F)|Scanner: 0°C to 50°C (32°F to 122°F)
  • Operating Humidity : 0 to 95% relative humidity, non-condensing
  • Storage Temperature Range : -40°C to 70°C (-40°F to 158°F)
  • Protection Ratings : Environmental Sealing (Scanner): IP52Environmental Sealing (CCB): IP41
  • Tumble Specifications : Mil Spec Drop: 8'|Tumble: 2,000 at 0.5m (1.6ft)
  • Drop Specifications : Engineered to withstand 50 1.8 m drops to concrete across operating temp range
  • Warranty Duration : Lithium-ion Battery Pack: One year|Scanner: Three-year factory warranty|Supercapacitor: Five-year factory warranty
Data Sheet
Name
Description
File Size
Date
Size
Xenon Ultra 1962h Healthcare Scanner Datasheet
application/pdf 114.48 KB
7/1/2024
114.48 KB
Manuals and Guides
Name
Description
File Size
Date
Size
User Guide: Xenon Ultra 196x Series Accessories - Simplified Chinese (196X-ACC-SC-UG-01 Rev A)
application/pdf 1.63 MB
1/4/2024
1.63 MB
User Guide: Xenon Ultra 196x Series Accessories - Traditional Chinese (196X-ACC-TC-UG-01 Rev A)
application/pdf 1.67 MB
1/4/2024
1.67 MB
User Guide: Xenon Ultra 196x Series Accessories - Korean (196X-ACC-KO-UG-01 Rev A)
application/pdf 1.6 MB
12/4/2023
1.6 MB
Quick Start Guide: Xenon Ultra 1962x Series - Simplifed Chinese (1962-SC-QS-01 Rev A)
application/pdf 693.99 KB
10/17/2023
693.99 KB
Quick Start Guide: Xenon Ultra 1962x Series - Korean (1962-KO-QS-01 Rev A)
application/pdf 603.78 KB
10/17/2023
603.78 KB
Quick Start Guide: Xenon Ultra 1962x Series - Japanese (1962-JA-QS-01 Rev A)
application/pdf 603.52 KB
10/17/2023
603.52 KB
Quick Start Guide: Xenon Ultra 1962x Series - Japanese (1962-JA-QS-01 Rev A)
application/pdf 603.52 KB
10/17/2023
603.52 KB
User Guide: Xenon Ultra 196x Series (XEN196X-EN-UG-01 Rev D)
application/pdf 6.03 MB
4/25/2024
6.03 MB
Honeywell OCR Programming User Guide (OCR-UG Rev B)
application/pdf 171.01 KB
7/31/2023
171.01 KB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
General Purpose Disinfectant-Ready Housing Devices Cleaning Guide
application/pdf 471.55 KB
7/16/2024
471.55 KB
Healthcare Disinfectant-Ready Housing Cleaning Guide
application/pdf 466.75 KB
7/16/2024
466.75 KB
Quick Start Guide: Xenon Ultra 1962x Series (1962-EN-QS-01 Rev C)
application/pdf 309.86 KB
4/11/2024
309.86 KB
User Guide: Xenon Ultra 196x Series Accessories (196X-ACC-EN-UG-01 Rev B)
application/pdf 1.54 MB
10/17/2023
1.54 MB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: Xenon Ultra 196x Series (196X-ML-RS-02 Rev A)
application/pdf 786.54 KB
8/1/2023
786.54 KB
Battery Insert: Battery SCN11WC (BAT-SCN11WC-ML-IN-2 Rev A)
application/pdf 139 KB
4/3/2024
139 KB
Battery Insert: Battery SCN11 (BAT-SCN11-ML-IN-01 Rev A)
application/pdf 114.52 KB
7/25/2023
114.52 KB
Regulatory Sheet: Xenon Ultra 196x Series Accessories (196X-ACC-ML-RS-02 Rev A)
application/pdf 2.22 MB
3/12/2024
2.22 MB
White Paper
Name
Description
File Size
Date
Size
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
Name
Description
File Size
Date
Size
Xenon Ultra 1962h Healthcare Scanner Datasheet
application/pdf 114.48 KB
7/1/2024
114.48 KB
User Guide: Xenon Ultra 196x Series Accessories - Simplified Chinese (196X-ACC-SC-UG-01 Rev A)
application/pdf 1.63 MB
1/4/2024
1.63 MB
User Guide: Xenon Ultra 196x Series Accessories - Traditional Chinese (196X-ACC-TC-UG-01 Rev A)
application/pdf 1.67 MB
1/4/2024
1.67 MB
User Guide: Xenon Ultra 196x Series Accessories - Korean (196X-ACC-KO-UG-01 Rev A)
application/pdf 1.6 MB
12/4/2023
1.6 MB
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
Quick Start Guide: Xenon Ultra 1962x Series - Simplifed Chinese (1962-SC-QS-01 Rev A)
application/pdf 693.99 KB
10/17/2023
693.99 KB
Quick Start Guide: Xenon Ultra 1962x Series - Korean (1962-KO-QS-01 Rev A)
application/pdf 603.78 KB
10/17/2023
603.78 KB
Quick Start Guide: Xenon Ultra 1962x Series - Japanese (1962-JA-QS-01 Rev A)
application/pdf 603.52 KB
10/17/2023
603.52 KB
Quick Start Guide: Xenon Ultra 1962x Series - Japanese (1962-JA-QS-01 Rev A)
application/pdf 603.52 KB
10/17/2023
603.52 KB
Regulatory Sheet: Xenon Ultra 196x Series (196X-ML-RS-02 Rev A)
application/pdf 786.54 KB
8/1/2023
786.54 KB
User Guide: Xenon Ultra 196x Series (XEN196X-EN-UG-01 Rev D)
application/pdf 6.03 MB
4/25/2024
6.03 MB
Honeywell OCR Programming User Guide (OCR-UG Rev B)
application/pdf 171.01 KB
7/31/2023
171.01 KB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
General Purpose Disinfectant-Ready Housing Devices Cleaning Guide
application/pdf 471.55 KB
7/16/2024
471.55 KB
Healthcare Disinfectant-Ready Housing Cleaning Guide
application/pdf 466.75 KB
7/16/2024
466.75 KB
Battery Insert: Battery SCN11WC (BAT-SCN11WC-ML-IN-2 Rev A)
application/pdf 139 KB
4/3/2024
139 KB
Battery Insert: Battery SCN11 (BAT-SCN11-ML-IN-01 Rev A)
application/pdf 114.52 KB
7/25/2023
114.52 KB
Regulatory Sheet: Xenon Ultra 196x Series Accessories (196X-ACC-ML-RS-02 Rev A)
application/pdf 2.22 MB
3/12/2024
2.22 MB
Quick Start Guide: Xenon Ultra 1962x Series (1962-EN-QS-01 Rev C)
application/pdf 309.86 KB
4/11/2024
309.86 KB
User Guide: Xenon Ultra 196x Series Accessories (196X-ACC-EN-UG-01 Rev B)
application/pdf 1.54 MB
10/17/2023
1.54 MB
Name
Description
File Size
Date
Size
Xenon Ultra 1962h Healthcare Scanner Datasheet
114.48 KB
7/1/2024
User Guide: Xenon Ultra 196x Series Accessories - Simplified Chinese (196X-ACC-SC-UG-01 Rev A)
1.63 MB
1/4/2024
User Guide: Xenon Ultra 196x Series Accessories - Traditional Chinese (196X-ACC-TC-UG-01 Rev A)
1.67 MB
1/4/2024
User Guide: Xenon Ultra 196x Series Accessories - Korean (196X-ACC-KO-UG-01 Rev A)
1.6 MB
12/4/2023
Quick Start Guide: Xenon Ultra 1962x Series - Simplifed Chinese (1962-SC-QS-01 Rev A)
693.99 KB
10/17/2023
Quick Start Guide: Xenon Ultra 1962x Series - Korean (1962-KO-QS-01 Rev A)
603.78 KB
10/17/2023
Quick Start Guide: Xenon Ultra 1962x Series - Japanese (1962-JA-QS-01 Rev A)
603.52 KB
10/17/2023
Quick Start Guide: Xenon Ultra 1962x Series - Japanese (1962-JA-QS-01 Rev A)
603.52 KB
10/17/2023
User Guide: Xenon Ultra 196x Series (XEN196X-EN-UG-01 Rev D)
6.03 MB
4/25/2024
Honeywell OCR Programming User Guide (OCR-UG Rev B)
171.01 KB
7/31/2023
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
1.16 MB
11/17/2023
General Purpose Disinfectant-Ready Housing Devices Cleaning Guide
471.55 KB
7/16/2024
Healthcare Disinfectant-Ready Housing Cleaning Guide
466.75 KB
7/16/2024
Quick Start Guide: Xenon Ultra 1962x Series (1962-EN-QS-01 Rev C)
309.86 KB
4/11/2024
User Guide: Xenon Ultra 196x Series Accessories (196X-ACC-EN-UG-01 Rev B)
1.54 MB
10/17/2023
Regulatory Sheet: Xenon Ultra 196x Series (196X-ML-RS-02 Rev A)
786.54 KB
8/1/2023
Battery Insert: Battery SCN11WC (BAT-SCN11WC-ML-IN-2 Rev A)
139 KB
4/3/2024
Battery Insert: Battery SCN11 (BAT-SCN11-ML-IN-01 Rev A)
114.52 KB
7/25/2023
Regulatory Sheet: Xenon Ultra 196x Series Accessories (196X-ACC-ML-RS-02 Rev A)
2.22 MB
3/12/2024
White Paper: Battery Maintenance for Portable Devices - English
332.35 KB
12/19/2023