/content/sps/au/en/search-results.html

Presentation

Orbit 7120 Hands-Free Scanner

Orbit 7120 Hands-Free Scanner

Overview

Orbit™: is the all-time, best-selling hands-free omnidirectional scanner for a reason. Several reasons, actually. Let’:s start here: The Orbit 7120 scanner are innovative, elegant and affordable with an award-winning design that’:s just the right fit for convenience retail applications where counter space is at a premium.

  • The Orbit scanner has an engineered “:sweet spot”: to optimize scan performance and first pass read rate.
  • Retail operations can protect their POS investment with free firmware updates via MetroSet 2 software and a standard PC.
  • A built-in RF EAS antenna (Orbit 7180 scanner only) increases ef ciency by simultaneously deactivating RF EAS tags and decoding barcodes.
  • A 20-line scan omnidirectional pattern provides aggressive scanning as an additional benefit to hand presentation applications.
  • An adjustable scan head enables users to tilt the scanner 30°: for targeted scanning of larger products.
If you’:re a retailer in need of an affordable, yet aggressive omnidirectional scanning solution that’:s aesthetically pleasing to boot, the Honeywell Orbit series is tough to beat. Orbit series scanners maximize your customers’: satisfaction and employees’: efficiency with a patented 20-line scan pattern, an easy-to-find sweet spot and a scan speed of 1,120 scans per second.The Orbit series features an award-winning design that’:s compact, lightweight and rugged. Its shape enables handheld scanning of large, bulky items. And for added flexibility, the scanning head can be tilted within a 30 degree range to accommodate objects of various sizes and shapes.The scanner’:s expanded ability to update its firmware via Honeywell’:s free patented MetroSet™:2 configuration software safeguards long-term infrastructure commitments in the event of a change in the POS system or software.
Specifications

Features

  • Features
    • Adjustable Scan Head
    • Aggressive Scan Performance
    • Automatic Scanning Operation
    • Built-In RF EAS Antenna
    • Sweet Spot Scanning

Dimensions

  • Overall Dimensions
    • 10.5 x 10.2 x 15 cm
    • 4.1 x 4 x 5.9 in

Scanning Specifications

  • Decode Capability
    • 1D
  • Scanning Range
    • Standard range (SR)
  • Print Contrast
    • 35
  • Pitch
    • 60
  • Maximum Brightness
    • 4,842
  • Scan Pattern
    • Omni-Directional
  • Skew
    • 60

Hardware

  • Host System Interface
    • KBW
    • RS-232
    • RS485
    • USB
  • Engine Type
    • 1D Laser

Environmental

  • Storage Temperature Range
    • - 40 - 140 °F
    • - 40 - 60 °C
  • Operating Humidity
    • 5 - 95 %

Others

  • Form Factor
    • Counter Top
  • Standby Current
    • 170 mA
  • Input Voltage
    • 5 V DC
  • Operating Temperature
    • 0 - 40 °C
    • 32 - 104 °F
  • Warranty Duration
    • 3 yr
  • Brand
    • Honeywell
  • Power Connector Type
    • Corded

Features

  • Features
    • Adjustable Scan Head
    • Aggressive Scan Performance
    • Automatic Scanning Operation
    • Built-In RF EAS Antenna
    • Sweet Spot Scanning

Dimensions

  • Overall Dimensions
    • 10.5 x 10.2 x 15 cm
    • 4.1 x 4 x 5.9 in

Scanning Specifications

  • Decode Capability
    • 1D
  • Scanning Range
    • Standard range (SR)
  • Print Contrast
    • 35
  • Pitch
    • 60
  • Maximum Brightness
    • 4,842
  • Scan Pattern
    • Omni-Directional
  • Skew
    • 60

Hardware

  • Host System Interface
    • KBW
    • RS-232
    • RS485
    • USB
  • Engine Type
    • 1D Laser

Environmental

  • Storage Temperature Range
    • - 40 - 140 °F
    • - 40 - 60 °C
  • Operating Humidity
    • 5 - 95 %

Others

  • Form Factor
    • Counter Top
  • Standby Current
    • 170 mA
  • Input Voltage
    • 5 V DC
  • Operating Temperature
    • 0 - 40 °C
    • 32 - 104 °F
  • Warranty Duration
    • 3 yr
  • Brand
    • Honeywell
  • Power Connector Type
    • Corded
  • Features : Adjustable Scan Head|Aggressive Scan Performance|Automatic Scanning Operation|Built-In RF EAS Antenna|Sweet Spot Scanning
  • Form Factor : Counter Top
  • Overall Dimensions : 10.5 x 10.2 x 15 cm|4.1 x 4 x 5.9 in
  • Decode Capability : 1D
  • Scanning Range : Standard range (SR)
  • Print Contrast : 35
  • Pitch : 60
  • Maximum Brightness : 4,842
  • Scan Pattern : Omni-Directional
  • Skew : 60
  • Host System Interface : KBW|RS-232|RS485|USB
  • Engine Type : 1D Laser
  • Standby Current : 170 mA
  • Input Voltage : 5 V DC
  • Storage Temperature Range : - 40 - 140 °F|- 40 - 60 °C
  • Operating Humidity : 5 - 95 %
  • Operating Temperature : 0 - 40 °C|32 - 104 °F
  • Warranty Duration : 3 yr
  • Brand : Honeywell
  • Power Connector Type : Corded
Manuals and Guides
Name
Description
File Size
Date
Size
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
User Guide: 7120 Orbit (00-02282 Rev H)
application/pdf 568.27 KB
11/21/2023
568.27 KB
Quick Start Guide: IS3480 Quantum E, QuantumT 3580, Fusion 3780, Orbit 7120/7180, Solaris 7820 (Omni-QS Rev A)
application/pdf 561.34 KB
11/21/2023
561.34 KB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet for Omni-Directional Scanners: IS3480 QuantumE, QuantumT 3580, Orbit 7120/7180, Solaris 7820, MS7600 Horizon (RegSht-Omni-02 Rev A)
application/pdf 1.37 MB
2/22/2023
1.37 MB
Name
Description
File Size
Date
Size
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
User Guide: 7120 Orbit (00-02282 Rev H)
application/pdf 568.27 KB
11/21/2023
568.27 KB
Quick Start Guide: IS3480 Quantum E, QuantumT 3580, Fusion 3780, Orbit 7120/7180, Solaris 7820 (Omni-QS Rev A)
application/pdf 561.34 KB
11/21/2023
561.34 KB
Regulatory Sheet for Omni-Directional Scanners: IS3480 QuantumE, QuantumT 3580, Orbit 7120/7180, Solaris 7820, MS7600 Horizon (RegSht-Omni-02 Rev A)
application/pdf 1.37 MB
2/22/2023
1.37 MB
Name
Description
File Size
Date
Size
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
1.16 MB
11/17/2023
User Guide: 7120 Orbit (00-02282 Rev H)
568.27 KB
11/21/2023
Quick Start Guide: IS3480 Quantum E, QuantumT 3580, Fusion 3780, Orbit 7120/7180, Solaris 7820 (Omni-QS Rev A)
561.34 KB
11/21/2023
Regulatory Sheet for Omni-Directional Scanners: IS3480 QuantumE, QuantumT 3580, Orbit 7120/7180, Solaris 7820, MS7600 Horizon (RegSht-Omni-02 Rev A)
1.37 MB
2/22/2023
Product Number
Image
SKU
Description
alt
7120-38-3
7120 Scanner USB Cable
alt
7120-41
7120 Scanner RS-232
alt
7120-41-3
7120 Scanner RS-232, Gray
alt
MK7120-31A38-068
7120 Scanner Black, USB Cable
alt
MK7120-31B47
7120 Scanner Black, Mounting Plate, KBW Cable
alt
MK7120-41-GIL7
7120 Scanner Gilbarco Custom
alt
MK7120-71B41
RS232 Kit: light gray scanner (MS7120-41), mounting plate (45-45619), 2.9m (9.5´) straight RS232 cable (59-59000-3), US power supply (46-00525) and documentation
alt
MK7120-71B47
KBW Kit: light gray scanner (MS7120-47), mounting plate (45-45619), 2.9m (9.5´) straight wedge KB cable (59-59002F-3), US power supply (46-00525) and documentation
alt
MK7120-71B47-6
7120 Scanner Light Gray, Mounting Plate, KBW Cable
alt
MK7120-71C47
KBW Kit: light gray scanner (MS7120-47), mounting plate (45-45619), 2.9m (9.5´) straight wedge KB cable (59-59002F-3), EU power supply (46-00526) and documentation
Image
SKU
Description
alt
7120-38-3
7120 Scanner USB Cable
alt
7120-41
7120 Scanner RS-232
alt
7120-41-3
7120 Scanner RS-232, Gray
alt
MK7120-31A38-068
7120 Scanner Black, USB Cable
alt
MK7120-31B47
7120 Scanner Black, Mounting Plate, KBW Cable
alt
MK7120-41-GIL7
7120 Scanner Gilbarco Custom
alt
MK7120-71B41
RS232 Kit: light gray scanner (MS7120-41), mounting plate (45-45619), 2.9m (9.5´) straight RS232 cable (59-59000-3), US power supply (46-00525) and documentation
alt
MK7120-71B47
KBW Kit: light gray scanner (MS7120-47), mounting plate (45-45619), 2.9m (9.5´) straight wedge KB cable (59-59002F-3), US power supply (46-00525) and documentation
alt
MK7120-71B47-6
7120 Scanner Light Gray, Mounting Plate, KBW Cable
alt
MK7120-71C47
KBW Kit: light gray scanner (MS7120-47), mounting plate (45-45619), 2.9m (9.5´) straight wedge KB cable (59-59002F-3), EU power supply (46-00526) and documentation