Presentation
Orbit HF680 2D Hands-Free Area-Imaging Scanner
Orbit HF680 2D Hands-Free Area-Imaging Scanner
The Orbit HF680 scanning is not only fast, it’s also unobtrusive. The low profile, recessed LED lights in the scan window light up barcodes without irritating your customers. And when the scanner is not in use, its lighting will automatically turn off.
- FASTER SCANNING - With its Megapixel sensor and 1Ghz processor, the Orbit HF680’s fast scanning will speed customers through the checkout line – even when presented with digital or damaged barcodes.
- SIMPLIFIED SCANNER INTEGRATION - Save time by rapidly configuring the Orbit HF680 with Honeywell’s EZConfig configuration utility. Simplify installations with OPOS/JPOS drivers that ensure scanner compatibility with various POSs
- MODERN STYLING - The Orbit HF680 provides retailers a scanner that can be displayed proudly at the checkout counter.
- GREAT PRICE - Exceptional performance and design at an exceptional price.
Features
- Features
- Faster Scanning / Modern Styling / Simplified Scanner Integration
Dimensions
- Overall Dimensions
- (L × W × H): 85 mm × 88 mm × 139 mm
Scanning Specifications
- Scan Pattern
- 1280 × 800 pixel
- Maximum Brightness
- 100,000 Lux
- Skew
- +/-70°
- Scanning Range
- Standard range (SR)
- Pitch
- +/-60°
- Print Contrast
- 20%
- Motion Tolerance
- 2.5 m/s for 13 mil UPC
- Decode Capability
- 1D/2D
Hardware
- Engine Type
- Standard Range
- Host System Interface
- USB/RS232
Environmental
- Storage Temperature Range
- -40°C to 60°C (-40°F to 140°F)
- Operating Humidity
- 0% to 95%RH, no condensation
Others
- Form Factor
- Hands Free
- Overall Width
- 88 mm
- Overall Height
- 139 mm inch
- Weight
- 278 +/-10g keg
- Overall Depth
- 85 mm inch
- Standby Current
- 0.85 W (170 mA @ 5V)
- Input Voltage
- 5 VDC ±0.5V
- Operating Current
- 2.0 W (400 mA @ 5V)
- Operating Temperature
- -10°C to 40°C (14°F to 104°F)
- Warranty Duration
- 3 Yr
- Brand
- Honeywell
- Power Connector Type
- Corded
Features
- Features
- Faster Scanning / Modern Styling / Simplified Scanner Integration
Dimensions
- Overall Dimensions
- (L × W × H): 85 mm × 88 mm × 139 mm
Scanning Specifications
- Scan Pattern
- 1280 × 800 pixel
- Maximum Brightness
- 100,000 Lux
- Skew
- +/-70°
- Scanning Range
- Standard range (SR)
- Pitch
- +/-60°
- Print Contrast
- 20%
- Motion Tolerance
- 2.5 m/s for 13 mil UPC
- Decode Capability
- 1D/2D
Hardware
- Engine Type
- Standard Range
- Host System Interface
- USB/RS232
Environmental
- Storage Temperature Range
- -40°C to 60°C (-40°F to 140°F)
- Operating Humidity
- 0% to 95%RH, no condensation
Others
- Form Factor
- Hands Free
- Overall Width
- 88 mm
- Overall Height
- 139 mm inch
- Weight
- 278 +/-10g keg
- Overall Depth
- 85 mm inch
- Standby Current
- 0.85 W (170 mA @ 5V)
- Input Voltage
- 5 VDC ±0.5V
- Operating Current
- 2.0 W (400 mA @ 5V)
- Operating Temperature
- -10°C to 40°C (14°F to 104°F)
- Warranty Duration
- 3 Yr
- Brand
- Honeywell
- Power Connector Type
- Corded
- Form Factor : Hands Free
- Features : Faster Scanning / Modern Styling / Simplified Scanner Integration
- Overall Dimensions : (L × W × H): 85 mm × 88 mm × 139 mm
- Overall Width : 88 mm
- Overall Height : 139 mm inch
- Weight : 278 +/-10g keg
- Overall Depth : 85 mm inch
- Scan Pattern : 1280 × 800 pixel
- Maximum Brightness : 100,000 Lux
- Skew : +/-70°
- Scanning Range : Standard range (SR)
- Pitch : +/-60°
- Print Contrast : 20%
- Motion Tolerance : 2.5 m/s for 13 mil UPC
- Decode Capability : 1D/2D
- Engine Type : Standard Range
- Host System Interface : USB/RS232
- Standby Current : 0.85 W (170 mA @ 5V)
- Input Voltage : 5 VDC ±0.5V
- Operating Current : 2.0 W (400 mA @ 5V)
- Storage Temperature Range : -40°C to 60°C (-40°F to 140°F)
- Operating Temperature : -10°C to 40°C (14°F to 104°F)
- Operating Humidity : 0% to 95%RH, no condensation
- Warranty Duration : 3 Yr
- Brand : Honeywell
- Power Connector Type : Corded