/content/sps/au/en/search-results.html

Presentation

Solaris 7980g Upgradeable Hands-Free Scanner

Solaris 7980g Upgradeable Hands-Free Scanner

Overview

With its compact, modern design and powerful imaging capabilities, the Solaris 7980g fits easily into existing enclosures used in high-volume retail checkout environments such as convenience, drug, specialty, liquor and grocery stores. And you can buy the 7980g device as an omnidirectional 1D scanner. Then affordably upgrade it to a full 2D area-imager when you’:re ready.

  • Soft, white LED illumination eliminates glare without compromising performance.
  • Simple to install, with power-over-USB.
  • Available with powerful 2D imaging capable of reading digital coupons off smartphone screens, and printed ID cards.

If you run a high-volume retail business and you need a barcode scanning solution that elevates checkout throughput, improves the customer experience, and enables you to better execute your mobile marketing programs, the Solaris 7980g Area-Imaging Vertical Slot Scanner is up to the task.With its compact, modern design and powerful imaging capabilities, the 7980g scanner fits easily into existing enclosures used in retail checkout environments, including convenience, drug, specialty, liquor and grocery stores.The Solaris 7980g features Honeywell’:s Adaptus™: 6.0 area-imaging technology. You’:ll get exceptional scanning performance on 1D and 2D barcodes and even be able to read smartphone screens, digital wallets and printed identification cards.Omni-directional scanning capability –: along with an extended depth of field and advanced decoding software –: equips your cashiers to scan virtually all barcodes on the first pass with minimal concern for orientation or barcode print quality.Do you anticipate the need to read 2D codes in the future, but don’:t need that capability today? You can buy the 7980g scanner as an omnidirectional 1D scanner. Then affordably upgrade it to a full 2D area-imager when you’:re ready. It’:s no longer necessary to buy new scanners when your data capture needs evolve. The Solaris 7980g scanner grows with your business.

Specifications

Features

  • Features
    • Adaptus™ 6.0 Area-Imaging Technology
    • Integrated EAS
    • Power-over USB
    • Soft White LED Illumination

Dimensions

  • Overall Dimensions
    • 14.8 x 15.2 x 8.5 cm
    • 5.83 x 5.98 x 3.35 in

Scanning Specifications

  • Maximum Brightness
    • 100,000
  • Decode Capability
    • 1D/2D
  • Print Contrast
    • 25
  • Skew
    • 75
  • Scan Pattern
    • Area Image
  • Scanning Range
    • Standard range (SR)
  • Pitch
    • 65
  • Motion Tolerance
    • 13 mil at optimal focal point

Hardware

  • Host System Interface
    • KBW
    • RS-232
    • RS485
    • USB
  • Engine Type
    • 2D

Electrical

  • Sleep Mode Current
    • 210

Environmental

  • Operating Humidity
    • 5 - 95 %
  • Storage Temperature Range
    • - 20 - 60 °C
    • - 4 - 140 °F

Standards & Approvals

  • Protection Ratings
    • IP5X

Others

  • Form Factor
    • Counter Top
  • Input Voltage
    • 5 - 5.2 V DC
  • Standby Current
    • 270 mA
  • Operating Temperature
    • 0 - 40 °C
    • 32 - 104 °F
  • Warranty Duration
    • 3 yr
  • Brand
    • Honeywell
  • Power Connector Type
    • Corded

Features

  • Features
    • Adaptus™ 6.0 Area-Imaging Technology
    • Integrated EAS
    • Power-over USB
    • Soft White LED Illumination

Dimensions

  • Overall Dimensions
    • 14.8 x 15.2 x 8.5 cm
    • 5.83 x 5.98 x 3.35 in

Scanning Specifications

  • Maximum Brightness
    • 100,000
  • Decode Capability
    • 1D/2D
  • Print Contrast
    • 25
  • Skew
    • 75
  • Scan Pattern
    • Area Image
  • Scanning Range
    • Standard range (SR)
  • Pitch
    • 65
  • Motion Tolerance
    • 13 mil at optimal focal point

Hardware

  • Host System Interface
    • KBW
    • RS-232
    • RS485
    • USB
  • Engine Type
    • 2D

Electrical

  • Sleep Mode Current
    • 210

Environmental

  • Operating Humidity
    • 5 - 95 %
  • Storage Temperature Range
    • - 20 - 60 °C
    • - 4 - 140 °F

Standards & Approvals

  • Protection Ratings
    • IP5X

Others

  • Form Factor
    • Counter Top
  • Input Voltage
    • 5 - 5.2 V DC
  • Standby Current
    • 270 mA
  • Operating Temperature
    • 0 - 40 °C
    • 32 - 104 °F
  • Warranty Duration
    • 3 yr
  • Brand
    • Honeywell
  • Power Connector Type
    • Corded
  • Form Factor : Counter Top
  • Features : Adaptus™ 6.0 Area-Imaging Technology|Integrated EAS|Power-over USB|Soft White LED Illumination
  • Overall Dimensions : 14.8 x 15.2 x 8.5 cm|5.83 x 5.98 x 3.35 in
  • Maximum Brightness : 100,000
  • Decode Capability : 1D/2D
  • Print Contrast : 25
  • Skew : 75
  • Scan Pattern : Area Image
  • Scanning Range : Standard range (SR)
  • Pitch : 65
  • Motion Tolerance : 13 mil at optimal focal point
  • Host System Interface : KBW|RS-232|RS485|USB
  • Engine Type : 2D
  • Sleep Mode Current : 210
  • Input Voltage : 5 - 5.2 V DC
  • Standby Current : 270 mA
  • Operating Humidity : 5 - 95 %
  • Operating Temperature : 0 - 40 °C|32 - 104 °F
  • Storage Temperature Range : - 20 - 60 °C|- 4 - 140 °F
  • Protection Ratings : IP5X
  • Warranty Duration : 3 yr
  • Brand : Honeywell
  • Power Connector Type : Corded
Data Sheet
Name
Description
File Size
Date
Size
Solaris 7980g Hands Free Scanner Data Sheet
application/pdf 322.67 KB
10/7/2021
322.67 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
application/pdf 524.48 KB
8/24/2023
524.48 KB
User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
application/pdf 8.23 MB
5/9/2023
8.23 MB
Solaris Stand Kits Instruction Guide - English
application/pdf 760.35 KB
10/7/2021
760.35 KB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
application/pdf 197.41 KB
4/10/2023
197.41 KB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
application/pdf 958.08 KB
10/18/2022
958.08 KB
Name
Description
File Size
Date
Size
Solaris 7980g Hands Free Scanner Data Sheet
application/pdf 322.67 KB
10/7/2021
322.67 KB
Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
application/pdf 524.48 KB
8/24/2023
524.48 KB
User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
application/pdf 8.23 MB
5/9/2023
8.23 MB
Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
application/pdf 958.08 KB
10/18/2022
958.08 KB
Solaris Stand Kits Instruction Guide - English
application/pdf 760.35 KB
10/7/2021
760.35 KB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
application/pdf 197.41 KB
4/10/2023
197.41 KB
Name
Description
File Size
Date
Size
Solaris 7980g Hands Free Scanner Data Sheet
322.67 KB
10/7/2021
Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
524.48 KB
8/24/2023
User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
8.23 MB
5/9/2023
Solaris Stand Kits Instruction Guide - English
760.35 KB
10/7/2021
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
1.16 MB
11/17/2023
Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
197.41 KB
4/10/2023
Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
958.08 KB
10/18/2022
Product Number
Image
SKU
Description
alt
7980G-2
SCANNER, 7980G 2D
alt
7980G-2-1D
SCANNER, 7980G 1D
alt
7980G-2KBWC-0
KBW Kit: 1D, PDF, 2D, KBW 3m (9.8´) cable (CBL-700-300-S00), EU power supply (PS-05-1000W-C)
alt
7980G-2SERC-0
RS232 Kit: 1D, PDF, 2D, RS232 3m (9.8´) cable (CBL-000-300-S00), EU power supply (PS-05-1000W-C)
alt
7980G-2USBX-0
USB Kit: 1D, PDF, 2D, USB Type A 3m (9.8´) straight cable (CBL-500-300-S00-04)
alt
7980GEL-2USBC-0
USB Kit: 7980GEL, 1D, PDF, 2D, USB Type A 3m (9.8´) straight cable (CBL-500-300-S00-04)
Image
SKU
Description
alt
7980G-2
SCANNER, 7980G 2D
alt
7980G-2-1D
SCANNER, 7980G 1D
alt
7980G-2KBWC-0
KBW Kit: 1D, PDF, 2D, KBW 3m (9.8´) cable (CBL-700-300-S00), EU power supply (PS-05-1000W-C)
alt
7980G-2SERC-0
RS232 Kit: 1D, PDF, 2D, RS232 3m (9.8´) cable (CBL-000-300-S00), EU power supply (PS-05-1000W-C)
alt
7980G-2USBX-0
USB Kit: 1D, PDF, 2D, USB Type A 3m (9.8´) straight cable (CBL-500-300-S00-04)
alt
7980GEL-2USBC-0
USB Kit: 7980GEL, 1D, PDF, 2D, USB Type A 3m (9.8´) straight cable (CBL-500-300-S00-04)