/content/sps/au/en/search-results.html

Presentation

Solaris XP 7990G

Vertical Slot Scanner

Overview
With its compact, modern design and powerful imaging capabilities built on Honeywell’s extreme performance (XP) platform, the Solaris 7990g fits easily into existing enclosures used in high-volume retail checkout environments such as convenience, drug, specialty, liquor and grocery stores. The Solaris XP features 20% faster scanning speed, up to 5 m/s motion tolerance, and a wider field of view than previous Solaris models. Honeywell’s field proven XP technology handles poorly printed and damaged barcodes with ease. The Solaris XP is backwards compatible with previous models, making upgrades fast and simple.
Specifications

Dimensions

  • Overall Dimensions
    • (H x W x D): 148 mm x 152 mm x 85 mm (5.83 in x 5.98 in x 3.35 in)

Scanning Specifications

  • Scan Pattern
    • 2D imager
  • Decode Capability
    • 1D, 2D, PDF, Postal, OCR
  • Brightness
    • 0-100k lux
  • Motion Tolerance
    • 6 m/s

Hardware

  • Engine Type
    • XP
  • Host System Interface
    • USB, RS232, Keyboard Wedge, IBM 46xx (RS485)
  • Wireless
    • No

Environmental

  • Operating Humidity
    • 0 to 95% relative humidity non-condensing
  • Storage Temperature Range
    • -20C to 60C / -4F to 140F

Standards & Approvals

  • Protection Ratings
    • IP53

Others

  • Form Factor
    • Slot Scanner
  • For Use With
    • Auxiliary handheld scanners
  • Application
    • Retail
  • Input Voltage
    • 5.2 volts
  • Operating Temperature
    • 0°C to 40°C (32°F to 104°F)
  • Warranty Duration
    • 3 years

Dimensions

  • Overall Dimensions
    • (H x W x D): 148 mm x 152 mm x 85 mm (5.83 in x 5.98 in x 3.35 in)

Scanning Specifications

  • Scan Pattern
    • 2D imager
  • Decode Capability
    • 1D, 2D, PDF, Postal, OCR
  • Brightness
    • 0-100k lux
  • Motion Tolerance
    • 6 m/s

Hardware

  • Engine Type
    • XP
  • Host System Interface
    • USB, RS232, Keyboard Wedge, IBM 46xx (RS485)
  • Wireless
    • No

Environmental

  • Operating Humidity
    • 0 to 95% relative humidity non-condensing
  • Storage Temperature Range
    • -20C to 60C / -4F to 140F

Standards & Approvals

  • Protection Ratings
    • IP53

Others

  • Form Factor
    • Slot Scanner
  • For Use With
    • Auxiliary handheld scanners
  • Application
    • Retail
  • Input Voltage
    • 5.2 volts
  • Operating Temperature
    • 0°C to 40°C (32°F to 104°F)
  • Warranty Duration
    • 3 years
  • Form Factor : Slot Scanner
  • For Use With : Auxiliary handheld scanners
  • Application : Retail
  • Overall Dimensions : (H x W x D): 148 mm x 152 mm x 85 mm (5.83 in x 5.98 in x 3.35 in)
  • Scan Pattern : 2D imager
  • Decode Capability : 1D, 2D, PDF, Postal, OCR
  • Brightness : 0-100k lux
  • Motion Tolerance : 6 m/s
  • Engine Type : XP
  • Host System Interface : USB, RS232, Keyboard Wedge, IBM 46xx (RS485)
  • Wireless : No
  • Input Voltage : 5.2 volts
  • Operating Humidity : 0 to 95% relative humidity non-condensing
  • Storage Temperature Range : -20C to 60C / -4F to 140F
  • Operating Temperature : 0°C to 40°C (32°F to 104°F)
  • Protection Ratings : IP53
  • Warranty Duration : 3 years
Data Sheet
Name
Description
File Size
Date
Size
Solaris XP 7990g Datasheet Vertical Slot Scanner Datasheet
application/pdf 67.46 KB
2/22/2023
67.46 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
application/pdf 524.48 KB
8/24/2023
524.48 KB
User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
application/pdf 8.23 MB
5/9/2023
8.23 MB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
application/pdf 197.41 KB
4/10/2023
197.41 KB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
application/pdf 958.08 KB
10/18/2022
958.08 KB
Name
Description
File Size
Date
Size
Solaris XP 7990g Datasheet Vertical Slot Scanner Datasheet
67.46 KB
2/22/2023
67.46 KB
Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
524.48 KB
8/24/2023
524.48 KB
User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
8.23 MB
5/9/2023
8.23 MB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
1.16 MB
11/17/2023
1.16 MB
Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
197.41 KB
4/10/2023
197.41 KB
Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
958.08 KB
10/18/2022
958.08 KB
Name
Description
File Size
Date
Size
Solaris XP 7990g Datasheet Vertical Slot Scanner Datasheet
67.46 KB
2/22/2023
Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
524.48 KB
8/24/2023
User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
8.23 MB
5/9/2023
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
1.16 MB
11/17/2023
Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
197.41 KB
4/10/2023
Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
958.08 KB
10/18/2022