/content/sps/au/en/search-results.html

Presentation

Vuquest 3320g Hands-Free Scanner

Vuquest 3320g Hands-Free Scanner

Overview

The Vuquest™: 3320g compact area-imaging scanner offers aggressive scanning of all 1D, PDF and 2D barcodes in a lightweight, durable and portable form factor. The scanner’:s sleek and elegant design also blends seamlessly in retail environments, providing superior-performance scanning of all printed barcodes, and digital barcodes on any smart device.

  • TotalFreedom enables the loading and linking of multiple applications directly onto the scanner, eliminating the need for host system modi cations while offering expanded decoding and data formatting functionality.
  • A flexible licensing solution allows current scanning needs to be met while protecting the option to upgrade scanning capabilities in the future by simply purchasing a license for the appropriate feature.
  • Laser-free aiming provides an accurate scan indication, creating a customer-friendly operating environment while removing the risk of eye injury.
  • Easily scans barcodes directly from mobile device or computer screens, almost as if they were printed on paper.
  • The intelligent multi-interface design supports all popular interfaces in one device, replacing the time-consuming process of scanning programming barcodes with automatic interface detection.

Designed with the customer in mind, the unobtrusive illumination contained within the Vuquest 3320g scanner reduces the annoying after-effects commonly associated with the illumination used in imaging-based scanners.The TotalFreedom™: 2.0 second-generation development platform expands scanner functionality by allowing decoding and formatting plug-ins to be loaded directly onto the Vuquest 3320g scanner, enabling enterprises to rapidly support proprietary or newly developed symbologies. The ability to control the triggering of an external device such as a beeper, photo eye or illumination via external I/O capabilities allows the Vuquest 3320g scanner to enter new markets once reserved for expensive industrial products.With its small size, ergonomically friendly thumb-activated button and clearly visible indicator LEDs, the Vuquest 3320g scanner offers a dependable handheld or wearable scanning solution. The Vuquest 3320g scanner also offers universal mounting and robust presentation mode scan performance, making the device an ideal fixed-mount scanning solution for use in light industrial applications and kiosks.

Specifications

Features

  • Features
    • Easily Scans Barcodes on Screens
    • Flexible Licensing
    • Intelligent Interface Design
    • Laser-free Aiming

Dimensions

  • Overall Dimensions
    • 2.9 x 2 x 1 in
    • 7.3 x 5.1 x 2.6 cm

Scanning Specifications

  • Scanning Range
    • Standard range (SR)
  • Pitch
    • 45
  • Decode Capability
    • 1D/2D
  • Scan Pattern
    • Area Image
  • Maximum Brightness
    • 100,000
  • Skew
    • 65
  • Print Contrast
    • 20
  • Motion Tolerance
    • >270 cm/s (106 in/s) at focal point

Hardware

  • Engine Type
    • 2D
  • Host System Interface
    • KBW
    • RS-232
    • USB

Environmental

  • Operating Humidity
    • 5 - 95 %
  • Storage Temperature Range
    • - 20 - 70 °C
    • - 4 - 158 °F

Standards & Approvals

  • Protection Ratings
    • IP53

Others

  • Form Factor
    • Fixed
  • Standby Current
    • 90 mA
  • Input Voltage
    • 5 V DC
  • Operating Temperature
    • - 20 - 50 °C
    • - 4 - 122 °F
  • Warranty Duration
    • 2 yr
  • Brand
    • Honeywell
  • Power Connector Type
    • Corded

Features

  • Features
    • Easily Scans Barcodes on Screens
    • Flexible Licensing
    • Intelligent Interface Design
    • Laser-free Aiming

Dimensions

  • Overall Dimensions
    • 2.9 x 2 x 1 in
    • 7.3 x 5.1 x 2.6 cm

Scanning Specifications

  • Scanning Range
    • Standard range (SR)
  • Pitch
    • 45
  • Decode Capability
    • 1D/2D
  • Scan Pattern
    • Area Image
  • Maximum Brightness
    • 100,000
  • Skew
    • 65
  • Print Contrast
    • 20
  • Motion Tolerance
    • >270 cm/s (106 in/s) at focal point

Hardware

  • Engine Type
    • 2D
  • Host System Interface
    • KBW
    • RS-232
    • USB

Environmental

  • Operating Humidity
    • 5 - 95 %
  • Storage Temperature Range
    • - 20 - 70 °C
    • - 4 - 158 °F

Standards & Approvals

  • Protection Ratings
    • IP53

Others

  • Form Factor
    • Fixed
  • Standby Current
    • 90 mA
  • Input Voltage
    • 5 V DC
  • Operating Temperature
    • - 20 - 50 °C
    • - 4 - 122 °F
  • Warranty Duration
    • 2 yr
  • Brand
    • Honeywell
  • Power Connector Type
    • Corded
  • Form Factor : Fixed
  • Features : Easily Scans Barcodes on Screens|Flexible Licensing|Intelligent Interface Design|Laser-free Aiming
  • Overall Dimensions : 2.9 x 2 x 1 in|7.3 x 5.1 x 2.6 cm
  • Scanning Range : Standard range (SR)
  • Pitch : 45
  • Decode Capability : 1D/2D
  • Scan Pattern : Area Image
  • Maximum Brightness : 100,000
  • Skew : 65
  • Print Contrast : 20
  • Motion Tolerance : >270 cm/s (106 in/s) at focal point
  • Engine Type : 2D
  • Host System Interface : KBW|RS-232|USB
  • Standby Current : 90 mA
  • Input Voltage : 5 V DC
  • Operating Temperature : - 20 - 50 °C|- 4 - 122 °F
  • Operating Humidity : 5 - 95 %
  • Storage Temperature Range : - 20 - 70 °C|- 4 - 158 °F
  • Protection Ratings : IP53
  • Warranty Duration : 2 yr
  • Brand : Honeywell
  • Power Connector Type : Corded
Data Sheet
Name
Description
File Size
Date
Size
Vuquest 3320g Hands Free Scanner Data Sheet
application/pdf 167.38 KB
10/7/2021
167.38 KB
Manuals and Guides
Name
Description
File Size
Date
Size
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
User Guide: Vuquest 3320g - English (3320-UG Rev D)
application/pdf 7.37 MB
4/19/2023
7.37 MB
Vuquest 3320g Quick Start Guide
application/pdf 441.66 KB
10/7/2021
441.66 KB
Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
application/pdf 197.41 KB
4/10/2023
197.41 KB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: Vuquest 3320g (3320-MULT-RS-02 Rev A)
application/pdf 965.86 KB
12/5/2022
965.86 KB
Name
Description
File Size
Date
Size
Vuquest 3320g Hands Free Scanner Data Sheet
application/pdf 167.38 KB
10/7/2021
167.38 KB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
Regulatory Sheet: Vuquest 3320g (3320-MULT-RS-02 Rev A)
application/pdf 965.86 KB
12/5/2022
965.86 KB
User Guide: Vuquest 3320g - English (3320-UG Rev D)
application/pdf 7.37 MB
4/19/2023
7.37 MB
Vuquest 3320g Quick Start Guide
application/pdf 441.66 KB
10/7/2021
441.66 KB
Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
application/pdf 197.41 KB
4/10/2023
197.41 KB
Name
Description
File Size
Date
Size
Vuquest 3320g Hands Free Scanner Data Sheet
167.38 KB
10/7/2021
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
1.16 MB
11/17/2023
User Guide: Vuquest 3320g - English (3320-UG Rev D)
7.37 MB
4/19/2023
Vuquest 3320g Quick Start Guide
441.66 KB
10/7/2021
Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
197.41 KB
4/10/2023
Regulatory Sheet: Vuquest 3320g (3320-MULT-RS-02 Rev A)
965.86 KB
12/5/2022
Product Number
Image
SKU
Description
alt
3320G-2
3320G Scanner Black, RS-232, USB Cable, KBW
alt
3320G-2-EZ
3320G Scanner Black, EasyDL 2.0
alt
3320G-2USB-0
USB Kit: 1D, PDF417, 2D black scanner (3320g-2), 2.9m (9.5´) straight USB Type A, cable (52-52559-N-3-FR), documentation
alt
3320G-4
Scanner: 1D, PDF417, 2D ivory scanner (3320g-4) RS232/USB/KBW
alt
3320G-4-1D
3320G Scanner Ivory, 1D only
alt
3320G-4-27495
3320G Scanner Custom Amazon
alt
3320G-4-EIO
Scanner: 1D, PDF417, 2D ivory scanner (3320g-4) RS232/USB/KBW, External IO license
alt
3320G-4-INT-25120
3320G Scanner Ivory, EWR25120
alt
3320G-4-OCR
3320G Scanner Ivory, OCR
alt
3320G-4USB-0
USB Kit: 1D, PDF417, 2D ivory scanner (3320g-4), 2.9m (9.5´) straight USB Type A, cable (52-52559-N-3-FR), documentation
Image
SKU
Description
alt
3320G-2
3320G Scanner Black, RS-232, USB Cable, KBW
alt
3320G-2-EZ
3320G Scanner Black, EasyDL 2.0
alt
3320G-2USB-0
USB Kit: 1D, PDF417, 2D black scanner (3320g-2), 2.9m (9.5´) straight USB Type A, cable (52-52559-N-3-FR), documentation
alt
3320G-4
Scanner: 1D, PDF417, 2D ivory scanner (3320g-4) RS232/USB/KBW
alt
3320G-4-1D
3320G Scanner Ivory, 1D only
alt
3320G-4-27495
3320G Scanner Custom Amazon
alt
3320G-4-EIO
Scanner: 1D, PDF417, 2D ivory scanner (3320g-4) RS232/USB/KBW, External IO license
alt
3320G-4-INT-25120
3320G Scanner Ivory, EWR25120
alt
3320G-4-OCR
3320G Scanner Ivory, OCR
alt
3320G-4USB-0
USB Kit: 1D, PDF417, 2D ivory scanner (3320g-4), 2.9m (9.5´) straight USB Type A, cable (52-52559-N-3-FR), documentation