/content/sps/au/en/search-results.html

Rugged Handheld

Granit 1920i Industrial DPM Area-Imaging Scanner

Granit 1920i Industrial DPM Area-Imaging Scanner

Overview

The direct part marks used in industries such as automotive, pharmaceutical, defense and aerospace are hard for many scanners to read. Not so for the tough Granit™: 1920i industrial scanner. Part of the durable Granit family, the Granit 1920i scanner captures virtually any direct part mark with ease, along with standard barcodes on printed labels.

  • The Honeywell specialized DPM decoder assures high and accurate reading yields on dif cult direct part marks.
  • An innovative multi-illumination system enables scanning of virtually any type of direct part mark –: regardless of size, surface, marking method or contrast.
  • A laser-spot aimer, omnidirectional scanning and features such as automatic cycling through multiple illumination modes make it easy for operators to target and use the scanner.
  • Tested to withstand the toughest environments: rated IP65 and can withstand 5,000 tumbles from 1 m (3.3 ft) and 50 drops to concrete from 2 m (6.5 ft) –: and temperatures as low as -30°:C (-22°:F).
  • With its ability to read standard 1D and 2D barcodes on printed labels, the scanner provides companies with maximum value: a single solution to meet their end-to-end scanning needs.

The Granit 1920i scanner’:s highly innovative lighting system allows the imager to optimally illuminate marks of any type, on any surface. Low-angle, direct lighting provides the uniform illumination required for dot peen and laser-etched marks. An integrated diffuser delivers the soft, indirect light required for marks on shiny, round or otherwise highly reflective surfaces.Powered by Honeywell’:s revolutionary decoding architecture, the Granit 1920i scanner provides the superior scanning performance to read every type of direct part mark and ensure the highest first-pass read rates on even the toughest marks –: regardless of size, surface, marking method or contrast.The scanner is also capable of reading standard 1D and 2D barcodes on printed labels, delivering exceptional value –: a single scanner that meets your end-to-end scanning requirements across the complete workflow, from the production line to the warehouse.

Specifications

Features

  • Features
    • Automatic Illumination Mode Cycling
    • Multi-Illumination System

Dimensions

  • Overall Dimensions
    • 13.4 x 7.45 x 19.3 cm
    • 5.27 x 2.93 x 7.6 in

Scanning Specifications

  • Skew
    • 45
  • Pitch
    • 45
  • Print Contrast
    • 20
  • Brightness
    • 0 - 100000 lux
  • Depth of Field
    • 0 - 6.4 in
  • Scanning Range
    • Standard range (SR)
  • Decode Capability
    • 1D/2D DPM
  • Scan Pattern
    • Area Image

Hardware

  • Engine Type
    • DPM 2D
  • Host System Interface
    • KBW
    • RS-232
    • USB
  • Aimer Type
    • Laser
  • Wireless
    • No

Environmental

  • Storage Temperature Range
    • - 40 - 158 °F
    • - 40 - 70 °C

Standards & Approvals

  • Protection Ratings
    • IP65
  • Drop Specifications
    • 50 2 m (6.5 ft) drops to concrete at -30 °C (-22 °F)
  • Tumble Specifications
    • 5,000 1 m (3.3 ft) tumbles

Others

  • Form Factor
    • Gun Shape
  • Operating Power
    • 2.35 W
  • Input Voltage
    • 4 - 5.5 V DC
  • Operating Temperature
    • - 22 - 122 °F
    • - 30 - 50 °C
  • Warranty Duration
    • 3 yr
  • Brand
    • Honeywell
  • Power Connector Type
    • Corded

Features

  • Features
    • Automatic Illumination Mode Cycling
    • Multi-Illumination System

Dimensions

  • Overall Dimensions
    • 13.4 x 7.45 x 19.3 cm
    • 5.27 x 2.93 x 7.6 in

Scanning Specifications

  • Skew
    • 45
  • Pitch
    • 45
  • Print Contrast
    • 20
  • Brightness
    • 0 - 100000 lux
  • Depth of Field
    • 0 - 6.4 in
  • Scanning Range
    • Standard range (SR)
  • Decode Capability
    • 1D/2D DPM
  • Scan Pattern
    • Area Image

Hardware

  • Engine Type
    • DPM 2D
  • Host System Interface
    • KBW
    • RS-232
    • USB
  • Aimer Type
    • Laser
  • Wireless
    • No

Environmental

  • Storage Temperature Range
    • - 40 - 158 °F
    • - 40 - 70 °C

Standards & Approvals

  • Protection Ratings
    • IP65
  • Drop Specifications
    • 50 2 m (6.5 ft) drops to concrete at -30 °C (-22 °F)
  • Tumble Specifications
    • 5,000 1 m (3.3 ft) tumbles

Others

  • Form Factor
    • Gun Shape
  • Operating Power
    • 2.35 W
  • Input Voltage
    • 4 - 5.5 V DC
  • Operating Temperature
    • - 22 - 122 °F
    • - 30 - 50 °C
  • Warranty Duration
    • 3 yr
  • Brand
    • Honeywell
  • Power Connector Type
    • Corded
  • Form Factor : Gun Shape
  • Features : Automatic Illumination Mode Cycling|Multi-Illumination System
  • Overall Dimensions : 13.4 x 7.45 x 19.3 cm|5.27 x 2.93 x 7.6 in
  • Skew : 45
  • Pitch : 45
  • Print Contrast : 20
  • Brightness : 0 - 100000 lux
  • Depth of Field : 0 - 6.4 in
  • Scanning Range : Standard range (SR)
  • Decode Capability : 1D/2D DPM
  • Scan Pattern : Area Image
  • Engine Type : DPM 2D
  • Host System Interface : KBW|RS-232|USB
  • Aimer Type : Laser
  • Wireless : No
  • Operating Power : 2.35 W
  • Input Voltage : 4 - 5.5 V DC
  • Storage Temperature Range : - 40 - 158 °F|- 40 - 70 °C
  • Operating Temperature : - 22 - 122 °F|- 30 - 50 °C
  • Protection Ratings : IP65
  • Drop Specifications : 50 2 m (6.5 ft) drops to concrete at -30 °C (-22 °F)
  • Tumble Specifications : 5,000 1 m (3.3 ft) tumbles
  • Warranty Duration : 3 yr
  • Brand : Honeywell
  • Power Connector Type : Corded
Data Sheet
Name
Description
File Size
Date
Size
Granit 1920i DPM Industrial Scanner Data Sheet
application/pdf 847.22 KB
10/7/2021
847.22 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Granit 1920i Industrial Direct Part Mark (DPM) Area-Imaging Scanner (p/n 1920i-EN-QS Rev A)
application/pdf 339.23 KB
10/7/2021
339.23 KB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
User Guide: Xenon 1900, 1900h, 1902, 1902h, 1902g-BF and Granit 1910i, 1911i, 1980i, 1981i, 1920i (Xenon-UG Rev Y)
application/pdf 7.29 MB
5/2/2023
7.29 MB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: Granit 1920i (1920i-ML-RS-01 Rev A)
application/pdf 2.12 MB
12/5/2022
2.12 MB
Name
Description
File Size
Date
Size
Granit 1920i DPM Industrial Scanner Data Sheet
application/pdf 847.22 KB
10/7/2021
847.22 KB
Granit 1920i Industrial Direct Part Mark (DPM) Area-Imaging Scanner (p/n 1920i-EN-QS Rev A)
application/pdf 339.23 KB
10/7/2021
339.23 KB
Regulatory Sheet: Granit 1920i (1920i-ML-RS-01 Rev A)
application/pdf 2.12 MB
12/5/2022
2.12 MB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
User Guide: Xenon 1900, 1900h, 1902, 1902h, 1902g-BF and Granit 1910i, 1911i, 1980i, 1981i, 1920i (Xenon-UG Rev Y)
application/pdf 7.29 MB
5/2/2023
7.29 MB
Name
Description
File Size
Date
Size
Granit 1920i DPM Industrial Scanner Data Sheet
847.22 KB
10/7/2021
Granit 1920i Industrial Direct Part Mark (DPM) Area-Imaging Scanner (p/n 1920i-EN-QS Rev A)
339.23 KB
10/7/2021
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
1.16 MB
11/17/2023
User Guide: Xenon 1900, 1900h, 1902, 1902h, 1902g-BF and Granit 1910i, 1911i, 1980i, 1981i, 1920i (Xenon-UG Rev Y)
7.29 MB
5/2/2023
Regulatory Sheet: Granit 1920i (1920i-ML-RS-01 Rev A)
2.12 MB
12/5/2022
Product Number
Image
SKU
Description
alt
1920IDPM-3SER
SER Kit: 1D/2D, DPM, red scanner (1920IDPM-3) and RS232 Industrial Grade cable (CBL-020-300-C00-01). Regional Power Supply needs to be ordered separately.
alt
1920IDPM-3USB
USB Kit: 1D, PDF417, 2D, DPM, red scanner (1920IDPM-3), USB Type A 3m straight cable (CBL-500-300-S00-01), with vibrator
Image
SKU
Description
alt
1920IDPM-3SER
SER Kit: 1D/2D, DPM, red scanner (1920IDPM-3) and RS232 Industrial Grade cable (CBL-020-300-C00-01). Regional Power Supply needs to be ordered separately.
alt
1920IDPM-3USB
USB Kit: 1D, PDF417, 2D, DPM, red scanner (1920IDPM-3), USB Type A 3m straight cable (CBL-500-300-S00-01), with vibrator