/content/sps/au/en/search-results.html

Rugged Handheld

Granit 1980i Industrial, Full-Range Scanner

Granit 1980i Industrial, Full-Range Scanner

Overview

The Granit™: 1980i (wired) area-imaging scanners are capable of reading 1D and 2D barcodes from 15 cm (6 in) to 15 m (50 ft). They’:re packed with technologies that make them easy to use and take the guesswork out of scanning at extended ranges. And Granit 1980i scanners are IP65 rated to withstand harsh environments.

  • Built Granit Tough: Tested to withstand the toughest environments, Granit is rated IP65 and can withstand 5,000 tumbles from 3.2 ft (1 m) and 50 drops to concrete from 6.5 ft (2 m).
  • Full-Range Area-Imaging Performance: Scans low density (100 mil) codes out to 52 feet (16 m) and high density (2 mil) codes at close range—:and everything in between.
  • Single Scanning Solution: Can replace and consolidate multiple purpose-built scanners in typical distribution center and warehouse environments.
  • Industrial Grade Cable Option: Tested to withstand 300,000 90-degree bends at temperatures as low as -22°:F (-30°:C). Continues to communicate when up to 60 pounds of force is applied.
  • Easy to Use: A laser-spot aimer, omni-directional scanning, and features such as centering take the guesswork out of scanning at extended ranges.

Granit 1980i (wired) full-range area-imagers are capable of reading both 1D and 2D barcodes across a wide range of distances. From poor quality 2 mil codes scanned at close range to 100 mil codes hanging from warehouse rafters scanned at ranges of 16 m (52 ft), the Granit series is built to perform.With an unmatched range and the option of wireless freedom, Granit scanners maximize operator productivity in the harshest environments.Granit 1980i scanners are packed with technologies that make them simple to use –: technologies like an integrated laser pointer aiming system with auto-illumination, omnidirectional reading capability, and support for centering to take the guesswork out of scanning at extended ranges.Operators of fork trucks equipped with vehicle-mounted mobile computers, such as the Honeywell Thor™: series, will appreciate how the full-range scanning capability allows them to remain seated –: and hence more productive –: while scanning barcodes at extended ranges. And with Bluetooth®: technology, they’:ll enjoy complete freedom of movement up to 100 m (328 ft) from the base. Like the entire Granit series, the 1980i scanners deliver best-in-class durability with an IP65-rated housing. In harsh distribution center and warehouse environments, these scanners maximize your team’:s productivity and lower the overall cost of ownership.

Specifications

Features

  • Features
    • Integrated Laser Pointer Aiming System with Auto-Illumination
    • Single Screw Release for Cable Replacement

Dimensions

  • Overall Dimensions
    • 13.3 x 7.5 x 19.5 cm
    • 5.2 x 2.9 x 7.6 in

Scanning Specifications

  • Scan Pattern
    • Area Image
  • Brightness
    • 0 - 100000 lux
  • Depth of Field
    • 3.9 - 406.5 in
  • Print Contrast
    • 40
  • Pitch
    • 70
  • Scanning Range
    • Long Range (FR/LR)
  • Decode Capability
    • 1D/2D
  • Skew
    • 80

Network

  • Bluetooth Specifications
    • N/A
  • Bluetooth
    • No

Hardware

  • Host System Interface
    • RS-232
    • USB
  • Aimer Type
    • Laser
  • Engine Type
    • 2D Long Range
  • Wireless
    • No

Electrical

  • Standby Power
    • 0.5

Environmental

  • Storage Temperature Range
    • - 40 - 158 °F
    • - 40 - 70 °C
  • Operating Humidity
    • 0 - 95 %

Standards & Approvals

  • Drop Specifications
    • 50 2 m (6.5 ft) drops to concrete at -30 °C
  • Tumble Specifications
    • 5,000 1 m (3.3 ft) tumbles
  • Protection Ratings
    • IP65

Others

  • Form Factor
    • Gun Shape
  • Operating Power
    • 2.35 W
  • Input Voltage
    • 4.4 - 5.5 V DC
  • Operating Temperature
    • - 22 - 122 °F
    • - 30 - 50 °C
  • Warranty Duration
    • 3 yr
  • Brand
    • Honeywell
  • Power Connector Type
    • Corded

Features

  • Features
    • Integrated Laser Pointer Aiming System with Auto-Illumination
    • Single Screw Release for Cable Replacement

Dimensions

  • Overall Dimensions
    • 13.3 x 7.5 x 19.5 cm
    • 5.2 x 2.9 x 7.6 in

Scanning Specifications

  • Scan Pattern
    • Area Image
  • Brightness
    • 0 - 100000 lux
  • Depth of Field
    • 3.9 - 406.5 in
  • Print Contrast
    • 40
  • Pitch
    • 70
  • Scanning Range
    • Long Range (FR/LR)
  • Decode Capability
    • 1D/2D
  • Skew
    • 80

Network

  • Bluetooth Specifications
    • N/A
  • Bluetooth
    • No

Hardware

  • Host System Interface
    • RS-232
    • USB
  • Aimer Type
    • Laser
  • Engine Type
    • 2D Long Range
  • Wireless
    • No

Electrical

  • Standby Power
    • 0.5

Environmental

  • Storage Temperature Range
    • - 40 - 158 °F
    • - 40 - 70 °C
  • Operating Humidity
    • 0 - 95 %

Standards & Approvals

  • Drop Specifications
    • 50 2 m (6.5 ft) drops to concrete at -30 °C
  • Tumble Specifications
    • 5,000 1 m (3.3 ft) tumbles
  • Protection Ratings
    • IP65

Others

  • Form Factor
    • Gun Shape
  • Operating Power
    • 2.35 W
  • Input Voltage
    • 4.4 - 5.5 V DC
  • Operating Temperature
    • - 22 - 122 °F
    • - 30 - 50 °C
  • Warranty Duration
    • 3 yr
  • Brand
    • Honeywell
  • Power Connector Type
    • Corded
  • Features : Integrated Laser Pointer Aiming System with Auto-Illumination|Single Screw Release for Cable Replacement
  • Form Factor : Gun Shape
  • Overall Dimensions : 13.3 x 7.5 x 19.5 cm|5.2 x 2.9 x 7.6 in
  • Scan Pattern : Area Image
  • Brightness : 0 - 100000 lux
  • Depth of Field : 3.9 - 406.5 in
  • Print Contrast : 40
  • Pitch : 70
  • Scanning Range : Long Range (FR/LR)
  • Decode Capability : 1D/2D
  • Skew : 80
  • Bluetooth Specifications : N/A
  • Bluetooth : No
  • Host System Interface : RS-232|USB
  • Aimer Type : Laser
  • Engine Type : 2D Long Range
  • Wireless : No
  • Operating Power : 2.35 W
  • Standby Power : 0.5
  • Input Voltage : 4.4 - 5.5 V DC
  • Storage Temperature Range : - 40 - 158 °F|- 40 - 70 °C
  • Operating Humidity : 0 - 95 %
  • Operating Temperature : - 22 - 122 °F|- 30 - 50 °C
  • Drop Specifications : 50 2 m (6.5 ft) drops to concrete at -30 °C
  • Tumble Specifications : 5,000 1 m (3.3 ft) tumbles
  • Protection Ratings : IP65
  • Warranty Duration : 3 yr
  • Brand : Honeywell
  • Power Connector Type : Corded
Data Sheet
Name
Description
File Size
Date
Size
Granit 1981i Industrial Scanner Data Sheet
application/pdf 703.39 KB
10/7/2021
703.39 KB
Granit 1980i Industrial Scanner Data Sheet
application/pdf 217.37 KB
10/7/2021
217.37 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base (GRNTBASE-INST Rev D)
application/pdf 508.08 KB
3/7/2024
508.08 KB
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Japanese (GRNTBASE-JAJA-INST Rev B)
application/pdf 548.11 KB
3/7/2024
548.11 KB
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Simplified Chinese (GRNTBASE-ZHCN-INST Rev B)
application/pdf 548.24 KB
3/7/2024
548.24 KB
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Korean (GRNTBASE-KOKR-INST Rev B)
application/pdf 526.33 KB
3/7/2024
526.33 KB
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Traditional Chinese (GRNTBASE-ZHTW-INST Rev B)
application/pdf 551.14 KB
3/7/2024
551.14 KB
User Guide: Xenon 1900, 1900h, 1902, 1902h, 1902g-BF and Granit 1910i, 1911i, 1980i, 1981i, 1920i (Xenon-UG Rev Y)
application/pdf 7.29 MB
5/2/2023
7.29 MB
Installation Guide: COB02, Charge-Only Base (COB02-INST Rev C)
application/pdf 889.83 KB
11/15/2022
889.83 KB
Multi-Bay Battery Charger MB4-BAT-SCN01 Installation Guide (MBC-INST Rev D)
application/pdf 84.99 KB
10/7/2021
84.99 KB
Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
application/pdf 197.41 KB
4/10/2023
197.41 KB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
Granit 1981i Quick Start Guide (P/N GRNT1981-QS Rev A)
application/pdf 588.06 KB
10/7/2021
588.06 KB
Granit 1980 Industrial Full Range Area-Imaging Scanner Quick Start Guide (PN GRNT1980-QS Rev A)
application/pdf 567.79 KB
10/7/2021
567.79 KB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: Granit 1980i (RegSht-1980-02 Rev A)
application/pdf 2.18 MB
1/13/2023
2.18 MB
Regulatory Sheet: Granit 1981i (RegSht-1981-04 Rev A)
application/pdf 2.73 MB
1/12/2023
2.73 MB
Regulatory Sheet: Multi-Bay Battery Charger MB4-BAT-SCN01 (RegSht-MBC-01 Rev A)
application/pdf 739.37 KB
1/12/2023
739.37 KB
Regulatory Sheet: CCB02-100, CCB05-100 (CCB02-MULT-RS-04 Rev A)
application/pdf 1.65 MB
1/9/2023
1.65 MB
Name
Description
File Size
Date
Size
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base (GRNTBASE-INST Rev D)
application/pdf 508.08 KB
3/7/2024
508.08 KB
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Japanese (GRNTBASE-JAJA-INST Rev B)
application/pdf 548.11 KB
3/7/2024
548.11 KB
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Simplified Chinese (GRNTBASE-ZHCN-INST Rev B)
application/pdf 548.24 KB
3/7/2024
548.24 KB
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Korean (GRNTBASE-KOKR-INST Rev B)
application/pdf 526.33 KB
3/7/2024
526.33 KB
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Traditional Chinese (GRNTBASE-ZHTW-INST Rev B)
application/pdf 551.14 KB
3/7/2024
551.14 KB
Regulatory Sheet: Granit 1980i (RegSht-1980-02 Rev A)
application/pdf 2.18 MB
1/13/2023
2.18 MB
Regulatory Sheet: Granit 1981i (RegSht-1981-04 Rev A)
application/pdf 2.73 MB
1/12/2023
2.73 MB
User Guide: Xenon 1900, 1900h, 1902, 1902h, 1902g-BF and Granit 1910i, 1911i, 1980i, 1981i, 1920i (Xenon-UG Rev Y)
application/pdf 7.29 MB
5/2/2023
7.29 MB
Installation Guide: COB02, Charge-Only Base (COB02-INST Rev C)
application/pdf 889.83 KB
11/15/2022
889.83 KB
Granit 1981i Industrial Scanner Data Sheet
application/pdf 703.39 KB
10/7/2021
703.39 KB
Multi-Bay Battery Charger MB4-BAT-SCN01 Installation Guide (MBC-INST Rev D)
application/pdf 84.99 KB
10/7/2021
84.99 KB
Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
application/pdf 197.41 KB
4/10/2023
197.41 KB
Granit 1980i Industrial Scanner Data Sheet
application/pdf 217.37 KB
10/7/2021
217.37 KB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
Granit 1981i Quick Start Guide (P/N GRNT1981-QS Rev A)
application/pdf 588.06 KB
10/7/2021
588.06 KB
Regulatory Sheet: Multi-Bay Battery Charger MB4-BAT-SCN01 (RegSht-MBC-01 Rev A)
application/pdf 739.37 KB
1/12/2023
739.37 KB
Regulatory Sheet: CCB02-100, CCB05-100 (CCB02-MULT-RS-04 Rev A)
application/pdf 1.65 MB
1/9/2023
1.65 MB
Granit 1980 Industrial Full Range Area-Imaging Scanner Quick Start Guide (PN GRNT1980-QS Rev A)
application/pdf 567.79 KB
10/7/2021
567.79 KB
Name
Description
File Size
Date
Size
Granit 1981i Industrial Scanner Data Sheet
703.39 KB
10/7/2021
Granit 1980i Industrial Scanner Data Sheet
217.37 KB
10/7/2021
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base (GRNTBASE-INST Rev D)
508.08 KB
3/7/2024
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Japanese (GRNTBASE-JAJA-INST Rev B)
548.11 KB
3/7/2024
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Simplified Chinese (GRNTBASE-ZHCN-INST Rev B)
548.24 KB
3/7/2024
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Korean (GRNTBASE-KOKR-INST Rev B)
526.33 KB
3/7/2024
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Traditional Chinese (GRNTBASE-ZHTW-INST Rev B)
551.14 KB
3/7/2024
User Guide: Xenon 1900, 1900h, 1902, 1902h, 1902g-BF and Granit 1910i, 1911i, 1980i, 1981i, 1920i (Xenon-UG Rev Y)
7.29 MB
5/2/2023
Installation Guide: COB02, Charge-Only Base (COB02-INST Rev C)
889.83 KB
11/15/2022
Multi-Bay Battery Charger MB4-BAT-SCN01 Installation Guide (MBC-INST Rev D)
84.99 KB
10/7/2021
Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
197.41 KB
4/10/2023
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
1.16 MB
11/17/2023
Granit 1981i Quick Start Guide (P/N GRNT1981-QS Rev A)
588.06 KB
10/7/2021
Granit 1980 Industrial Full Range Area-Imaging Scanner Quick Start Guide (PN GRNT1980-QS Rev A)
567.79 KB
10/7/2021
Regulatory Sheet: Granit 1980i (RegSht-1980-02 Rev A)
2.18 MB
1/13/2023
Regulatory Sheet: Granit 1981i (RegSht-1981-04 Rev A)
2.73 MB
1/12/2023
Regulatory Sheet: Multi-Bay Battery Charger MB4-BAT-SCN01 (RegSht-MBC-01 Rev A)
739.37 KB
1/12/2023
Regulatory Sheet: CCB02-100, CCB05-100 (CCB02-MULT-RS-04 Rev A)
1.65 MB
1/9/2023