/content/sps/au/en/search-results.html

Rugged Handheld

Granit 1981i Industrial, Full-Range Scanner

Granit 1981i Industrial, Full-Range Scanner

Overview

The Granit™: 1981i (wireless) area-imaging scanners are capable of reading 1D and 2D barcodes from 15 cm (6 in) to 15 m (50 ft). They’:re packed with technologies that make them easy to use and take the guesswork out of scanning at extended ranges. And Granit 1981i scanners are IP65 rated to withstand harsh environments.

  • Tested to withstand the toughest environments, the Granit 1981i scanner is rated IP65 and can withstand 5,000 tumbles from 1 m (3.3 ft) and 50 drops to concrete from 2 m (6.5 ft).
  • The Granit 1981i scanner can replace and consolidate multiple purpose-built scanners in typical distribution center and warehouse environments, providing a single scanning solution.
  • Bluetooth wireless technology provides freedom of movement up to 100 m (330 ft) from the base and reduces interference with other wireless systems.
  • A laser-spot aimer, omnidirectional scanning and features such as centering take the guesswork out of scanning at extended ranges.
  • The Granit 1981i scanner scans low-density (100 mil) codes out to 16 m (52 ft) and high-density (2 mil) codes at close range –: and everything in between.

Granit 1981i (wireless) full-range area-imagers are capable of reading both 1D and 2D barcodes across a wide range of distances. From poor quality 2 mil codes scanned at close range to 100 mil codes hanging from warehouse rafters scanned at ranges of 16 m (52 ft), the Granit series is built to perform.With an unmatched range and the option of wireless freedom, Granit scanners maximize operator productivity in the harshest environments.Granit 1981i scanners are packed with technologies that make them simple to use –: technologies like an integrated laser pointer aiming system with auto-illumination, omnidirectional reading capability, and support for centering to take the guesswork out of scanning at extended ranges.Operators of fork trucks equipped with vehicle-mounted mobile computers, such as the Honeywell Thor™: series, will appreciate how the full-range scanning capability allows them to remain seated –: and hence more productive –: while scanning barcodes at extended ranges. And with Bluetooth®: technology, they’:ll enjoy complete freedom of movement up to 100 m (328 ft) from the base.Like the entire Granit series, 1981i scanners deliver best-in-class durability with an IP65-rated housing. In harsh distribution center and warehouse environments, these scanners maximize your team’:s productivity and lower the overall cost of ownership.

Specifications

Features

  • Features
    • Integrated Laser Pointer Aiming System with Auto-Illumination

Dimensions

  • Overall Dimensions
    • 13.3 x 7.5 x 19.5 cm
    • 5.2 x 2.9 x 7.6 in

Scanning Specifications

  • Depth of Field
    • 3.9 - 406.5 in
  • Print Contrast
    • 40
  • Scanning Range
    • Long Range (FR/LR)
  • Decode Capability
    • 1D/2D
  • Skew
    • 80
  • Scan Pattern
    • Area Image
  • Brightness
    • 0 - 100000 lux
  • Pitch
    • 70
  • Number of Scans
    • 7200

Network

  • Bluetooth
    • Yes
  • Bluetooth Specifications
    • v2.1

Hardware

  • Wireless
    • Yes
  • Engine Type
    • 2D Long Range
  • Aimer Type
    • Laser
  • Host System Interface
    • KBW
    • RS-232
    • USB

Environmental

  • Storage Temperature Range
    • - 40 - 158 °F
    • - 40 - 70 °C
  • Operating Humidity
    • 0 - 95 %

Standards & Approvals

  • Protection Ratings
    • IP65
  • Tumble Specifications
    • 5,000 1 m (3.3 ft) tumbles
  • Drop Specifications
    • 50 2 m (6.5 ft) drops to concrete at -20 °C (-4 °F)

Others

  • Form Factor
    • Gun Shape
  • Input Voltage
    • 5 V DC
  • Operating Temperature
    • - 20 - 50 °C
    • - 4 - 122 °F
  • Warranty Duration
    • 3 yr
  • Brand
    • Honeywell
  • Power Connector Type
    • Cordless

Features

  • Features
    • Integrated Laser Pointer Aiming System with Auto-Illumination

Dimensions

  • Overall Dimensions
    • 13.3 x 7.5 x 19.5 cm
    • 5.2 x 2.9 x 7.6 in

Scanning Specifications

  • Depth of Field
    • 3.9 - 406.5 in
  • Print Contrast
    • 40
  • Scanning Range
    • Long Range (FR/LR)
  • Decode Capability
    • 1D/2D
  • Skew
    • 80
  • Scan Pattern
    • Area Image
  • Brightness
    • 0 - 100000 lux
  • Pitch
    • 70
  • Number of Scans
    • 7200

Network

  • Bluetooth
    • Yes
  • Bluetooth Specifications
    • v2.1

Hardware

  • Wireless
    • Yes
  • Engine Type
    • 2D Long Range
  • Aimer Type
    • Laser
  • Host System Interface
    • KBW
    • RS-232
    • USB

Environmental

  • Storage Temperature Range
    • - 40 - 158 °F
    • - 40 - 70 °C
  • Operating Humidity
    • 0 - 95 %

Standards & Approvals

  • Protection Ratings
    • IP65
  • Tumble Specifications
    • 5,000 1 m (3.3 ft) tumbles
  • Drop Specifications
    • 50 2 m (6.5 ft) drops to concrete at -20 °C (-4 °F)

Others

  • Form Factor
    • Gun Shape
  • Input Voltage
    • 5 V DC
  • Operating Temperature
    • - 20 - 50 °C
    • - 4 - 122 °F
  • Warranty Duration
    • 3 yr
  • Brand
    • Honeywell
  • Power Connector Type
    • Cordless
  • Form Factor : Gun Shape
  • Features : Integrated Laser Pointer Aiming System with Auto-Illumination
  • Overall Dimensions : 13.3 x 7.5 x 19.5 cm|5.2 x 2.9 x 7.6 in
  • Depth of Field : 3.9 - 406.5 in
  • Print Contrast : 40
  • Scanning Range : Long Range (FR/LR)
  • Decode Capability : 1D/2D
  • Skew : 80
  • Scan Pattern : Area Image
  • Brightness : 0 - 100000 lux
  • Pitch : 70
  • Number of Scans : 7200
  • Bluetooth : Yes
  • Bluetooth Specifications : v2.1
  • Wireless : Yes
  • Engine Type : 2D Long Range
  • Aimer Type : Laser
  • Host System Interface : KBW|RS-232|USB
  • Input Voltage : 5 V DC
  • Storage Temperature Range : - 40 - 158 °F|- 40 - 70 °C
  • Operating Temperature : - 20 - 50 °C|- 4 - 122 °F
  • Operating Humidity : 0 - 95 %
  • Protection Ratings : IP65
  • Tumble Specifications : 5,000 1 m (3.3 ft) tumbles
  • Drop Specifications : 50 2 m (6.5 ft) drops to concrete at -20 °C (-4 °F)
  • Warranty Duration : 3 yr
  • Brand : Honeywell
  • Power Connector Type : Cordless
Data Sheet
Name
Description
File Size
Date
Size
Granit 1980i Industrial Scanner Data Sheet
application/pdf 217.37 KB
10/7/2021
217.37 KB
Granit 1981i Industrial Scanner Data Sheet
application/pdf 703.39 KB
10/7/2021
703.39 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Japanese (GRNTBASE-JAJA-INST Rev B)
application/pdf 548.11 KB
3/7/2024
548.11 KB
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Simplified Chinese (GRNTBASE-ZHCN-INST Rev B)
application/pdf 548.24 KB
3/7/2024
548.24 KB
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Korean (GRNTBASE-KOKR-INST Rev B)
application/pdf 526.33 KB
3/7/2024
526.33 KB
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Traditional Chinese (GRNTBASE-ZHTW-INST Rev B)
application/pdf 551.14 KB
3/7/2024
551.14 KB
Installation Guide: COB02, Charge-Only Base (COB02-INST Rev C)
application/pdf 889.83 KB
11/15/2022
889.83 KB
Granit 1980 Industrial Full Range Area-Imaging Scanner Quick Start Guide (PN GRNT1980-QS Rev A)
application/pdf 567.79 KB
10/7/2021
567.79 KB
User Guide: Xenon 1900, 1900h, 1902, 1902h, 1902g-BF and Granit 1910i, 1911i, 1980i, 1981i, 1920i (Xenon-UG Rev Y)
application/pdf 7.29 MB
5/2/2023
7.29 MB
Granit 1981i Quick Start Guide (P/N GRNT1981-QS Rev A)
application/pdf 588.06 KB
10/7/2021
588.06 KB
Multi-Bay Battery Charger MB4-BAT-SCN01 Installation Guide (MBC-INST Rev D)
application/pdf 84.99 KB
10/7/2021
84.99 KB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base (GRNTBASE-INST Rev D)
application/pdf 508.08 KB
3/7/2024
508.08 KB
Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
application/pdf 197.41 KB
4/10/2023
197.41 KB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: Granit 1980i (RegSht-1980-02 Rev A)
application/pdf 2.18 MB
1/13/2023
2.18 MB
Regulatory Sheet: Granit 1981i (RegSht-1981-04 Rev A)
application/pdf 2.73 MB
1/12/2023
2.73 MB
Battery Insert for BAT-SCN01 (BAT-SCN01-INSERT-1 Rev A)
application/pdf 115.16 KB
1/11/2024
115.16 KB
Regulatory Sheet: CCB02-100, CCB05-100 (CCB02-MULT-RS-04 Rev A)
application/pdf 1.65 MB
1/9/2023
1.65 MB
Regulatory Sheet: Multi-Bay Battery Charger MB4-BAT-SCN01 (RegSht-MBC-01 Rev A)
application/pdf 739.37 KB
1/12/2023
739.37 KB
White Paper
Name
Description
File Size
Date
Size
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
Name
Description
File Size
Date
Size
Granit 1980i Industrial Scanner Data Sheet
217.37 KB
10/7/2021
217.37 KB
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Japanese (GRNTBASE-JAJA-INST Rev B)
548.11 KB
3/7/2024
548.11 KB
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Simplified Chinese (GRNTBASE-ZHCN-INST Rev B)
548.24 KB
3/7/2024
548.24 KB
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Korean (GRNTBASE-KOKR-INST Rev B)
526.33 KB
3/7/2024
526.33 KB
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Traditional Chinese (GRNTBASE-ZHTW-INST Rev B)
551.14 KB
3/7/2024
551.14 KB
White Paper: Battery Maintenance for Portable Devices - English
332.35 KB
12/19/2023
332.35 KB
Regulatory Sheet: Granit 1980i (RegSht-1980-02 Rev A)
2.18 MB
1/13/2023
2.18 MB
Regulatory Sheet: Granit 1981i (RegSht-1981-04 Rev A)
2.73 MB
1/12/2023
2.73 MB
Installation Guide: COB02, Charge-Only Base (COB02-INST Rev C)
889.83 KB
11/15/2022
889.83 KB
Granit 1980 Industrial Full Range Area-Imaging Scanner Quick Start Guide (PN GRNT1980-QS Rev A)
567.79 KB
10/7/2021
567.79 KB
User Guide: Xenon 1900, 1900h, 1902, 1902h, 1902g-BF and Granit 1910i, 1911i, 1980i, 1981i, 1920i (Xenon-UG Rev Y)
7.29 MB
5/2/2023
7.29 MB
Granit 1981i Quick Start Guide (P/N GRNT1981-QS Rev A)
588.06 KB
10/7/2021
588.06 KB
Multi-Bay Battery Charger MB4-BAT-SCN01 Installation Guide (MBC-INST Rev D)
84.99 KB
10/7/2021
84.99 KB
Battery Insert for BAT-SCN01 (BAT-SCN01-INSERT-1 Rev A)
115.16 KB
1/11/2024
115.16 KB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
1.16 MB
11/17/2023
1.16 MB
Regulatory Sheet: CCB02-100, CCB05-100 (CCB02-MULT-RS-04 Rev A)
1.65 MB
1/9/2023
1.65 MB
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base (GRNTBASE-INST Rev D)
508.08 KB
3/7/2024
508.08 KB
Regulatory Sheet: Multi-Bay Battery Charger MB4-BAT-SCN01 (RegSht-MBC-01 Rev A)
739.37 KB
1/12/2023
739.37 KB
Granit 1981i Industrial Scanner Data Sheet
703.39 KB
10/7/2021
703.39 KB
Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
197.41 KB
4/10/2023
197.41 KB
Name
Description
File Size
Date
Size
Granit 1980i Industrial Scanner Data Sheet
217.37 KB
10/7/2021
Granit 1981i Industrial Scanner Data Sheet
703.39 KB
10/7/2021
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Japanese (GRNTBASE-JAJA-INST Rev B)
548.11 KB
3/7/2024
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Simplified Chinese (GRNTBASE-ZHCN-INST Rev B)
548.24 KB
3/7/2024
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Korean (GRNTBASE-KOKR-INST Rev B)
526.33 KB
3/7/2024
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Traditional Chinese (GRNTBASE-ZHTW-INST Rev B)
551.14 KB
3/7/2024
Installation Guide: COB02, Charge-Only Base (COB02-INST Rev C)
889.83 KB
11/15/2022
Granit 1980 Industrial Full Range Area-Imaging Scanner Quick Start Guide (PN GRNT1980-QS Rev A)
567.79 KB
10/7/2021
User Guide: Xenon 1900, 1900h, 1902, 1902h, 1902g-BF and Granit 1910i, 1911i, 1980i, 1981i, 1920i (Xenon-UG Rev Y)
7.29 MB
5/2/2023
Granit 1981i Quick Start Guide (P/N GRNT1981-QS Rev A)
588.06 KB
10/7/2021
Multi-Bay Battery Charger MB4-BAT-SCN01 Installation Guide (MBC-INST Rev D)
84.99 KB
10/7/2021
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
1.16 MB
11/17/2023
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base (GRNTBASE-INST Rev D)
508.08 KB
3/7/2024
Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
197.41 KB
4/10/2023
Regulatory Sheet: Granit 1980i (RegSht-1980-02 Rev A)
2.18 MB
1/13/2023
Regulatory Sheet: Granit 1981i (RegSht-1981-04 Rev A)
2.73 MB
1/12/2023
Battery Insert for BAT-SCN01 (BAT-SCN01-INSERT-1 Rev A)
115.16 KB
1/11/2024
Regulatory Sheet: CCB02-100, CCB05-100 (CCB02-MULT-RS-04 Rev A)
1.65 MB
1/9/2023
Regulatory Sheet: Multi-Bay Battery Charger MB4-BAT-SCN01 (RegSht-MBC-01 Rev A)
739.37 KB
1/12/2023
White Paper: Battery Maintenance for Portable Devices - English
332.35 KB
12/19/2023