/content/sps/au/en/search-results.html

Rugged Handheld

Granit 1990iSR Ultra-Rugged Standard Range Scanner

Granit 1990iSR Ultra-Rugged Standard Range Scanner

Overview

Ensure maximum productivity and uptime with Granit™ 1990iSR standard range ultra-rugged barcode scanner. Best-in-class durability ensures low TCO. Premium scanning performance ensures even damaged or low quality codes scan quickly. Granit XP expands capabilities and redefines ultra-rugged scanning.

....
  • Built to survive harsh treatment including 3 m (10 ft) drops, 7,000 1 m (3.3 ft) tumbles, operating temperatures from -30°C to 50°C (-22°F to 122°F) and IP67 sealing, Granit XP reduces service costs and increases device uptime.
  • Granit provides extreme performance scanning, even on damaged and low-quality barcodes. High-quality barcodes scan and transmit faster than ever.
  • The SR model is ideally suited to normal, near-field scanning operations on 1D and 2D barcodes. For longer distances, refer to other models in the Granit family.
  • Honeywell Operational Intelligence software delivers on-demand scan insights, enabling higher employee productivity and throughput.
  • The Honeywell Scanner Management Utility (SMU) creates a holistic solution that automates how you deploy and update the scanners in your environment.
....

Following a legacy of successful deployments, the next generation Granit™ XP scanners expand capabilities and redefine ultra-rugged scanning. With a best-in-class 10’ drop spec, Granit™ XP is engineered to keep on working after the impact of drops from loading docks, fork trucks, and picking trucks. The 1 meter (3.3 foot) tumble test indicates long term durability with daily knocks and drops from workstation or waist height. A best-in-class 7,000 tumble specification ensures Granit™ scanners will be ready to work for the long term. And IP67 dust and moisture sealing protect scanning performance under harsh treatment.Barcodes make data entry faster and more accurate, maximizing productivity in your operations. However, damaged and low quality barcodes can make transactions slow and painful. Bad labels commonly occur in the warehouse/DC and industrial space due to low quality printing or damage during handling. Granit XP, built on Honeywell’s next-generation imaging platform, ensures that otherwise challenging labels do not create a bottleneck in your process. The Granit™ XP 1990iSR model offers high-durability, extreme performance scanning for standard range operations. Created for applications where high speed scanning is needed to maximize productivity, and where durability is non-negotiable for low total cost of ownership, the Granit™ XP 1990iSR scanner offers the optimal solution.Find out more about what you can accomplish with Granit XP

Specifications

Dimensions

  • Overall Dimensions
    • 192 mm x 76 mm x 100 mm
    • 7.6 in x 3.0 in x 3.9 in

Scanning Specifications

  • Decode Capability
    • 1D/2D
  • Scan Pattern
    • Area Imager (1280 x 800 pixel array)
  • Print Contrast
    • 20% minimum reflectance difference
  • Skew
    • 65°
  • Motion Tolerance
    • 177 in/s
    • 4500 mm/s
  • Brightness
    • 0 - 100,000 lux
    • 9,290 foot-candles
  • Scanning Range
    • Standard range (SR)

Network

  • Bluetooth
    • No

Hardware

  • Host System Interface
    • Keyboard Wedge
    • RS-232 TTL
    • USB

Electrical

  • Standby Power
    • 0.5 W

Environmental

  • Operating Humidity
    • Up to 95% relative humidity, non-condensing
  • Storage Temperature Range
    • -40°C - 70°C
    • -40°F - 158°F

Standards & Approvals

  • Tumble Specifications
    • 7,000 1 m (3.3 ft) tumbles
  • Drop Specifications
    • 2 m (6.5 ft): 50 drops from -30°C toNEWLINE50°C (-22°F to 122°F), uncontrolled RH
    • 2.4 m (8 ft): 20 drops at 25°C (77°F), 55% RH
    • 3 m (10 ft): MIL-STD-810G, 25°C (77°F), 55% RH

Others

  • Input Voltage
    • 4.0 VDC to 5.5 VDC
  • Operating Power
    • 2.35 W (470 mA @ 5 VDC)
  • Operating Temperature
    • -22°F - 122°F
    • -30°C - 50°C
  • Warranty Duration
    • Three-year factory warranty
  • Brand
    • Honeywell
  • Power Connector Type
    • Corded

Dimensions

  • Overall Dimensions
    • 192 mm x 76 mm x 100 mm
    • 7.6 in x 3.0 in x 3.9 in

Scanning Specifications

  • Decode Capability
    • 1D/2D
  • Scan Pattern
    • Area Imager (1280 x 800 pixel array)
  • Print Contrast
    • 20% minimum reflectance difference
  • Skew
    • 65°
  • Motion Tolerance
    • 177 in/s
    • 4500 mm/s
  • Brightness
    • 0 - 100,000 lux
    • 9,290 foot-candles
  • Scanning Range
    • Standard range (SR)

Network

  • Bluetooth
    • No

Hardware

  • Host System Interface
    • Keyboard Wedge
    • RS-232 TTL
    • USB

Electrical

  • Standby Power
    • 0.5 W

Environmental

  • Operating Humidity
    • Up to 95% relative humidity, non-condensing
  • Storage Temperature Range
    • -40°C - 70°C
    • -40°F - 158°F

Standards & Approvals

  • Tumble Specifications
    • 7,000 1 m (3.3 ft) tumbles
  • Drop Specifications
    • 2 m (6.5 ft): 50 drops from -30°C toNEWLINE50°C (-22°F to 122°F), uncontrolled RH
    • 2.4 m (8 ft): 20 drops at 25°C (77°F), 55% RH
    • 3 m (10 ft): MIL-STD-810G, 25°C (77°F), 55% RH

Others

  • Input Voltage
    • 4.0 VDC to 5.5 VDC
  • Operating Power
    • 2.35 W (470 mA @ 5 VDC)
  • Operating Temperature
    • -22°F - 122°F
    • -30°C - 50°C
  • Warranty Duration
    • Three-year factory warranty
  • Brand
    • Honeywell
  • Power Connector Type
    • Corded
  • Overall Dimensions : 192 mm x 76 mm x 100 mm|7.6 in x 3.0 in x 3.9 in
  • Decode Capability : 1D/2D
  • Scan Pattern : Area Imager (1280 x 800 pixel array)
  • Print Contrast : 20% minimum reflectance difference
  • Skew : 65°
  • Motion Tolerance : 177 in/s|4500 mm/s
  • Brightness : 0 - 100,000 lux|9,290 foot-candles
  • Scanning Range : Standard range (SR)
  • Bluetooth : No
  • Host System Interface : Keyboard Wedge|RS-232 TTL|USB
  • Input Voltage : 4.0 VDC to 5.5 VDC
  • Operating Power : 2.35 W (470 mA @ 5 VDC)
  • Standby Power : 0.5 W
  • Operating Humidity : Up to 95% relative humidity, non-condensing
  • Storage Temperature Range : -40°C - 70°C|-40°F - 158°F
  • Operating Temperature : -22°F - 122°F|-30°C - 50°C
  • Tumble Specifications : 7,000 1 m (3.3 ft) tumbles
  • Drop Specifications : 2 m (6.5 ft): 50 drops from -30°C toNEWLINE50°C (-22°F to 122°F), uncontrolled RH|2.4 m (8 ft): 20 drops at 25°C (77°F), 55% RH|3 m (10 ft): MIL-STD-810G, 25°C (77°F), 55% RH
  • Warranty Duration : Three-year factory warranty
  • Brand : Honeywell
  • Power Connector Type : Corded
Data Sheet
Name
Description
File Size
Date
Size
Granit XP 1990iSR Data Sheet
application/pdf 213.02 KB
2/23/2023
213.02 KB
Manuals and Guides
Name
Description
File Size
Date
Size
User Guide: Granit XP Industrial Area-Imaging Scanner (199x-EN-UG-01 Rev E)
application/pdf 9.24 MB
11/15/2022
9.24 MB
Open Source Licensing Information: Xenon XP, Granit XP, Voyager XP, 8690i, 8680i (SCAN-EN-OSL-01 Rev A)
application/pdf 385.71 KB
10/7/2021
385.71 KB
Quick Start Guide: Granit XP 1990i – English (1990-EN-QS-01 Rev B)
application/pdf 523.27 KB
8/16/2022
523.27 KB
Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
application/pdf 197.41 KB
4/10/2023
197.41 KB
Honeywell OCR Programming User Guide (OCR-UG Rev B)
application/pdf 171.01 KB
7/31/2023
171.01 KB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: Granit XP 1990i Series (1990-ML-RS-05 Rev A)
application/pdf 4.16 MB
9/29/2022
4.16 MB
Catalog
Name
Description
File Size
Date
Size
Granit XP Scanner Accessories Guide
application/pdf 418.78 KB
11/8/2022
418.78 KB
Name
Description
File Size
Date
Size
User Guide: Granit XP Industrial Area-Imaging Scanner (199x-EN-UG-01 Rev E)
application/pdf 9.24 MB
11/15/2022
9.24 MB
Granit XP Scanner Accessories Guide
application/pdf 418.78 KB
11/8/2022
418.78 KB
Open Source Licensing Information: Xenon XP, Granit XP, Voyager XP, 8690i, 8680i (SCAN-EN-OSL-01 Rev A)
application/pdf 385.71 KB
10/7/2021
385.71 KB
Granit XP 1990iSR Data Sheet
application/pdf 213.02 KB
2/23/2023
213.02 KB
Quick Start Guide: Granit XP 1990i – English (1990-EN-QS-01 Rev B)
application/pdf 523.27 KB
8/16/2022
523.27 KB
Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
application/pdf 197.41 KB
4/10/2023
197.41 KB
Regulatory Sheet: Granit XP 1990i Series (1990-ML-RS-05 Rev A)
application/pdf 4.16 MB
9/29/2022
4.16 MB
Honeywell OCR Programming User Guide (OCR-UG Rev B)
application/pdf 171.01 KB
7/31/2023
171.01 KB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
Name
Description
File Size
Date
Size
Granit XP 1990iSR Data Sheet
213.02 KB
2/23/2023
User Guide: Granit XP Industrial Area-Imaging Scanner (199x-EN-UG-01 Rev E)
9.24 MB
11/15/2022
Open Source Licensing Information: Xenon XP, Granit XP, Voyager XP, 8690i, 8680i (SCAN-EN-OSL-01 Rev A)
385.71 KB
10/7/2021
Quick Start Guide: Granit XP 1990i – English (1990-EN-QS-01 Rev B)
523.27 KB
8/16/2022
Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
197.41 KB
4/10/2023
Honeywell OCR Programming User Guide (OCR-UG Rev B)
171.01 KB
7/31/2023
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
1.16 MB
11/17/2023
Regulatory Sheet: Granit XP 1990i Series (1990-ML-RS-05 Rev A)
4.16 MB
9/29/2022
Granit XP Scanner Accessories Guide
418.78 KB
11/8/2022