/content/sps/au/en/search-results.html

Rugged Handheld

Granit 1990iXR Ultra-Rugged FlexRange™ Scanner

Granit 1990iXR Ultra-Rugged FlexRange™ Scanner

Overview

Ensure maximum productivity and uptime with Granit™ 1990iXR expanded range ultra-rugged barcode scanner. Best-in-class durability ensures low TCO. Premium scanning performance ensures even damaged or low quality codes scan quickly. Granit XP expands capabilities and redefines ultra-rugged scanning.

  • Built to survive harsh treatment including 3 m (10 ft) drops, 7,000 1 m (3.3 ft) tumbles, operating temperatures from -30°C to 50°C (-22°F to 122°F) and IP67 sealing, Granit XP reduces service costs and increases device uptime.
  • Granit provides extreme performance scanning, even on damaged and low-quality barcodes. High-quality barcodes scan and transmit faster than ever.
  • The XR model is ideally suited to normal, near-field scanning operations on 1D and 2D barcodes, plus expanded range scanning of UPC to 1.5 m (5 ft) and 100 mil codes to 10 m (33 ft).
  • Honeywell Operational Intelligence software delivers on-demand scan insights, enabling higher employee productivity and throughput.
  • The Honeywell Scanner Management Utility (SMU) creates a holistic solution that automates how you deploy and update the scanners in your environment.

Following a legacy of successful deployments, the next generation Granit™ XP scanners expand capabilities and redefine ultra-rugged scanning. With a best-in-class 10’ drop spec, Granit™ XP is engineered to keep on working after the impact of drops from loading docks, fork trucks, and picking trucks. The 1 meter (3.3 foot) tumble test indicates long term durability with daily knocks and drops from workstation or waist height. A best-in-class 7,000 tumble specification ensures Granit™ scanners will be ready to work for the long term. And IP67 dust and moisture sealing protect scanning performance under harsh treatment.With FlexRange technology, Granit 1990iXR model begins with no-sacrifice near field scanning, and expand that to read UPC codes to 1.5m (5 ft) and 100 mil (2.54mm) rack labels at 10m (33 ft), seamlessly handling many warehouse/distribution center and manufacturing workflows. Bad labels commonly occur in the warehouse/DC and industrial space due to low quality printing or damage during handling. Granit XP, built on Honeywell’s next-generation imaging platform, ensures that otherwise challenging labels do not create a bottleneck in your process.The Granit™ XP 1990iXR model offers high-durability, extreme performance scanning for scanning operations from contact to the top rack of the warehouse. Created for applications where high speed scanning is needed to maximize productivity, and where durability is non-negotiable for low total cost of ownership, the Granit™ XP 1990iXR scanner offers the optimal solution.

Specifications

Dimensions

  • Overall Dimensions
    • 192 mm x 76 mm x 100 mm
    • 7.6 in x 3.0 in x 3.9 in

Scanning Specifications

  • Skew
    • 65°
  • Scan Pattern
    • Area Imager (1280 x 800 pixel array)
  • Motion Tolerance
    • Up to 177 in/s
    • Up to 4500 mm/s
  • Brightness
    • 0 to 100,000 lux
    • 9,290 foot-candles
  • Decode Capability
    • 1D/2D
  • Print Contrast
    • 20% minimum reflectance difference
  • Scanning Range
    • FlexRange (XR)

Network

  • Bluetooth
    • No

Hardware

  • Host System Interface
    • Keyboard Wedge
    • RS-232 TTL
    • USB

Electrical

  • Standby Power
    • 0.5 W

Environmental

  • Storage Temperature Range
    • -40°C to 70°C
    • -40°F to 158°F
  • Operating Humidity
    • Up to 95% relative humidity, non-condensing

Standards & Approvals

  • Tumble Specifications
    • 7,000 1 m (3.3 ft) tumbles
  • Drop Specifications
    • 2 m (6.5 ft): 50 drops from -30°C to 50°C (-22°F to 122°F), uncontrolled RH
    • 2.4 m (8 ft): 20 drops at 25°C (77°F), 55% RH
    • 3 m (10 ft): MIL-STD-810G, 25°C (77°F), 55% RH

Others

  • Input Voltage
    • 4.0 VDC to 5.5 VDC
  • Operating Power
    • 2.35 W (470 mA @ 5 VDC)
  • Operating Temperature
    • -22°F to 122°F
    • -30°C to 50°C
  • Warranty Duration
    • Three-year factory warranty
  • Brand
    • Honeywell
  • Power Connector Type
    • Corded

Dimensions

  • Overall Dimensions
    • 192 mm x 76 mm x 100 mm
    • 7.6 in x 3.0 in x 3.9 in

Scanning Specifications

  • Skew
    • 65°
  • Scan Pattern
    • Area Imager (1280 x 800 pixel array)
  • Motion Tolerance
    • Up to 177 in/s
    • Up to 4500 mm/s
  • Brightness
    • 0 to 100,000 lux
    • 9,290 foot-candles
  • Decode Capability
    • 1D/2D
  • Print Contrast
    • 20% minimum reflectance difference
  • Scanning Range
    • FlexRange (XR)

Network

  • Bluetooth
    • No

Hardware

  • Host System Interface
    • Keyboard Wedge
    • RS-232 TTL
    • USB

Electrical

  • Standby Power
    • 0.5 W

Environmental

  • Storage Temperature Range
    • -40°C to 70°C
    • -40°F to 158°F
  • Operating Humidity
    • Up to 95% relative humidity, non-condensing

Standards & Approvals

  • Tumble Specifications
    • 7,000 1 m (3.3 ft) tumbles
  • Drop Specifications
    • 2 m (6.5 ft): 50 drops from -30°C to 50°C (-22°F to 122°F), uncontrolled RH
    • 2.4 m (8 ft): 20 drops at 25°C (77°F), 55% RH
    • 3 m (10 ft): MIL-STD-810G, 25°C (77°F), 55% RH

Others

  • Input Voltage
    • 4.0 VDC to 5.5 VDC
  • Operating Power
    • 2.35 W (470 mA @ 5 VDC)
  • Operating Temperature
    • -22°F to 122°F
    • -30°C to 50°C
  • Warranty Duration
    • Three-year factory warranty
  • Brand
    • Honeywell
  • Power Connector Type
    • Corded
  • Overall Dimensions : 192 mm x 76 mm x 100 mm|7.6 in x 3.0 in x 3.9 in
  • Skew : 65°
  • Scan Pattern : Area Imager (1280 x 800 pixel array)
  • Motion Tolerance : Up to 177 in/s|Up to 4500 mm/s
  • Brightness : 0 to 100,000 lux|9,290 foot-candles
  • Decode Capability : 1D/2D
  • Print Contrast : 20% minimum reflectance difference
  • Scanning Range : FlexRange (XR)
  • Bluetooth : No
  • Host System Interface : Keyboard Wedge|RS-232 TTL|USB
  • Input Voltage : 4.0 VDC to 5.5 VDC
  • Operating Power : 2.35 W (470 mA @ 5 VDC)
  • Standby Power : 0.5 W
  • Storage Temperature Range : -40°C to 70°C|-40°F to 158°F
  • Operating Humidity : Up to 95% relative humidity, non-condensing
  • Operating Temperature : -22°F to 122°F|-30°C to 50°C
  • Tumble Specifications : 7,000 1 m (3.3 ft) tumbles
  • Drop Specifications : 2 m (6.5 ft): 50 drops from -30°C to 50°C (-22°F to 122°F), uncontrolled RH|2.4 m (8 ft): 20 drops at 25°C (77°F), 55% RH|3 m (10 ft): MIL-STD-810G, 25°C (77°F), 55% RH
  • Warranty Duration : Three-year factory warranty
  • Brand : Honeywell
  • Power Connector Type : Corded
Data Sheet
Name
Description
File Size
Date
Size
Granit XP 1990iXR Data Sheet
application/pdf 217.5 KB
3/10/2023
217.5 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
application/pdf 197.41 KB
4/10/2023
197.41 KB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
Honeywell OCR Programming User Guide (OCR-UG Rev B)
application/pdf 171.01 KB
7/31/2023
171.01 KB
User Guide: Granit XP Industrial Area-Imaging Scanner (199x-EN-UG-01 Rev E)
application/pdf 9.24 MB
11/15/2022
9.24 MB
Quick Start Guide: Granit XP 1990i – English (1990-EN-QS-01 Rev B)
application/pdf 523.27 KB
8/16/2022
523.27 KB
Open Source Licensing Information: Xenon XP, Granit XP, Voyager XP, 8690i, 8680i (SCAN-EN-OSL-01 Rev A)
application/pdf 385.71 KB
10/7/2021
385.71 KB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: Granit XP 1990i Series (1990-ML-RS-05 Rev A)
application/pdf 4.16 MB
9/29/2022
4.16 MB
Catalog
Name
Description
File Size
Date
Size
Granit XP Scanner Accessories Guide
application/pdf 418.78 KB
11/8/2022
418.78 KB
Name
Description
File Size
Date
Size
Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
application/pdf 197.41 KB
4/10/2023
197.41 KB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
Honeywell OCR Programming User Guide (OCR-UG Rev B)
application/pdf 171.01 KB
7/31/2023
171.01 KB
User Guide: Granit XP Industrial Area-Imaging Scanner (199x-EN-UG-01 Rev E)
application/pdf 9.24 MB
11/15/2022
9.24 MB
Regulatory Sheet: Granit XP 1990i Series (1990-ML-RS-05 Rev A)
application/pdf 4.16 MB
9/29/2022
4.16 MB
Granit XP Scanner Accessories Guide
application/pdf 418.78 KB
11/8/2022
418.78 KB
Granit XP 1990iXR Data Sheet
application/pdf 217.5 KB
3/10/2023
217.5 KB
Quick Start Guide: Granit XP 1990i – English (1990-EN-QS-01 Rev B)
application/pdf 523.27 KB
8/16/2022
523.27 KB
Open Source Licensing Information: Xenon XP, Granit XP, Voyager XP, 8690i, 8680i (SCAN-EN-OSL-01 Rev A)
application/pdf 385.71 KB
10/7/2021
385.71 KB
Name
Description
File Size
Date
Size
Granit XP 1990iXR Data Sheet
217.5 KB
3/10/2023
Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
197.41 KB
4/10/2023
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
1.16 MB
11/17/2023
Honeywell OCR Programming User Guide (OCR-UG Rev B)
171.01 KB
7/31/2023
User Guide: Granit XP Industrial Area-Imaging Scanner (199x-EN-UG-01 Rev E)
9.24 MB
11/15/2022
Quick Start Guide: Granit XP 1990i – English (1990-EN-QS-01 Rev B)
523.27 KB
8/16/2022
Open Source Licensing Information: Xenon XP, Granit XP, Voyager XP, 8690i, 8680i (SCAN-EN-OSL-01 Rev A)
385.71 KB
10/7/2021
Regulatory Sheet: Granit XP 1990i Series (1990-ML-RS-05 Rev A)
4.16 MB
9/29/2022
Granit XP Scanner Accessories Guide
418.78 KB
11/8/2022