/content/sps/au/en/search-results.html

Rugged Handheld

Granit 1991iXR Ultra-Rugged FlexRange™ Scanner

Granit 1991iXR Ultra-Rugged FlexRange™ Scanner

Overview

Ensure maximum productivity and uptime with Granit™ 1991iXR expanded range ultra-rugged barcode scanner. Best-in-class durability ensures low TCO. Premium scanning performance ensures even damaged or low quality codes scan quickly. Granit XP expands capabilities and redefines ultra-rugged scanning.

  • Built to survive harsh treatment including 3 m (10 ft) drops, 7,000 1 m (3.3 ft) tumbles, operating temperatures from -30°C to 50°C (-22°F to 122°F) and IP67 sealing, Granit XP reduces service costs and increases device uptime.
  • Granit provides extreme performance scanning, even on damaged and low-quality barcodes. High-quality barcodes scan and transmit faster than ever.
  • The XR model is ideally suited to normal, near-field scanning operations on 1D and 2D barcodes, plus eXpanded Range scanning of UPC to 1.5 m (5 ft) and 100 mil codes to 10 m (33 ft).
  • Honeywell Operational Intelligence software delivers on-demand scan insights, enabling higher employee productivity and throughput.
  • The Honeywell Scanner Management Utility (SMU) creates a holistic solution that automates how you deploy and update the scanners in your environment.

Following a legacy of successful deployments, the next generation Granit™ XP scanners expand capabilities and redefine ultra-rugged scanning. With a best-in-class 10’ drop spec, Granit™ XP is engineered to keep on working after the impact of drops from loading docks, fork trucks, and picking trucks. The 1 meter (3.3 foot) tumble test indicates long term durability with daily knocks and drops from workstation or waist height. A best-in-class 7,000 tumble specification ensures Granit™ scanners will be ready to work for the long term. And IP67 dust and moisture sealing protect scanning performance under harsh treatment.With FlexRange technology, Granit 1991iXR model begins with no-sacrifice near field scanning, and expand that to read UPC codes to 1.5m (5 ft) and 100 mil (2.54mm) rack labels at 10m (33 ft), seamlessly handling many warehouse/distribution center and manufacturing workflows. Bad labels commonly occur in the warehouse/DC and industrial space due to low quality printing or damage during handling. Granit XP, built on Honeywell’s next-generation imaging platform, ensures that otherwise challenging labels do not create a bottleneck in your process.The Granit™ XP 1991iXR model offers high-durability, extreme performance scanning for scanning operations from contact to the top rack of the warehouse. Created for applications where high speed scanning is needed to maximize productivity, and where durability is non-negotiable for low total cost of ownership, the Granit™ XP 1991iXR scanner offers the optimal solution.

Specifications

Dimensions

  • Overall Dimensions
    • 192 mm x 76 mm x 100 mm
    • 7.6 in x 3.0 in x 3.9 in

Scanning Specifications

  • Decode Capability
    • 1D/2D
  • Scanning Range
    • FlexRange (XR)
  • Pitch
    • 45°
  • Skew
    • 65°
  • Scan Pattern
    • Area Imager (1280 x 800 pixel array)
  • Number of Scans
    • Up to 50,000 scans per charge
  • Motion Tolerance
    • Up to 177 in/s
    • Up to 4500 mm/s
  • Brightness
    • 0 to 100,000 lux
    • 9,290 foot-candles
  • Print Contrast
    • 20% minimum reflectance difference

Network

  • Bluetooth
    • Yes
  • Bluetooth Specifications
    • 2.4 GHz (ISM Band) Adaptive Frequency Hopping Bluetooth® v4.2

Hardware

  • Wireless
    • Class 1: 100 m (330 ft) line of sight
  • Host System Interface
    • Keyboard Wedge
    • RS-232 TTL
    • USB

Electrical

  • Standby Power
    • 0.6 W

Environmental

  • Storage Temperature Range
    • -40°C to 70°C
    • -40°F to 158°F
  • Operating Humidity
    • Up to 95% relative humidity, non-condensing

Standards & Approvals

  • Drop Specifications
    • 2 m (6.5 ft): 50 drops from -30°C to 50°C (-22°F to 122°F), uncontrolled RH
    • 2.4 m (8 ft): 20 drops at 25°C (77°F), 55% RH
    • 3 m (10 ft): MIL-STD-810G, 25°C (77°F), 55% RH
  • Tumble Specifications
    • 7,000 1 m (3.3 ft) tumbles
  • Protection Ratings
    • IP67 and IP65

Others

  • Operating Power
    • 5 W (1000 mA @ 5 VDC)
  • Input Voltage
    • 4.0 VDC to 5.5 VDC
  • Operating Temperature
    • -20°C to 50°C
    • -4°F to 122°F
  • Warranty Duration
    • Three-year factory warranty
  • Brand
    • Honeywell
  • Power Connector Type
    • Cordless

Dimensions

  • Overall Dimensions
    • 192 mm x 76 mm x 100 mm
    • 7.6 in x 3.0 in x 3.9 in

Scanning Specifications

  • Decode Capability
    • 1D/2D
  • Scanning Range
    • FlexRange (XR)
  • Pitch
    • 45°
  • Skew
    • 65°
  • Scan Pattern
    • Area Imager (1280 x 800 pixel array)
  • Number of Scans
    • Up to 50,000 scans per charge
  • Motion Tolerance
    • Up to 177 in/s
    • Up to 4500 mm/s
  • Brightness
    • 0 to 100,000 lux
    • 9,290 foot-candles
  • Print Contrast
    • 20% minimum reflectance difference

Network

  • Bluetooth
    • Yes
  • Bluetooth Specifications
    • 2.4 GHz (ISM Band) Adaptive Frequency Hopping Bluetooth® v4.2

Hardware

  • Wireless
    • Class 1: 100 m (330 ft) line of sight
  • Host System Interface
    • Keyboard Wedge
    • RS-232 TTL
    • USB

Electrical

  • Standby Power
    • 0.6 W

Environmental

  • Storage Temperature Range
    • -40°C to 70°C
    • -40°F to 158°F
  • Operating Humidity
    • Up to 95% relative humidity, non-condensing

Standards & Approvals

  • Drop Specifications
    • 2 m (6.5 ft): 50 drops from -30°C to 50°C (-22°F to 122°F), uncontrolled RH
    • 2.4 m (8 ft): 20 drops at 25°C (77°F), 55% RH
    • 3 m (10 ft): MIL-STD-810G, 25°C (77°F), 55% RH
  • Tumble Specifications
    • 7,000 1 m (3.3 ft) tumbles
  • Protection Ratings
    • IP67 and IP65

Others

  • Operating Power
    • 5 W (1000 mA @ 5 VDC)
  • Input Voltage
    • 4.0 VDC to 5.5 VDC
  • Operating Temperature
    • -20°C to 50°C
    • -4°F to 122°F
  • Warranty Duration
    • Three-year factory warranty
  • Brand
    • Honeywell
  • Power Connector Type
    • Cordless
  • Overall Dimensions : 192 mm x 76 mm x 100 mm|7.6 in x 3.0 in x 3.9 in
  • Decode Capability : 1D/2D
  • Scanning Range : FlexRange (XR)
  • Pitch : 45°
  • Skew : 65°
  • Scan Pattern : Area Imager (1280 x 800 pixel array)
  • Number of Scans : Up to 50,000 scans per charge
  • Motion Tolerance : Up to 177 in/s|Up to 4500 mm/s
  • Brightness : 0 to 100,000 lux|9,290 foot-candles
  • Print Contrast : 20% minimum reflectance difference
  • Bluetooth : Yes
  • Bluetooth Specifications : 2.4 GHz (ISM Band) Adaptive Frequency Hopping Bluetooth® v4.2
  • Wireless : Class 1: 100 m (330 ft) line of sight
  • Host System Interface : Keyboard Wedge|RS-232 TTL|USB
  • Operating Power : 5 W (1000 mA @ 5 VDC)
  • Standby Power : 0.6 W
  • Input Voltage : 4.0 VDC to 5.5 VDC
  • Storage Temperature Range : -40°C to 70°C|-40°F to 158°F
  • Operating Temperature : -20°C to 50°C|-4°F to 122°F
  • Operating Humidity : Up to 95% relative humidity, non-condensing
  • Drop Specifications : 2 m (6.5 ft): 50 drops from -30°C to 50°C (-22°F to 122°F), uncontrolled RH|2.4 m (8 ft): 20 drops at 25°C (77°F), 55% RH|3 m (10 ft): MIL-STD-810G, 25°C (77°F), 55% RH
  • Tumble Specifications : 7,000 1 m (3.3 ft) tumbles
  • Protection Ratings : IP67 and IP65
  • Warranty Duration : Three-year factory warranty
  • Brand : Honeywell
  • Power Connector Type : Cordless
Data Sheet
Name
Description
File Size
Date
Size
Granit XP 1991iXR Data Sheet
application/pdf 224.2 KB
3/17/2023
224.2 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Japanese (GRNTBASE-JAJA-INST Rev B)
application/pdf 548.11 KB
3/7/2024
548.11 KB
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Simplified Chinese (GRNTBASE-ZHCN-INST Rev B)
application/pdf 548.24 KB
3/7/2024
548.24 KB
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Korean (GRNTBASE-KOKR-INST Rev B)
application/pdf 526.33 KB
3/7/2024
526.33 KB
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Traditional Chinese (GRNTBASE-ZHTW-INST Rev B)
application/pdf 551.14 KB
3/7/2024
551.14 KB
Installation Guide: COB02, Charge-Only Base (COB02-INST Rev C)
application/pdf 889.83 KB
11/15/2022
889.83 KB
Honeywell OCR Programming User Guide (OCR-UG Rev B)
application/pdf 171.01 KB
7/31/2023
171.01 KB
User Guide: Granit XP Industrial Area-Imaging Scanner (199x-EN-UG-01 Rev E)
application/pdf 9.24 MB
11/15/2022
9.24 MB
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base (GRNTBASE-INST Rev D)
application/pdf 508.08 KB
3/7/2024
508.08 KB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
application/pdf 197.41 KB
4/10/2023
197.41 KB
Open Source Licensing Information: Xenon XP, Granit XP, Voyager XP, 8690i, 8680i (SCAN-EN-OSL-01 Rev A)
application/pdf 385.71 KB
10/7/2021
385.71 KB
Quick Start Guide: Granit XP 1991i – English (1991-EN-QS-01 Rev B)
application/pdf 456.21 KB
11/15/2022
456.21 KB
Regulatory Information
Name
Description
File Size
Date
Size
Battery Insert for BAT-SCN01 (BAT-SCN01-INSERT-1 Rev A)
application/pdf 115.16 KB
1/11/2024
115.16 KB
Regulatory Sheet: Granit XP 1991i Series (1991-ML-RS-05 Rev A)
application/pdf 4.88 MB
11/15/2022
4.88 MB
Regulatory Sheet: CCB02-100, CCB05-100 (CCB02-MULT-RS-04 Rev A)
application/pdf 1.65 MB
1/9/2023
1.65 MB
Battery Insert for BAT-SCN05 (BAT-SCN05-ML-IN-02 Rev A)
application/pdf 506.8 KB
11/8/2022
506.8 KB
White Paper
Name
Description
File Size
Date
Size
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
Catalog
Name
Description
File Size
Date
Size
Granit XP Scanner Accessories Guide
application/pdf 418.78 KB
11/8/2022
418.78 KB
Name
Description
File Size
Date
Size
Battery Insert for BAT-SCN01 (BAT-SCN01-INSERT-1 Rev A)
115.16 KB
1/11/2024
115.16 KB
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Japanese (GRNTBASE-JAJA-INST Rev B)
548.11 KB
3/7/2024
548.11 KB
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Simplified Chinese (GRNTBASE-ZHCN-INST Rev B)
548.24 KB
3/7/2024
548.24 KB
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Korean (GRNTBASE-KOKR-INST Rev B)
526.33 KB
3/7/2024
526.33 KB
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Traditional Chinese (GRNTBASE-ZHTW-INST Rev B)
551.14 KB
3/7/2024
551.14 KB
White Paper: Battery Maintenance for Portable Devices - English
332.35 KB
12/19/2023
332.35 KB
Installation Guide: COB02, Charge-Only Base (COB02-INST Rev C)
889.83 KB
11/15/2022
889.83 KB
Honeywell OCR Programming User Guide (OCR-UG Rev B)
171.01 KB
7/31/2023
171.01 KB
User Guide: Granit XP Industrial Area-Imaging Scanner (199x-EN-UG-01 Rev E)
9.24 MB
11/15/2022
9.24 MB
Regulatory Sheet: Granit XP 1991i Series (1991-ML-RS-05 Rev A)
4.88 MB
11/15/2022
4.88 MB
Regulatory Sheet: CCB02-100, CCB05-100 (CCB02-MULT-RS-04 Rev A)
1.65 MB
1/9/2023
1.65 MB
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base (GRNTBASE-INST Rev D)
508.08 KB
3/7/2024
508.08 KB
Battery Insert for BAT-SCN05 (BAT-SCN05-ML-IN-02 Rev A)
506.8 KB
11/8/2022
506.8 KB
Granit XP 1991iXR Data Sheet
224.2 KB
3/17/2023
224.2 KB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
1.16 MB
11/17/2023
1.16 MB
Granit XP Scanner Accessories Guide
418.78 KB
11/8/2022
418.78 KB
Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
197.41 KB
4/10/2023
197.41 KB
Open Source Licensing Information: Xenon XP, Granit XP, Voyager XP, 8690i, 8680i (SCAN-EN-OSL-01 Rev A)
385.71 KB
10/7/2021
385.71 KB
Quick Start Guide: Granit XP 1991i – English (1991-EN-QS-01 Rev B)
456.21 KB
11/15/2022
456.21 KB
Name
Description
File Size
Date
Size
Granit XP 1991iXR Data Sheet
224.2 KB
3/17/2023
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Japanese (GRNTBASE-JAJA-INST Rev B)
548.11 KB
3/7/2024
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Simplified Chinese (GRNTBASE-ZHCN-INST Rev B)
548.24 KB
3/7/2024
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Korean (GRNTBASE-KOKR-INST Rev B)
526.33 KB
3/7/2024
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Traditional Chinese (GRNTBASE-ZHTW-INST Rev B)
551.14 KB
3/7/2024
Installation Guide: COB02, Charge-Only Base (COB02-INST Rev C)
889.83 KB
11/15/2022
Honeywell OCR Programming User Guide (OCR-UG Rev B)
171.01 KB
7/31/2023
User Guide: Granit XP Industrial Area-Imaging Scanner (199x-EN-UG-01 Rev E)
9.24 MB
11/15/2022
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base (GRNTBASE-INST Rev D)
508.08 KB
3/7/2024
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
1.16 MB
11/17/2023
Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
197.41 KB
4/10/2023
Open Source Licensing Information: Xenon XP, Granit XP, Voyager XP, 8690i, 8680i (SCAN-EN-OSL-01 Rev A)
385.71 KB
10/7/2021
Quick Start Guide: Granit XP 1991i – English (1991-EN-QS-01 Rev B)
456.21 KB
11/15/2022
Battery Insert for BAT-SCN01 (BAT-SCN01-INSERT-1 Rev A)
115.16 KB
1/11/2024
Regulatory Sheet: Granit XP 1991i Series (1991-ML-RS-05 Rev A)
4.88 MB
11/15/2022
Regulatory Sheet: CCB02-100, CCB05-100 (CCB02-MULT-RS-04 Rev A)
1.65 MB
1/9/2023
Battery Insert for BAT-SCN05 (BAT-SCN05-ML-IN-02 Rev A)
506.8 KB
11/8/2022
White Paper: Battery Maintenance for Portable Devices - English
332.35 KB
12/19/2023
Granit XP Scanner Accessories Guide
418.78 KB
11/8/2022