/content/sps/au/en/search-results.html

Rugged Handheld

Granit™ XP 1991iXLR

Granit™ XP 1991iXLR Ultra-Rugged Long Range Scanner

Overview
The Granit™ XP 1991iXLR is designed to offer premium scanning performance and full range scanning depth to drive efficiency and reliability in mission-critical applications. Its high durability supports low TCO. The new Granit™ XLR is form-fit for a variety of workflow applications from no-sacrifice near field scanning to extreme long range scanning operations enhancing workflow productivity.
  • The Granit™ XP XLR model is ideally suited to normal, near-field scanning operations on 1D and 2D barcodes, plus maximum range scanning of UPC up to 2 m (6.6 ft) and 100 mil codes up to 24 m (79 ft).
  • Granit™ XP provides premium performance scanning, even on damaged and low-quality barcodes. High-quality barcodes scan and transmit quickly.
  • The XLR model provides superior indoor and outdoor aiming visibility. The brighter, more visible aimer offers more accurate, intuitive aiming across the typical range of lighting conditions. The daylight aiming system offers accurate aiming in bright sunlight.
  • Built to survive harsh treatment including 3 m (10 ft) drops, 7,000 1 m (3.3 ft) tumbles, operating temperatures from -30°C to 50°C (-22°F to 122°F) and IP67 sealing, Granit XLR helps reduce service costs and increases device uptime.
This generation of Granit™ XP scanners continue to expand capabilities and redefine ultra-rugged scanning. With a 10’ drop spec, Granit™ XP is engineered to keep on working after the impact of drops from loading docks, fork trucks, and picking trucks. The 1 m (3.3 foot) tumble test indicates long term durability with daily knocks and drops from workstation or waist height.
A best-in-class 7,000 tumble specification helps ensure Granit™ scanners will be ready to work for the long term. And IP67 dust and moisture sealing protect scanning performance under harsh treatment. Granit™ 1991iXLR model begins with no-sacrifice near field scanning and expand to read UPC codes to 2 m (6.6 ft) and 100 mil (2.54mm) rack labels at 24 m (79 ft). Packed with essential reliable aiming features, the XLR laser aimer is visible in multiple lighting conditions. The daylight aiming system offers accurate aiming in bright sunlight with an easy to view green aiming solution. Created for applications where far range high speed scanning is needed to maximize productivity, and where durability is non-negotiable to help lower total cost of ownership, the Granit™ XP 1991iXLR scanner offers the optimal solution.
Specifications

Dimensions

  • Overall Dimensions
    • 192 mm x 76 mm x 100 mm
    • 7.6 in x 3.0 in x 3.9 in

Scanning Specifications

  • Scan Pattern
    • Area Imager Far 1920 x 1080 pixel array
    • Area Imager Near 1280 x 800 pixel array
  • Motion Tolerance
    • Up to 4500 mm/s (177 in/s)
  • Brightness
    • 0 to 100,000 lux
  • Number of Scans
    • Up to 50,000 scans per charge
  • Decode Capability
    • 1D
    • 2D
  • Depth of Field
    • XLR Range

Network

  • Bluetooth
    • Yes
  • Bluetooth Specifications
    • 2.4 GHz ISM Band Adaptive Frequency Hopping Bluetooth® v4.2

Hardware

  • Wireless
    • Yes
  • Host System Interface
    • Keyboard Wedge
    • RS-232 TTL
    • USB
  • Aimer Type
    • Laser

Electrical

  • Smart Battery
    • Yes
  • Battery Types
    • Lithium-ion

Environmental

  • Operating Humidity
    • Up to 95% relative humidity (non-condensing)
  • Storage Temperature Range
    • -40°C to 70°C
    • -40°F to 158°F

Standards & Approvals

  • Protection Ratings
    • IP65
    • IP67
  • Tumble Specifications
    • 7,000 1 m (3.3 ft) tumbles
  • Drop Specifications
    • 2 m (6.5 ft): 50 dops from -30°C to 50°C (-22°F to 122°F), uncontrolled RH
    • 2.4 m (8 ft): 20 drops at 25°C to 77°C (32°F to 122°F), 55% RH
    • 3 m (10ft): MIL-STD-810G, 25°C (77°F), 55% RH

Others

  • Application
    • Industrial Scanner
  • Input Voltage
    • 4.0 VDC to 5.5 VDC
  • Operating Power
    • 5 W 1000 mA @ 5 VDC
  • Operating Temperature
    • -20°C to 50°C
    • -4°F to 122°F
  • Warranty Duration
    • Three-year factory warranty
  • Power Connector Type
    • Cordless

Dimensions

  • Overall Dimensions
    • 192 mm x 76 mm x 100 mm
    • 7.6 in x 3.0 in x 3.9 in

Scanning Specifications

  • Scan Pattern
    • Area Imager Far 1920 x 1080 pixel array
    • Area Imager Near 1280 x 800 pixel array
  • Motion Tolerance
    • Up to 4500 mm/s (177 in/s)
  • Brightness
    • 0 to 100,000 lux
  • Number of Scans
    • Up to 50,000 scans per charge
  • Decode Capability
    • 1D
    • 2D
  • Depth of Field
    • XLR Range

Network

  • Bluetooth
    • Yes
  • Bluetooth Specifications
    • 2.4 GHz ISM Band Adaptive Frequency Hopping Bluetooth® v4.2

Hardware

  • Wireless
    • Yes
  • Host System Interface
    • Keyboard Wedge
    • RS-232 TTL
    • USB
  • Aimer Type
    • Laser

Electrical

  • Smart Battery
    • Yes
  • Battery Types
    • Lithium-ion

Environmental

  • Operating Humidity
    • Up to 95% relative humidity (non-condensing)
  • Storage Temperature Range
    • -40°C to 70°C
    • -40°F to 158°F

Standards & Approvals

  • Protection Ratings
    • IP65
    • IP67
  • Tumble Specifications
    • 7,000 1 m (3.3 ft) tumbles
  • Drop Specifications
    • 2 m (6.5 ft): 50 dops from -30°C to 50°C (-22°F to 122°F), uncontrolled RH
    • 2.4 m (8 ft): 20 drops at 25°C to 77°C (32°F to 122°F), 55% RH
    • 3 m (10ft): MIL-STD-810G, 25°C (77°F), 55% RH

Others

  • Application
    • Industrial Scanner
  • Input Voltage
    • 4.0 VDC to 5.5 VDC
  • Operating Power
    • 5 W 1000 mA @ 5 VDC
  • Operating Temperature
    • -20°C to 50°C
    • -4°F to 122°F
  • Warranty Duration
    • Three-year factory warranty
  • Power Connector Type
    • Cordless
  • Application : Industrial Scanner
  • Overall Dimensions : 192 mm x 76 mm x 100 mm|7.6 in x 3.0 in x 3.9 in
  • Scan Pattern : Area Imager Far 1920 x 1080 pixel array|Area Imager Near 1280 x 800 pixel array
  • Motion Tolerance : Up to 4500 mm/s (177 in/s)
  • Brightness : 0 to 100,000 lux
  • Number of Scans : Up to 50,000 scans per charge
  • Decode Capability : 1D|2D
  • Depth of Field : XLR Range
  • Bluetooth : Yes
  • Bluetooth Specifications : 2.4 GHz ISM Band Adaptive Frequency Hopping Bluetooth® v4.2
  • Wireless : Yes
  • Host System Interface : Keyboard Wedge|RS-232 TTL|USB
  • Aimer Type : Laser
  • Input Voltage : 4.0 VDC to 5.5 VDC
  • Smart Battery : Yes
  • Operating Power : 5 W 1000 mA @ 5 VDC
  • Battery Types : Lithium-ion
  • Operating Temperature : -20°C to 50°C|-4°F to 122°F
  • Operating Humidity : Up to 95% relative humidity (non-condensing)
  • Storage Temperature Range : -40°C to 70°C|-40°F to 158°F
  • Protection Ratings : IP65|IP67
  • Tumble Specifications : 7,000 1 m (3.3 ft) tumbles
  • Drop Specifications : 2 m (6.5 ft): 50 dops from -30°C to 50°C (-22°F to 122°F), uncontrolled RH|2.4 m (8 ft): 20 drops at 25°C to 77°C (32°F to 122°F), 55% RH|3 m (10ft): MIL-STD-810G, 25°C (77°F), 55% RH
  • Warranty Duration : Three-year factory warranty
  • Power Connector Type : Cordless
Data Sheet
Name
Description
File Size
Date
Size
Granit XP 1991iXLR Scanner Datasheet
application/pdf 77.13 KB
3/6/2023
77.13 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Japanese (GRNTBASE-JAJA-INST Rev B)
application/pdf 548.11 KB
3/7/2024
548.11 KB
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Simplified Chinese (GRNTBASE-ZHCN-INST Rev B)
application/pdf 548.24 KB
3/7/2024
548.24 KB
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Korean (GRNTBASE-KOKR-INST Rev B)
application/pdf 526.33 KB
3/7/2024
526.33 KB
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Traditional Chinese (GRNTBASE-ZHTW-INST Rev B)
application/pdf 551.14 KB
3/7/2024
551.14 KB
Installation Guide: COB02, Charge-Only Base (COB02-INST Rev C)
application/pdf 889.83 KB
11/15/2022
889.83 KB
User Guide: Granit XP Industrial Area-Imaging Scanner (199x-EN-UG-01 Rev E)
application/pdf 9.24 MB
11/15/2022
9.24 MB
Quick Start Guide: Granit XP 1991i – English (1991-EN-QS-01 Rev B)
application/pdf 456.21 KB
11/15/2022
456.21 KB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base (GRNTBASE-INST Rev D)
application/pdf 508.08 KB
3/7/2024
508.08 KB
Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
application/pdf 197.41 KB
4/10/2023
197.41 KB
Honeywell OCR Programming User Guide (OCR-UG Rev B)
application/pdf 171.01 KB
7/31/2023
171.01 KB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: CCB02-100, CCB05-100 (CCB02-MULT-RS-04 Rev A)
application/pdf 1.65 MB
1/9/2023
1.65 MB
Regulatory Sheet: Granit XP 1991i Series (1991-ML-RS-05 Rev A)
application/pdf 4.88 MB
11/15/2022
4.88 MB
Battery Insert for BAT-SCN05 (BAT-SCN05-ML-IN-02 Rev A)
application/pdf 506.8 KB
11/8/2022
506.8 KB
Battery Insert for BAT-SCN01 (BAT-SCN01-INSERT-1 Rev A)
application/pdf 115.16 KB
1/11/2024
115.16 KB
White Paper
Name
Description
File Size
Date
Size
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
Catalog
Name
Description
File Size
Date
Size
Granit XP Scanner Accessories Guide
application/pdf 418.78 KB
11/8/2022
418.78 KB
Name
Description
File Size
Date
Size
Granit XP 1991iXLR Scanner Datasheet
77.13 KB
3/6/2023
77.13 KB
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Japanese (GRNTBASE-JAJA-INST Rev B)
548.11 KB
3/7/2024
548.11 KB
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Simplified Chinese (GRNTBASE-ZHCN-INST Rev B)
548.24 KB
3/7/2024
548.24 KB
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Korean (GRNTBASE-KOKR-INST Rev B)
526.33 KB
3/7/2024
526.33 KB
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Traditional Chinese (GRNTBASE-ZHTW-INST Rev B)
551.14 KB
3/7/2024
551.14 KB
White Paper: Battery Maintenance for Portable Devices - English
332.35 KB
12/19/2023
332.35 KB
Installation Guide: COB02, Charge-Only Base (COB02-INST Rev C)
889.83 KB
11/15/2022
889.83 KB
User Guide: Granit XP Industrial Area-Imaging Scanner (199x-EN-UG-01 Rev E)
9.24 MB
11/15/2022
9.24 MB
Regulatory Sheet: CCB02-100, CCB05-100 (CCB02-MULT-RS-04 Rev A)
1.65 MB
1/9/2023
1.65 MB
Quick Start Guide: Granit XP 1991i – English (1991-EN-QS-01 Rev B)
456.21 KB
11/15/2022
456.21 KB
Regulatory Sheet: Granit XP 1991i Series (1991-ML-RS-05 Rev A)
4.88 MB
11/15/2022
4.88 MB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
1.16 MB
11/17/2023
1.16 MB
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base (GRNTBASE-INST Rev D)
508.08 KB
3/7/2024
508.08 KB
Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
197.41 KB
4/10/2023
197.41 KB
Honeywell OCR Programming User Guide (OCR-UG Rev B)
171.01 KB
7/31/2023
171.01 KB
Granit XP Scanner Accessories Guide
418.78 KB
11/8/2022
418.78 KB
Battery Insert for BAT-SCN05 (BAT-SCN05-ML-IN-02 Rev A)
506.8 KB
11/8/2022
506.8 KB
Battery Insert for BAT-SCN01 (BAT-SCN01-INSERT-1 Rev A)
115.16 KB
1/11/2024
115.16 KB
Name
Description
File Size
Date
Size
Granit XP 1991iXLR Scanner Datasheet
77.13 KB
3/6/2023
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Japanese (GRNTBASE-JAJA-INST Rev B)
548.11 KB
3/7/2024
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Simplified Chinese (GRNTBASE-ZHCN-INST Rev B)
548.24 KB
3/7/2024
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Korean (GRNTBASE-KOKR-INST Rev B)
526.33 KB
3/7/2024
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base - Traditional Chinese (GRNTBASE-ZHTW-INST Rev B)
551.14 KB
3/7/2024
Installation Guide: COB02, Charge-Only Base (COB02-INST Rev C)
889.83 KB
11/15/2022
User Guide: Granit XP Industrial Area-Imaging Scanner (199x-EN-UG-01 Rev E)
9.24 MB
11/15/2022
Quick Start Guide: Granit XP 1991i – English (1991-EN-QS-01 Rev B)
456.21 KB
11/15/2022
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
1.16 MB
11/17/2023
Installation Guide: CCB02-100BT/CCB05-100BT/CCB22-100BT Base (GRNTBASE-INST Rev D)
508.08 KB
3/7/2024
Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
197.41 KB
4/10/2023
Honeywell OCR Programming User Guide (OCR-UG Rev B)
171.01 KB
7/31/2023
Regulatory Sheet: CCB02-100, CCB05-100 (CCB02-MULT-RS-04 Rev A)
1.65 MB
1/9/2023
Regulatory Sheet: Granit XP 1991i Series (1991-ML-RS-05 Rev A)
4.88 MB
11/15/2022
Battery Insert for BAT-SCN05 (BAT-SCN05-ML-IN-02 Rev A)
506.8 KB
11/8/2022
Battery Insert for BAT-SCN01 (BAT-SCN01-INSERT-1 Rev A)
115.16 KB
1/11/2024
White Paper: Battery Maintenance for Portable Devices - English
332.35 KB
12/19/2023
Granit XP Scanner Accessories Guide
418.78 KB
11/8/2022

Read our solution brief to learn how the Granit XP Ultra-Rugged scanner can optimize workflow and productivity in the toughest environments.