/content/sps/au/en/search-results.html

Wearable

8675i

The 8675i offers always at-hand wearable scanning to improve workflow productivity. Premium scanning performance including FlexRange™ option enables wearable efficiency. Small, lightweight and ergonomic, the 8675i will help your workers perform.

Overview
    The 8675i offers always-at-hand wearable scanning to improve workflow productivity. Premium scanning performance ensures quick work of even damaged or low quality barcodes. FlexRange(TM) technology provides scan distance to enable wearable efficiency in workflows that previously only solvable with bulkier, heavier handheld devices. Smooth, fast reading from near to far ensures that the full range (100% UPC from near contact to 5’, 100 mil Code 39 to 10M/33’) has fast, intuitive scanning response.
    A standard-range only option offers lower acquisition cost for arms-length workflows. In all aspects of design, the 8675i has been optimized for ergonomics. Height off of the finger has been minimized to prevent interference in the work environment. All user-contact surfaces have been tailored for comfort, easy adjustment, and simple use.
     The triggered ring is simple to swap from right to left hand configuration, and the finger strap buckle is both easy to operate and low-profile to prevent interference between fingers. The 8675i can be converted from ring to glove instantly and with no tools; the strap glove is simple, minimal, and easily adjustable to cover the range of users. Made of non-absorbent materials, 8675i wearable accessories are simple to clean with approved disinfectant agents.
     The 8675i has been designed to satisfy the needs of demanding workflows. It is multi-shift ready, with an easy to replace battery to keep the scanner up and running that also enables the battery to be simply replaced once it degrades through normal use, extending the service life of the 8675i.
    User-facing LEDs communicate Bluetooth connection, battery state of charge and even when battery health requires a replacement. Best-in-class 2,000 x ½ meter tumble specification ensures that 8675i will endure the frequent knocks a wearable device in a fast-paced environment will inevitably experience. IP65 sealing and broad operating temperatures (-20 to 50C, -4 to 122F) ensure unconditioned warehouses, frozen environments are no problem for the 8675.
     A new outdoor aimer provides accurate barcode targeting even in full daylight when laser aimers cannot be seen. And Operational Intelligence makes configuring, monitoring, and managing deployed devices simple.
Specifications

Features

  • Features
    • Triggered ring or glove form factors
  • Compatible Device
    • Bluetooth hosts such as Android, Windows, or iOS

Dimensions

  • Overall Dimensions
    • 65.2mm x 30.3mm x 15.2mm (2.6 in x 1.2 in x 0.6 in)

Network

  • Bluetooth Specifications
    • 5.1

Electrical

  • Battery Types
    • Li-ion

Environmental

  • Operating Humidity
    • 0 to 95% relative humidity (non-condensing)
  • Storage Temperature Range
    • -20C to 60C (-4F to 140F)

Standards & Approvals

  • Vibration Resistance
    • Survive Level I high intensity vibration during shipment per ASTM Pre-Shipment , Standard Practice for Performance Testing of Shipping Containers and Systems (D4169-98).
  • Protection Ratings
    • IP65
  • Drop Specifications
    • 1.8m Mil-Std-810; 50x1.5m (5') drop to concrete across operating temperatures
  • Tumble Specifications
    • 2,000 x 1/2m (1.6ft) tumbles

Others

  • Form Factor
    • Wearable scanner
  • For Use With
    • 8675i chargers and accessories
  • Battery Capacity
    • 570
  • Operating Temperature
    • FR/SR: -20C to 50C (-4F to 122F)
  • Warranty Duration
    • Two years (battery one year)

Features

  • Features
    • Triggered ring or glove form factors
  • Compatible Device
    • Bluetooth hosts such as Android, Windows, or iOS

Dimensions

  • Overall Dimensions
    • 65.2mm x 30.3mm x 15.2mm (2.6 in x 1.2 in x 0.6 in)

Network

  • Bluetooth Specifications
    • 5.1

Electrical

  • Battery Types
    • Li-ion

Environmental

  • Operating Humidity
    • 0 to 95% relative humidity (non-condensing)
  • Storage Temperature Range
    • -20C to 60C (-4F to 140F)

Standards & Approvals

  • Vibration Resistance
    • Survive Level I high intensity vibration during shipment per ASTM Pre-Shipment , Standard Practice for Performance Testing of Shipping Containers and Systems (D4169-98).
  • Protection Ratings
    • IP65
  • Drop Specifications
    • 1.8m Mil-Std-810; 50x1.5m (5') drop to concrete across operating temperatures
  • Tumble Specifications
    • 2,000 x 1/2m (1.6ft) tumbles

Others

  • Form Factor
    • Wearable scanner
  • For Use With
    • 8675i chargers and accessories
  • Battery Capacity
    • 570
  • Operating Temperature
    • FR/SR: -20C to 50C (-4F to 122F)
  • Warranty Duration
    • Two years (battery one year)
  • Features : Triggered ring or glove form factors
  • Compatible Device : Bluetooth hosts such as Android, Windows, or iOS
  • Form Factor : Wearable scanner
  • For Use With : 8675i chargers and accessories
  • Overall Dimensions : 65.2mm x 30.3mm x 15.2mm (2.6 in x 1.2 in x 0.6 in)
  • Bluetooth Specifications : 5.1
  • Battery Capacity : 570
  • Battery Types : Li-ion
  • Operating Humidity : 0 to 95% relative humidity (non-condensing)
  • Operating Temperature : FR/SR: -20C to 50C (-4F to 122F)
  • Storage Temperature Range : -20C to 60C (-4F to 140F)
  • Vibration Resistance : Survive Level I high intensity vibration during shipment per ASTM Pre-Shipment , Standard Practice for Performance Testing of Shipping Containers and Systems (D4169-98).
  • Protection Ratings : IP65
  • Drop Specifications : 1.8m Mil-Std-810; 50x1.5m (5') drop to concrete across operating temperatures
  • Tumble Specifications : 2,000 x 1/2m (1.6ft) tumbles
  • Warranty Duration : Two years (battery one year)
Data Sheet
Name
Description
File Size
Date
Size
8675i Wearable Scanner Data Sheet
application/pdf 145.45 KB
11/24/2022
145.45 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Quick Start Guide: 8675i - Japanese (8675i-JA-QS-01 Rev A)
application/pdf 634.77 KB
7/31/2022
634.77 KB
Quick Start Guide: 8675i - Simplified Chinese (8675i-SC-QS-01 Rev A)
application/pdf 658.02 KB
7/31/2022
658.02 KB
Quick Start Guide: 8675i - Korean (8675i-KO-QS-01 Rev A)
application/pdf 631.02 KB
7/31/2022
631.02 KB
Quick Start Guide: 8675i - Traditional Chinese (8675i-TC-QS-01 Rev A)
application/pdf 682.02 KB
7/31/2022
682.02 KB
User Guide: 8675i Accessories (8675i -ACC-EN-UG-01 Rev D)
application/pdf 1.87 MB
4/4/2024
1.87 MB
User Guide: 8675i - English (8675i-EN-UG-01 Rev C)
application/pdf 4.46 MB
10/17/2023
4.46 MB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
Quick Start Guide: 8675i - English (8675i-EN-QS-01 Rev A)
application/pdf 801.55 KB
3/17/2022
801.55 KB
Regulatory Information
Name
Description
File Size
Date
Size
Battery Insert: Battery SCN10 (BAT-SCN10-ML-IN-02 Rev A)
application/pdf 479.85 KB
8/1/2023
479.85 KB
Regulatory Sheet: 8675i Accessories (8675i-ACC-ML-RS-02 Rev A)
application/pdf 1.31 MB
10/31/2022
1.31 MB
Regulatory Sheet: 8675i (8675i-ML-RS-03 Rev A)
application/pdf 1.47 MB
12/4/2023
1.47 MB
White Paper
Name
Description
File Size
Date
Size
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
Catalog
Name
Description
File Size
Date
Size
8675i Wearable Scanner Accessories Guide
application/pdf 358.48 KB
6/13/2023
358.48 KB
Name
Description
File Size
Date
Size
8675i Wearable Scanner Data Sheet
application/pdf 145.45 KB
11/24/2022
145.45 KB
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
Quick Start Guide: 8675i - Japanese (8675i-JA-QS-01 Rev A)
application/pdf 634.77 KB
7/31/2022
634.77 KB
Quick Start Guide: 8675i - Simplified Chinese (8675i-SC-QS-01 Rev A)
application/pdf 658.02 KB
7/31/2022
658.02 KB
Quick Start Guide: 8675i - Korean (8675i-KO-QS-01 Rev A)
application/pdf 631.02 KB
7/31/2022
631.02 KB
Quick Start Guide: 8675i - Traditional Chinese (8675i-TC-QS-01 Rev A)
application/pdf 682.02 KB
7/31/2022
682.02 KB
User Guide: 8675i Accessories (8675i -ACC-EN-UG-01 Rev D)
application/pdf 1.87 MB
4/4/2024
1.87 MB
User Guide: 8675i - English (8675i-EN-UG-01 Rev C)
application/pdf 4.46 MB
10/17/2023
4.46 MB
8675i Wearable Scanner Accessories Guide
application/pdf 358.48 KB
6/13/2023
358.48 KB
Battery Insert: Battery SCN10 (BAT-SCN10-ML-IN-02 Rev A)
application/pdf 479.85 KB
8/1/2023
479.85 KB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
Regulatory Sheet: 8675i Accessories (8675i-ACC-ML-RS-02 Rev A)
application/pdf 1.31 MB
10/31/2022
1.31 MB
Quick Start Guide: 8675i - English (8675i-EN-QS-01 Rev A)
application/pdf 801.55 KB
3/17/2022
801.55 KB
Regulatory Sheet: 8675i (8675i-ML-RS-03 Rev A)
application/pdf 1.47 MB
12/4/2023
1.47 MB
Name
Description
File Size
Date
Size
8675i Wearable Scanner Data Sheet
145.45 KB
11/24/2022
Quick Start Guide: 8675i - Japanese (8675i-JA-QS-01 Rev A)
634.77 KB
7/31/2022
Quick Start Guide: 8675i - Simplified Chinese (8675i-SC-QS-01 Rev A)
658.02 KB
7/31/2022
Quick Start Guide: 8675i - Korean (8675i-KO-QS-01 Rev A)
631.02 KB
7/31/2022
Quick Start Guide: 8675i - Traditional Chinese (8675i-TC-QS-01 Rev A)
682.02 KB
7/31/2022
User Guide: 8675i Accessories (8675i -ACC-EN-UG-01 Rev D)
1.87 MB
4/4/2024
User Guide: 8675i - English (8675i-EN-UG-01 Rev C)
4.46 MB
10/17/2023
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
1.16 MB
11/17/2023
Quick Start Guide: 8675i - English (8675i-EN-QS-01 Rev A)
801.55 KB
3/17/2022
Battery Insert: Battery SCN10 (BAT-SCN10-ML-IN-02 Rev A)
479.85 KB
8/1/2023
Regulatory Sheet: 8675i Accessories (8675i-ACC-ML-RS-02 Rev A)
1.31 MB
10/31/2022
Regulatory Sheet: 8675i (8675i-ML-RS-03 Rev A)
1.47 MB
12/4/2023
White Paper: Battery Maintenance for Portable Devices - English
332.35 KB
12/19/2023
8675i Wearable Scanner Accessories Guide
358.48 KB
6/13/2023

Read our solution brief to learn more about how the 8675i wearable scanner with FlexRange technology provides ergonomic, high performance scanning delivering reliable results in demanding workflows.