/content/sps/au/en/search-results.html

Handheld Computers

CT40 Handheld Computer

CT40 Handheld-Computer

Overview

The Dolphin™: CT40, built on Android™: and the Mobility Edge™: platform, is a sleek, enterprise-class, full-touch device for retail, light T&L, and DSD applications designed to help businesses provide a seamless customer experience and speed workflows such as inventory lookup on the sales floor, backroom inventory management, in-store merchandising, and order picking for in-store pickup or delivery. The Dolphin CT40 is also an Android Enterprise Recommended device, meaning it&apos:s rugged, built to deploy easily in the field, and built to stay up to date over a long-life span.

  • The Mobility Edge enterprise management tools allow companies to test and validate applications once, accelerate deployments across the enterprise, optimize device performance, simplify maintenance, and extend product lifecycle.
  • Three scan engine options offered for enhanced data capture speed and reading range, even outdoors: choose user-friendly green LED dot or sharp red frame laser aimer.
  • The rugged, sleek Dolphin CT40 device is ergonomic, lightweight, and simple to use, fitting easily in the hand and able to be used comfortably and productively all day long.
  • Easy compatibility and seamless integration with both Honeywell Connected applications as well as third-party applications such as MDM, Push to Talk, and VoIP software to maximize efficiency and protect your investment.
  • Future-proof investment protection with support for five Android generations, starting with Android 7.1 (N). Security updates available for up to two years past the last Google patch through Honeywell Sentinel.

Retailers today are facing enormous challenges with changing consumer buying patterns and resulting omni-channel fulfillment demands. And even though digital fulfillment is growing, more than 90% of retail sales today still happen in a brick and mortar store –: making it imperative for enterprises to empower associates and highly mobile workers with mobile devices allowing them to seamlessly speed and improve the customer experience.Introducing the Dolphin CT40 mobile computer. Designed for retail store associates and other highly mobile workers, the lightweight, ergonomic Dolphin CT40 device is a sleek and stylish enterprise-class, full-touch device that helps improve worker productivity on the sales floor, backroom, warehouse, or on a delivery run. Built on Honeywell’:s Mobility Edge platform, the Dolphin CT40 mobile computer offers an extended product lifecycle that is upgradeable across five generations of Android, providing a lower overall TCO and maximizing return on customer investment. The Mobility Edge advanced enterprise lifecycle tools allow companies to test and validate applications once: accelerate deployments across the enterprise: optimize device performance: simplify software updates, training, and maintenance: and extend overall product lifecycle.Compatible with a broad range of Honeywell connected applications, third-party software, and a comprehensive portfolio of accessories, the Dolphin CT40 mobile computer is more than just a hardware device. It’:s a highly integrated solution for retail and light-duty field mobility environments –: from the shop floor and the backroom indoors to light-duty logistics and delivery outdoors.The Dolphin CT40 is both powerful and rugged, equipped with a high-performance octa-core chipset, fast Wi-Fi, and 4G LTE connectivity to give associates quick access to business-critical information whenever they need it. The rugged housing and Corning®: Gorilla®: Glass 5 screen help protect the unit against accidental drops and falls and the sleek, ergonomic design fits easily in the hand and can be used comfortably all day.

Specifications

Features

  • Features
    • Ergonomic
    • Future-Proof
  • Application
    • Retail
    • Transportation & Logistics
  • Housing Grade
    • Standard

Dimensions

  • Overall Dimensions
    • 16.2 x 7.7 x 1.82 cm
    • 6.4 x 3.0 x 0.7 in

Software & Firmware

  • Operating System
    • Android

Memory & Data

  • Memory
    • 32 GB Flash/2 GB RAM
    • 32 GB Flash/4 GB RAM

Hardware

  • Processor
    • 2.2 GHz Qualcomm Snapdragon 660 octa-core
  • Display Size
    • 12.7 cm
    • 5 in
  • Display Resolution
    • 1280 x 720

Environmental

  • Operating Temperature
    • - 20 - 50 °C
    • - 4 - 122 °F
  • Storage Temperature Range
    • - 22 - 158 °F
    • - 30 - 70 °C
  • Operating Humidity
    • 10 - 90 %

Standards & Approvals

  • Tumble Specifications
    • 1000 times at 0.5 m (1.6 ft)
  • Drop Specifications
    • Multiple 1.2 m (4 ft) drops to concrete

Service Terms

  • Warranty Duration
    • 1 yr

ERP

  • Brand
    • Honeywell

Others

  • Platform
    • Mobility Edge
  • Camera Position
    • Rear only
  • Network
    • WLAN
    • WLAN/WWAN
  • Keyboard
    • Touchscreen
  • Durability
    • Rugged 1.2 m (4 ft)
  • Scan Range
    • Standard Range
  • Operating System Type
    • Android

Features

  • Features
    • Ergonomic
    • Future-Proof
  • Application
    • Retail
    • Transportation & Logistics
  • Housing Grade
    • Standard

Dimensions

  • Overall Dimensions
    • 16.2 x 7.7 x 1.82 cm
    • 6.4 x 3.0 x 0.7 in

Software & Firmware

  • Operating System
    • Android

Memory & Data

  • Memory
    • 32 GB Flash/2 GB RAM
    • 32 GB Flash/4 GB RAM

Hardware

  • Processor
    • 2.2 GHz Qualcomm Snapdragon 660 octa-core
  • Display Size
    • 12.7 cm
    • 5 in
  • Display Resolution
    • 1280 x 720

Environmental

  • Operating Temperature
    • - 20 - 50 °C
    • - 4 - 122 °F
  • Storage Temperature Range
    • - 22 - 158 °F
    • - 30 - 70 °C
  • Operating Humidity
    • 10 - 90 %

Standards & Approvals

  • Tumble Specifications
    • 1000 times at 0.5 m (1.6 ft)
  • Drop Specifications
    • Multiple 1.2 m (4 ft) drops to concrete

Service Terms

  • Warranty Duration
    • 1 yr

ERP

  • Brand
    • Honeywell

Others

  • Platform
    • Mobility Edge
  • Camera Position
    • Rear only
  • Network
    • WLAN
    • WLAN/WWAN
  • Keyboard
    • Touchscreen
  • Durability
    • Rugged 1.2 m (4 ft)
  • Scan Range
    • Standard Range
  • Operating System Type
    • Android
  • Features : Ergonomic|Future-Proof
  • Application : Retail|Transportation & Logistics
  • Housing Grade : Standard
  • Overall Dimensions : 16.2 x 7.7 x 1.82 cm|6.4 x 3.0 x 0.7 in
  • Operating System : Android
  • Memory : 32 GB Flash/2 GB RAM|32 GB Flash/4 GB RAM
  • Processor : 2.2 GHz Qualcomm Snapdragon 660 octa-core
  • Display Size : 12.7 cm|5 in
  • Display Resolution : 1280 x 720
  • Operating Temperature : - 20 - 50 °C|- 4 - 122 °F
  • Storage Temperature Range : - 22 - 158 °F|- 30 - 70 °C
  • Operating Humidity : 10 - 90 %
  • Tumble Specifications : 1000 times at 0.5 m (1.6 ft)
  • Drop Specifications : Multiple 1.2 m (4 ft) drops to concrete
  • Warranty Duration : 1 yr
  • Brand : Honeywell
  • Platform : Mobility Edge
  • Camera Position : Rear only
  • Network : WLAN|WLAN/WWAN
  • Keyboard : Touchscreen
  • Durability : Rugged 1.2 m (4 ft)
  • Scan Range : Standard Range
  • Operating System Type : Android
Data Sheet
Name
Description
File Size
Date
Size
CT40 Handheld Computer Data Sheet
application/pdf 231.02 KB
12/11/2021
231.02 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Quick Start Guide: CT40 HomeBase and EthernetBase (CT40-EHB-EN-QS REV A)
application/pdf 305.9 KB
11/10/2021
305.9 KB
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
4/17/2024
397.98 KB
Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev A)
application/pdf 91 KB
11/1/2023
91 KB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
application/pdf 438.97 KB
1/3/2024
438.97 KB
General Purpose Disinfectant-Ready Housing Devices Cleaning Guide
application/pdf 471.55 KB
7/16/2024
471.55 KB
User Guide: Enterprise Browser for Android (935-098-007 Rev C)
application/pdf 626.07 KB
12/19/2023
626.07 KB
Quick Start Guide: CT40 Scan Handle (CT40-SH-EN-QS Rev B)
application/pdf 619.43 KB
11/11/2021
619.43 KB
User Guide: CT40 Display Dock (CT40-DB-EN-UG Rev B)
application/pdf 424.08 KB
11/10/2021
424.08 KB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
application/pdf 1.35 MB
12/19/2023
1.35 MB
User Guide: CT4x Series Accessories Universal and Standard (CT4X-UV-EN-UG-01 Rev K)
application/pdf 3.66 MB
5/30/2024
3.66 MB
User Guide: CT40/CT40 XP Series - English (CT40-A-EN-UG-01 Rev N)
application/pdf 4.52 MB
6/5/2024
4.52 MB
CT40 Arm Mount Sled and Armband Wearable Solution Quick Start Guide (CT40-WS-EN-QS-01 Rev B)
application/pdf 690.63 KB
10/7/2021
690.63 KB
User Guide: Launcher for Android (934-087-006 Rev C)
application/pdf 242.36 KB
1/4/2023
242.36 KB
User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev G)
application/pdf 733.07 KB
1/23/2024
733.07 KB
Quick Start Guide: CT40/CT40 XP Series - English (CT40-A-EN-QS-01 Rev H)
application/pdf 2.6 MB
11/25/2022
2.6 MB
Quick Start Guide: CT40 ChargeBase and NetBase (CT40-CNB-EN-QS REV A)
application/pdf 311.26 KB
11/10/2021
311.26 KB
Quick Start Guide: CT40 Quad Battery Charger (CT40-QBC-EN-QS REV A)
application/pdf 310.64 KB
11/10/2021
310.64 KB
Dolphin CT40 Vehicle Dock Quick Start Guide (CT40-VD-EN-QS Rev B)
application/pdf 257.28 KB
10/7/2021
257.28 KB
Decode Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
application/pdf 181.21 KB
12/19/2023
181.21 KB
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
application/pdf 2.18 MB
1/4/2023
2.18 MB
User Guide: Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B)
application/pdf 653.42 KB
1/4/2023
653.42 KB
Regulatory Information
Name
Description
File Size
Date
Size
Hearing Aid Compliant (HAC) Device Listings (ALLHAC-ENUS-HC Rev K)
application/pdf 92.72 KB
4/29/2024
92.72 KB
Regulatory Sheet: CT40 Mobile Computer (CT40-ML-RS-04 Rev A)
application/pdf 1.76 MB
11/25/2022
1.76 MB
Battery Pack Information: Model CT50-BTSC (CT-BTT-ML-IN-03 Rev B)
application/pdf 479.33 KB
3/29/2022
479.33 KB
Regulatory Sheet: CT30 XP/CT40/CT40 XP/CT45/CT45 XP/CT47/CT60/CT60 XP/CW45 Accessories and EDA52 Display Dock and Ethernet/Net Bases (CT40-ACC-ML-RS-06 Rev A)
application/pdf 1.44 MB
4/30/2024
1.44 MB
Regulatory Sheet: Headset with Push-to-Talk Microphone (CT40-HDST-ML-RS-03 Rev A)
application/pdf 1.01 MB
9/28/2022
1.01 MB
White Paper
Name
Description
File Size
Date
Size
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
Catalog
Name
Description
File Size
Date
Size
CT45, CT45 XP, CT40 & CT40 XP Mobile Computer Accessories Guide
application/pdf 1010.38 KB
8/23/2023
1010.38 KB
Brief
Name
Description
File Size
Date
Size
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
application/pdf 70.58 KB
12/19/2023
70.58 KB
Name
Description
File Size
Date
Size
Quick Start Guide: CT40 HomeBase and EthernetBase (CT40-EHB-EN-QS REV A)
application/pdf 305.9 KB
11/10/2021
305.9 KB
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
4/17/2024
397.98 KB
Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev A)
application/pdf 91 KB
11/1/2023
91 KB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
application/pdf 438.97 KB
1/3/2024
438.97 KB
General Purpose Disinfectant-Ready Housing Devices Cleaning Guide
application/pdf 471.55 KB
7/16/2024
471.55 KB
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
application/pdf 70.58 KB
12/19/2023
70.58 KB
Hearing Aid Compliant (HAC) Device Listings (ALLHAC-ENUS-HC Rev K)
application/pdf 92.72 KB
4/29/2024
92.72 KB
Regulatory Sheet: CT40 Mobile Computer (CT40-ML-RS-04 Rev A)
application/pdf 1.76 MB
11/25/2022
1.76 MB
User Guide: Enterprise Browser for Android (935-098-007 Rev C)
application/pdf 626.07 KB
12/19/2023
626.07 KB
Quick Start Guide: CT40 Scan Handle (CT40-SH-EN-QS Rev B)
application/pdf 619.43 KB
11/11/2021
619.43 KB
Battery Pack Information: Model CT50-BTSC (CT-BTT-ML-IN-03 Rev B)
application/pdf 479.33 KB
3/29/2022
479.33 KB
User Guide: CT40 Display Dock (CT40-DB-EN-UG Rev B)
application/pdf 424.08 KB
11/10/2021
424.08 KB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
application/pdf 1.35 MB
12/19/2023
1.35 MB
User Guide: CT4x Series Accessories Universal and Standard (CT4X-UV-EN-UG-01 Rev K)
application/pdf 3.66 MB
5/30/2024
3.66 MB
User Guide: CT40/CT40 XP Series - English (CT40-A-EN-UG-01 Rev N)
application/pdf 4.52 MB
6/5/2024
4.52 MB
CT40 Arm Mount Sled and Armband Wearable Solution Quick Start Guide (CT40-WS-EN-QS-01 Rev B)
application/pdf 690.63 KB
10/7/2021
690.63 KB
User Guide: Launcher for Android (934-087-006 Rev C)
application/pdf 242.36 KB
1/4/2023
242.36 KB
User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev G)
application/pdf 733.07 KB
1/23/2024
733.07 KB
Regulatory Sheet: CT30 XP/CT40/CT40 XP/CT45/CT45 XP/CT47/CT60/CT60 XP/CW45 Accessories and EDA52 Display Dock and Ethernet/Net Bases (CT40-ACC-ML-RS-06 Rev A)
application/pdf 1.44 MB
4/30/2024
1.44 MB
Regulatory Sheet: Headset with Push-to-Talk Microphone (CT40-HDST-ML-RS-03 Rev A)
application/pdf 1.01 MB
9/28/2022
1.01 MB
Quick Start Guide: CT40/CT40 XP Series - English (CT40-A-EN-QS-01 Rev H)
application/pdf 2.6 MB
11/25/2022
2.6 MB
Quick Start Guide: CT40 ChargeBase and NetBase (CT40-CNB-EN-QS REV A)
application/pdf 311.26 KB
11/10/2021
311.26 KB
Quick Start Guide: CT40 Quad Battery Charger (CT40-QBC-EN-QS REV A)
application/pdf 310.64 KB
11/10/2021
310.64 KB
Dolphin CT40 Vehicle Dock Quick Start Guide (CT40-VD-EN-QS Rev B)
application/pdf 257.28 KB
10/7/2021
257.28 KB
CT45, CT45 XP, CT40 & CT40 XP Mobile Computer Accessories Guide
application/pdf 1010.38 KB
8/23/2023
1010.38 KB
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
Decode Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
application/pdf 181.21 KB
12/19/2023
181.21 KB
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
application/pdf 2.18 MB
1/4/2023
2.18 MB
User Guide: Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B)
application/pdf 653.42 KB
1/4/2023
653.42 KB
CT40 Handheld Computer Data Sheet
application/pdf 231.02 KB
12/11/2021
231.02 KB
Name
Description
File Size
Date
Size
CT40 Handheld Computer Data Sheet
231.02 KB
12/11/2021
Quick Start Guide: CT40 HomeBase and EthernetBase (CT40-EHB-EN-QS REV A)
305.9 KB
11/10/2021
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
397.98 KB
4/17/2024
Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev A)
91 KB
11/1/2023
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
438.97 KB
1/3/2024
General Purpose Disinfectant-Ready Housing Devices Cleaning Guide
471.55 KB
7/16/2024
User Guide: Enterprise Browser for Android (935-098-007 Rev C)
626.07 KB
12/19/2023
Quick Start Guide: CT40 Scan Handle (CT40-SH-EN-QS Rev B)
619.43 KB
11/11/2021
User Guide: CT40 Display Dock (CT40-DB-EN-UG Rev B)
424.08 KB
11/10/2021
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
1.35 MB
12/19/2023
User Guide: CT4x Series Accessories Universal and Standard (CT4X-UV-EN-UG-01 Rev K)
3.66 MB
5/30/2024
User Guide: CT40/CT40 XP Series - English (CT40-A-EN-UG-01 Rev N)
4.52 MB
6/5/2024
CT40 Arm Mount Sled and Armband Wearable Solution Quick Start Guide (CT40-WS-EN-QS-01 Rev B)
690.63 KB
10/7/2021
User Guide: Launcher for Android (934-087-006 Rev C)
242.36 KB
1/4/2023
User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev G)
733.07 KB
1/23/2024
Quick Start Guide: CT40/CT40 XP Series - English (CT40-A-EN-QS-01 Rev H)
2.6 MB
11/25/2022
Quick Start Guide: CT40 ChargeBase and NetBase (CT40-CNB-EN-QS REV A)
311.26 KB
11/10/2021
Quick Start Guide: CT40 Quad Battery Charger (CT40-QBC-EN-QS REV A)
310.64 KB
11/10/2021
Dolphin CT40 Vehicle Dock Quick Start Guide (CT40-VD-EN-QS Rev B)
257.28 KB
10/7/2021
Decode Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
181.21 KB
12/19/2023
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
2.18 MB
1/4/2023
User Guide: Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B)
653.42 KB
1/4/2023
Hearing Aid Compliant (HAC) Device Listings (ALLHAC-ENUS-HC Rev K)
92.72 KB
4/29/2024
Regulatory Sheet: CT40 Mobile Computer (CT40-ML-RS-04 Rev A)
1.76 MB
11/25/2022
Battery Pack Information: Model CT50-BTSC (CT-BTT-ML-IN-03 Rev B)
479.33 KB
3/29/2022
Regulatory Sheet: CT30 XP/CT40/CT40 XP/CT45/CT45 XP/CT47/CT60/CT60 XP/CW45 Accessories and EDA52 Display Dock and Ethernet/Net Bases (CT40-ACC-ML-RS-06 Rev A)
1.44 MB
4/30/2024
Regulatory Sheet: Headset with Push-to-Talk Microphone (CT40-HDST-ML-RS-03 Rev A)
1.01 MB
9/28/2022
White Paper: Battery Maintenance for Portable Devices - English
332.35 KB
12/19/2023
CT45, CT45 XP, CT40 & CT40 XP Mobile Computer Accessories Guide
1010.38 KB
8/23/2023
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
70.58 KB
12/19/2023