/content/sps/au/en/search-results.html

Handheld Computers

CT60 XP Handheld Computer

CT60 XP Handheld Computer

Overview

The CT60 XP is designed for highly mobile, frontline workers and managers in scan intensive workflows who need secure mobile data collection and processing. The CT60 XP is part of the CT60 product family which is the main offering for the touch-only rugged mobile computers in the Honeywell portfolio. Built on the Mobility Edge platform with enhanced ruggedness, it delivers best-in-class total cost of ownership while offering a secure and longest lifecycle for the Android system. The CT60 XP comes with the technologically-advanced FlexRange imager which has scan performance in the most compact form factor in its class.

  • Built on the Mobility Edge platform, the CT60XP has received a prestigious STIG (Security Technical Implementation Guide) designation from the Defense Information Systems Agency (DISA) for its security capabilities. This recognition from DISA and the U.S. Department of Defense acknowledges the advanced security applications and tools the CT60XP encompasses, ensuring your data is kept safe and secure throughout the life of the device.
  • Common hardware platform and enterprise lifecycle tools drive an integrated, repeatable, scalable approach for accelerated and secure development, deployment, performance management and lifecycle management.
  • Support for five Android generations starting with Android 9 (P). Additionally, customers using Windows-based operating systems can migrate to Android without sacrificing reliability, performance or management features.
  • The CT60 XP mobile computer is the first enterprise-grade device with LTE-Advanced and carrier aggregation for speeds up to 300 Mbps. Provides better network coverage, speed, anytime, anywhere connectivity and device longevity
  • Includes FlexRange, the featurerich, long-range image capture technology with breakthrough scan performance and best-inclass compact package. Optional scan handle for flexibility to switch between handheld and pistol grip operations to reduce user fatigue.
  • Sleek, lightweight and rugged. Fits easily into a pocket. IP65 and IP68 ratings against dust/water spray: can withstand multiple 2.4 m (8 ft) drops to concrete and 2,000 1.0 m (3.3 ft) tumbles.

Honeywell’s CT60 XP mobile computer is designed for enterprises that require anywhere, anytime, real-time connectivity to business-critical applications and fast data capture solutions in a rugged form factor built for maximum uptime and productivity out in the field or on the selling floor. Built on the Mobility Edge platform, the CT60 XP offers highly mobile, frontline workers and managers secure mobile data collection and processing. The CT60 XP is a full-touch, rugged device that delivers best-in-class total cost of ownership (TCO), security and lifecycle, with Android S compatibility. Juggling multiple devices across the enterprise introduces time- and cost- intensive complexities for Enterprise IT to manage and maintain. The CT60 XP, built on the Mobility Edge platform, enables customers to accelerate the provisioning, certification and deployment of mobile solutions throughout the enterprise, simplify overall lifecycle management and extend product lifecycle. Equipped with enterprise lifecycle tools, the CT60 XP brings simplicity to the frequent tasks of software updates, training new employees, managing spare pools and reducing investments in peripherals. The advanced network connectivity facilitates large file transfers, video streaming and quick remote access to business applications with enough battery power to last an entire shift. The rugged design withstands accidental drops and falls, yet is ergonomic and lightweight for comfortable, everyday use. A vivid 118 mm (4.7 in) Corning® Gorilla® Glass 5 touchscreen display is easily readable indoors and out, and can be used with finger, glove or stylus. For fast, long range, scanning and data capture, the CT60 XP is integrated with a Mobility Edge FlexRange scanner fitted with touch screen covered with Gorilla Glass 5 in addition to battery warm swap for power through multiple shifts. For challenging applications when high density barcodes (such as TPD* requirements) are used, being retail or manufacturing environments, the CT60 XP with a N6703HD high performance scanner, with battery warm-swap and Gorilla glass 5 is suitable. he CT60 XP comes with the technologically-advanced Mobility Edge FlexRange imager which has scan performance in the most compact form factor in its class. Find out more about what you can accomplish with the CT60 XP and Honeywell workflow solutions.

Specifications

Features

  • Camera
    • 13-megapixel color camera

Dimensions

  • Overall Dimensions
    • 161 mm x 84 mm x 20.5 mm
    • 6.3 in x 3.3 in x 0.8 in

Scanning Specifications

  • Decode Capability
    • 1D/2D barcode symbologies
    • Honeywell SDKs for Android

Network

  • Bluetooth Specifications
    • V5.0 Bluetooth and BLE Supported
  • GPS Specifications
    • Simultaneous GNSS Receiver Support for GPS, GLONASS, Galileo and BeiDou

Software & Firmware

  • Operating System
    • Compatibility with each Android version, guaranteed, from Android 9 through Android 11, with committed compatibility for Android 12 and 13 pending feasibility.

Memory & Data

  • Memory
    • 4 GB DDR4 RAM, 32 GB Flash

Hardware

  • Display Resolution
    • 1280 x 720
  • Processor
    • 2.2 GHz Qualcomm SnapdragonNEWLINE660 octa-core
  • Display Size
    • 118 mm
    • 4.7 in

Electrical

  • Battery Type
    • Li-Ion, 3.6 V, 4040 mAh

Environmental

  • Operating Temperature
    • -20°C - 50°C
    • -4°F - 122°F
  • Storage Temperature Range
    • -22°F - 158°F
    • -30°C - 70°C
  • Operating Humidity
    • 0% - 95% relative humidityNEWLINE(non-condensing)

Standards & Approvals

  • Tumble Specifications
    • Exceeds 2,000 1.0 m (3.3 ft)NEWLINEtumbles per IEC 60068-2-32 specification
  • Drop Specifications
    • 2.4 m (8 ft) to concrete at -0°C to 50°C (32°F to 122°F) per MIL STD 810G for disinfectant-ready housing
    • 2.4 m (8 ft) to concrete at -20°C to 50°C (-4°F to 122°F) per MILSTD 810G
  • Protection Ratings
    • IP65
    • IP68

Service Terms

  • Warranty Duration
    • One-year factory warranty

ERP

  • Brand
    • Honeywell

Others

  • Network
    • WLAN
    • WLAN/WWAN
  • Scan Range
    • FlexRange FR
    • Standard Range
  • Camera Position
    • Rear only
  • Operating System Type
    • Android
  • Platform
    • Mobility Edge
  • Durability
    • Ultra-Rugged 2.4 m (8 ft)
  • Keyboard
    • Touchscreen

Features

  • Camera
    • 13-megapixel color camera

Dimensions

  • Overall Dimensions
    • 161 mm x 84 mm x 20.5 mm
    • 6.3 in x 3.3 in x 0.8 in

Scanning Specifications

  • Decode Capability
    • 1D/2D barcode symbologies
    • Honeywell SDKs for Android

Network

  • Bluetooth Specifications
    • V5.0 Bluetooth and BLE Supported
  • GPS Specifications
    • Simultaneous GNSS Receiver Support for GPS, GLONASS, Galileo and BeiDou

Software & Firmware

  • Operating System
    • Compatibility with each Android version, guaranteed, from Android 9 through Android 11, with committed compatibility for Android 12 and 13 pending feasibility.

Memory & Data

  • Memory
    • 4 GB DDR4 RAM, 32 GB Flash

Hardware

  • Display Resolution
    • 1280 x 720
  • Processor
    • 2.2 GHz Qualcomm SnapdragonNEWLINE660 octa-core
  • Display Size
    • 118 mm
    • 4.7 in

Electrical

  • Battery Type
    • Li-Ion, 3.6 V, 4040 mAh

Environmental

  • Operating Temperature
    • -20°C - 50°C
    • -4°F - 122°F
  • Storage Temperature Range
    • -22°F - 158°F
    • -30°C - 70°C
  • Operating Humidity
    • 0% - 95% relative humidityNEWLINE(non-condensing)

Standards & Approvals

  • Tumble Specifications
    • Exceeds 2,000 1.0 m (3.3 ft)NEWLINEtumbles per IEC 60068-2-32 specification
  • Drop Specifications
    • 2.4 m (8 ft) to concrete at -0°C to 50°C (32°F to 122°F) per MIL STD 810G for disinfectant-ready housing
    • 2.4 m (8 ft) to concrete at -20°C to 50°C (-4°F to 122°F) per MILSTD 810G
  • Protection Ratings
    • IP65
    • IP68

Service Terms

  • Warranty Duration
    • One-year factory warranty

ERP

  • Brand
    • Honeywell

Others

  • Network
    • WLAN
    • WLAN/WWAN
  • Scan Range
    • FlexRange FR
    • Standard Range
  • Camera Position
    • Rear only
  • Operating System Type
    • Android
  • Platform
    • Mobility Edge
  • Durability
    • Ultra-Rugged 2.4 m (8 ft)
  • Keyboard
    • Touchscreen
  • Camera : 13-megapixel color camera
  • Overall Dimensions : 161 mm x 84 mm x 20.5 mm|6.3 in x 3.3 in x 0.8 in
  • Decode Capability : 1D/2D barcode symbologies|Honeywell SDKs for Android
  • Bluetooth Specifications : V5.0 Bluetooth and BLE Supported
  • GPS Specifications : Simultaneous GNSS Receiver Support for GPS, GLONASS, Galileo and BeiDou
  • Operating System : Compatibility with each Android version, guaranteed, from Android 9 through Android 11, with committed compatibility for Android 12 and 13 pending feasibility.
  • Memory : 4 GB DDR4 RAM, 32 GB Flash
  • Display Resolution : 1280 x 720
  • Processor : 2.2 GHz Qualcomm SnapdragonNEWLINE660 octa-core
  • Display Size : 118 mm|4.7 in
  • Battery Type : Li-Ion, 3.6 V, 4040 mAh
  • Operating Temperature : -20°C - 50°C|-4°F - 122°F
  • Storage Temperature Range : -22°F - 158°F|-30°C - 70°C
  • Operating Humidity : 0% - 95% relative humidityNEWLINE(non-condensing)
  • Tumble Specifications : Exceeds 2,000 1.0 m (3.3 ft)NEWLINEtumbles per IEC 60068-2-32 specification
  • Drop Specifications : 2.4 m (8 ft) to concrete at -0°C to 50°C (32°F to 122°F) per MIL STD 810G for disinfectant-ready housing|2.4 m (8 ft) to concrete at -20°C to 50°C (-4°F to 122°F) per MILSTD 810G
  • Protection Ratings : IP65|IP68
  • Warranty Duration : One-year factory warranty
  • Brand : Honeywell
  • Network : WLAN|WLAN/WWAN
  • Scan Range : FlexRange FR|Standard Range
  • Camera Position : Rear only
  • Operating System Type : Android
  • Platform : Mobility Edge
  • Durability : Ultra-Rugged 2.4 m (8 ft)
  • Keyboard : Touchscreen
Data Sheet
Name
Description
File Size
Date
Size
CT60 XP Mobile Computer Data Sheet
application/pdf 146.39 KB
10/7/2021
146.39 KB
Manuals and Guides
Name
Description
File Size
Date
Size
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
application/pdf 1.35 MB
12/19/2023
1.35 MB
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
4/17/2024
397.98 KB
Security Addendum: Honeywell Mobile Computers with FIPS Certification (FIPS-EN-AD-01 Rev A)
application/pdf 42.17 KB
4/12/2024
42.17 KB
Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev A)
application/pdf 91 KB
11/1/2023
91 KB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
application/pdf 438.97 KB
1/3/2024
438.97 KB
General Purpose Disinfectant-Ready Housing Devices Cleaning Guide
application/pdf 471.68 KB
3/26/2024
471.68 KB
CT60 XP Scan Handle Quick Start Guide (CT60XP-SCH-EN-QS Rev A)
application/pdf 272.85 KB
10/7/2021
272.85 KB
User Guide: Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B)
application/pdf 653.42 KB
1/4/2023
653.42 KB
User Guide: Enterprise Browser for Android (935-098-007 Rev C)
application/pdf 626.07 KB
12/19/2023
626.07 KB
User Guide: Launcher for Android (934-087-006 Rev C)
application/pdf 242.36 KB
1/4/2023
242.36 KB
User Guide: CT60 and CT60XP Universal Dock Accessories (CT60-UV-EN-UG Rev A)
application/pdf 1.18 MB
3/2/2022
1.18 MB
CT60/CT60 XP 4-Bay Charge Base and Net Base Quick Start Guide (CT50-CNB-MULT-QS Rev D)
application/pdf 1.17 MB
11/5/2021
1.17 MB
Quick Start Guide: CT60/CT60 XP Series Mobile Computer - English (CT60-A-EN-QS-02 Rev C)
application/pdf 3.61 MB
11/25/2022
3.61 MB
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
application/pdf 2.18 MB
1/4/2023
2.18 MB
CT60 Non-Dockable Scan Handle Quick Start Guide (CT50-ND-MULT-QS Rev C)
application/pdf 1.28 MB
11/11/2021
1.28 MB
User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev G)
application/pdf 733.07 KB
1/23/2024
733.07 KB
CT60/CT60 XP USB Adapter Quick Start Guide (CT50-USB-MULT-QS Rev A)
application/pdf 671.41 KB
10/7/2021
671.41 KB
CT60/CT60 XP Vehicle Dock Quick Start Guide (CT50-VD-MULT-QS Rev D)
application/pdf 1.35 MB
11/5/2021
1.35 MB
CT60/CT60 XP 1-bay Home Base, Ethernet Base Quick Start Guide (CT50-EHB-MULT-QS Rev E)
application/pdf 1.04 MB
11/5/2021
1.04 MB
Quad Battery Charger Quick Start Guide (CT50-QBC-MULT-QS Rev E)
application/pdf 1.18 MB
11/11/2021
1.18 MB
CT60/CT60 XP Vehicle Power Adapter Quick Start Guide (CT50-VPA-MULT-QS Rev A)
application/pdf 665.26 KB
10/7/2021
665.26 KB
DX1, DX2, DX4 Computer and Battery Cup Installation Instructions (931-072-003 REV A)
application/pdf 879.29 KB
10/7/2021
879.29 KB
Decode Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
application/pdf 181.21 KB
12/19/2023
181.21 KB
User Guide: CT60/CT60 XP Series Mobile Computer - English (CT60-A-EN-UG-01 Rev J)
application/pdf 8.31 MB
11/25/2022
8.31 MB
Bluetooth Low Energy Scan Handle SH-BLE-CT50, SH-BLE-75E
application/pdf 1.04 MB
10/7/2021
1.04 MB
Regulatory Information
Name
Description
File Size
Date
Size
Hearing Aid Compliant (HAC) Device Listings (ALLHAC-ENUS-HC Rev K)
application/pdf 92.72 KB
4/29/2024
92.72 KB
Battery Pack Information: Model CT50-BTSC (CT-BTT-ML-IN-03 Rev B)
application/pdf 479.33 KB
3/29/2022
479.33 KB
Quad Base Compliance Insert (933-238-011 Rev A)
application/pdf 1.35 MB
10/7/2021
1.35 MB
Regulatory Sheet: CT30 XP/CT40/CT40 XP/CT45/CT45 XP/CT47/CT60/CT60 XP/CW45 Accessories and EDA52 Display Dock and Ethernet/Net Bases (CT40-ACC-ML-RS-06 Rev A)
application/pdf 1.44 MB
4/30/2024
1.44 MB
Desktop and Charge-Only Dual Base Compliance Insert (933-214-011 Rev A)
application/pdf 1.24 MB
10/7/2021
1.24 MB
Dual Base Compliance Insert (933-215-008 Rev A)
application/pdf 1.33 MB
10/7/2021
1.33 MB
Regulatory Sheet: CT60 Mobile Computer (CT60-ML-RS-05 Rev A)
application/pdf 2 MB
12/16/2022
2 MB
White Paper
Name
Description
File Size
Date
Size
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
Catalog
Name
Description
File Size
Date
Size
CT60 and CT60 XP Mobile Computer Accessories Guide
application/pdf 2.26 MB
10/7/2021
2.26 MB
Brief
Name
Description
File Size
Date
Size
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
application/pdf 70.58 KB
12/19/2023
70.58 KB
Name
Description
File Size
Date
Size
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
application/pdf 1.35 MB
12/19/2023
1.35 MB
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
4/17/2024
397.98 KB
Security Addendum: Honeywell Mobile Computers with FIPS Certification (FIPS-EN-AD-01 Rev A)
application/pdf 42.17 KB
4/12/2024
42.17 KB
Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev A)
application/pdf 91 KB
11/1/2023
91 KB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
application/pdf 438.97 KB
1/3/2024
438.97 KB
General Purpose Disinfectant-Ready Housing Devices Cleaning Guide
application/pdf 471.68 KB
3/26/2024
471.68 KB
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
application/pdf 70.58 KB
12/19/2023
70.58 KB
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
CT60 XP Scan Handle Quick Start Guide (CT60XP-SCH-EN-QS Rev A)
application/pdf 272.85 KB
10/7/2021
272.85 KB
User Guide: Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B)
application/pdf 653.42 KB
1/4/2023
653.42 KB
User Guide: Enterprise Browser for Android (935-098-007 Rev C)
application/pdf 626.07 KB
12/19/2023
626.07 KB
CT60 XP Mobile Computer Data Sheet
application/pdf 146.39 KB
10/7/2021
146.39 KB
User Guide: Launcher for Android (934-087-006 Rev C)
application/pdf 242.36 KB
1/4/2023
242.36 KB
User Guide: CT60 and CT60XP Universal Dock Accessories (CT60-UV-EN-UG Rev A)
application/pdf 1.18 MB
3/2/2022
1.18 MB
Hearing Aid Compliant (HAC) Device Listings (ALLHAC-ENUS-HC Rev K)
application/pdf 92.72 KB
4/29/2024
92.72 KB
Battery Pack Information: Model CT50-BTSC (CT-BTT-ML-IN-03 Rev B)
application/pdf 479.33 KB
3/29/2022
479.33 KB
CT60 and CT60 XP Mobile Computer Accessories Guide
application/pdf 2.26 MB
10/7/2021
2.26 MB
CT60/CT60 XP 4-Bay Charge Base and Net Base Quick Start Guide (CT50-CNB-MULT-QS Rev D)
application/pdf 1.17 MB
11/5/2021
1.17 MB
Quick Start Guide: CT60/CT60 XP Series Mobile Computer - English (CT60-A-EN-QS-02 Rev C)
application/pdf 3.61 MB
11/25/2022
3.61 MB
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
application/pdf 2.18 MB
1/4/2023
2.18 MB
CT60 Non-Dockable Scan Handle Quick Start Guide (CT50-ND-MULT-QS Rev C)
application/pdf 1.28 MB
11/11/2021
1.28 MB
Quad Base Compliance Insert (933-238-011 Rev A)
application/pdf 1.35 MB
10/7/2021
1.35 MB
User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev G)
application/pdf 733.07 KB
1/23/2024
733.07 KB
CT60/CT60 XP USB Adapter Quick Start Guide (CT50-USB-MULT-QS Rev A)
application/pdf 671.41 KB
10/7/2021
671.41 KB
CT60/CT60 XP Vehicle Dock Quick Start Guide (CT50-VD-MULT-QS Rev D)
application/pdf 1.35 MB
11/5/2021
1.35 MB
Regulatory Sheet: CT30 XP/CT40/CT40 XP/CT45/CT45 XP/CT47/CT60/CT60 XP/CW45 Accessories and EDA52 Display Dock and Ethernet/Net Bases (CT40-ACC-ML-RS-06 Rev A)
application/pdf 1.44 MB
4/30/2024
1.44 MB
CT60/CT60 XP 1-bay Home Base, Ethernet Base Quick Start Guide (CT50-EHB-MULT-QS Rev E)
application/pdf 1.04 MB
11/5/2021
1.04 MB
Desktop and Charge-Only Dual Base Compliance Insert (933-214-011 Rev A)
application/pdf 1.24 MB
10/7/2021
1.24 MB
Quad Battery Charger Quick Start Guide (CT50-QBC-MULT-QS Rev E)
application/pdf 1.18 MB
11/11/2021
1.18 MB
CT60/CT60 XP Vehicle Power Adapter Quick Start Guide (CT50-VPA-MULT-QS Rev A)
application/pdf 665.26 KB
10/7/2021
665.26 KB
DX1, DX2, DX4 Computer and Battery Cup Installation Instructions (931-072-003 REV A)
application/pdf 879.29 KB
10/7/2021
879.29 KB
Dual Base Compliance Insert (933-215-008 Rev A)
application/pdf 1.33 MB
10/7/2021
1.33 MB
Decode Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
application/pdf 181.21 KB
12/19/2023
181.21 KB
User Guide: CT60/CT60 XP Series Mobile Computer - English (CT60-A-EN-UG-01 Rev J)
application/pdf 8.31 MB
11/25/2022
8.31 MB
Regulatory Sheet: CT60 Mobile Computer (CT60-ML-RS-05 Rev A)
application/pdf 2 MB
12/16/2022
2 MB
Bluetooth Low Energy Scan Handle SH-BLE-CT50, SH-BLE-75E
application/pdf 1.04 MB
10/7/2021
1.04 MB
Name
Description
File Size
Date
Size
CT60 XP Mobile Computer Data Sheet
146.39 KB
10/7/2021
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
1.35 MB
12/19/2023
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
397.98 KB
4/17/2024
Security Addendum: Honeywell Mobile Computers with FIPS Certification (FIPS-EN-AD-01 Rev A)
42.17 KB
4/12/2024
Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev A)
91 KB
11/1/2023
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
438.97 KB
1/3/2024
General Purpose Disinfectant-Ready Housing Devices Cleaning Guide
471.68 KB
3/26/2024
CT60 XP Scan Handle Quick Start Guide (CT60XP-SCH-EN-QS Rev A)
272.85 KB
10/7/2021
User Guide: Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B)
653.42 KB
1/4/2023
User Guide: Enterprise Browser for Android (935-098-007 Rev C)
626.07 KB
12/19/2023
User Guide: Launcher for Android (934-087-006 Rev C)
242.36 KB
1/4/2023
User Guide: CT60 and CT60XP Universal Dock Accessories (CT60-UV-EN-UG Rev A)
1.18 MB
3/2/2022
CT60/CT60 XP 4-Bay Charge Base and Net Base Quick Start Guide (CT50-CNB-MULT-QS Rev D)
1.17 MB
11/5/2021
Quick Start Guide: CT60/CT60 XP Series Mobile Computer - English (CT60-A-EN-QS-02 Rev C)
3.61 MB
11/25/2022
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
2.18 MB
1/4/2023
CT60 Non-Dockable Scan Handle Quick Start Guide (CT50-ND-MULT-QS Rev C)
1.28 MB
11/11/2021
User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev G)
733.07 KB
1/23/2024
CT60/CT60 XP USB Adapter Quick Start Guide (CT50-USB-MULT-QS Rev A)
671.41 KB
10/7/2021
CT60/CT60 XP Vehicle Dock Quick Start Guide (CT50-VD-MULT-QS Rev D)
1.35 MB
11/5/2021
CT60/CT60 XP 1-bay Home Base, Ethernet Base Quick Start Guide (CT50-EHB-MULT-QS Rev E)
1.04 MB
11/5/2021
Quad Battery Charger Quick Start Guide (CT50-QBC-MULT-QS Rev E)
1.18 MB
11/11/2021
CT60/CT60 XP Vehicle Power Adapter Quick Start Guide (CT50-VPA-MULT-QS Rev A)
665.26 KB
10/7/2021
DX1, DX2, DX4 Computer and Battery Cup Installation Instructions (931-072-003 REV A)
879.29 KB
10/7/2021
Decode Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
181.21 KB
12/19/2023
User Guide: CT60/CT60 XP Series Mobile Computer - English (CT60-A-EN-UG-01 Rev J)
8.31 MB
11/25/2022
Bluetooth Low Energy Scan Handle SH-BLE-CT50, SH-BLE-75E
1.04 MB
10/7/2021
Hearing Aid Compliant (HAC) Device Listings (ALLHAC-ENUS-HC Rev K)
92.72 KB
4/29/2024
Battery Pack Information: Model CT50-BTSC (CT-BTT-ML-IN-03 Rev B)
479.33 KB
3/29/2022
Quad Base Compliance Insert (933-238-011 Rev A)
1.35 MB
10/7/2021
Regulatory Sheet: CT30 XP/CT40/CT40 XP/CT45/CT45 XP/CT47/CT60/CT60 XP/CW45 Accessories and EDA52 Display Dock and Ethernet/Net Bases (CT40-ACC-ML-RS-06 Rev A)
1.44 MB
4/30/2024
Desktop and Charge-Only Dual Base Compliance Insert (933-214-011 Rev A)
1.24 MB
10/7/2021
Dual Base Compliance Insert (933-215-008 Rev A)
1.33 MB
10/7/2021
Regulatory Sheet: CT60 Mobile Computer (CT60-ML-RS-05 Rev A)
2 MB
12/16/2022
White Paper: Battery Maintenance for Portable Devices - English
332.35 KB
12/19/2023
CT60 and CT60 XP Mobile Computer Accessories Guide
2.26 MB
10/7/2021
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
70.58 KB
12/19/2023
Product Number
Image
SKU
Description
alt
CT60-L0N-BDP210E
CT60XP, Android GMS, WLAN, 802.11 a/b/g/n/ac/r/k/mc, 1D/2D Imager N6703HD, 4GB/32GB Memory, 13MP Camera, BT 5.0, NFC, Standard battery, ETSI
alt
CT60-L0N-BFP210E
CT60XP, Android GMS, WLAN, 802.11 a/b/g/n/ac/r/k/mc, 1D/2D Imager 6803 FlexRange, 4GB/32GB Memory, 13MP Camera, BT 5.0, NFC, Standard battery, ETSI
alt
CT60-L0N-BRP210E
CT60XP, Android GMS, WLAN, 802.11 a/b/g/n/ac/r/k/mc, 1D/2D Imager N6703SR, 4GB/32GB Memory, 13MP Camera, BT 5.0, NFC, Standard battery, ETSI
alt
CT60-L1N-BDP210E
CT60XP, Android, WWAN, 802.11 a/b/g/n/ac/r/k/mc, 1D/2D Imager N6703HD, 4GB/32GB Memory, 13MP Camera, BT 5.0, NFC, Standard battery, ETSI
alt
CT60-L1N-BFP210E
CT60XP, Android, WWAN, 802.11 a/b/g/n/ac/r/k/mc, 1D/2D Imager 6803 FlexRange, 4GB/32GB Memory, 13MP Camera, BT 5.0, NFC, Standard battery, ETSI
alt
CT60-L1N-BFP21DE
CT60XP DRH, Android GMS, WWAN, 802.11 a/b/g/n/ac/r/k/mc, 1D/2D Imager N6803FR, 4GB/32GB Memory, 13MP Camera, BT 5.0, NFC, Standard battery, DIsinfectant Ready Housing, ETSI
alt
CT60-L1N-BRP210E
CT60XP, Android, WWAN, 802.11 a/b/g/n/ac/r/k/mc, 1D/2D Imager N6703SR, 4GB/32GB Memory, 13MP Camera, BT 5.0, NFC, Standard battery, ETSI
alt
CT60-L1N-BRP21DE
CT60XP, DRH Android GMS, WWAN, 802.11 a/b/g/n/ac/r/k/mc, 1D/2D Imager N6703SR, 4GB/32GB Memory, 13MP Camera, BT 5.0, NFC, Standard battery, DIsinfectant Ready Housing, ETSI
alt
CTX-VD-CNV
alt
IH25-BR-3
IH25 / IH40 bracket for CT60 / CT60XP
Image
SKU
Description
alt
CT60-L0N-BDP210E
CT60XP, Android GMS, WLAN, 802.11 a/b/g/n/ac/r/k/mc, 1D/2D Imager N6703HD, 4GB/32GB Memory, 13MP Camera, BT 5.0, NFC, Standard battery, ETSI
alt
CT60-L0N-BFP210E
CT60XP, Android GMS, WLAN, 802.11 a/b/g/n/ac/r/k/mc, 1D/2D Imager 6803 FlexRange, 4GB/32GB Memory, 13MP Camera, BT 5.0, NFC, Standard battery, ETSI
alt
CT60-L0N-BRP210E
CT60XP, Android GMS, WLAN, 802.11 a/b/g/n/ac/r/k/mc, 1D/2D Imager N6703SR, 4GB/32GB Memory, 13MP Camera, BT 5.0, NFC, Standard battery, ETSI
alt
CT60-L1N-BDP210E
CT60XP, Android, WWAN, 802.11 a/b/g/n/ac/r/k/mc, 1D/2D Imager N6703HD, 4GB/32GB Memory, 13MP Camera, BT 5.0, NFC, Standard battery, ETSI
alt
CT60-L1N-BFP210E
CT60XP, Android, WWAN, 802.11 a/b/g/n/ac/r/k/mc, 1D/2D Imager 6803 FlexRange, 4GB/32GB Memory, 13MP Camera, BT 5.0, NFC, Standard battery, ETSI
alt
CT60-L1N-BFP21DE
CT60XP DRH, Android GMS, WWAN, 802.11 a/b/g/n/ac/r/k/mc, 1D/2D Imager N6803FR, 4GB/32GB Memory, 13MP Camera, BT 5.0, NFC, Standard battery, DIsinfectant Ready Housing, ETSI
alt
CT60-L1N-BRP210E
CT60XP, Android, WWAN, 802.11 a/b/g/n/ac/r/k/mc, 1D/2D Imager N6703SR, 4GB/32GB Memory, 13MP Camera, BT 5.0, NFC, Standard battery, ETSI
alt
CT60-L1N-BRP21DE
CT60XP, DRH Android GMS, WWAN, 802.11 a/b/g/n/ac/r/k/mc, 1D/2D Imager N6703SR, 4GB/32GB Memory, 13MP Camera, BT 5.0, NFC, Standard battery, DIsinfectant Ready Housing, ETSI
alt
CTX-VD-CNV
alt
IH25-BR-3
IH25 / IH40 bracket for CT60 / CT60XP