/content/sps/au/en/search-results.html

Handheld Computers

EDA61K Handheld Computer

EDA61K Handheld Computer

Overview
The Honeywell ScanPal™ EDA61K is a rugged, keyed mobile computer that helps businesses automate and error-proof workflows in indoor or outdoor warehouses, distribution centers and retail backrooms. With a battery that lasts for two to three shifts and a lightweight, ergonomically balanced design that minimizes user fatigue, the EDA61K helps keep material flowing smoothly all day long, even during peak season.
  • Responsive performance and quick access to businesscritical information with the speedy Qualcomm 1.8 GHz octa-core chipset, ample memory and reliable Wi-Fi.
  • Snappy, accurate data capture from a few centimeters to up to 15 meters (49.2 feet)with Honeywell’s slim N6703 and long-range EX20 scan imagers, and a 13-megapixel, autofocus camera.
  • Uninterrupted operation for more than two full shifts with Honeywell’s 7,000 mAh, hotswappable, lithium-ion smart battery pack that lasts 25 hours on a single charge.
  • Stay connected with fast, dual-band, 802.11 a/b/ g/n/ac Wi-Fi, Bluetooth® 4.2 and cellular support in most countries.
Available with both 34-key numeric and 47-key alpha-numeric keypad options, and a choice of scan engines that read from a few centimeters to up to 15 meters, the EDA61K is available in configurations suitable for most applications. The EDA61K comes with 4G LTE cellular support in many countries, making it possible to eliminate Wi-Fi infrastructure in some cases. Combined with a rugged package that survives repeated 1.5-meter (4.9 ft) drops to concrete, this means you can be confident that the EDA61K will deliver reliable, secure, compatible performance for years, maximizing return on investment. In addition to traditional keypads, the EDA61K is available with pre-licensed StayLinked SmartTE software and a sensitive, 4-inch touchscreen that make it suitable for younger workforces more accustomed to touchscreens, reducing training and adoption time – a key advantage for enterprises employing temporary workers during peak seasons.
Specifications

Features

  • Camera
    • 13.0-megapixel color camera with autofocus and LED flash

Dimensions

  • Overall Dimensions
    • 206 mm x 78 mm x 41.9 mm
    • 8.1 in x 3.1 in x 1.6 in

Network

  • Bluetooth Specifications
    • Class 4.2
  • GPS Specifications
    • Integrated GPS

Software & Firmware

  • Operating System
    • Android 9, upgradable to Android 10

Memory & Data

  • Memory
    • 3 GB RAM, 32 GB Flash

Hardware

  • Processor
    • Qualcomm SDM450 1.8 GHz octacore
  • Display Size
    • 4 in

Electrical

  • Battery Type
    • Li-Ion, 3.6V, 7,000 mAh

Environmental

  • Operating Humidity
    • 10% - 90% (non-condensing)
  • Operating Temperature
    • -20°C - 50°C
    • -4°F - 122°F
  • Storage Temperature Range
    • -22°F - 158°F
    • -30°C - 70°C

Standards & Approvals

  • Drop Specifications
    • Multiple 1.5 m (5 ft) drops to concrete at room temperature
  • Tumble Specifications
    • 1,000 tumbles at 1 m (3.3 ft)
  • Protection Ratings
    • IP65

Service Terms

  • Warranty Duration
    • One-year factory warranty

ERP

  • Brand
    • Honeywell

Others

  • Operating System Type
    • Android
  • Keyboard
    • Alphanumeric
    • Numeric
  • Durability
    • Rugged 1.5 m (5 ft)
  • Scan Range
    • Long Range
    • Standard Range
  • Platform
    • ScanPal
  • Network
    • WLAN
    • WLAN/WWAN
  • Camera Position
    • Rear only

Features

  • Camera
    • 13.0-megapixel color camera with autofocus and LED flash

Dimensions

  • Overall Dimensions
    • 206 mm x 78 mm x 41.9 mm
    • 8.1 in x 3.1 in x 1.6 in

Network

  • Bluetooth Specifications
    • Class 4.2
  • GPS Specifications
    • Integrated GPS

Software & Firmware

  • Operating System
    • Android 9, upgradable to Android 10

Memory & Data

  • Memory
    • 3 GB RAM, 32 GB Flash

Hardware

  • Processor
    • Qualcomm SDM450 1.8 GHz octacore
  • Display Size
    • 4 in

Electrical

  • Battery Type
    • Li-Ion, 3.6V, 7,000 mAh

Environmental

  • Operating Humidity
    • 10% - 90% (non-condensing)
  • Operating Temperature
    • -20°C - 50°C
    • -4°F - 122°F
  • Storage Temperature Range
    • -22°F - 158°F
    • -30°C - 70°C

Standards & Approvals

  • Drop Specifications
    • Multiple 1.5 m (5 ft) drops to concrete at room temperature
  • Tumble Specifications
    • 1,000 tumbles at 1 m (3.3 ft)
  • Protection Ratings
    • IP65

Service Terms

  • Warranty Duration
    • One-year factory warranty

ERP

  • Brand
    • Honeywell

Others

  • Operating System Type
    • Android
  • Keyboard
    • Alphanumeric
    • Numeric
  • Durability
    • Rugged 1.5 m (5 ft)
  • Scan Range
    • Long Range
    • Standard Range
  • Platform
    • ScanPal
  • Network
    • WLAN
    • WLAN/WWAN
  • Camera Position
    • Rear only
  • Camera : 13.0-megapixel color camera with autofocus and LED flash
  • Overall Dimensions : 206 mm x 78 mm x 41.9 mm|8.1 in x 3.1 in x 1.6 in
  • Bluetooth Specifications : Class 4.2
  • GPS Specifications : Integrated GPS
  • Operating System : Android 9, upgradable to Android 10
  • Memory : 3 GB RAM, 32 GB Flash
  • Processor : Qualcomm SDM450 1.8 GHz octacore
  • Display Size : 4 in
  • Battery Type : Li-Ion, 3.6V, 7,000 mAh
  • Operating Humidity : 10% - 90% (non-condensing)
  • Operating Temperature : -20°C - 50°C|-4°F - 122°F
  • Storage Temperature Range : -22°F - 158°F|-30°C - 70°C
  • Drop Specifications : Multiple 1.5 m (5 ft) drops to concrete at room temperature
  • Tumble Specifications : 1,000 tumbles at 1 m (3.3 ft)
  • Protection Ratings : IP65
  • Warranty Duration : One-year factory warranty
  • Brand : Honeywell
  • Operating System Type : Android
  • Keyboard : Alphanumeric|Numeric
  • Durability : Rugged 1.5 m (5 ft)
  • Scan Range : Long Range|Standard Range
  • Platform : ScanPal
  • Network : WLAN|WLAN/WWAN
  • Camera Position : Rear only
Data Sheet
Name
Description
File Size
Date
Size
ScanPal EDA61K Handheld Computer Data Sheet
application/pdf 152.17 KB
3/22/2022
152.17 KB
Manuals and Guides
Name
Description
File Size
Date
Size
User Guide: UEMConnect Settings for ScanPal (UEMC-SCPAL-EN-UG-1 Rev A)
application/pdf 536.49 KB
11/2/2023
536.49 KB
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
4/17/2024
397.98 KB
Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev A)
application/pdf 91 KB
11/1/2023
91 KB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
application/pdf 438.97 KB
1/3/2024
438.97 KB
ScanPal EDA61K-SH Quick Start Guide (EDA61K-SH-QS Rev A)
application/pdf 1.7 MB
10/7/2021
1.7 MB
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
application/pdf 2.18 MB
1/4/2023
2.18 MB
Quick Start Guide: ScanPal EDA61K - English (EDA61K-A-EN-QS-01 Rev B)
application/pdf 1.34 MB
3/20/2023
1.34 MB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
application/pdf 1.35 MB
12/19/2023
1.35 MB
User Guide: ScanPal EDA61K - English (EDA61K-A-EN-UG-01 Rev D)
application/pdf 3.39 MB
4/19/2023
3.39 MB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: ScanPal EDA61K (EDA61K-ML-RS-03 Rev B)
application/pdf 1.95 MB
1/19/2023
1.95 MB
Regulatory Sheet: ScanPal Accessories: EDA70-HB, EDA-CB, EDA71-EB (EDA7X-ACC-ML-RS-02 Rev A)
application/pdf 1.14 MB
12/5/2022
1.14 MB
White Paper
Name
Description
File Size
Date
Size
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
Catalog
Name
Description
File Size
Date
Size
ScanPal EDA61K Handheld Computer Accessories Guide
application/pdf 2.13 MB
10/7/2021
2.13 MB
Brief
Name
Description
File Size
Date
Size
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
application/pdf 70.58 KB
12/19/2023
70.58 KB
Name
Description
File Size
Date
Size
User Guide: UEMConnect Settings for ScanPal (UEMC-SCPAL-EN-UG-1 Rev A)
application/pdf 536.49 KB
11/2/2023
536.49 KB
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
4/17/2024
397.98 KB
Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev A)
application/pdf 91 KB
11/1/2023
91 KB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
application/pdf 438.97 KB
1/3/2024
438.97 KB
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
application/pdf 70.58 KB
12/19/2023
70.58 KB
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
ScanPal EDA61K Handheld Computer Accessories Guide
application/pdf 2.13 MB
10/7/2021
2.13 MB
ScanPal EDA61K-SH Quick Start Guide (EDA61K-SH-QS Rev A)
application/pdf 1.7 MB
10/7/2021
1.7 MB
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
application/pdf 2.18 MB
1/4/2023
2.18 MB
Regulatory Sheet: ScanPal EDA61K (EDA61K-ML-RS-03 Rev B)
application/pdf 1.95 MB
1/19/2023
1.95 MB
Quick Start Guide: ScanPal EDA61K - English (EDA61K-A-EN-QS-01 Rev B)
application/pdf 1.34 MB
3/20/2023
1.34 MB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
application/pdf 1.35 MB
12/19/2023
1.35 MB
ScanPal EDA61K Handheld Computer Data Sheet
application/pdf 152.17 KB
3/22/2022
152.17 KB
Regulatory Sheet: ScanPal Accessories: EDA70-HB, EDA-CB, EDA71-EB (EDA7X-ACC-ML-RS-02 Rev A)
application/pdf 1.14 MB
12/5/2022
1.14 MB
User Guide: ScanPal EDA61K - English (EDA61K-A-EN-UG-01 Rev D)
application/pdf 3.39 MB
4/19/2023
3.39 MB
Name
Description
File Size
Date
Size
ScanPal EDA61K Handheld Computer Data Sheet
152.17 KB
3/22/2022
User Guide: UEMConnect Settings for ScanPal (UEMC-SCPAL-EN-UG-1 Rev A)
536.49 KB
11/2/2023
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
397.98 KB
4/17/2024
Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev A)
91 KB
11/1/2023
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
438.97 KB
1/3/2024
ScanPal EDA61K-SH Quick Start Guide (EDA61K-SH-QS Rev A)
1.7 MB
10/7/2021
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
2.18 MB
1/4/2023
Quick Start Guide: ScanPal EDA61K - English (EDA61K-A-EN-QS-01 Rev B)
1.34 MB
3/20/2023
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
1.35 MB
12/19/2023
User Guide: ScanPal EDA61K - English (EDA61K-A-EN-UG-01 Rev D)
3.39 MB
4/19/2023
Regulatory Sheet: ScanPal EDA61K (EDA61K-ML-RS-03 Rev B)
1.95 MB
1/19/2023
Regulatory Sheet: ScanPal Accessories: EDA70-HB, EDA-CB, EDA71-EB (EDA7X-ACC-ML-RS-02 Rev A)
1.14 MB
12/5/2022
White Paper: Battery Maintenance for Portable Devices - English
332.35 KB
12/19/2023
ScanPal EDA61K Handheld Computer Accessories Guide
2.13 MB
10/7/2021
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
70.58 KB
12/19/2023