/content/sps/au/en/search-results.html

Handheld Computers

ScanPal EDA51 Handheld Computer

ScanPal EDA51 Handheld-Computer

Overview

The ScanPal™: EDA51 mobile computer, built on Android™:, features the perfect combination of integrated scanning, powerful processing, intuitive touchscreen interface, and robust connectivity in a rugged, slim ergonomic design. It&apos:s ideal for small to medium-sized businesses to increase productivity in light duty retail, DSD, pickup and delivery, and field service applications.

  • Purpose-built solution with the right combination of features and reusable accessories for light duty applications including direct store delivery, pickup and delivery, and retail.
  • Built for all-day use, with a removable 4,000 mAh lithium ion battery pack that lasts 12 hours without adding weight or bulk.
  • Easy to use, with an intuitive, large touchscreen and a lightweight, comfortable, pocketable design that’:s still rugged enough for tough field service environments.
  • Easily capture barcode data, even if damaged, with Honeywell’:s best-in-class N6603 imager, and document everything with the 13-megapixel autofocus color camera.
  • Get fast, responsive performance and quick access to critical business information with the snappy Qualcomm Snapdragon 450 octa-core processor.

Small and medium-sized retail and service businesses are under pressure as never before to improve customer service, increase productivity, and fulfill omni-channel demands in order to compete with larger organizations. They need advanced technology that will help their mobile workforce get more done in less time and enable them to offer a better customer experience, both face to face and behind the scenes, but at a price that won’:t break the budget. The ScanPal EDA51 mobile computer is that tool.Part of Honeywell’:s popular ScanPal product line, the new ScanPal EDA51 is a full touchscreen handheld mobile computer, built on Android™:, with the perfect combination and balance of features to support light-duty applications in retail, DSD, pickup and delivery, and field service.The ScanPal EDA51 can be upgraded through three generations of Android (up to Android Q) and is backward-compatible with ScanPal EDA50 accessories, batteries, and chargers for extended lifecycle, better ROI, and a lower total cost of ownership.With the fast Qualcomm Snapdragon SDM450 processor and robust wireless connectivity, your workers can access crucial business apps and information from the palm of their hand whenever and wherever they need it –: at the customer’:s side, on the sales floor, in the back room or loading dock, or on a field service call. The ScanPal EDA51 is lightweight and sleek yet built tough to survive accidental drops and falls. The vivid 5-inch color touchscreen and intuitive interface make it as comfortable and easy to use as a consumer smartphone, creating a short learning curve for workers. The powerful integrated scanner instantly captures barcode data, even on damaged barcodes, while the powerful 13-megapixel auto-focus color camera can be used to document workflow task completion. The long-lasting powerful lithium-ion battery keeps up with your workforce for 12 hours or more.

Specifications

Features

  • Features
    • Rugged
  • Housing Grade
    • Standard
  • Camera
    • Yes
  • Application
    • Field Service
    • Retail

Dimensions

  • Overall Dimensions
    • 15.7 x 7.82 x 1.69 cm
    • 6.18 x 3.08 x 0.67 in

Software & Firmware

  • Operating System
    • Android 8

Memory & Data

  • Memory
    • 16 GB Flash/2 GB RAM

Hardware

  • Display Size
    • 12.7 cm
    • 5 in
  • Display Resolution
    • 1280 x 720
  • Processor
    • Qualcomm Snapdragon SDM450, 1.8 GHz octa-core

Environmental

  • Storage Temperature Range
    • - 20 - 70 °C
    • - 4 - 158 °F
  • Operating Temperature
    • - 10 - 50 °C
    • 14 - 122 °F
  • Operating Humidity
    • 10 - 90 %

Standards & Approvals

  • Drop Specifications
    • Multiple 1.2 m (4 ft) drops to concrete at room temperature
  • Tumble Specifications
    • 300 times at 0.5 m (1.64 ft)

Service Terms

  • Warranty Duration
    • 1 yr

ERP

  • Brand
    • Honeywell

Others

  • Scan Range
    • Standard Range
  • Platform
    • ScanPal
  • Durability
    • Durable 1.2 m (4 ft) rm
  • Camera Position
    • Rear only
  • Operating System Type
    • Android
  • Keyboard
    • Touchscreen
  • Network
    • WLAN
    • WLAN/WWAN

Features

  • Features
    • Rugged
  • Housing Grade
    • Standard
  • Camera
    • Yes
  • Application
    • Field Service
    • Retail

Dimensions

  • Overall Dimensions
    • 15.7 x 7.82 x 1.69 cm
    • 6.18 x 3.08 x 0.67 in

Software & Firmware

  • Operating System
    • Android 8

Memory & Data

  • Memory
    • 16 GB Flash/2 GB RAM

Hardware

  • Display Size
    • 12.7 cm
    • 5 in
  • Display Resolution
    • 1280 x 720
  • Processor
    • Qualcomm Snapdragon SDM450, 1.8 GHz octa-core

Environmental

  • Storage Temperature Range
    • - 20 - 70 °C
    • - 4 - 158 °F
  • Operating Temperature
    • - 10 - 50 °C
    • 14 - 122 °F
  • Operating Humidity
    • 10 - 90 %

Standards & Approvals

  • Drop Specifications
    • Multiple 1.2 m (4 ft) drops to concrete at room temperature
  • Tumble Specifications
    • 300 times at 0.5 m (1.64 ft)

Service Terms

  • Warranty Duration
    • 1 yr

ERP

  • Brand
    • Honeywell

Others

  • Scan Range
    • Standard Range
  • Platform
    • ScanPal
  • Durability
    • Durable 1.2 m (4 ft) rm
  • Camera Position
    • Rear only
  • Operating System Type
    • Android
  • Keyboard
    • Touchscreen
  • Network
    • WLAN
    • WLAN/WWAN
  • Features : Rugged
  • Housing Grade : Standard
  • Camera : Yes
  • Application : Field Service|Retail
  • Overall Dimensions : 15.7 x 7.82 x 1.69 cm|6.18 x 3.08 x 0.67 in
  • Operating System : Android 8
  • Memory : 16 GB Flash/2 GB RAM
  • Display Size : 12.7 cm|5 in
  • Display Resolution : 1280 x 720
  • Processor : Qualcomm Snapdragon SDM450, 1.8 GHz octa-core
  • Storage Temperature Range : - 20 - 70 °C|- 4 - 158 °F
  • Operating Temperature : - 10 - 50 °C|14 - 122 °F
  • Operating Humidity : 10 - 90 %
  • Drop Specifications : Multiple 1.2 m (4 ft) drops to concrete at room temperature
  • Tumble Specifications : 300 times at 0.5 m (1.64 ft)
  • Warranty Duration : 1 yr
  • Brand : Honeywell
  • Scan Range : Standard Range
  • Platform : ScanPal
  • Durability : Durable 1.2 m (4 ft) rm
  • Camera Position : Rear only
  • Operating System Type : Android
  • Keyboard : Touchscreen
  • Network : WLAN|WLAN/WWAN
Data Sheet
Name
Description
File Size
Date
Size
ScanPal EDA51 Handheld Computer Data Sheet
application/pdf 237.96 KB
10/7/2021
237.96 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
4/17/2024
397.98 KB
Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev A)
application/pdf 91 KB
11/1/2023
91 KB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
application/pdf 438.97 KB
1/3/2024
438.97 KB
General Purpose Disinfectant-Ready Housing Devices Cleaning Guide
application/pdf 471.55 KB
7/16/2024
471.55 KB
User Guide: UEMConnect Settings for ScanPal (UEMC-SCPAL-EN-UG-1 Rev A)
application/pdf 536.49 KB
11/2/2023
536.49 KB
User Guide: ScanPal EDA51 Handheld Computer – English (EDA51-A-EN-UG-01 Rev D)
application/pdf 2.08 MB
3/11/2022
2.08 MB
User Guide: Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B)
application/pdf 653.42 KB
1/4/2023
653.42 KB
User Guide: Launcher for Android (934-087-006 Rev C)
application/pdf 242.36 KB
1/4/2023
242.36 KB
Decode Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
application/pdf 181.21 KB
12/19/2023
181.21 KB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
application/pdf 1.35 MB
12/19/2023
1.35 MB
Quick Start Guide: ScanPal EDA51 Handheld Computer – English (EDA51-A-EN-QS-01 Rev B)
application/pdf 1.1 MB
3/11/2022
1.1 MB
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
application/pdf 2.18 MB
1/4/2023
2.18 MB
Regulatory Information
Name
Description
File Size
Date
Size
Battery Pack Information: Models BAT-EDA50, BAT-EDA50US (EDA50-BTT-ML-IN-01 Rev A)
application/pdf 479.02 KB
9/29/2023
479.02 KB
Regulatory Sheet: ScanPal Accessories: EDA70-HB, EDA-CB, EDA71-EB (EDA7X-ACC-ML-RS-02 Rev A)
application/pdf 1.14 MB
12/5/2022
1.14 MB
White Paper
Name
Description
File Size
Date
Size
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
Catalog
Name
Description
File Size
Date
Size
ScanPal EDA51, EDA51hc, EDA50K, and EDA50 Accessories Guide
application/pdf 727.31 KB
10/7/2021
727.31 KB
Brief
Name
Description
File Size
Date
Size
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
application/pdf 70.58 KB
12/19/2023
70.58 KB
Name
Description
File Size
Date
Size
ScanPal EDA51, EDA51hc, EDA50K, and EDA50 Accessories Guide
application/pdf 727.31 KB
10/7/2021
727.31 KB
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
4/17/2024
397.98 KB
Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev A)
application/pdf 91 KB
11/1/2023
91 KB
Battery Pack Information: Models BAT-EDA50, BAT-EDA50US (EDA50-BTT-ML-IN-01 Rev A)
application/pdf 479.02 KB
9/29/2023
479.02 KB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
application/pdf 438.97 KB
1/3/2024
438.97 KB
General Purpose Disinfectant-Ready Housing Devices Cleaning Guide
application/pdf 471.55 KB
7/16/2024
471.55 KB
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
application/pdf 70.58 KB
12/19/2023
70.58 KB
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
User Guide: UEMConnect Settings for ScanPal (UEMC-SCPAL-EN-UG-1 Rev A)
application/pdf 536.49 KB
11/2/2023
536.49 KB
User Guide: ScanPal EDA51 Handheld Computer – English (EDA51-A-EN-UG-01 Rev D)
application/pdf 2.08 MB
3/11/2022
2.08 MB
User Guide: Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B)
application/pdf 653.42 KB
1/4/2023
653.42 KB
User Guide: Launcher for Android (934-087-006 Rev C)
application/pdf 242.36 KB
1/4/2023
242.36 KB
Regulatory Sheet: ScanPal Accessories: EDA70-HB, EDA-CB, EDA71-EB (EDA7X-ACC-ML-RS-02 Rev A)
application/pdf 1.14 MB
12/5/2022
1.14 MB
Decode Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
application/pdf 181.21 KB
12/19/2023
181.21 KB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
application/pdf 1.35 MB
12/19/2023
1.35 MB
Quick Start Guide: ScanPal EDA51 Handheld Computer – English (EDA51-A-EN-QS-01 Rev B)
application/pdf 1.1 MB
3/11/2022
1.1 MB
ScanPal EDA51 Handheld Computer Data Sheet
application/pdf 237.96 KB
10/7/2021
237.96 KB
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
application/pdf 2.18 MB
1/4/2023
2.18 MB
Name
Description
File Size
Date
Size
ScanPal EDA51 Handheld Computer Data Sheet
237.96 KB
10/7/2021
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
397.98 KB
4/17/2024
Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev A)
91 KB
11/1/2023
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
438.97 KB
1/3/2024
General Purpose Disinfectant-Ready Housing Devices Cleaning Guide
471.55 KB
7/16/2024
User Guide: UEMConnect Settings for ScanPal (UEMC-SCPAL-EN-UG-1 Rev A)
536.49 KB
11/2/2023
User Guide: ScanPal EDA51 Handheld Computer – English (EDA51-A-EN-UG-01 Rev D)
2.08 MB
3/11/2022
User Guide: Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B)
653.42 KB
1/4/2023
User Guide: Launcher for Android (934-087-006 Rev C)
242.36 KB
1/4/2023
Decode Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
181.21 KB
12/19/2023
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
1.35 MB
12/19/2023
Quick Start Guide: ScanPal EDA51 Handheld Computer – English (EDA51-A-EN-QS-01 Rev B)
1.1 MB
3/11/2022
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
2.18 MB
1/4/2023
Battery Pack Information: Models BAT-EDA50, BAT-EDA50US (EDA50-BTT-ML-IN-01 Rev A)
479.02 KB
9/29/2023
Regulatory Sheet: ScanPal Accessories: EDA70-HB, EDA-CB, EDA71-EB (EDA7X-ACC-ML-RS-02 Rev A)
1.14 MB
12/5/2022
White Paper: Battery Maintenance for Portable Devices - English
332.35 KB
12/19/2023
ScanPal EDA51, EDA51hc, EDA50K, and EDA50 Accessories Guide
727.31 KB
10/7/2021
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
70.58 KB
12/19/2023