/content/sps/au/en/search-results.html

Healthcare Computers

CT40 HC Mobile Computer

CT40 HC Mobile Computer

Overview

Providing the best patient care and highly efficient management requires technology you can trust. Now you can equip your nurses and other staff with a versatile, productivity tool that’:s built for healthcare, from construction to capabilities to data security. The CT40 HC mobile computer is an all-purpose device that simplifies, streamlines, and helps error-proof healthcare delivery. It’:s also an Android™: Enterprise Recommended device –: rugged, easy to deploy, and supports upgrades through Android R.

  • Starts with Android O: forward-compatible through Android R. Security updates available through Honeywell Sentinel for up to five years past the last Google patch –: the longest security lifecycle in the industry.
  • Mobility Edge enterprise management tools allow you to test and validate applications once, accelerate deployments, optimize device performance, simplify maintenance, and extend product lifecycle.
  • Rugged, sleek design is ergonomic, lightweight, and simple to use. It fits easily in the hand and is comfortable to use for all-day productivity with 12+ hours of battery life.
  • Honeywell 7th generation 2D imager quickly and accurately reads 1D and 2D barcodes on virtually any medium –: vials, syringes, IV bags, patient wristbands, and more. And the 13 MP color camera lets you document images to aid in care.
  • Disinfectant-ready housing and connectors are specifically designed to withstand frequent exposure to cleaning solutions recommended for the healthcare industry.

In an environment where every second counts, we designed the CT40 HC mobile computer to make nursing and other patient care workflows faster, easier, and more productive.It starts with a powerful processor and plenty of memory to run your applications. You also get secure wireless connectivity and enough battery life for a 12-hour shift. Plus, to protect patient data, the CT40 HC is certified for the FIPS 140-2 Level 1 security requirements –: the highest level of data security in its class.Next is our 7th generation, N6700 2D imager. It enables you to quickly and accurately read 1D and 2D barcodes on patient wristbands, vials, syringes, IV bags –: virtually any medium. And its white illumination is easy on everyone’:s eyes.To help protect your patients from cross-infection, we built the CT40 HC mobile computer with healthcare-grade materials. The disinfectant-ready housing and connectors are specifically designed to withstand frequent exposure to healthcare-approved cleaning solutions.The CT40 HC is rugged, too. Featuring a Corning®: Gorilla®: Glass 5 touch screen, the computer is tough enough to survive accidental drops and tumbles, so you can focus on keeping patients safe, not the device. This level of durability also leads to a lower TCO, including less downtime and fewer work disruptions.An Android Enterprise Recommended device, the CT40 HC is built on Honeywell’:s Mobility Edge™: platform. That means it’:s easy to deploy and optimize, and gives you future-proof investment protection. Starting with Android O, the CT40 HC supports upgrades through Android R. And security updates are available through Honeywell Sentinel™: for up to five years past the last Google patch.Together, that adds up to the longest lifecycle in its class –: and an ideal solution for healthcare deployment.

Specifications

Features

  • Features
    • Future-Proof
    • Rugged
  • Application
    • Healthcare
  • Housing Grade
    • Healthcare

Dimensions

  • Overall Dimensions
    • 16.2 x 7.7 x 1.82 cm
    • 6.4 x 3.0 x 0.7 in

Software & Firmware

  • Operating System
    • Android

Memory & Data

  • Memory
    • 32 GB Flash/4 GB RAM

Hardware

  • Processor
    • 2.2 GHz Qualcomm Snapdragon 660 octa-core
  • Display Resolution
    • 1280 x 720
  • Display Size
    • 12.7 cm
    • 5 in

Environmental

  • Operating Temperature
    • - 20 - 50 °C
    • - 4 - 122 °F
  • Operating Humidity
    • 5 - 95 %
  • Storage Temperature Range
    • - 22 - 158 °F
    • - 30 - 70 °C

Standards & Approvals

  • Tumble Specifications
    • 1000 times at 0.5 m (1.6 ft)
  • Drop Specifications
    • Multiple 1.2 m (4 ft) drops to concrete

Service Terms

  • Warranty Duration
    • 1 yr

ERP

  • Brand
    • Honeywell

Others

  • Keyboard
    • Touchscreen only
  • Network
    • WLAN
  • Scan Range
    • Standard Range
  • Camera Position
    • Rear only
  • Operating System Type
    • Android
  • Durability
    • Rugged 1.2 m (4 ft)
  • Platform
    • Mobility Edge

Features

  • Features
    • Future-Proof
    • Rugged
  • Application
    • Healthcare
  • Housing Grade
    • Healthcare

Dimensions

  • Overall Dimensions
    • 16.2 x 7.7 x 1.82 cm
    • 6.4 x 3.0 x 0.7 in

Software & Firmware

  • Operating System
    • Android

Memory & Data

  • Memory
    • 32 GB Flash/4 GB RAM

Hardware

  • Processor
    • 2.2 GHz Qualcomm Snapdragon 660 octa-core
  • Display Resolution
    • 1280 x 720
  • Display Size
    • 12.7 cm
    • 5 in

Environmental

  • Operating Temperature
    • - 20 - 50 °C
    • - 4 - 122 °F
  • Operating Humidity
    • 5 - 95 %
  • Storage Temperature Range
    • - 22 - 158 °F
    • - 30 - 70 °C

Standards & Approvals

  • Tumble Specifications
    • 1000 times at 0.5 m (1.6 ft)
  • Drop Specifications
    • Multiple 1.2 m (4 ft) drops to concrete

Service Terms

  • Warranty Duration
    • 1 yr

ERP

  • Brand
    • Honeywell

Others

  • Keyboard
    • Touchscreen only
  • Network
    • WLAN
  • Scan Range
    • Standard Range
  • Camera Position
    • Rear only
  • Operating System Type
    • Android
  • Durability
    • Rugged 1.2 m (4 ft)
  • Platform
    • Mobility Edge
  • Features : Future-Proof|Rugged
  • Application : Healthcare
  • Housing Grade : Healthcare
  • Overall Dimensions : 16.2 x 7.7 x 1.82 cm|6.4 x 3.0 x 0.7 in
  • Operating System : Android
  • Memory : 32 GB Flash/4 GB RAM
  • Processor : 2.2 GHz Qualcomm Snapdragon 660 octa-core
  • Display Resolution : 1280 x 720
  • Display Size : 12.7 cm|5 in
  • Operating Temperature : - 20 - 50 °C|- 4 - 122 °F
  • Operating Humidity : 5 - 95 %
  • Storage Temperature Range : - 22 - 158 °F|- 30 - 70 °C
  • Tumble Specifications : 1000 times at 0.5 m (1.6 ft)
  • Drop Specifications : Multiple 1.2 m (4 ft) drops to concrete
  • Warranty Duration : 1 yr
  • Brand : Honeywell
  • Keyboard : Touchscreen only
  • Network : WLAN
  • Scan Range : Standard Range
  • Camera Position : Rear only
  • Operating System Type : Android
  • Durability : Rugged 1.2 m (4 ft)
  • Platform : Mobility Edge
Data Sheet
Name
Description
File Size
Date
Size
CT40HC Healthcare Mobile Computer Data Sheet
application/pdf 165.26 KB
10/7/2021
165.26 KB
Manuals and Guides
Name
Description
File Size
Date
Size
User Guide: Enterprise Browser for Android (935-098-007 Rev C)
application/pdf 626.07 KB
12/19/2023
626.07 KB
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
4/17/2024
397.98 KB
Security Addendum: Honeywell Mobile Computers with FIPS Certification (FIPS-EN-AD-01 Rev A)
application/pdf 42.17 KB
4/12/2024
42.17 KB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
application/pdf 438.97 KB
1/3/2024
438.97 KB
Healthcare Disinfectant-Ready Housing Cleaning Guide
application/pdf 466.87 KB
3/26/2024
466.87 KB
User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev G)
application/pdf 733.07 KB
1/23/2024
733.07 KB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
application/pdf 1.35 MB
12/19/2023
1.35 MB
User Guide: CT4x Series Accessories Universal and Standard (CT4X-UV-EN-UG-01 Rev K)
application/pdf 3.66 MB
5/30/2024
3.66 MB
Quick Start Guide: CT40 HomeBase and EthernetBase (CT40-EHB-EN-QS REV A)
application/pdf 305.9 KB
11/10/2021
305.9 KB
User Guide: CT40 Display Dock (CT40-DB-EN-UG Rev B)
application/pdf 424.08 KB
11/10/2021
424.08 KB
User Guide: Launcher for Android (934-087-006 Rev C)
application/pdf 242.36 KB
1/4/2023
242.36 KB
Quick Start Guide: CT40 ChargeBase and NetBase (CT40-CNB-EN-QS REV A)
application/pdf 311.26 KB
11/10/2021
311.26 KB
Decode Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
application/pdf 181.21 KB
12/19/2023
181.21 KB
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
application/pdf 2.18 MB
1/4/2023
2.18 MB
User Guide: CT40/CT40 XP Series - English (CT40-A-EN-UG-01 Rev N)
application/pdf 4.52 MB
6/5/2024
4.52 MB
Quick Start Guide: CT40 Quad Battery Charger (CT40-QBC-EN-QS REV A)
application/pdf 310.64 KB
11/10/2021
310.64 KB
Quick Start Guide: CT40 Scan Handle (CT40-SH-EN-QS Rev B)
application/pdf 619.43 KB
11/11/2021
619.43 KB
User Guide: Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B)
application/pdf 653.42 KB
1/4/2023
653.42 KB
Quick Start Guide: CT40/CT40 XP Series - English (CT40-A-EN-QS-01 Rev H)
application/pdf 2.6 MB
11/25/2022
2.6 MB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: CT30 XP/CT40/CT40 XP/CT45/CT45 XP/CT47/CT60/CT60 XP/CW45 Accessories and EDA52 Display Dock and Ethernet/Net Bases (CT40-ACC-ML-RS-06 Rev A)
application/pdf 1.44 MB
4/30/2024
1.44 MB
Battery Pack Information: Model CT50-BTSC (CT-BTT-ML-IN-03 Rev B)
application/pdf 479.33 KB
3/29/2022
479.33 KB
Hearing Aid Compliant (HAC) Device Listings (ALLHAC-ENUS-HC Rev K)
application/pdf 92.72 KB
4/29/2024
92.72 KB
Regulatory Sheet: CT40 Mobile Computer (CT40-ML-RS-04 Rev A)
application/pdf 1.76 MB
11/25/2022
1.76 MB
White Paper
Name
Description
File Size
Date
Size
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
Catalog
Name
Description
File Size
Date
Size
CT45, CT45 XP, CT40 & CT40 XP Mobile Computer Accessories Guide
application/pdf 1010.38 KB
8/23/2023
1010.38 KB
Name
Description
File Size
Date
Size
User Guide: Enterprise Browser for Android (935-098-007 Rev C)
application/pdf 626.07 KB
12/19/2023
626.07 KB
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
4/17/2024
397.98 KB
Security Addendum: Honeywell Mobile Computers with FIPS Certification (FIPS-EN-AD-01 Rev A)
application/pdf 42.17 KB
4/12/2024
42.17 KB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
application/pdf 438.97 KB
1/3/2024
438.97 KB
Healthcare Disinfectant-Ready Housing Cleaning Guide
application/pdf 466.87 KB
3/26/2024
466.87 KB
User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev G)
application/pdf 733.07 KB
1/23/2024
733.07 KB
CT40HC Healthcare Mobile Computer Data Sheet
application/pdf 165.26 KB
10/7/2021
165.26 KB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
application/pdf 1.35 MB
12/19/2023
1.35 MB
User Guide: CT4x Series Accessories Universal and Standard (CT4X-UV-EN-UG-01 Rev K)
application/pdf 3.66 MB
5/30/2024
3.66 MB
Quick Start Guide: CT40 HomeBase and EthernetBase (CT40-EHB-EN-QS REV A)
application/pdf 305.9 KB
11/10/2021
305.9 KB
User Guide: CT40 Display Dock (CT40-DB-EN-UG Rev B)
application/pdf 424.08 KB
11/10/2021
424.08 KB
User Guide: Launcher for Android (934-087-006 Rev C)
application/pdf 242.36 KB
1/4/2023
242.36 KB
Quick Start Guide: CT40 ChargeBase and NetBase (CT40-CNB-EN-QS REV A)
application/pdf 311.26 KB
11/10/2021
311.26 KB
Regulatory Sheet: CT30 XP/CT40/CT40 XP/CT45/CT45 XP/CT47/CT60/CT60 XP/CW45 Accessories and EDA52 Display Dock and Ethernet/Net Bases (CT40-ACC-ML-RS-06 Rev A)
application/pdf 1.44 MB
4/30/2024
1.44 MB
Decode Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
application/pdf 181.21 KB
12/19/2023
181.21 KB
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
application/pdf 2.18 MB
1/4/2023
2.18 MB
Battery Pack Information: Model CT50-BTSC (CT-BTT-ML-IN-03 Rev B)
application/pdf 479.33 KB
3/29/2022
479.33 KB
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
User Guide: CT40/CT40 XP Series - English (CT40-A-EN-UG-01 Rev N)
application/pdf 4.52 MB
6/5/2024
4.52 MB
Quick Start Guide: CT40 Quad Battery Charger (CT40-QBC-EN-QS REV A)
application/pdf 310.64 KB
11/10/2021
310.64 KB
Quick Start Guide: CT40 Scan Handle (CT40-SH-EN-QS Rev B)
application/pdf 619.43 KB
11/11/2021
619.43 KB
Hearing Aid Compliant (HAC) Device Listings (ALLHAC-ENUS-HC Rev K)
application/pdf 92.72 KB
4/29/2024
92.72 KB
User Guide: Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B)
application/pdf 653.42 KB
1/4/2023
653.42 KB
Regulatory Sheet: CT40 Mobile Computer (CT40-ML-RS-04 Rev A)
application/pdf 1.76 MB
11/25/2022
1.76 MB
CT45, CT45 XP, CT40 & CT40 XP Mobile Computer Accessories Guide
application/pdf 1010.38 KB
8/23/2023
1010.38 KB
Quick Start Guide: CT40/CT40 XP Series - English (CT40-A-EN-QS-01 Rev H)
application/pdf 2.6 MB
11/25/2022
2.6 MB
Name
Description
File Size
Date
Size
CT40HC Healthcare Mobile Computer Data Sheet
165.26 KB
10/7/2021
User Guide: Enterprise Browser for Android (935-098-007 Rev C)
626.07 KB
12/19/2023
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
397.98 KB
4/17/2024
Security Addendum: Honeywell Mobile Computers with FIPS Certification (FIPS-EN-AD-01 Rev A)
42.17 KB
4/12/2024
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
438.97 KB
1/3/2024
Healthcare Disinfectant-Ready Housing Cleaning Guide
466.87 KB
3/26/2024
User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev G)
733.07 KB
1/23/2024
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
1.35 MB
12/19/2023
User Guide: CT4x Series Accessories Universal and Standard (CT4X-UV-EN-UG-01 Rev K)
3.66 MB
5/30/2024
Quick Start Guide: CT40 HomeBase and EthernetBase (CT40-EHB-EN-QS REV A)
305.9 KB
11/10/2021
User Guide: CT40 Display Dock (CT40-DB-EN-UG Rev B)
424.08 KB
11/10/2021
User Guide: Launcher for Android (934-087-006 Rev C)
242.36 KB
1/4/2023
Quick Start Guide: CT40 ChargeBase and NetBase (CT40-CNB-EN-QS REV A)
311.26 KB
11/10/2021
Decode Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
181.21 KB
12/19/2023
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
2.18 MB
1/4/2023
User Guide: CT40/CT40 XP Series - English (CT40-A-EN-UG-01 Rev N)
4.52 MB
6/5/2024
Quick Start Guide: CT40 Quad Battery Charger (CT40-QBC-EN-QS REV A)
310.64 KB
11/10/2021
Quick Start Guide: CT40 Scan Handle (CT40-SH-EN-QS Rev B)
619.43 KB
11/11/2021
User Guide: Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B)
653.42 KB
1/4/2023
Quick Start Guide: CT40/CT40 XP Series - English (CT40-A-EN-QS-01 Rev H)
2.6 MB
11/25/2022
Regulatory Sheet: CT30 XP/CT40/CT40 XP/CT45/CT45 XP/CT47/CT60/CT60 XP/CW45 Accessories and EDA52 Display Dock and Ethernet/Net Bases (CT40-ACC-ML-RS-06 Rev A)
1.44 MB
4/30/2024
Battery Pack Information: Model CT50-BTSC (CT-BTT-ML-IN-03 Rev B)
479.33 KB
3/29/2022
Hearing Aid Compliant (HAC) Device Listings (ALLHAC-ENUS-HC Rev K)
92.72 KB
4/29/2024
Regulatory Sheet: CT40 Mobile Computer (CT40-ML-RS-04 Rev A)
1.76 MB
11/25/2022
White Paper: Battery Maintenance for Portable Devices - English
332.35 KB
12/19/2023
CT45, CT45 XP, CT40 & CT40 XP Mobile Computer Accessories Guide
1010.38 KB
8/23/2023