/content/sps/au/en/search-results.html

Healthcare Computers

CT40 XP HC Enterprise Mobile Computer

CT40 XP HC Enterprise Mobile Computer for Healthcare

Overview
Better technology improves healthcare safety. Hospitals employ strict protocols for routine cleaning and disinfecting of devices to protect the health and safety of both healthcare professionals and patients. The disinfectant-ready Honeywell CT40 XP HC mobile computer tolerates frequent cleaning with harsh disinfectants without damaging or compromising the functionality of the device.- Our tools allow IT teams to test and validate applications once, accelerate deployments, optimize device performance, simplify maintenance, and extend the product lifecycle.- Enables snappy, accurate data capture with Honeywell 7th Generation scan imager, a 13-megapixel, auto-focus camera and 8-megapixel front-facing camera.- FIPS 140-2 Level 1 compliance provides essential security to protect patient data. And if the device is misplaced, easily locate it via a second BLE beacon – even when the battery is drained.- Easy compatibility and seamless integration with Honeywell Operational Intelligence and leading healthcare applications maximizes efficiency and utility.- Disinfectant-ready housing and purpose-built accessories are specifically designed to withstand frequent exposure to cleaning solutions recommended for the healthcare industry.- Comprehensive, hassle-free protection for up to five years after purchase, extending product life expectancy and assuring proper maintenance of your investment.The Honeywell CT40 XP HC enterprise mobile computer for healthcare is an essential, all-purpose, connected clinician device.Supports hours of comfortable, productive use without sacrificing functionality, performance or ruggedness.Equipped with a Honeywell N6700 7th generation 2D imager for quick, accurate reading of 1D and 2D barcodes on virtually any medium found in the hospital, including patient wristbands, vials, syringes and IV bags.Advanced features reduce operational downtime, leaving more time for patient care. For example, caregivers can swap out a low battery while maintaining uninterrupted access to clinical systems, vital patient data and communications.The CT40 XP HC also integrates with nurse call systems and helps minimize alarm fatigue, while keeping caregivers in touch. Available with an 8-megapixel front-facing camera, dedicated push-to-talk button, brilliant 1920 x 1080 high-definition display and disinfectant-ready display dock, the CT40 XP HC device is a key enabler for mobile clinics and telehealth applications.The CT40 XP HC also integrates with nurse call systems and helps minimize alarm fatigue, while keeping caregivers in touch. Available with an 8-megapixel front-facing camera, dedicated push-to-talk button, brilliant 1920 x 1080 high-definition display and disinfectant-ready display dock, the CT40 XP HC device is a key enabler for mobile clinics and telehealth applications.
Specifications

Features

  • Camera
    • 8MP/13MP
  • Application
    • Healthcare
  • Housing Grade
    • Healthcare
  • Features
    • The Mobility Edge enterprise management tools allow hospitals to test and validate applications once, accelerate deployments, optimize device performance, simplify maintenance

Dimensions

  • Overall Dimensions
    • 162 mm x 77 mm x 18.2 mm (6.4 in x 3.0 in x 0.7 in)

Scanning Specifications

  • Decode Capability
    • Honeywell N6700 Slim Imager 1D/2D barcode symbologies, Honeywell SDKs for Android

Network

  • Bluetooth Specifications
    • BT 4.2 & BLE
  • WWAN Specifications
    • WWAN: WWAN Radio (ATT/VZW/SPRINT/TMO/NA/EU)NEWLINELTE Advanced SupportNEWLINEUp to 400 Mbps CAT13 LTE downlinkNEWLINEUp to 75 Mbps CAT5 LTE uplinkNEWLINELTE (FDD): Bands 1, 2, 3, 4, 5, 7, 8, 12, 13,NEWLINE17, 19, 20, 25, 26, 28, 29NEWLINELTE (TDD): Bands 38, 39, 40, 41NEWLINEUMTS/HSPA+ (3G): Bands 1, 2, 4, 5, 6, 8, 9, 19NEWLINEGSM/GPRS/EDGE Quad-BandNEWLINE(850/900/1800/1900 MHz)NEWLINE1xRTT/EV-DO: Bands BC0, BC1, BC10 (B26BW)
  • WLAN Specifications
    • WLAN: IEEE 802.11 a/b/g/n/ac; Wi-Fi certified, 2*2 MIMONEWLINEAdditional WLAN Features: 802.11 d/e/h/i/k/r/u/w
  • GPS Specifications
    • Simultaneous GNSS Receiver Support for GPS, GLONASS, Galileo, and Beidou
  • Computer Wireless Communication
    • WIFI, BT, 2nd BLE

Software & Firmware

  • Operating System
    • Starts with Android 9.1; upgradable through Android 12 and 13

Memory & Data

  • Memory
    • 4GB RAM / 32GB Flash

Hardware

  • Scan Engine Type
    • 2D Standard Range
  • Display Size
    • 12.7 cm (5.0 in)
  • Processor
    • 2.2 GHz Qualcomm® Snapdragon™ 660 octa-core
  • Display Resolution
    • High Definition (1920 x 1080)
  • Scan Engine Range
    • Standard Range
  • Scan Engine Model
    • N6700

Electrical

  • Battery Type
    • Smart Battery
  • Battery Capacity
    • 4020mah

Environmental

  • Storage Temperature Range
    • 30°C to +70°C (-22°F to +158°F)
  • Operating Temperature
    • -20°C to +50°C (-4°F to +122°F)
  • Operating Humidity
    • 5% to 95% (non-condensing)
  • Cold Storage
    • N/A

Standards & Approvals

  • Drop Specifications
    • Multiple 1.2 m (4 ft) drops to concrete at -10°C to +50°C (+14°F to +122°F).
  • Tumble Specifications
    • 1,000 times at 0.5 m (1.6 ft)
  • Incendiary Specifications
    • N/A

Service Terms

  • Warranty Duration
    • 1 year warranty

ERP

  • Brand
    • Honeywell

Others

  • Keyboard
    • Full touch
  • Platform
    • MobIlity Edge
  • Network
    • 4G-LTE and WIFI
  • Operating System Type
    • Android
  • Scan Range
    • Standard Range
  • Camera Position
    • 13-megapixel color camera with autofocus, 8-megapixel front facing camera

Features

  • Camera
    • 8MP/13MP
  • Application
    • Healthcare
  • Housing Grade
    • Healthcare
  • Features
    • The Mobility Edge enterprise management tools allow hospitals to test and validate applications once, accelerate deployments, optimize device performance, simplify maintenance

Dimensions

  • Overall Dimensions
    • 162 mm x 77 mm x 18.2 mm (6.4 in x 3.0 in x 0.7 in)

Scanning Specifications

  • Decode Capability
    • Honeywell N6700 Slim Imager 1D/2D barcode symbologies, Honeywell SDKs for Android

Network

  • Bluetooth Specifications
    • BT 4.2 & BLE
  • WWAN Specifications
    • WWAN: WWAN Radio (ATT/VZW/SPRINT/TMO/NA/EU)NEWLINELTE Advanced SupportNEWLINEUp to 400 Mbps CAT13 LTE downlinkNEWLINEUp to 75 Mbps CAT5 LTE uplinkNEWLINELTE (FDD): Bands 1, 2, 3, 4, 5, 7, 8, 12, 13,NEWLINE17, 19, 20, 25, 26, 28, 29NEWLINELTE (TDD): Bands 38, 39, 40, 41NEWLINEUMTS/HSPA+ (3G): Bands 1, 2, 4, 5, 6, 8, 9, 19NEWLINEGSM/GPRS/EDGE Quad-BandNEWLINE(850/900/1800/1900 MHz)NEWLINE1xRTT/EV-DO: Bands BC0, BC1, BC10 (B26BW)
  • WLAN Specifications
    • WLAN: IEEE 802.11 a/b/g/n/ac; Wi-Fi certified, 2*2 MIMONEWLINEAdditional WLAN Features: 802.11 d/e/h/i/k/r/u/w
  • GPS Specifications
    • Simultaneous GNSS Receiver Support for GPS, GLONASS, Galileo, and Beidou
  • Computer Wireless Communication
    • WIFI, BT, 2nd BLE

Software & Firmware

  • Operating System
    • Starts with Android 9.1; upgradable through Android 12 and 13

Memory & Data

  • Memory
    • 4GB RAM / 32GB Flash

Hardware

  • Scan Engine Type
    • 2D Standard Range
  • Display Size
    • 12.7 cm (5.0 in)
  • Processor
    • 2.2 GHz Qualcomm® Snapdragon™ 660 octa-core
  • Display Resolution
    • High Definition (1920 x 1080)
  • Scan Engine Range
    • Standard Range
  • Scan Engine Model
    • N6700

Electrical

  • Battery Type
    • Smart Battery
  • Battery Capacity
    • 4020mah

Environmental

  • Storage Temperature Range
    • 30°C to +70°C (-22°F to +158°F)
  • Operating Temperature
    • -20°C to +50°C (-4°F to +122°F)
  • Operating Humidity
    • 5% to 95% (non-condensing)
  • Cold Storage
    • N/A

Standards & Approvals

  • Drop Specifications
    • Multiple 1.2 m (4 ft) drops to concrete at -10°C to +50°C (+14°F to +122°F).
  • Tumble Specifications
    • 1,000 times at 0.5 m (1.6 ft)
  • Incendiary Specifications
    • N/A

Service Terms

  • Warranty Duration
    • 1 year warranty

ERP

  • Brand
    • Honeywell

Others

  • Keyboard
    • Full touch
  • Platform
    • MobIlity Edge
  • Network
    • 4G-LTE and WIFI
  • Operating System Type
    • Android
  • Scan Range
    • Standard Range
  • Camera Position
    • 13-megapixel color camera with autofocus, 8-megapixel front facing camera
  • Camera : 8MP/13MP
  • Application : Healthcare
  • Housing Grade : Healthcare
  • Features : The Mobility Edge enterprise management tools allow hospitals to test and validate applications once, accelerate deployments, optimize device performance, simplify maintenance
  • Overall Dimensions : 162 mm x 77 mm x 18.2 mm (6.4 in x 3.0 in x 0.7 in)
  • Decode Capability : Honeywell N6700 Slim Imager 1D/2D barcode symbologies, Honeywell SDKs for Android
  • Bluetooth Specifications : BT 4.2 & BLE
  • WWAN Specifications : WWAN: WWAN Radio (ATT/VZW/SPRINT/TMO/NA/EU)NEWLINELTE Advanced SupportNEWLINEUp to 400 Mbps CAT13 LTE downlinkNEWLINEUp to 75 Mbps CAT5 LTE uplinkNEWLINELTE (FDD): Bands 1, 2, 3, 4, 5, 7, 8, 12, 13,NEWLINE17, 19, 20, 25, 26, 28, 29NEWLINELTE (TDD): Bands 38, 39, 40, 41NEWLINEUMTS/HSPA+ (3G): Bands 1, 2, 4, 5, 6, 8, 9, 19NEWLINEGSM/GPRS/EDGE Quad-BandNEWLINE(850/900/1800/1900 MHz)NEWLINE1xRTT/EV-DO: Bands BC0, BC1, BC10 (B26BW)
  • WLAN Specifications : WLAN: IEEE 802.11 a/b/g/n/ac; Wi-Fi certified, 2*2 MIMONEWLINEAdditional WLAN Features: 802.11 d/e/h/i/k/r/u/w
  • GPS Specifications : Simultaneous GNSS Receiver Support for GPS, GLONASS, Galileo, and Beidou
  • Computer Wireless Communication : WIFI, BT, 2nd BLE
  • Operating System : Starts with Android 9.1; upgradable through Android 12 and 13
  • Memory : 4GB RAM / 32GB Flash
  • Scan Engine Type : 2D Standard Range
  • Display Size : 12.7 cm (5.0 in)
  • Processor : 2.2 GHz Qualcomm® Snapdragon™ 660 octa-core
  • Display Resolution : High Definition (1920 x 1080)
  • Scan Engine Range : Standard Range
  • Scan Engine Model : N6700
  • Battery Type : Smart Battery
  • Battery Capacity : 4020mah
  • Storage Temperature Range : 30°C to +70°C (-22°F to +158°F)
  • Operating Temperature : -20°C to +50°C (-4°F to +122°F)
  • Operating Humidity : 5% to 95% (non-condensing)
  • Cold Storage : N/A
  • Drop Specifications : Multiple 1.2 m (4 ft) drops to concrete at -10°C to +50°C (+14°F to +122°F).
  • Tumble Specifications : 1,000 times at 0.5 m (1.6 ft)
  • Incendiary Specifications : N/A
  • Warranty Duration : 1 year warranty
  • Brand : Honeywell
  • Keyboard : Full touch
  • Platform : MobIlity Edge
  • Network : 4G-LTE and WIFI
  • Operating System Type : Android
  • Scan Range : Standard Range
  • Camera Position : 13-megapixel color camera with autofocus, 8-megapixel front facing camera
Data Sheet
Name
Description
File Size
Date
Size
CT40 XP HC Datasheet
application/pdf 78.59 KB
10/7/2021
78.59 KB
CT40HC Healthcare Mobile Computer Data Sheet
application/pdf 165.26 KB
10/7/2021
165.26 KB
Manuals and Guides
Name
Description
File Size
Date
Size
User Guide: Launcher for Android (934-087-006 Rev C)
application/pdf 242.36 KB
1/4/2023
242.36 KB
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
4/17/2024
397.98 KB
Security Addendum: Honeywell Mobile Computers with FIPS Certification (FIPS-EN-AD-01 Rev A)
application/pdf 42.17 KB
4/12/2024
42.17 KB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
application/pdf 438.97 KB
1/3/2024
438.97 KB
Healthcare Disinfectant-Ready Housing Cleaning Guide
application/pdf 466.87 KB
3/26/2024
466.87 KB
User Guide: Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B)
application/pdf 653.42 KB
1/4/2023
653.42 KB
User Guide: Enterprise Browser for Android (935-098-007 Rev C)
application/pdf 626.07 KB
12/19/2023
626.07 KB
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
application/pdf 2.18 MB
1/4/2023
2.18 MB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
application/pdf 1.35 MB
12/19/2023
1.35 MB
Quick Start Guide: CT40 HomeBase and EthernetBase (CT40-EHB-EN-QS REV A)
application/pdf 305.9 KB
11/10/2021
305.9 KB
Decode Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
application/pdf 181.21 KB
12/19/2023
181.21 KB
User Guide: CT4x Series Accessories Universal and Standard (CT4X-UV-EN-UG-01 Rev K)
application/pdf 3.66 MB
5/30/2024
3.66 MB
User Guide: CT40 Display Dock (CT40-DB-EN-UG Rev B)
application/pdf 424.08 KB
11/10/2021
424.08 KB
User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev G)
application/pdf 733.07 KB
1/23/2024
733.07 KB
Quick Start Guide: CT40 ChargeBase and NetBase (CT40-CNB-EN-QS REV A)
application/pdf 311.26 KB
11/10/2021
311.26 KB
User Guide: CT40/CT40 XP Series - English (CT40-A-EN-UG-01 Rev N)
application/pdf 4.52 MB
6/5/2024
4.52 MB
Quick Start Guide: CT40/CT40 XP Series - English (CT40-A-EN-QS-01 Rev H)
application/pdf 2.6 MB
11/25/2022
2.6 MB
Quick Start Guide: CT40 Quad Battery Charger (CT40-QBC-EN-QS REV A)
application/pdf 310.64 KB
11/10/2021
310.64 KB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: CT30 XP/CT40/CT40 XP/CT45/CT45 XP/CT47/CT60/CT60 XP/CW45 Accessories and EDA52 Display Dock and Ethernet/Net Bases (CT40-ACC-ML-RS-06 Rev A)
application/pdf 1.44 MB
4/30/2024
1.44 MB
Hearing Aid Compliant (HAC) Device Listings (ALLHAC-ENUS-HC Rev K)
application/pdf 92.72 KB
4/29/2024
92.72 KB
Regulatory Sheet: CT40 XP Mobile Computer (CT40XP-ML-RS-04 Rev A)
application/pdf 1.67 MB
4/28/2023
1.67 MB
Battery Pack Information: Model CT50-BTSC (CT-BTT-ML-IN-03 Rev B)
application/pdf 479.33 KB
3/29/2022
479.33 KB
White Paper
Name
Description
File Size
Date
Size
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
Catalog
Name
Description
File Size
Date
Size
CT45, CT45 XP, CT40 & CT40 XP Mobile Computer Accessories Guide
application/pdf 1010.38 KB
8/23/2023
1010.38 KB
Name
Description
File Size
Date
Size
User Guide: Launcher for Android (934-087-006 Rev C)
application/pdf 242.36 KB
1/4/2023
242.36 KB
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
4/17/2024
397.98 KB
Security Addendum: Honeywell Mobile Computers with FIPS Certification (FIPS-EN-AD-01 Rev A)
application/pdf 42.17 KB
4/12/2024
42.17 KB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
application/pdf 438.97 KB
1/3/2024
438.97 KB
Healthcare Disinfectant-Ready Housing Cleaning Guide
application/pdf 466.87 KB
3/26/2024
466.87 KB
User Guide: Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B)
application/pdf 653.42 KB
1/4/2023
653.42 KB
CT40 XP HC Datasheet
application/pdf 78.59 KB
10/7/2021
78.59 KB
User Guide: Enterprise Browser for Android (935-098-007 Rev C)
application/pdf 626.07 KB
12/19/2023
626.07 KB
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
application/pdf 2.18 MB
1/4/2023
2.18 MB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
application/pdf 1.35 MB
12/19/2023
1.35 MB
Quick Start Guide: CT40 HomeBase and EthernetBase (CT40-EHB-EN-QS REV A)
application/pdf 305.9 KB
11/10/2021
305.9 KB
Regulatory Sheet: CT30 XP/CT40/CT40 XP/CT45/CT45 XP/CT47/CT60/CT60 XP/CW45 Accessories and EDA52 Display Dock and Ethernet/Net Bases (CT40-ACC-ML-RS-06 Rev A)
application/pdf 1.44 MB
4/30/2024
1.44 MB
Decode Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
application/pdf 181.21 KB
12/19/2023
181.21 KB
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
User Guide: CT4x Series Accessories Universal and Standard (CT4X-UV-EN-UG-01 Rev K)
application/pdf 3.66 MB
5/30/2024
3.66 MB
User Guide: CT40 Display Dock (CT40-DB-EN-UG Rev B)
application/pdf 424.08 KB
11/10/2021
424.08 KB
User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev G)
application/pdf 733.07 KB
1/23/2024
733.07 KB
Quick Start Guide: CT40 ChargeBase and NetBase (CT40-CNB-EN-QS REV A)
application/pdf 311.26 KB
11/10/2021
311.26 KB
User Guide: CT40/CT40 XP Series - English (CT40-A-EN-UG-01 Rev N)
application/pdf 4.52 MB
6/5/2024
4.52 MB
CT40HC Healthcare Mobile Computer Data Sheet
application/pdf 165.26 KB
10/7/2021
165.26 KB
Hearing Aid Compliant (HAC) Device Listings (ALLHAC-ENUS-HC Rev K)
application/pdf 92.72 KB
4/29/2024
92.72 KB
Quick Start Guide: CT40/CT40 XP Series - English (CT40-A-EN-QS-01 Rev H)
application/pdf 2.6 MB
11/25/2022
2.6 MB
Regulatory Sheet: CT40 XP Mobile Computer (CT40XP-ML-RS-04 Rev A)
application/pdf 1.67 MB
4/28/2023
1.67 MB
Battery Pack Information: Model CT50-BTSC (CT-BTT-ML-IN-03 Rev B)
application/pdf 479.33 KB
3/29/2022
479.33 KB
CT45, CT45 XP, CT40 & CT40 XP Mobile Computer Accessories Guide
application/pdf 1010.38 KB
8/23/2023
1010.38 KB
Quick Start Guide: CT40 Quad Battery Charger (CT40-QBC-EN-QS REV A)
application/pdf 310.64 KB
11/10/2021
310.64 KB
Name
Description
File Size
Date
Size
CT40 XP HC Datasheet
78.59 KB
10/7/2021
CT40HC Healthcare Mobile Computer Data Sheet
165.26 KB
10/7/2021
User Guide: Launcher for Android (934-087-006 Rev C)
242.36 KB
1/4/2023
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
397.98 KB
4/17/2024
Security Addendum: Honeywell Mobile Computers with FIPS Certification (FIPS-EN-AD-01 Rev A)
42.17 KB
4/12/2024
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
438.97 KB
1/3/2024
Healthcare Disinfectant-Ready Housing Cleaning Guide
466.87 KB
3/26/2024
User Guide: Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B)
653.42 KB
1/4/2023
User Guide: Enterprise Browser for Android (935-098-007 Rev C)
626.07 KB
12/19/2023
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
2.18 MB
1/4/2023
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
1.35 MB
12/19/2023
Quick Start Guide: CT40 HomeBase and EthernetBase (CT40-EHB-EN-QS REV A)
305.9 KB
11/10/2021
Decode Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
181.21 KB
12/19/2023
User Guide: CT4x Series Accessories Universal and Standard (CT4X-UV-EN-UG-01 Rev K)
3.66 MB
5/30/2024
User Guide: CT40 Display Dock (CT40-DB-EN-UG Rev B)
424.08 KB
11/10/2021
User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev G)
733.07 KB
1/23/2024
Quick Start Guide: CT40 ChargeBase and NetBase (CT40-CNB-EN-QS REV A)
311.26 KB
11/10/2021
User Guide: CT40/CT40 XP Series - English (CT40-A-EN-UG-01 Rev N)
4.52 MB
6/5/2024
Quick Start Guide: CT40/CT40 XP Series - English (CT40-A-EN-QS-01 Rev H)
2.6 MB
11/25/2022
Quick Start Guide: CT40 Quad Battery Charger (CT40-QBC-EN-QS REV A)
310.64 KB
11/10/2021
Regulatory Sheet: CT30 XP/CT40/CT40 XP/CT45/CT45 XP/CT47/CT60/CT60 XP/CW45 Accessories and EDA52 Display Dock and Ethernet/Net Bases (CT40-ACC-ML-RS-06 Rev A)
1.44 MB
4/30/2024
Hearing Aid Compliant (HAC) Device Listings (ALLHAC-ENUS-HC Rev K)
92.72 KB
4/29/2024
Regulatory Sheet: CT40 XP Mobile Computer (CT40XP-ML-RS-04 Rev A)
1.67 MB
4/28/2023
Battery Pack Information: Model CT50-BTSC (CT-BTT-ML-IN-03 Rev B)
479.33 KB
3/29/2022
White Paper: Battery Maintenance for Portable Devices - English
332.35 KB
12/19/2023
CT45, CT45 XP, CT40 & CT40 XP Mobile Computer Accessories Guide
1010.38 KB
8/23/2023