/content/sps/au/en/search-results.html

Healthcare Computers

ScanPal EDA51 HC Mobile Computer

ScanPal EDA51 HC Mobile Computer

Overview

From admissions to the point of care, the ScanPal™: EDA51 HC mobile computer is designed for light-duty applications in healthcare. It’:s sleek, easy to use and carry. And it gives you the right combination of features and accessories to deliver excellent, patient-focused care. Plus, the ScanPal EDA51 HC is an Android™: Enterprise Recommended device –: rugged, easy to deploy, and supports upgrades through Android Q to boost your ROI. It also lowers the total cost of ownership (TCO) of a solution that’:s purpose-built for healthcare.

  • Disinfectant-ready housing is specifically designed to withstand frequent exposure to cleaning solutions recommended for the healthcare industry.
  • Get fast, responsive performance and quick access to critical information with the Qualcomm Snapdragon SDM450 octa-core processor.
  • Easy to use and carry, with a 5-inch touchscreen and intuitive smartphone interface in a lightweight, comfortable, and pocketable design.
  • Comes with Android O and is technically compatible through Android Q, protecting your investment for the future.
  • Easily capture 1D/2D barcode data, even if damaged, with the high-performance N3601 imager, and document everything with the autofocus 13 MP color camera.

The healthcare industry faces many challenges. Requirements are evolving rapidly. Market dynamics are changing. Margins are shrinking. And the need to streamline and error-proof work is ongoing.Mobile computers –: purpose-built for healthcare –: are critical tools to address these challenges.For the right combination of features and accessories for light-duty applications in healthcare, choose the ScanPal™: EDA51 HC mobile computer. It features a fast Qualcomm Snapdragon SDM450 processor and robust wireless connectivity, so your medical professionals can access crucial work apps and information when they need it.Even small errors can be lethal. That&apos:s why closed-loop drug management and sample collection based on barcode reading is now the standard practice for patient safety. The ScanPal EDA51 HC equips you to instantly and accurately capture this barcode data –: even if a barcode is damaged –: with its powerful, integrated Honeywell scanner.You can also document images to aid in patient care with the device’:s autofocus, 13-megapixel color camera.And to help protect your patients’: health from cross-infection, this mobile device is made with a healthcare-grade housing that you can disinfect and sanitize over its entire three-year life span.An Android™: Enterprise Recommended device, the ScanPal EDA51 HC helps you deliver excellent care at a low total cost of ownership. It runs Android O and is upgradeable through Android Q, giving your organization flexibility and built-in investment protection.

Specifications

Features

  • Camera
    • Yes
  • Features
    • Rugged
  • Housing Grade
    • Healthcare
  • Application
    • Healthcare

Dimensions

  • Overall Dimensions
    • 15.7 x 7.82 x 1.69 cm
    • 6.18 x 3.08 x 0.67 in

Software & Firmware

  • Operating System
    • Android 8

Hardware

  • Display Size
    • 12.7 cm
    • 5 in
  • Display Resolution
    • 1280 x 720
  • Processor
    • Qualcomm Snapdragon SDM450, 1.8 GHz octa-core

Environmental

  • Storage Temperature Range
    • - 20 - 70 °C
    • - 4 - 158 °F
  • Operating Temperature
    • - 10 - 50 °C
    • 14 - 122 °F
  • Operating Humidity
    • 10 - 90 %

Standards & Approvals

  • Drop Specifications
    • Multiple 1.2 m (4 ft) drops to concrete at room temperature
  • Tumble Specifications
    • 300 times at 0.5 m (1.64 ft)

Service Terms

  • Warranty Duration
    • 1 yr

ERP

  • Brand
    • Honeywell

Others

  • Durability
    • Rugged 1.2 m (4 ft)
  • Operating System Type
    • Android
  • Keyboard
    • Touchscreen only
  • Camera Position
    • Rear only
  • Network
    • WLAN
  • Scan Range
    • Standard Range
  • Platform
    • ScanPal

Features

  • Camera
    • Yes
  • Features
    • Rugged
  • Housing Grade
    • Healthcare
  • Application
    • Healthcare

Dimensions

  • Overall Dimensions
    • 15.7 x 7.82 x 1.69 cm
    • 6.18 x 3.08 x 0.67 in

Software & Firmware

  • Operating System
    • Android 8

Hardware

  • Display Size
    • 12.7 cm
    • 5 in
  • Display Resolution
    • 1280 x 720
  • Processor
    • Qualcomm Snapdragon SDM450, 1.8 GHz octa-core

Environmental

  • Storage Temperature Range
    • - 20 - 70 °C
    • - 4 - 158 °F
  • Operating Temperature
    • - 10 - 50 °C
    • 14 - 122 °F
  • Operating Humidity
    • 10 - 90 %

Standards & Approvals

  • Drop Specifications
    • Multiple 1.2 m (4 ft) drops to concrete at room temperature
  • Tumble Specifications
    • 300 times at 0.5 m (1.64 ft)

Service Terms

  • Warranty Duration
    • 1 yr

ERP

  • Brand
    • Honeywell

Others

  • Durability
    • Rugged 1.2 m (4 ft)
  • Operating System Type
    • Android
  • Keyboard
    • Touchscreen only
  • Camera Position
    • Rear only
  • Network
    • WLAN
  • Scan Range
    • Standard Range
  • Platform
    • ScanPal
  • Camera : Yes
  • Features : Rugged
  • Housing Grade : Healthcare
  • Application : Healthcare
  • Overall Dimensions : 15.7 x 7.82 x 1.69 cm|6.18 x 3.08 x 0.67 in
  • Operating System : Android 8
  • Display Size : 12.7 cm|5 in
  • Display Resolution : 1280 x 720
  • Processor : Qualcomm Snapdragon SDM450, 1.8 GHz octa-core
  • Storage Temperature Range : - 20 - 70 °C|- 4 - 158 °F
  • Operating Temperature : - 10 - 50 °C|14 - 122 °F
  • Operating Humidity : 10 - 90 %
  • Drop Specifications : Multiple 1.2 m (4 ft) drops to concrete at room temperature
  • Tumble Specifications : 300 times at 0.5 m (1.64 ft)
  • Warranty Duration : 1 yr
  • Brand : Honeywell
  • Durability : Rugged 1.2 m (4 ft)
  • Operating System Type : Android
  • Keyboard : Touchscreen only
  • Camera Position : Rear only
  • Network : WLAN
  • Scan Range : Standard Range
  • Platform : ScanPal
Data Sheet
Name
Description
File Size
Date
Size
Scanpal EDA51 HC Healthcare Computer Datasheet
application/pdf 396.13 KB
10/7/2021
396.13 KB
Manuals and Guides
Name
Description
File Size
Date
Size
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
application/pdf 2.18 MB
1/4/2023
2.18 MB
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
4/17/2024
397.98 KB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
application/pdf 438.97 KB
1/3/2024
438.97 KB
Healthcare Disinfectant-Ready Housing Cleaning Guide
application/pdf 466.75 KB
7/16/2024
466.75 KB
User Guide: Launcher for Android (934-087-006 Rev C)
application/pdf 242.36 KB
1/4/2023
242.36 KB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
application/pdf 1.35 MB
12/19/2023
1.35 MB
User Guide: Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B)
application/pdf 653.42 KB
1/4/2023
653.42 KB
User Guide: UEMConnect Settings for ScanPal (UEMC-SCPAL-EN-UG-1 Rev A)
application/pdf 536.49 KB
11/2/2023
536.49 KB
Decode Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
application/pdf 181.21 KB
12/19/2023
181.21 KB
Quick Start Guide: ScanPal EDA51 Handheld Computer – English (EDA51-A-EN-QS-01 Rev B)
application/pdf 1.1 MB
3/11/2022
1.1 MB
User Guide: ScanPal EDA51 Handheld Computer – English (EDA51-A-EN-UG-01 Rev D)
application/pdf 2.08 MB
3/11/2022
2.08 MB
Regulatory Information
Name
Description
File Size
Date
Size
Battery Pack Information: Models BAT-EDA50, BAT-EDA50US (EDA50-BTT-ML-IN-01 Rev A)
application/pdf 479.02 KB
9/29/2023
479.02 KB
Regulatory Sheet: ScanPal Accessories: EDA70-HB, EDA-CB, EDA71-EB (EDA7X-ACC-ML-RS-02 Rev A)
application/pdf 1.14 MB
12/5/2022
1.14 MB
White Paper
Name
Description
File Size
Date
Size
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
Catalog
Name
Description
File Size
Date
Size
ScanPal EDA51, EDA51hc, EDA50K, and EDA50 Accessories Guide
application/pdf 727.31 KB
10/7/2021
727.31 KB
Name
Description
File Size
Date
Size
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
application/pdf 2.18 MB
1/4/2023
2.18 MB
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
4/17/2024
397.98 KB
Battery Pack Information: Models BAT-EDA50, BAT-EDA50US (EDA50-BTT-ML-IN-01 Rev A)
application/pdf 479.02 KB
9/29/2023
479.02 KB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
application/pdf 438.97 KB
1/3/2024
438.97 KB
Healthcare Disinfectant-Ready Housing Cleaning Guide
application/pdf 466.75 KB
7/16/2024
466.75 KB
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
ScanPal EDA51, EDA51hc, EDA50K, and EDA50 Accessories Guide
application/pdf 727.31 KB
10/7/2021
727.31 KB
User Guide: Launcher for Android (934-087-006 Rev C)
application/pdf 242.36 KB
1/4/2023
242.36 KB
Regulatory Sheet: ScanPal Accessories: EDA70-HB, EDA-CB, EDA71-EB (EDA7X-ACC-ML-RS-02 Rev A)
application/pdf 1.14 MB
12/5/2022
1.14 MB
Scanpal EDA51 HC Healthcare Computer Datasheet
application/pdf 396.13 KB
10/7/2021
396.13 KB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
application/pdf 1.35 MB
12/19/2023
1.35 MB
User Guide: Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B)
application/pdf 653.42 KB
1/4/2023
653.42 KB
User Guide: UEMConnect Settings for ScanPal (UEMC-SCPAL-EN-UG-1 Rev A)
application/pdf 536.49 KB
11/2/2023
536.49 KB
Decode Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
application/pdf 181.21 KB
12/19/2023
181.21 KB
Quick Start Guide: ScanPal EDA51 Handheld Computer – English (EDA51-A-EN-QS-01 Rev B)
application/pdf 1.1 MB
3/11/2022
1.1 MB
User Guide: ScanPal EDA51 Handheld Computer – English (EDA51-A-EN-UG-01 Rev D)
application/pdf 2.08 MB
3/11/2022
2.08 MB
Name
Description
File Size
Date
Size
Scanpal EDA51 HC Healthcare Computer Datasheet
396.13 KB
10/7/2021
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
2.18 MB
1/4/2023
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
397.98 KB
4/17/2024
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
438.97 KB
1/3/2024
Healthcare Disinfectant-Ready Housing Cleaning Guide
466.75 KB
7/16/2024
User Guide: Launcher for Android (934-087-006 Rev C)
242.36 KB
1/4/2023
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
1.35 MB
12/19/2023
User Guide: Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B)
653.42 KB
1/4/2023
User Guide: UEMConnect Settings for ScanPal (UEMC-SCPAL-EN-UG-1 Rev A)
536.49 KB
11/2/2023
Decode Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
181.21 KB
12/19/2023
Quick Start Guide: ScanPal EDA51 Handheld Computer – English (EDA51-A-EN-QS-01 Rev B)
1.1 MB
3/11/2022
User Guide: ScanPal EDA51 Handheld Computer – English (EDA51-A-EN-UG-01 Rev D)
2.08 MB
3/11/2022
Battery Pack Information: Models BAT-EDA50, BAT-EDA50US (EDA50-BTT-ML-IN-01 Rev A)
479.02 KB
9/29/2023
Regulatory Sheet: ScanPal Accessories: EDA70-HB, EDA-CB, EDA71-EB (EDA7X-ACC-ML-RS-02 Rev A)
1.14 MB
12/5/2022
White Paper: Battery Maintenance for Portable Devices - English
332.35 KB
12/19/2023
ScanPal EDA51, EDA51hc, EDA50K, and EDA50 Accessories Guide
727.31 KB
10/7/2021